dense-linear-algebra-libraries/linalg.git
2015-12-15 Jianzhong XuAdded DSP-only dgemm example.
2015-12-15 Jianzhong XuFixed bug in Makefile
2015-12-15 Jianzhong XuCombined multiple DSP libraries into one.
2015-12-14 Jianzhong XuIntegrated linalg into Proc-SDK RTOS.
2015-11-16 jianzhong-xuAdded -lpthread.
2015-11-16 jianzhong-xuBuilding linalg examples in Proc-SDK.
2015-11-13 jianzhong-xuAdded clapack/F2CLIBS/libf2c/arith.h
2015-11-13 jianzhong-xuRemoved generation of clapack/F2CLIBS/libf2c/arith.h.
2015-11-13 jianzhong-xuFixed a typo in Makefile.
2015-11-13 jianzhong-xuIntegration into Processor-SDK.
2015-10-30 Jianzhong XuMerged refactored BLIS code and BLIS code with AM57x...
2015-10-19 Jianzhong XuAdded debugging info. 1.2.0.0.5
2015-10-15 Jianzhong XuRefactored BLIS-BLAS code using LibArch API. 1.2.0.0.4
2015-10-08 Jianzhong XuAdded bli_mem_init() to level 3 facade functions. Use... 1.2.0.0.3
2015-10-06 Jianzhong XuRefactored BLIS code using LibArch API for memory trans... 1.0.2.0.1
2015-10-01 Jianzhong XuConsolidate all git repos of linalg into one. linalg.1.2.0.0.0
2015-06-15 Devangi ParikhMade changes to the Makefile so that it can be built...
2015-06-08 Jianzhong XuFixed a bug (if iter==0) in tuning codes.
2015-06-01 Jianzhong XuLINALG 1.0.0.2: Fixed BLIS hanging problem during LAPAC...
2015-05-27 Jianzhong XuUpdated Debian changelog. DEV.LINALG.01.00.00.01
2015-05-27 Jianzhong XuFixed cross compilation bug in gemm_bench.
2015-05-18 Jianzhong XuAdd installation of libelf1:i386.
2015-05-15 Jianzhong XuFixed makefiles to cross compile the examples on x86.
2015-05-13 Jianzhong XuRemove IPK creation from build script.
2015-05-12 Jianzhong XuAdded release script for CM to build LINALG without...
2015-05-08 Jianzhong XuUpdated changelog for 1.0.0.0 DEV.LINALG.01.00.00.00
2015-05-08 Jianzhong XuUpdated release note. 1.0.0.0
2015-05-07 Jianzhong XuModified release note.
2015-05-06 Jianzhong XuCorrected a typo in examples/ztrmm_test.
2015-05-05 Jianzhong XuAdded release notes in docs folder.
2015-05-05 Jianzhong XuAdded gemm_bench.
2015-05-01 Devangi ParikhUpdated changelog 0.8.0.1
2015-04-30 Jianzhong XuAdded "Passed" to dgemm_test. 0.8.0.0
2015-04-30 Jianzhong XuAdded dgemm benchmarking example.
2015-04-30 Jianzhong XuExamples improved.
2015-04-29 Jianzhong XuRemoved dependency on libatlas-base-dev.
2015-04-27 Jianzhong XuAdded what's missed for native build of DSP code. 0.7.1.0
2015-04-24 Jianzhong Xuupdated for 0.7.0.0 0.7.0.0
2015-04-24 Jianzhong XuModified make.inc for native compilation of DSP code.
2015-04-24 Jianzhong XuMerge branch 'master' of gitorious.design.ti.com:linear...
2015-04-24 JianzhongXuModified readme.txt
2015-04-24 Jianzhong XuAdded docs folder to and removed readme.txt from tar...
2015-04-23 Jianzhong XuAdded software manifest. Moved readme.txt to docs folder. 0.6.0.1
2015-04-23 Jianzhong XuAdded more examples. Tuning and example code clean up.
2015-04-22 Jianzhong XuCleaned up examples.
2015-04-17 Jianzhong XuAdded tuning for xSYRK, xTRMM, and xTRSM.
2015-04-01 Jianzhong XuChanged example matrix sizes back to 1000. 0.6.0.0
2015-04-01 Jianzhong XuCorrected syntax error in debian/control.
2015-03-31 Jianzhong XuReduced matrix sizes in examples.
2015-03-31 Jianzhong XuAdded dependencies on libatlas-base-dev
2015-03-31 Jianzhong XuCorrected changelog
2015-03-31 Jianzhong XuChanged OCL include path.
2015-03-31 Jianzhong XuUpdated debian/changelog. 0.5.1.0
2015-03-27 Jianzhong XuClean up examples eig and ludinv. 0.5.0.0
2015-03-27 Jianzhong XuRevert to previous version.
2015-03-27 Jianzhong XuClean up examples code.
2015-03-27 Jianzhong XuRemove installation of cblas.h.
2015-03-27 Jianzhong XuDon't install cblas.h if it already exists.
2015-03-26 Jianzhong XuAdd readme to tar file list.
2015-03-26 Jianzhong XuAdded readme.txt.
2015-03-26 Jianzhong XuAdded tuning examples.
2015-03-25 Jianzhong XuChanged debian/changelog and control. 0.4.0.0
2015-03-25 Jianzhong XuChecked in tuning code. Cleaned up tar file list.
2015-03-24 Jianzhong Xuchanged version to 0.3.0.0 0.3.0.0
2015-03-23 Jianzhong Xuclean up build scripts 0.2.0.0
2015-03-13 Jianzhong XuChanged version number to 0.1.0.0 in changelog. 0.1.0.0
2015-03-13 Jianzhong XuAdded eigen decomposition example.
2015-03-12 Jianzhong XuAdded LUD matrix inversion example.
2015-03-02 Jianzhong XuTest matmpy on ARM and DSP. (hard coded to test on... 0.0.2.0
2015-03-02 Jianzhong XuUpdated matmpy example.
2015-02-24 Jianzhong XuEnabled Launchpad build.
2015-02-13 Jianzhong XuRemoved export TI_OCL_INSTALL_DIR since it will be... 0.0.1.0
2015-02-13 Jianzhong XuCorrected a problem in copying examples.
2015-02-13 Jianzhong XuPrint out compiler commands.
2015-02-13 Jianzhong XuAdded TI_OCL_INSTALL_DIR to make.inc.
2015-02-13 Jianzhong XuMerge branch 'master' of gitorious.design.ti.com:linear...
2015-02-13 Jianzhong XuAdded linalg examples.
2015-02-11 JianzhongXuFixed Debian packaging bug.
2015-02-10 JianzhongXuFixed bug in Makefile.
2015-02-09 Jianzhong XuChanged version number to 0.0.1.0.
2015-02-09 JianzhongXuAdded Debian install and IPK generation.
2015-02-06 JianzhongXuInitial commit of LINALG build scripts.