1 /*
2 * This is a little header file which doxygen parses to generate the main
3 * documentation page
4 */
6 /**
7 * @mainpage DSPLIB API Reference
8 * This is the main landing page for the DSPLIB API Reference. You can navigate by
9 * functional category using the links provided below or directly to any module (kernel)
10 * or it's assocaited soure file using the tabs above. You can always return to this page
11 * via the "Main Page" tab above.
12 *
13 *
14 * @section introduction Introduction
15 * The TI C6000 DSPLIB is an optimized DSP Function Library for C programmers. It includes many
16 * C-callable, optimized, general-purpose signal-processing routines. These routines are typically
17 * used in computationally-intensive real-time applications where optimal execution speed is critical.
18 * By using these routines, you can achieve execution speeds considerably faster than equivalent code
19 * written in standard ANSI C language. In addition, by providing ready-to-use DSP functions, TI DSPLIB
20 * can significantly shorten your DSP application development time.
21 *
22 * The TI DSPLIB includes commonly used DSP routines. Source code is provided that allows you to
23 * modify functions to match your specific needs.
24 *
25 * The routines contained in the library are organized into the following seven different functional
26 * areas:
27 *
28 *
29 * @section features Features and Benefits
30 * - Natural C Source Code
31 * - Optimized C code with Intrinsics
32 * - C-callable routines, fully compatible with the TI C6x compiler
33 * - Fractional Q.15-format operands supported on some benchmarks
34 * - Benchmarks (cycle and code size)
35 * - Tested against C model
36 * - The provided precompiled library was compiled using Code Generation Tools Version 7.4.2
37 *
38 *
39 * @section modules Modules
40 *
41 * - @ref ADAPTIVEFILTER
42 * - @ref CORRELATION
43 * - @ref FFT
44 * - @ref FILTCONV
45 * - @ref MATH
46 * - @ref MATRIX
47 * - @ref MISC
48 *
49 */
51 /** @defgroup ADAPTIVEFILTER Adaptive filtering */
52 /** @defgroup CORRELATION Correlation */
53 /** @defgroup FFT Fast Fourier Transform */
54 /** @defgroup FILTCONV Filtering and convolution */
55 /** @defgroup MATH Math */
56 /** @defgroup MATRIX Matrix */
57 /** @defgroup MISC Miscellaneous */