Merge pull request #3 in PROC_LIBS/dsplib from CATREQ-2702 to master
[ep-processor-libraries/dsplib.git] / ti / dsplib / examples / fft_sp_ex / Readme.txt
1 This example demonstrates the usage of the  FFT kernel provided with the C6x DSPLIB. The example shows:
2 - Twiddle factor generation for the kernel
3 - Needed scaling to get correct output
4 - Demonstrates usage of FFT APIs
6 Steps:
7 1) Load the Project using CCS V4.
8 2) Re-build the project.
9 3) Run the generated outfile.
10 4) Plot the output samples.
11 5) Compare it with reference output (refOutput_sp.jpg).
13 Note: Please refer to CCS V4 Guide for loading, building and running projects.
14 Link: http://processors.wiki.ti.com/index.php/CCSv4_Getting_Started_Guide