Fixed documentation issues tracked by PRSDK-4872, PRSDK-4873, PRSDK-4875.
[ep-processor-libraries/dsplib.git] / ti / dsplib / src / DSP_fft16x16 / c66 / DSP_fft16x16.h
1 /* ======================================================================= */
2 /* DSP_fft16x16.h -- 16x16 Mixed Radix FFT                                 */
3 /*                   Intrinsic C Implementation                            */
4 /*                                                                         */
5 /* Rev 0.0.1                                                               */
6 /*                                                                         */
7 /* Copyright (C) 2011 Texas Instruments Incorporated - http://www.ti.com/  */ 
8 /*                                                                         */
9 /*                                                                         */
10 /*  Redistribution and use in source and binary forms, with or without     */
11 /*  modification, are permitted provided that the following conditions     */
12 /*  are met:                                                               */
13 /*                                                                         */
14 /*    Redistributions of source code must retain the above copyright       */
15 /*    notice, this list of conditions and the following disclaimer.        */
16 /*                                                                         */
17 /*    Redistributions in binary form must reproduce the above copyright    */
18 /*    notice, this list of conditions and the following disclaimer in the  */
19 /*    documentation and/or other materials provided with the               */
20 /*    distribution.                                                        */
21 /*                                                                         */
22 /*    Neither the name of Texas Instruments Incorporated nor the names of  */
23 /*    its contributors may be used to endorse or promote products derived  */
24 /*    from this software without specific prior written permission.        */
25 /*                                                                         */
26 /*  THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS    */
27 /*  "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT      */
28 /*  LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR  */
29 /*  A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT   */
30 /*  OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,  */
31 /*  SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT       */
32 /*  LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,  */
33 /*  DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY  */
34 /*  THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT    */
35 /*  (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE  */
36 /*  OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.   */
37 /*                                                                         */
38 /* ======================================================================= */
40 #ifndef DSP_FFT16X16_H_
41 #define DSP_FFT16X16_H_ 1
43 #ifndef __TI_COMPILER_VERSION__           // for non TI compiler
44 #include "assert.h"                       // intrinsics prototypes
45 #include "C6xSimulator.h"                 // intrinsics prototypes
46 #include "C6xSimulator_type_modifiers.h"  // define/undefine typing keywords
47 #endif
49 /** @ingroup FFT */
50 /* @{ */
52 /** @defgroup  DSP_fft16x16 */
53 /** @ingroup DSP_fft16x16 */
54 /* @{ */
56 /**
57  *      The following code performs a mixed radix FFT for "npoints" which 
58  *      is either a multiple of 4 or 2. It uses logN4 - 1 stages of radix4
59  *      transform and performs either a radix2 or radix4 transform on the 
60  *      last stage depending on "npoints". If "npoints" is a multiple of 4
61  *      then this last stage is also a radix4 transform, otherwise it is a
62  *      radix2 transform.                                                 
63  *
64  *          @param  ptr_w   =  input twiddle factors    
65  *          @param  npoints =  number of points         
66  *          @param  ptr_x   =  transformed data reversed
67  *          @param  ptr_y   =  linear transformed data  
68  *
69  * @par Algorithm:
70  * DSP_fft16x16_cn.c is the natural C equivalent of the optimized intrinsic C
71  * code without restrictions. Note that the intrinsic C code is optimized and
72  * restrictions may apply.  
73  * 
74  * @par Assumptions:
75  *     In-place computation is not allowed. <BR>                             
76  *     Size of FFT, nx, must be power of 2 and 16<=nx<=65536. <BR>                                 
77  *     The arrays for the complex input data x[], complex output data y[]
78  *        and twiddle factor w[] must be double word aligned. <BR>
79  *     The input and output data are complex, with the real/imaginary 
80  *        components stored in adjacent locations in the array.  The real
81  *        components are stored at even array indices, and the imaginary 
82  *        components are stored at odd array indices. <BR>                    
83  *     All data are in short precision or Q.15 format. Allowed maximum absolute 
84  *        value of input is 2^(16 - (log2(nx)-ceil[log4(nx)-1])). <BR>                    
85  *
86  * @par Implementation Notes:
87  * @b Endian Support: The code supports both big and little endian modes. <BR> 
88  * @b Interruptibility: The code is interruptible. <BR>
89  *
90  */
92 void DSP_fft16x16 (
93     const short * restrict ptr_w,
94     int npoints,
95     short * restrict ptr_x,
96     short * restrict ptr_y
97 );
99 #endif
101 /* ======================================================================== */
102 /*  End of file:  DSP_fft16x16.h                                            */
103 /* ------------------------------------------------------------------------ */
104 /*            Copyright (c) 2011 Texas Instruments, Incorporated.           */
105 /*                           All Rights Reserved.                           */
106 /* ======================================================================== */