Texas Instruments Test Results

DSPLIB 3.4.0.4 C64Px

 

Session Summary

Endianness Object Format Link
Little Endian
ELF Format View Results

 

Test Parameters
Precision: Fixed Point
Endianness: Little
Object File Format: ELF
Platform: CCS Simulator
Cores Used: 1
CCS Version: 5.4.0.00091
CGT Version: 8.3.3
KERNEL RESULT CYCLE FORMULA PROGRAM
MEMORY
EQUATION VARIABLES
DSP_add16 Passed 3/8*Nx + 31 N/A 96
DSP_add32 Passed 3/4*Nx + 30 N/A 96
DSP_autocor Passed 1/8*Nx*Nr + 40/8*Nr + 39 N/A 544
DSP_bexp Passed 1/2*Nx + 39 N/A 224
DSP_blk_eswap16 Passed 1/4*n_hwords + 30 N/A 160
DSP_blk_eswap32 Passed 1/2*n_words + 32 N/A 192
DSP_blk_eswap64 Passed 1*n_dbls + 32 N/A 224
DSP_blk_move Passed 1/4*Nx + 27 N/A 64
DSP_dotprod Passed 1/4*Nx + 41 N/A 96
DSP_dotp_sqr Passed 1/2*Nx + 41 N/A 128
DSP_fft16x16 Passed 521 (N=128) 1003 (N=256) N/A 928
DSP_fft16x16_r Passed 619 (N=128) 1137 (N=256) N/A 1056
DSP_fft16x16_imre Passed 527 (N=128) 1009 (N=256) N/A 960
DSP_fft16x32 Passed 869 (N=128) 1659 (N=256) N/A 1632
DSP_fft32x32 Passed 1015 (N=128) 1962 (N=256) N/A 1536
DSP_fft32x32s Passed 1071 (N=128) 2063 (N=256) N/A 1856
DSP_firlms2 Passed 1*NH + 46 N/A 160
DSP_fir_cplx Passed 8/8*Nr*Nh + 21/8*Nr + 8/8*Nh + 57 N/A 896
DSP_fir_cplx_hM4X4 Passed 8/8*Nr*Nh + 21/8*Nr + 8/8*Nh + 57 N/A 896
DSP_fir_gen Passed 3/16*Nr*Nh + 80/16*Nr + 51 N/A 448
DSP_fir_gen_hM17_rA8X8 Passed 1/4*Nr*Nh + 19/4*Nr + 59 N/A 800
DSP_fir_r4 Passed 1/4*Nr*Nh + 16/4*Nr + 39 N/A 320
DSP_fir_r8 Passed 1/4*Nr*Nh + 19/4*Nr + 43 N/A 544
DSP_fir_r8_hM16_rM8A8X8 Passed 1/4*Nr*Nh + 19/4*Nr + 43 N/A 544
DSP_fir_sym Passed 7/16*Nr*Nh + 84/16*Nr + 39 N/A 512
DSP_fltoq15 Passed 2*Nx + 32 N/A 160
DSP_ifft16x16 Passed 527 (N=128) 1009 (N=256) N/A 960
DSP_ifft16x16_imre Passed 521 (N=128) 1003 (N=256) N/A 928
DSP_ifft16x32 Passed 900 (N=128) 1716 (N=256) N/A 1376
DSP_ifft32x32 Passed 996 (N=128) 1851 (N=256) N/A 1696
DSP_iir_real16 Passed 4*Nx + 50 N/A 480
DSP_iir_lat Passed 5/4*Nr*Nh + 92/4*Nr + 36 N/A 352
DSP_iir_ss Passed 4/8*nCoefs + 39 N/A 224
DSP_mat_mul Passed 2/8*r1*c2*c1 + 22/8*r1*c2 + 38/8*c2 + 32 N/A 512
DSP_mat_mul_cplx Passed N/A N/A 640
DSP_mat_trans Passed 9/16*R*C + 38 N/A 384
DSP_maxidx Passed 3/16*Nx + 86 N/A 352
DSP_maxval Passed 1/8*Nx + 34 N/A 128
DSP_minerror Passed 698 N/A 1152
DSP_minval Passed 1/8*Nx + 37 N/A 128
DSP_mul32 Passed 3/4*Nx + 34 N/A 96
DSP_neg32 Passed 1/2*Nx + 28 N/A 96
DSP_q15tofl Passed 2*Nx + 36 N/A 192
DSP_recip16 Passed 9*Nx + 44 N/A 224
DSP_vecsum_sq Passed 1/4*Nx + 35 N/A 64
DSP_w_vec Passed 3/8*Nr + 44 N/A 160

Top