]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ep-processor-libraries/dsplib.git/blobdiff - ti/dsplib/docs/bundle/doxygen/release.h.xdt
Merge branch 'master' of ssh://bitbucket.itg.ti.com/proc_libs/dsplib into CATREQ...
[ep-processor-libraries/dsplib.git] / ti / dsplib / docs / bundle / doxygen / release.h.xdt
index a51781a268c3e28e9220648a2f7cabc595536d15..2d0555c0a7eb23a2e0bf998fc654fef084ed5f6d 100644 (file)
  *
  * <h2><a name="Whats_New">What's New</a></h2>
  *  
+ *   - DSPLIB test report including benchmarking is based on C6000 Compiler 8.3.2.
  *   - DSPLIB compilation and build is now part of Proc-SDK build process.
  *   - TIREX .json metadata is included in the package. It enables CCS v7 and newer to detect
  *     and install DSPLIB without going through pop-up installation window
  * <hr size="2" width="50%" align="left">
  *
  * <h2><a name="Bugs_Fixed">Fixed Bugs</a></h2>
- *  No bugs were fixed in this release.
+ * Version 3.4.0.4:
+ *  <ul>
+ *    <li> PRSDK-5635: fix kernels that failed when compiled with C6000 8.3.x compiler
+ *  </ul>
+ *
+ * Version 3.4.0.3:
+ *  <ul>
+ *    <li> PROC_LIBS-282: Incorrect indexing in the DSPF_sp_fircirc 
+ *    <li> PROC_LIBS-222: Example fft_sp_ex in dsplib_c66x_3_4_0_0 does not give correct results
+ *    <li> PRSDK-5250: Missing DSPF_sp_fftSPxSP_r2c result in DSPLIB test report
+ *  </ul>
  *
  *
  * <hr size="2" width="50%" align="left">