diff --git a/ti/dsplib/docs/bundle/doxygen/release.h.xdt b/ti/dsplib/docs/bundle/doxygen/release.h.xdt
index 3bf72eac1f88f71702797f0625b5cdf6d8d11e8a..2d0555c0a7eb23a2e0bf998fc654fef084ed5f6d 100644 (file)
*
* <h2><a name="Whats_New">What's New</a></h2>
*
+ * - DSPLIB test report including benchmarking is based on C6000 Compiler 8.3.2.
* - DSPLIB compilation and build is now part of Proc-SDK build process.
* - TIREX .json metadata is included in the package. It enables CCS v7 and newer to detect
* and install DSPLIB without going through pop-up installation window
* <hr size="2" width="50%" align="left">
*
* <h2><a name="Bugs_Fixed">Fixed Bugs</a></h2>
+ * Version 3.4.0.4:
+ * <ul>
+ * <li> PRSDK-5635: fix kernels that failed when compiled with C6000 8.3.x compiler
+ * </ul>
+ *
+ * Version 3.4.0.3:
* <ul>
* <li> PROC_LIBS-282: Incorrect indexing in the DSPF_sp_fircirc
* <li> PROC_LIBS-222: Example fft_sp_ex in dsplib_c66x_3_4_0_0 does not give correct results