Update DSPLIB benchmarking results based on C6000 8.3.2 compiler.
[ep-processor-libraries/dsplib.git] / ti / dsplib / docs / bundle / doxygen / release.h.xdt
index 3bf72eac1f88f71702797f0625b5cdf6d8d11e8a..2d0555c0a7eb23a2e0bf998fc654fef084ed5f6d 100644 (file)
  *
  * <h2><a name="Whats_New">What's New</a></h2>
  *  
+ *   - DSPLIB test report including benchmarking is based on C6000 Compiler 8.3.2.
  *   - DSPLIB compilation and build is now part of Proc-SDK build process.
  *   - TIREX .json metadata is included in the package. It enables CCS v7 and newer to detect
  *     and install DSPLIB without going through pop-up installation window
  * <hr size="2" width="50%" align="left">
  *
  * <h2><a name="Bugs_Fixed">Fixed Bugs</a></h2>
+ * Version 3.4.0.4:
+ *  <ul>
+ *    <li> PRSDK-5635: fix kernels that failed when compiled with C6000 8.3.x compiler
+ *  </ul>
+ *
+ * Version 3.4.0.3:
  *  <ul>
  *    <li> PROC_LIBS-282: Incorrect indexing in the DSPF_sp_fircirc 
  *    <li> PROC_LIBS-222: Example fft_sp_ex in dsplib_c66x_3_4_0_0 does not give correct results