diff --git a/ti/dsplib/docs/bundle/doxygen/release.h.xdt b/ti/dsplib/docs/bundle/doxygen/release.h.xdt
index ad676a6373793898fe53f105926d465f848596c2..2d0555c0a7eb23a2e0bf998fc654fef084ed5f6d 100644 (file)
* <li> <a href="#Compatibility">Upgrade and Compatibility Information</a> <br>
* <li> <a href="#Device_Support">Device Support</a> <br>
* <li> <a href="#Validation">Validation Information</a> <br>
+ * <li> <a href="#Rebuilding_DSPLIB">Rebuilding DSPLIB</a> <br>
* <li> <a href="#Known_Issues">Known Issues</a> <br>
* <li> <a href="#Support">Technical Support</a> <br>
* </ol>
*
* <h2><a name="Whats_New">What's New</a></h2>
*
- * This release makes DSPLIB compilation part of Processor SDK RTOS build.
- *
+ * - DSPLIB test report including benchmarking is based on C6000 Compiler 8.3.2.
+ * - DSPLIB compilation and build is now part of Proc-SDK build process.
+ * - TIREX .json metadata is included in the package. It enables CCS v7 and newer to detect
+ * and install DSPLIB without going through pop-up installation window
+ * and restarting CCS. The installation folder path is COM_TI_MAS_DSPLIB_<target>_INSTALL_DIR,
+ * where target is C64PX, C674X, or C66X.
*
* <hr size="2" width="50%" align="left">
*
* <h2><a name="Bugs_Fixed">Fixed Bugs</a></h2>
- * No bugs were fixed in this release.
+ * Version 3.4.0.4:
+ * <ul>
+ * <li> PRSDK-5635: fix kernels that failed when compiled with C6000 8.3.x compiler
+ * </ul>
+ *
+ * Version 3.4.0.3:
+ * <ul>
+ * <li> PROC_LIBS-282: Incorrect indexing in the DSPF_sp_fircirc
+ * <li> PROC_LIBS-222: Example fft_sp_ex in dsplib_c66x_3_4_0_0 does not give correct results
+ * <li> PRSDK-5250: Missing DSPF_sp_fftSPxSP_r2c result in DSPLIB test report
+ * </ul>
*
*
* <hr size="2" width="50%" align="left">
*
* <hr size="2" width="50%" align="left">
*
+ * <h2><a name="Rebuilding_DSPLIB">Rebuilding DSPLIB</a></h2>
+ * To rebuild DSPLIB, clone the git repo at https://git.ti.com/ep-processor-libraries/dsplib and follow
+ * build instructions in readme.txt in root folder.
+ * <hr size="2" width="50%" align="left">
+ *
* <h2><a name="Known_Issues">Known Issues</a></h2>
*
*