diff --git a/ti/dsplib/docs/bundle/doxygen/release.h.xdt b/ti/dsplib/docs/bundle/doxygen/release.h.xdt
index e056e68c874c47692d3585f0f64bb942005c3221..3bf72eac1f88f71702797f0625b5cdf6d8d11e8a 100644 (file)
*
* <h2><a name="Whats_New">What's New</a></h2>
*
- * This release makes DSPLIB compilation part of Processor SDK RTOS build.
- *
+ * - DSPLIB compilation and build is now part of Proc-SDK build process.
+ * - TIREX .json metadata is included in the package. It enables CCS v7 and newer to detect
+ * and install DSPLIB without going through pop-up installation window
+ * and restarting CCS. The installation folder path is COM_TI_MAS_DSPLIB_<target>_INSTALL_DIR,
+ * where target is C64PX, C674X, or C66X.
*
* <hr size="2" width="50%" align="left">
*
* <h2><a name="Bugs_Fixed">Fixed Bugs</a></h2>
- * No bugs were fixed in this release.
+ * <ul>
+ * <li> PROC_LIBS-282: Incorrect indexing in the DSPF_sp_fircirc
+ * <li> PROC_LIBS-222: Example fft_sp_ex in dsplib_c66x_3_4_0_0 does not give correct results
+ * <li> PRSDK-5250: Missing DSPF_sp_fftSPxSP_r2c result in DSPLIB test report
+ * </ul>
*
*
* <hr size="2" width="50%" align="left">