Renamed package information in tirex to be compatible with 3.4.0.0.
[ep-processor-libraries/dsplib.git] / ti / dsplib / docs / bundle / doxygen / release.h.xdt
index e056e68c874c47692d3585f0f64bb942005c3221..4e2744f690b4d8e8bb07b62e8703fff94fa8f521 100644 (file)
  *
  * <h2><a name="Whats_New">What's New</a></h2>
  *  
- * This release makes DSPLIB compilation part of Processor SDK RTOS build.
- *
+ *   - DSPLIB compilation and build is now part of Proc-SDK build process.
+ *   - TIREX metadata is included in the package. It enables CCS to detect
+ *     and install DSPLIB without going through pop-up installation window
+ *     and restarting CCS.
  *  
  * <hr size="2" width="50%" align="left">
  *