Updated release notes.
[ep-processor-libraries/dsplib.git] / ti / dsplib / docs / bundle / doxygen / release.h.xdt
index c9d3728597c84f19e9f8a3a79278a84d10a0fc43..9fa427dc04cbba3975869679f705b10ef8f6da9f 100644 (file)
   }
 
   /* Get tool versions */
-  var CGTVER = String(java.lang.System.getenv("CCSCGTVER"));
-  var CCSVER = String(java.lang.System.getenv("CCSVERSION"));
-      CCSVER = CCSVER.slice(CCSVER.lastIndexOf(".")-1);
-  var XDCVER = String(java.lang.System.getenv("XDC_INSTALL_DIR"));
-      XDCVER = XDCVER.slice(XDCVER.lastIndexOf("\\"));
-      XDCVER = XDCVER.slice(XDCVER.indexOf("_")+1);
-      XDCVER = XDCVER.replace(/\_/g,".");
-  var GMKDIR = "3.81";
+  var CGTVER = "8.2.2";
+  var CCSVER = "8.1";
+  var XDCVER = "3.50.05.12";
 %%}
 
 /* ======================================================================== *
  *    <tr>
  *      <td valign="top"><b>User's Manual</b></td>
  *      <td align="center"><a href="./docs/`userManualHtml`">[HTML]</a><br>
- *          <a href="./docs/`userManualChm`">[CHM]</a>
  *      </td>
  *    </tr>
  *    <tr>
  *  
  *  This release of DSPLIB depends on the following libraries:
  *  <ol>
- *    <li>  <a href="http://software-dl.ti.com/sdoemb/sdoemb_public_sw/mathlib/3_1_0_0/index_FDS.html">MATHLIB 3.1.0.0</a> 
+ *    <li>  MATHLIB 
  *  </ol>
  *
  *
  *
  * <h2><a name="Whats_New">What's New</a></h2>
  *  
- *  The following new kernels were added:
- *  <ol>
- *    <li> SP/DP Cholesky Complex Matrix Decomposition.
- *    <li> SP/DP LU Matrix Decomposition.
- *    <li> SP/DP LU Complex Matrix Decomposition.
- *    <li> SP/DP LUD Linear Solver.
- *    <li> SP/DP LUD Complex Linear Solver.
- *    <li> SP/DP LUD Matrix Inversion.
- *    <li> SP/DP LUD Complex Matrix Inversion.
- *    <li> SP/DP QR Matrix Decomposition.
- *    <li> SP/DP QR Complex Matrix Decomposition.
- *    <li> SP/DP SV Matrix Decomposition.
- *    <li> SP/DP SV Complex Matrix Decomposition.
- *  </ol>
+ * This release makes DSPLIB compilation part of Processor SDK RTOS build.
  *
  *  
  * <hr size="2" width="50%" align="left">
  *
  * <h2><a name="Bugs_Fixed">Fixed Bugs</a></h2>
- *  The following bugs were fixed:
- *  <ol>
- *    <li> Compilation error in building the FFT_Example_674_LE_COFF project.
- *    <li> Incorrect output from DSPF_sp_fir_cplx.
- *    <li> DSPLIB C66 regression tests failed for DSPF_sp_iirlat and DSP_ifft16x32.
- *    <li> DSPLIB C674 regression tests failed for DSPF_sp_fir_cplx and DSPF_sp_iirlat.
- *  </ol>
+ *  No bugs were fixed in this release.
  *
  *
  * <hr size="2" width="50%" align="left">
  *    <li> RTSC Packaging Standard version:  `this.pkgStdVer`
  *    <li> C6000 Code Generation Tools version:  `CGTVER`
  *    <li> Code Composer Studio version:  `CCSVER`
- *    <li> GNU make version:  `GMKDIR`
  *  </ul>
  *
+ * <b> Please note that the Test Report was still based on Code Generation Tools 7.4.2.
  *
  * <hr size="2" width="50%" align="left">
  *