diff --git a/ti/dsplib/docs/bundle/doxygen/release.h.xdt b/ti/dsplib/docs/bundle/doxygen/release.h.xdt
index 4e2744f690b4d8e8bb07b62e8703fff94fa8f521..a51781a268c3e28e9220648a2f7cabc595536d15 100644 (file)
* <h2><a name="Whats_New">What's New</a></h2>
*
* - DSPLIB compilation and build is now part of Proc-SDK build process.
- * - TIREX metadata is included in the package. It enables CCS to detect
+ * - TIREX .json metadata is included in the package. It enables CCS v7 and newer to detect
* and install DSPLIB without going through pop-up installation window
- * and restarting CCS.
+ * and restarting CCS. The installation folder path is COM_TI_MAS_DSPLIB_<target>_INSTALL_DIR,
+ * where target is C64PX, C674X, or C66X.
*
* <hr size="2" width="50%" align="left">
*