Merge pull request #3 in PROC_LIBS/dsplib from CATREQ-2702 to master master
authorJianzhong Xu <xuj@ti.com>
Wed, 31 Jul 2019 17:54:36 +0000 (12:54 -0500)
committerJianzhong Xu <xuj@ti.com>
Wed, 31 Jul 2019 17:54:36 +0000 (12:54 -0500)
* commit 'fac4d299682ad36b8495e28b7b56d2d3be87378c':
  Descoping c6x big-endian-targets
  CATREQ-2702: Descoping big-endian c6x targets

ti/dsplib/examples/package.bld.xdt
ti/dsplib/package.bld

index 0ab8b2c06c5d1838ff98133a4b584e1a98364dc8..cc7ebbd9f8e6d093f941f4b826e10d4fb9f37c66 100644 (file)
@@ -61,7 +61,7 @@
 ***********************************************************************************************/
 
   /* Set up the target architecture */
-  Package.targets = [C64P, C64P_elf, C66, C66_big_endian, C66_elf, C66_big_endian_elf, C674, C674_elf, VC98];
+  Package.targets = [C64P, C64P_elf, C66, C66_elf, C674, C674_elf, VC98];
 
   /* Parse XDC Arguments */
   Package.parseArgs(arguments);
index af8b9304f7f8b243952cf2cc01f2a0c8eaf2d366..57bfe38b177b10f7b427911de53fd1cdfadb832d 100644 (file)
@@ -263,7 +263,7 @@ Package.archiveFiles["CommonArchiveFiles"] = {
   /* Manually include header files as CCS is not available in Proc-SDK Linux build */
   Package.archiveFiles["headers"] = {
     base_directory: "./src/",
-    target: ["c64Ple","ce64Ple"],
+    target: ["c64Ple", "ce64Ple"],
     files: [
         "DSP_ifft16x16_imre/DSP_ifft16x16_imre.h",
        "DSP_ifft16x16_imre/c64P/DSP_ifft16x16_imre.h",
@@ -555,7 +555,7 @@ Package.archiveFiles["CommonArchiveFiles"] = {
 
   Package.archiveFiles["headers"] = {
     base_directory: "./src/",
-    target: ["c66le","c66be","ce66le","ce66be"],
+    target: ["c66le","ce66le"],
     files: [
        "DSPF_sp_minerr/c66/DSPF_sp_minerr_cn.h",
        "DSPF_sp_minerr/c66/DSPF_sp_minerr.h",
@@ -946,7 +946,7 @@ Package.archiveFiles["CommonArchiveFiles"] = {
     base_directory: "./docs",
     delivery_type: "bundle",
     files: ["DSPLIB_C66x_TestReport.html"],
-    target:["c66le","c66be","ce66le","ce66be"]
+    target:["c66le","ce66le" ]
   };    
   Package.archiveFiles["bundle-c674x"] = {
     base_directory: "./docs",
@@ -961,7 +961,7 @@ Package.archiveFiles["CommonArchiveFiles"] = {
 ***********************************************************************************************/
 
   /* Set up the targets array. Current implementation support c674x, c66x and c64x*/
-  Package.targets = [C64P, C64P_elf, C66, C66_big_endian, C66_elf, C66_big_endian_elf, C674, C674_elf, VC98];
+  Package.targets = [C64P, C64P_elf, C66, C66_elf, C674, C674_elf, VC98];
 
     /* Set up version number for the package */
   Package.pkgStdVer = "2.0";
@@ -1234,7 +1234,7 @@ Package.archiveFiles["CommonArchiveFiles"] = {
    {
       files: libc_c66,
       def_flags: " --mem_model:data=far",
-      target: ["ce66le","c66le","ce66be","c66be"]
+      target: ["ce66le","c66le" ]
    };
 
    /* C674x DSPLIB Intrinsic Library */
@@ -1261,7 +1261,7 @@ Package.archiveFiles["CommonArchiveFiles"] = {
    {
     files: libcn_c66,
     def_flags: " --mem_model:data=far",
-        target: ["ce66le","c66le","ce66be","c66be"]
+        target: ["ce66le","c66le" ]
    };
 
    /* C674x DSPLIB Natural C Library */