]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ep-processor-libraries/mathlib.git/blobdiff - ti/mathlib/docs/bundle/doxygen/release.h.xdt
Update release notes.
[ep-processor-libraries/mathlib.git] / ti / mathlib / docs / bundle / doxygen / release.h.xdt
index e15661ab971d7326843e5fc004ce127ee9ff831f..8d76854bb848358fa2fde87de76d8e9c51f7e4f9 100644 (file)
  * <h2><a name="Whats_New">What's New</a></h2>
  *
  *   - MATHLIB compilation and build is now part of Proc-SDK build process.
- *   - TIREX metadata is included in the package. It enables CCS to detect
+ *   - TIREX .json metadata is included in the package. It enables CCS v7 and newer to detect
  *     and install MATHLIB without going through pop-up installation window 
- *     and restarting CCS.  
+ *     and restarting CCS. The installation folder path is  
+ *     COM_TI_MAS_MATHLIB_<target>_INSTALL_DIR, where target is C674X or C66X.
  *
  * <hr size="2" width="50%" align="left">
  *