2 AC_PREREQ(2.63)
4 AC_INIT([abegen], [0.1])
5 AC_CONFIG_SRCDIR([src/abegen.c])
6 AC_CONFIG_MACRO_DIR([m4])
7 #AC_CONFIG_HEADERS([config.h])
8 AM_INIT_AUTOMAKE([gnits 0.1 no-define dist-bzip2])
11 AC_PROG_CC
12 AC_PROG_CC_C99
13 AC_PROG_GCC_TRADITIONAL
14 AC_USE_SYSTEM_EXTENSIONS
15 AM_PROG_CC_C_O
17 AC_CHECK_PROGS([M4], gm4 m4, no)
18 if test "x$M4" = xno ; then
19 AC_MSG_ERROR([m4 missing])
20 fi
22 CC_NOUNDEFINED
24 LT_PREREQ(2.2)
25 LT_INIT([dlopen])
26 AC_HEADER_STDC
28 AC_C_CONST
29 AC_C_BIGENDIAN
30 AC_TYPE_PID_T
31 AC_TYPE_SIZE_T
32 AC_TYPE_OFF_T
33 AC_TYPE_UID_T
35 # check for dlopen
36 AC_SEARCH_LIBS([dlopen], [dl])
38 AC_ARG_WITH(
39 [linux-dir],
40 AS_HELP_STRING([--with-linux-dir],[linux source code directory]),
41 [LINUX_DIR=$withval], [LINUX_DIR="~/source/linux.git"])
43 AC_SUBST(LINUX_DIR)
45 AC_CONFIG_FILES([
46 Makefile
47 src/Makefile
48 fw/Makefile
49 tasks/Makefile
50 include/Makefile
51 ])
53 AC_OUTPUT