2 AC_PREREQ(2.63)
4 AC_INIT([socfw], [0.1])
5 AC_CONFIG_SRCDIR([src/socfw.c])
6 AC_CONFIG_MACRO_DIR([m4])
7 #AC_CONFIG_HEADERS([config.h])
8 AM_INIT_AUTOMAKE([foreign 1.11 -Wall -Wno-portability])
10 AC_PROG_CC
11 AC_PROG_CC_C99
12 AC_PROG_GCC_TRADITIONAL
13 AC_USE_SYSTEM_EXTENSIONS
14 AM_PROG_CC_C_O
16 AC_CHECK_PROGS([M4], gm4 m4, no)
17 if test "x$M4" = xno ; then
18 AC_MSG_ERROR([m4 missing])
19 fi
21 CC_NOUNDEFINED
23 LT_PREREQ(2.2)
24 LT_INIT([dlopen])
26 AC_HEADER_STDC
28 AC_C_CONST
29 AC_C_BIGENDIAN
30 AC_TYPE_PID_T
31 AC_TYPE_SIZE_T
32 AC_TYPE_OFF_T
33 AC_TYPE_UID_T
35 # check for dlopen
36 AC_SEARCH_LIBS([dlopen], [dl])
38 AC_ARG_WITH(
39 [linux-dir],
40 AS_HELP_STRING([--with-linux-dir],[linux source code directory]),
41 [LINUX_DIR=$withval], [LINUX_DIR="~/source/linux.git"])
42 AC_SUBST(LINUX_DIR)
44 AC_ARG_ENABLE([omap4],
45 AS_HELP_STRING([--enable-omap4],[Enable optional OMAP4+ output support]))
47 AS_IF([test "x$enable_omap4" = "xyes"],
48 HAVE_OMAP=1,
49 HAVE_OMAP=0)
51 AC_SUBST(HAVE_OMAP)
52 AM_CONDITIONAL([HAVE_OMAP], [test "x$enable_omap4" = "xyes"])
54 AC_CONFIG_FILES([
55 Makefile
56 src/Makefile
57 plugins/Makefile
58 plugins/omap4plus/Makefile
59 plugins/omap4plus/coeffs/Makefile
60 plugins/omap4plus/dapm/Makefile
61 ])
63 AC_OUTPUT