skip config file when command line arguments are specified.
renamed with markdown extension
Windows Readme updates
split windows documentation into a separate file
docs: add info on autocreating config file after host reboot
documentation update for windows build
porting to windows
loop until finding the EVM
Check for the EVM in a loop with a sleep between each iteration. This
allows the user to start the program and then power cycle the EVM.
Check for the EVM in a loop with a sleep between each iteration. This
allows the user to start the program and then power cycle the EVM.
portability: use fgets instead of getline
Added pdf documentation
install.sh: fix udev rules file name
v1.0 release