glsdk/dra7xx-bootswitch.git
2018-03-22 Venkateswara... skip config file when command line arguments are specified. master
2017-10-12 Venkateswara... renamed with markdown extension
2017-07-28 Venkateswara... Windows Readme updates
2017-07-24 Venkateswara... split windows documentation into a separate file
2017-04-06 Venkateswara... docs: add info on autocreating config file after host...
2017-03-08 Venkateswara... documentation update for windows build
2017-03-08 Venkatporting to windows
2017-03-08 Venkatloop until finding the EVM
2017-03-08 Venkateswara... portability: use fgets instead of getline
2016-10-23 Venkateswara... Added pdf documentation
2016-10-23 Venkateswara... install.sh: fix udev rules file name
2016-10-20 Venkateswara... v1.0 release v1.0