summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 66c56ab)
raw | patch | inline | side by side (parent: 66c56ab)
author | Gaetan Nadon <memsize@videotron.ca> | |
Sat, 14 Nov 2009 23:26:46 +0000 (18:26 -0500) | ||
committer | Gaetan Nadon <memsize@videotron.ca> | |
Sun, 15 Nov 2009 18:22:54 +0000 (13:22 -0500) |
Using common defaults will reduce errors and maintenance.
Only the very small or inexistent custom section need periodic maintenance
when the structure of the component changes. Do not edit defaults.
Only the very small or inexistent custom section need periodic maintenance
when the structure of the component changes. Do not edit defaults.
.gitignore | patch | blob | history |
diff --git a/.gitignore b/.gitignore
index 12c40fc5e2c81fb811688d149936b3df96528894..507f5dde20067d45296de67f513bac0a57d6265e 100644 (file)
--- a/.gitignore
+++ b/.gitignore
-Makefile
-Makefile.in
+#
+# X.Org module default exclusion patterns
+# The next section if for module specific patterns
+#
+# Do not edit the following section
+# GNU Build System (Autotools)
aclocal.m4
-dri2proto.pc
-autom4te.cache
+autom4te.cache/
+autoscan.log
+ChangeLog
+compile
+config.guess
+config.h
+config.h.in
config.log
+config-ml.in
+config.py
config.status
+config.status.lineno
+config.sub
configure
+configure.scan
+depcomp
+.deps/
+INSTALL
install-sh
+.libs/
+libtool
+libtool.m4
+ltmain.sh
+lt~obsolete.m4
+ltoptions.m4
+ltsugar.m4
+ltversion.m4
+Makefile
+Makefile.in
+mdate-sh
missing
+mkinstalldirs
+*.pc
+py-compile
+stamp-h?
+symlink-tree
+texinfo.tex
+ylwrap
+
+# Do not edit the following section
+# Edit Compile Debug Document Distribute
*~
-dri2proto-*.tar.*
-ChangeLog
-tags
+*.[0-9]
+*.[0-9]x
+*.bak
+*.bin
+core
+*.dll
+*.exe
+*-ISO*.bdf
+*-JIS*.bdf
+*-KOI8*.bdf
+*.kld
+*.ko
+*.ko.cmd
+*.lai
+*.l[oa]
+*.[oa]
+*.obj
+*.patch
+*.so
+*.pcf.gz
+*.pdb
+*.tar.bz2
+*.tar.gz
+#
+# Add & Override patterns for dri2proto
+#
+# Edit the following section as needed
+# For example, !report.pc overrides *.pc. See 'man gitignore'
+#