2 var Build = xdc.useModule('xdc.bld.BuildEnvironment');
3 var commonBld = xdc.loadCapsule("../build/common.bld");
4 var commonOpts = "-g";
5 var hw_VAYU = 2;
6 var ES10 = 1;
8 for (x = 0; x < arguments.length; x++)
9 {
10 if (arguments[x].match(/^trace_level=/) )
11 {
12 // [1] operation is used on the return value of split(), which is an
13 // array.
14 var trace_level = arguments[x].split("=")[1];
15 }
17 }
19 /************************************
20 * Memory Map Information
21 ************************************/
22 /* Memory Map for ti.platforms.evmDRA7XX:dsp1
23 *
24 * --- External Memory ---
25 * Virtual Physical Size Comment
26 * ------------------------------------------------------------------------
27 * 9500_0000 ????_???? 20_0000 ( ~2 MB) EXT_CODE
28 * 9520_0000 ????_???? 20_0000 ( 2 MB) EXT_DATA
29 * 9540_0000 ????_???? 280_0000 ( 40 MB) EXT_HEAP
30 * 9F00_0000 9F00_0000 6_0000 ( 384 kB) TRACE_BUF
31 * 9F06_0000 9F06_0000 1_0000 ( 64 kB) EXC_DATA
32 * 9F07_0000 9F07_0000 6_0000 ( 384 kB) PM_DATA (Power mgmt)
33 */
34 var evmDRA7XX_ExtMemMapDsp1 = {
35 EXT_CODE: { name: "EXT_CODE", base: 0x95000000, len: 0x200000, space: "code", access: "RWX" },
36 EXT_DATA: { name: "EXT_DATA", base: 0x95200000, len: 0x00200000, space: "data", access: "RW" },
37 EXT_HEAP: { name: "EXT_HEAP", base: 0x95400000, len: 0x02800000, space: "data", access: "RW" },
38 TRACE_BUF: { name: "TRACE_BUF", base: 0x9F000000, len: 0x00060000, space: "data", access: "RW" },
39 EXC_DATA: { name: "EXC_DATA", base: 0x9F060000, len: 0x00010000, space: "data", access: "RW" },
40 PM_DATA: { name: "PM_DATA", base: 0x9F070000, len: 0x00060000, space: "data", access: "RWX" }
41 };
43 Build.platformTable["ti.platforms.evmDRA7XX:dsp1"] = {
44 externalMemoryMap: [
45 [ "EXT_CODE", evmDRA7XX_ExtMemMapDsp1.EXT_CODE ],
46 [ "EXT_DATA", evmDRA7XX_ExtMemMapDsp1.EXT_DATA ],
47 [ "EXT_HEAP", evmDRA7XX_ExtMemMapDsp1.EXT_HEAP ],
48 [ "TRACE_BUF", evmDRA7XX_ExtMemMapDsp1.TRACE_BUF ],
49 [ "EXC_DATA", evmDRA7XX_ExtMemMapDsp1.EXC_DATA ],
50 [ "PM_DATA", evmDRA7XX_ExtMemMapDsp1.PM_DATA ]
51 ],
52 codeMemory: "EXT_CODE",
53 dataMemory: "EXT_DATA",
54 stackMemory: "EXT_DATA",
55 };
58 var TargetBuild = commonBld.getTargetBuild(arguments);
59 commonOpts += " -DHOST_TYPE=HOST_UNKNOWN "
61 /************************************
62 * Setup for dsp target
63 ************************************/
64 var dsp_tgt = xdc.useModule('ti.targets.elf.C66');
65 dsp_tgt.rootDir = java.lang.System.getenv("C66XCGTOOLSPATH");
66 dsp_tgt.ccOpts.suffix += " --gcc -D___DSPBIOS___ -DDSP";
67 dsp_tgt.ccOpts.suffix += " -ms ";
68 //dsp_tgt.ccOpts.suffix += " -pden -pds=48 ";
69 //dsp_tgt.ccOpts.suffix += " -pdew "; //Convert warn to err; Supported in 4.9 version
70 dsp_tgt.ccOpts.suffix += commonOpts;
71 dsp_tgt.lnkOpts.suffix += " -x ";
72 dsp_tgt.lnkOpts.prefix += " --retain=.resource_table";
73 //dsp_tgt.lnkOpts.prefix += " --zero_init=off ";
74 //dsp_tgt.lnkOpts.prefix += " --cinit_compression=off";
76 dsp_tgt.platforms = [
77 "ti.platforms.evmDRA7XX:dsp1", //0
78 ];
80 /***************** Tracing ********************/
81 if(trace_level == 0) {
82 dsp_tgt.ccOpts.suffix += " -DDCE_DEBUG_LEVEL=0";
83 } else if(trace_level == 1) {
84 dsp_tgt.ccOpts.suffix += " -DDCE_DEBUG_ENABLE";
85 dsp_tgt.ccOpts.suffix += " -DDCE_DEBUG_LEVEL=1";
86 } else if(trace_level == 2) {
87 dsp_tgt.ccOpts.suffix += " -DDCE_DEBUG_ENABLE";
88 dsp_tgt.ccOpts.suffix += " -DDCE_DEBUG_LEVEL=2";
89 } else if(trace_level == 3) {
90 dsp_tgt.ccOpts.suffix += " -DDCE_DEBUG_ENABLE";
91 dsp_tgt.ccOpts.suffix += " -DDCE_DEBUG_LEVEL=3";
92 } else if(trace_level >= 4) {
93 dsp_tgt.ccOpts.suffix += " -DDCE_DEBUG_ENABLE";
94 dsp_tgt.ccOpts.suffix += " -DDCE_DEBUG_LEVEL=4";
95 }
96 /***************** Tracing ********************/
97 {
98 HwType = hw_VAYU;
99 HwVer = ES10;
100 var build_vayu = true;
101 print("Selected Vayu for ES10");
103 dsp_tgt.ccOpts.suffix += " -DBUILD_FOR_VAYU";
104 dsp_tgt.ccOpts.suffix += " -DVAYU_ES10";
105 dsp_tgt.platform = dsp_tgt.platforms[0];
107 }
109 Build.targets = [
110 dsp_tgt,
111 ];
113 var Pkg = xdc.module("xdc.bld.PackageContents");