get_rproc_info: Introduce new API to query remoteproc 1.00.00.08
authorKarthik Ramanan <a0393906@ti.com>
Mon, 20 Jun 2016 11:48:42 +0000 (17:18 +0530)
committerKarthik Ramanan <a0393906@ti.com>
Mon, 20 Jun 2016 11:48:42 +0000 (17:18 +0530)
commit3b9cea492f23d7dabb9ffa0e69631b858ba8e90a
treed3f178baf4f36794de1c3cd29211588bb4cda1b9
parent88705fd4584edd1289e4bb50658def936de90433
get_rproc_info: Introduce new API to query remoteproc

This is the initial implementation of an extensible API
that allows the user to query various remote core
parameters. Currently, there are three query parameters
that are supported:
 1. CPU Load
 2. Total configured heap size
 3. Available heap size

The intent of this API is to programmatically call the
API and feed it in various other tools that can be
developed on top of this (for example: soc performance
visualization etc.)

NOTE: This would require a corresponding change in the
libdce as well.

Signed-off-by: Karthik Ramanan <a0393906@ti.com>
src/ti/framework/dce/dce.c