]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/dual-decode.git/blobdiff - Doxyfile
Doxyfile and templates
[glsdk/dual-decode.git] / Doxyfile
index 61b11a7ebd082185e394a87456eea0c223e524c3..48f6b3fc5d9bf6f0ca10b7264e1e4e1e5382a2b2 100644 (file)
--- a/Doxyfile
+++ b/Doxyfile
@@ -512,7 +512,7 @@ FILE_VERSION_FILTER    =
 # file name after the option, if omitted DoxygenLayout.xml will be used as the name
 # of the layout file.
 
-LAYOUT_FILE            = 
+LAYOUT_FILE            = docs/templates/tdoxlayout.xml
 
 #---------------------------------------------------------------------------
 # configuration options related to warning and progress messages
@@ -785,13 +785,13 @@ HTML_FILE_EXTENSION    = .html
 # each generated HTML page. If it is left blank doxygen will generate a
 # standard header.
 
-HTML_HEADER            = 
+HTML_HEADER            = docs/templates/tiheader.htm
 
 # The HTML_FOOTER tag can be used to specify a personal HTML footer for
 # each generated HTML page. If it is left blank doxygen will generate a
 # standard footer.
 
-HTML_FOOTER            = 
+HTML_FOOTER            = docs/templates/tifooter.htm
 
 # The HTML_STYLESHEET tag can be used to specify a user-defined cascading
 # style sheet that is used by each HTML page. It can be used to
@@ -1337,7 +1337,7 @@ TAGFILES               =
 # When a file name is specified after GENERATE_TAGFILE, doxygen will create
 # a tag file that is based on the input files it reads.
 
-GENERATE_TAGFILE       = docs/dual_decode.tag
+GENERATE_TAGFILE       = 
 
 # If the ALLEXTERNALS tag is set to YES all external classes will be listed
 # in the class index. If set to NO only the inherited external classes