Seperated source changes from patch that had debian commits
[glsdk/dual-decode.git] / include /
1970-01-01 Karthik RamananSeperated source changes from patch that had debian...
2013-01-11 Mrinmayee HingolikarModified in accordance to coding guidelines for header...
2013-01-11 Mrinmayee HingolikarModified in acordance to coding guidelines.
2013-01-11 Mrinmayee HingolikarIn accordance to coding guidelines.
2013-01-10 Mrinmayee HingolikarDefine a TIMEOUT constant for get state function.
2013-01-08 Mrinmayee HingolikarImplemented forward and rewind.
2012-12-19 Mrinmayee HingolikarRemoved make warnings.
2012-11-28 Mrinmayee HingolikarModified Play media function to be independent of the...
2012-11-28 Mrinmayee HingolikarPlay Media function independent of the draw area.
2012-11-27 Mrinmayee HingolikarAddded sink memeber in window structure.
2012-11-27 Mrinmayee HingolikarSwitch Button Handling.
2012-11-20 Mrinmayee HingolikarFixed copyright, including header files and permissions...
2012-11-09 Mrinmayee HingolikarAdded prototype for DualDecode_seekMedia.
2012-11-09 Mrinmayee HingolikarAdded protoype for function realpath.
2012-11-08 Mrinmayee HingolikarMerge branch 'master' of gitorious.tif.ti.com:glsdk...
2012-11-07 Subhajit Paulpushing backup
2012-11-07 Mrinmayee HingolikarMerge branch 'master' of gitorious.tif.ti.com:glsdk...
2012-11-07 Subhajit Paulbasic single/dual decode functionality achieved
2012-11-06 Mrinmayee HingolikarMerge branch 'master' of gitorious.tif.ti.com:glsdk...
2012-11-06 Mrinmayee HingolikarAdded flags for gstreamer interfaces.
2012-11-06 Subhajit PaulGST-Controller.h modified
2012-11-06 Mrinmayee HingolikarRepository cleaned.
2012-11-06 Mrinmayee HingolikarHeader file for GUI.
2012-11-05 Mrinmayee HingolikarHeader file for GStreamer functions
2012-11-05 Mrinmayee HingolikarHeader file for GStreamer functions
2012-10-30 Mrinmayee HingolikarHeader defining constants used.
2012-10-30 Mrinmayee HingolikarAdded files gst-controller.h and gst-controller.c
2012-10-30 Mrinmayee HingolikarAdded files cli.c and cli.h.
2012-10-19 Subhajit PaulDisplay Window : UI data path
2012-10-18 Subhajit PaulGUI Design for Help Window
2012-10-11 Subhajit PaulCode Review : A few newlines here and there.
2012-10-10 Subhajit PaulGUI : Implemented comments for code review
2012-10-09 a0132170repository name modified
2012-10-04 Subhajit Pauldemo application ready for media playback.
2012-10-03 Subhajit Paulpipeline.h not required
2012-09-29 Subhajit PaulOGG library added
2012-09-29 Subhajit Paulogg file pipeline library added