]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/dual-decode.git/history - src
Modified in acordance to coding guidelines.
[glsdk/dual-decode.git] / src /
2013-01-11 Mrinmayee HingolikarModified in acordance to coding guidelines.
2013-01-10 Mrinmayee HingolikarHandle asynchronous get state return using timeout.
2013-01-08 Mrinmayee HingolikarImplemented forward and rewind.
2013-01-08 Mrinmayee HingolikarAction on help button.
2013-01-08 Mrinmayee HingolikarDisplay version of the application.
2013-01-08 Mrinmayee HingolikarClose application on incorrect sink.
2013-01-08 Mrinmayee HingolikarSwitch on no file.
2012-12-20 Mrinmayee HingolikarMinor changes.
2012-12-19 Mrinmayee HingolikarRemoved make warnings.
2012-11-28 Mrinmayee HingolikarModified Play media function to be independent of the...
2012-11-28 Mrinmayee HingolikarHandler for switch button.
2012-11-28 Mrinmayee HingolikarPlay Media function independent of the draw area.
2012-11-27 Mrinmayee HingolikarHandler for Switch Button.
2012-11-27 Mrinmayee HingolikarSwitch Button Handling.
2012-11-21 Mrinmayee HingolikarFixed make warnings.
2012-11-20 Mrinmayee HingolikarFixed make warnings.
2012-11-20 Mrinmayee HingolikarFixed copyright, including header files and permissions...
2012-11-20 Mrinmayee HingolikarRemoved typecast warnings.
2012-11-09 Mrinmayee HingolikarAdded callbacks for timer interval, open button, seek...
2012-11-09 Mrinmayee HingolikarAdded callbacks for timer interval, open button, seek...
2012-11-08 Mrinmayee HingolikarMerge branch 'master' of gitorious.tif.ti.com:glsdk...
2012-11-07 Subhajit Paulpushing backup
2012-11-07 Mrinmayee HingolikarMerge branch 'master' of gitorious.tif.ti.com:glsdk...
2012-11-07 Subhajit Paulbasic single/dual decode functionality achieved
2012-11-06 Mrinmayee HingolikarModified protoype for DualDecode_playMedia function.
2012-11-06 Mrinmayee HingolikarImplemented functions from gst-controller.h.
2012-11-06 Mrinmayee HingolikarMerge branch 'master' of gitorious.tif.ti.com:glsdk...
2012-11-06 Mrinmayee HingolikarAdded flags for gstreamer interfaces.
2012-11-06 Mrinmayee HingolikarRepository cleaned.
2012-10-30 Mrinmayee HingolikarAdded main.c for dual decode.
2012-10-30 Mrinmayee HingolikarAdded files gst-controller.h and gst-controller.c
2012-10-30 Mrinmayee HingolikarAdded files cli.c and cli.h.
2012-10-19 Subhajit PaulDisplay Window : UI data path
2012-10-18 Subhajit PaulGUI Design for Help Window
2012-10-17 Subhajit PaulUI Designed in GLADE
2012-10-16 Subhajit Paulinitial files
2012-10-11 Subhajit PaulCode Review : A few newlines here and there.
2012-10-10 Subhajit PaulGUI : Implemented comments for code review
2012-10-10 Subhajit Paulmedia-play.c : pipeline bus error messages handled...
2012-10-09 a0132170gui.c : exit_application does not kill NULL gtk loop
2012-10-09 a0132170repository name modified
2012-10-04 Subhajit Pauldemo application ready for media playback.
2012-10-03 Subhajit Paulplaybin used
2012-09-29 Subhajit PaulOGG library added
2012-09-29 Subhajit Paulogg file pipeline library added