1 /*
2 * Freescale i.MX28 common code
3 *
4 * Copyright (C) 2011 Marek Vasut <marek.vasut@gmail.com>
5 * on behalf of DENX Software Engineering GmbH
6 *
7 * Based on code from LTIB:
8 * Copyright (C) 2010 Freescale Semiconductor, Inc.
9 *
10 * See file CREDITS for list of people who contributed to this
11 * project.
12 *
13 * This program is free software; you can redistribute it and/or
14 * modify it under the terms of the GNU General Public License as
15 * published by the Free Software Foundation; either version 2 of
16 * the License, or (at your option) any later version.
17 *
18 * This program is distributed in the hope that it will be useful,
19 * but WITHOUT ANY WARRANTY; without even the implied warranty of
20 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
21 * GNU General Public License for more details.
22 *
23 * You should have received a copy of the GNU General Public License
24 * along with this program; if not, write to the Free Software
25 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
26 * MA 02111-1307 USA
27 */
29 #include <common.h>
30 #include <asm/errno.h>
31 #include <asm/io.h>
32 #include <asm/arch/clock.h>
33 #include <asm/arch/dma.h>
34 #include <asm/arch/gpio.h>
35 #include <asm/arch/iomux.h>
36 #include <asm/arch/imx-regs.h>
37 #include <asm/arch/sys_proto.h>
39 DECLARE_GLOBAL_DATA_PTR;
41 /* 1 second delay should be plenty of time for block reset. */
42 #define RESET_MAX_TIMEOUT 1000000
44 #define MXS_BLOCK_SFTRST (1 << 31)
45 #define MXS_BLOCK_CLKGATE (1 << 30)
47 /* Lowlevel init isn't used on i.MX28, so just have a dummy here */
48 inline void lowlevel_init(void) {}
50 void reset_cpu(ulong ignored) __attribute__((noreturn));
52 void reset_cpu(ulong ignored)
53 {
54 struct mxs_rtc_regs *rtc_regs =
55 (struct mxs_rtc_regs *)MXS_RTC_BASE;
56 struct mxs_lcdif_regs *lcdif_regs =
57 (struct mxs_lcdif_regs *)MXS_LCDIF_BASE;
59 /*
60 * Shut down the LCD controller as it interferes with BootROM boot mode
61 * pads sampling.
62 */
63 writel(LCDIF_CTRL_RUN, &lcdif_regs->hw_lcdif_ctrl_clr);
65 /* Wait 1 uS before doing the actual watchdog reset */
66 writel(1, &rtc_regs->hw_rtc_watchdog);
67 writel(RTC_CTRL_WATCHDOGEN, &rtc_regs->hw_rtc_ctrl_set);
69 /* Endless loop, reset will exit from here */
70 for (;;)
71 ;
72 }
74 void enable_caches(void)
75 {
76 #ifndef CONFIG_SYS_ICACHE_OFF
77 icache_enable();
78 #endif
79 #ifndef CONFIG_SYS_DCACHE_OFF
80 dcache_enable();
81 #endif
82 }
84 int mxs_wait_mask_set(struct mxs_register_32 *reg, uint32_t mask, unsigned
85 int timeout)
86 {
87 while (--timeout) {
88 if ((readl(®->reg) & mask) == mask)
89 break;
90 udelay(1);
91 }
93 return !timeout;
94 }
96 int mxs_wait_mask_clr(struct mxs_register_32 *reg, uint32_t mask, unsigned
97 int timeout)
98 {
99 while (--timeout) {
100 if ((readl(®->reg) & mask) == 0)
101 break;
102 udelay(1);
103 }
105 return !timeout;
106 }
108 int mxs_reset_block(struct mxs_register_32 *reg)
109 {
110 /* Clear SFTRST */
111 writel(MXS_BLOCK_SFTRST, ®->reg_clr);
113 if (mxs_wait_mask_clr(reg, MXS_BLOCK_SFTRST, RESET_MAX_TIMEOUT))
114 return 1;
116 /* Clear CLKGATE */
117 writel(MXS_BLOCK_CLKGATE, ®->reg_clr);
119 /* Set SFTRST */
120 writel(MXS_BLOCK_SFTRST, ®->reg_set);
122 /* Wait for CLKGATE being set */
123 if (mxs_wait_mask_set(reg, MXS_BLOCK_CLKGATE, RESET_MAX_TIMEOUT))
124 return 1;
126 /* Clear SFTRST */
127 writel(MXS_BLOCK_SFTRST, ®->reg_clr);
129 if (mxs_wait_mask_clr(reg, MXS_BLOCK_SFTRST, RESET_MAX_TIMEOUT))
130 return 1;
132 /* Clear CLKGATE */
133 writel(MXS_BLOCK_CLKGATE, ®->reg_clr);
135 if (mxs_wait_mask_clr(reg, MXS_BLOCK_CLKGATE, RESET_MAX_TIMEOUT))
136 return 1;
138 return 0;
139 }
141 void mx28_fixup_vt(uint32_t start_addr)
142 {
143 uint32_t *vt = (uint32_t *)0x20;
144 int i;
146 for (i = 0; i < 8; i++)
147 vt[i] = start_addr + (4 * i);
148 }
150 #ifdef CONFIG_ARCH_MISC_INIT
151 int arch_misc_init(void)
152 {
153 mx28_fixup_vt(gd->relocaddr);
154 return 0;
155 }
156 #endif
158 int arch_cpu_init(void)
159 {
160 struct mxs_clkctrl_regs *clkctrl_regs =
161 (struct mxs_clkctrl_regs *)MXS_CLKCTRL_BASE;
162 extern uint32_t _start;
164 mx28_fixup_vt((uint32_t)&_start);
166 /*
167 * Enable NAND clock
168 */
169 /* Clear bypass bit */
170 writel(CLKCTRL_CLKSEQ_BYPASS_GPMI,
171 &clkctrl_regs->hw_clkctrl_clkseq_set);
173 /* Set GPMI clock to ref_gpmi / 12 */
174 clrsetbits_le32(&clkctrl_regs->hw_clkctrl_gpmi,
175 CLKCTRL_GPMI_CLKGATE | CLKCTRL_GPMI_DIV_MASK, 1);
177 udelay(1000);
179 /*
180 * Configure GPIO unit
181 */
182 mxs_gpio_init();
184 #ifdef CONFIG_APBH_DMA
185 /* Start APBH DMA */
186 mxs_dma_init();
187 #endif
189 return 0;
190 }
192 #if defined(CONFIG_DISPLAY_CPUINFO)
193 static const char *get_cpu_type(void)
194 {
195 struct mxs_digctl_regs *digctl_regs =
196 (struct mxs_digctl_regs *)MXS_DIGCTL_BASE;
198 switch (readl(&digctl_regs->hw_digctl_chipid) & HW_DIGCTL_CHIPID_MASK) {
199 case HW_DIGCTL_CHIPID_MX28:
200 return "28";
201 default:
202 return "??";
203 }
204 }
206 static const char *get_cpu_rev(void)
207 {
208 struct mxs_digctl_regs *digctl_regs =
209 (struct mxs_digctl_regs *)MXS_DIGCTL_BASE;
210 uint8_t rev = readl(&digctl_regs->hw_digctl_chipid) & 0x000000FF;
212 switch (readl(&digctl_regs->hw_digctl_chipid) & HW_DIGCTL_CHIPID_MASK) {
213 case HW_DIGCTL_CHIPID_MX28:
214 switch (rev) {
215 case 0x1:
216 return "1.2";
217 default:
218 return "??";
219 }
220 default:
221 return "??";
222 }
223 }
225 int print_cpuinfo(void)
226 {
227 struct mxs_spl_data *data = (struct mxs_spl_data *)
228 ((CONFIG_SYS_TEXT_BASE - sizeof(struct mxs_spl_data)) & ~0xf);
230 printf("CPU: Freescale i.MX%s rev%s at %d MHz\n",
231 get_cpu_type(),
232 get_cpu_rev(),
233 mxc_get_clock(MXC_ARM_CLK) / 1000000);
234 printf("BOOT: %s\n", mxs_boot_modes[data->boot_mode_idx].mode);
235 return 0;
236 }
237 #endif
239 int do_mx28_showclocks(cmd_tbl_t *cmdtp, int flag, int argc, char *const argv[])
240 {
241 printf("CPU: %3d MHz\n", mxc_get_clock(MXC_ARM_CLK) / 1000000);
242 printf("BUS: %3d MHz\n", mxc_get_clock(MXC_AHB_CLK) / 1000000);
243 printf("EMI: %3d MHz\n", mxc_get_clock(MXC_EMI_CLK));
244 printf("GPMI: %3d MHz\n", mxc_get_clock(MXC_GPMI_CLK) / 1000000);
245 return 0;
246 }
248 /*
249 * Initializes on-chip ethernet controllers.
250 */
251 #if defined(CONFIG_MX28) && defined(CONFIG_CMD_NET)
252 int cpu_eth_init(bd_t *bis)
253 {
254 struct mxs_clkctrl_regs *clkctrl_regs =
255 (struct mxs_clkctrl_regs *)MXS_CLKCTRL_BASE;
257 /* Turn on ENET clocks */
258 clrbits_le32(&clkctrl_regs->hw_clkctrl_enet,
259 CLKCTRL_ENET_SLEEP | CLKCTRL_ENET_DISABLE);
261 /* Set up ENET PLL for 50 MHz */
262 /* Power on ENET PLL */
263 writel(CLKCTRL_PLL2CTRL0_POWER,
264 &clkctrl_regs->hw_clkctrl_pll2ctrl0_set);
266 udelay(10);
268 /* Gate on ENET PLL */
269 writel(CLKCTRL_PLL2CTRL0_CLKGATE,
270 &clkctrl_regs->hw_clkctrl_pll2ctrl0_clr);
272 /* Enable pad output */
273 setbits_le32(&clkctrl_regs->hw_clkctrl_enet, CLKCTRL_ENET_CLK_OUT_EN);
275 return 0;
276 }
277 #endif
279 static void __mx28_adjust_mac(int dev_id, unsigned char *mac)
280 {
281 mac[0] = 0x00;
282 mac[1] = 0x04; /* Use FSL vendor MAC address by default */
284 if (dev_id == 1) /* Let MAC1 be MAC0 + 1 by default */
285 mac[5] += 1;
286 }
288 void mx28_adjust_mac(int dev_id, unsigned char *mac)
289 __attribute__((weak, alias("__mx28_adjust_mac")));
291 #ifdef CONFIG_MX28_FEC_MAC_IN_OCOTP
293 #define MXS_OCOTP_MAX_TIMEOUT 1000000
294 void imx_get_mac_from_fuse(int dev_id, unsigned char *mac)
295 {
296 struct mxs_ocotp_regs *ocotp_regs =
297 (struct mxs_ocotp_regs *)MXS_OCOTP_BASE;
298 uint32_t data;
300 memset(mac, 0, 6);
302 writel(OCOTP_CTRL_RD_BANK_OPEN, &ocotp_regs->hw_ocotp_ctrl_set);
304 if (mxs_wait_mask_clr(&ocotp_regs->hw_ocotp_ctrl_reg, OCOTP_CTRL_BUSY,
305 MXS_OCOTP_MAX_TIMEOUT)) {
306 printf("MXS FEC: Can't get MAC from OCOTP\n");
307 return;
308 }
310 data = readl(&ocotp_regs->hw_ocotp_cust0);
312 mac[2] = (data >> 24) & 0xff;
313 mac[3] = (data >> 16) & 0xff;
314 mac[4] = (data >> 8) & 0xff;
315 mac[5] = data & 0xff;
316 mx28_adjust_mac(dev_id, mac);
317 }
318 #else
319 void imx_get_mac_from_fuse(int dev_id, unsigned char *mac)
320 {
321 memset(mac, 0, 6);
322 }
323 #endif
325 int mxs_dram_init(void)
326 {
327 struct mxs_spl_data *data = (struct mxs_spl_data *)
328 ((CONFIG_SYS_TEXT_BASE - sizeof(struct mxs_spl_data)) & ~0xf);
330 if (data->mem_dram_size == 0) {
331 printf("MXS:\n"
332 "Error, the RAM size passed up from SPL is 0!\n");
333 hang();
334 }
336 gd->ram_size = data->mem_dram_size;
337 return 0;
338 }
340 U_BOOT_CMD(
341 clocks, CONFIG_SYS_MAXARGS, 1, do_mx28_showclocks,
342 "display clocks",
343 ""
344 );