1 /*
2 * (C) Copyright 2010
3 * Texas Instruments, <www.ti.com>
4 * Aneesh V <aneesh@ti.com>
5 *
6 * See file CREDITS for list of people who contributed to this
7 * project.
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License as
11 * published by the Free Software Foundation; either version 2 of
12 * the License, or (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 *
19 * You should have received a copy of the GNU General Public License
20 * along with this program; if not, write to the Free Software
21 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
22 * MA 02111-1307 USA
23 */
24 #include <linux/types.h>
25 #include <common.h>
26 #include <asm/armv7.h>
27 #include <asm/utils.h>
29 #define ARMV7_DCACHE_INVAL_ALL 1
30 #define ARMV7_DCACHE_CLEAN_INVAL_ALL 2
31 #define ARMV7_DCACHE_INVAL_RANGE 3
32 #define ARMV7_DCACHE_CLEAN_INVAL_RANGE 4
34 #ifndef CONFIG_SYS_DCACHE_OFF
35 /*
36 * Write the level and type you want to Cache Size Selection Register(CSSELR)
37 * to get size details from Current Cache Size ID Register(CCSIDR)
38 */
39 static void set_csselr(u32 level, u32 type)
40 { u32 csselr = level << 1 | type;
42 /* Write to Cache Size Selection Register(CSSELR) */
43 asm volatile ("mcr p15, 2, %0, c0, c0, 0" : : "r" (csselr));
44 }
46 static u32 get_ccsidr(void)
47 {
48 u32 ccsidr;
50 /* Read current CP15 Cache Size ID Register */
51 asm volatile ("mrc p15, 1, %0, c0, c0, 0" : "=r" (ccsidr));
52 return ccsidr;
53 }
55 static u32 get_clidr(void)
56 {
57 u32 clidr;
59 /* Read current CP15 Cache Level ID Register */
60 asm volatile ("mrc p15,1,%0,c0,c0,1" : "=r" (clidr));
61 return clidr;
62 }
64 static void v7_inval_dcache_level_setway(u32 level, u32 num_sets,
65 u32 num_ways, u32 way_shift,
66 u32 log2_line_len)
67 {
68 int way, set, setway;
70 /*
71 * For optimal assembly code:
72 * a. count down
73 * b. have bigger loop inside
74 */
75 for (way = num_ways - 1; way >= 0 ; way--) {
76 for (set = num_sets - 1; set >= 0; set--) {
77 setway = (level << 1) | (set << log2_line_len) |
78 (way << way_shift);
79 /* Invalidate data/unified cache line by set/way */
80 asm volatile (" mcr p15, 0, %0, c7, c6, 2"
81 : : "r" (setway));
82 }
83 }
84 /* DSB to make sure the operation is complete */
85 CP15DSB;
86 }
88 static void v7_clean_inval_dcache_level_setway(u32 level, u32 num_sets,
89 u32 num_ways, u32 way_shift,
90 u32 log2_line_len)
91 {
92 int way, set, setway;
94 /*
95 * For optimal assembly code:
96 * a. count down
97 * b. have bigger loop inside
98 */
99 for (way = num_ways - 1; way >= 0 ; way--) {
100 for (set = num_sets - 1; set >= 0; set--) {
101 setway = (level << 1) | (set << log2_line_len) |
102 (way << way_shift);
103 /*
104 * Clean & Invalidate data/unified
105 * cache line by set/way
106 */
107 asm volatile (" mcr p15, 0, %0, c7, c14, 2"
108 : : "r" (setway));
109 }
110 }
111 /* DSB to make sure the operation is complete */
112 CP15DSB;
113 }
115 static void v7_maint_dcache_level_setway(u32 level, u32 operation)
116 {
117 u32 ccsidr;
118 u32 num_sets, num_ways, log2_line_len, log2_num_ways;
119 u32 way_shift;
121 set_csselr(level, ARMV7_CSSELR_IND_DATA_UNIFIED);
123 ccsidr = get_ccsidr();
125 log2_line_len = ((ccsidr & CCSIDR_LINE_SIZE_MASK) >>
126 CCSIDR_LINE_SIZE_OFFSET) + 2;
127 /* Converting from words to bytes */
128 log2_line_len += 2;
130 num_ways = ((ccsidr & CCSIDR_ASSOCIATIVITY_MASK) >>
131 CCSIDR_ASSOCIATIVITY_OFFSET) + 1;
132 num_sets = ((ccsidr & CCSIDR_NUM_SETS_MASK) >>
133 CCSIDR_NUM_SETS_OFFSET) + 1;
134 /*
135 * According to ARMv7 ARM number of sets and number of ways need
136 * not be a power of 2
137 */
138 log2_num_ways = log_2_n_round_up(num_ways);
140 way_shift = (32 - log2_num_ways);
141 if (operation == ARMV7_DCACHE_INVAL_ALL) {
142 v7_inval_dcache_level_setway(level, num_sets, num_ways,
143 way_shift, log2_line_len);
144 } else if (operation == ARMV7_DCACHE_CLEAN_INVAL_ALL) {
145 v7_clean_inval_dcache_level_setway(level, num_sets, num_ways,
146 way_shift, log2_line_len);
147 }
148 }
150 static void v7_maint_dcache_all(u32 operation)
151 {
152 u32 level, cache_type, level_start_bit = 0;
154 u32 clidr = get_clidr();
156 for (level = 0; level < 7; level++) {
157 cache_type = (clidr >> level_start_bit) & 0x7;
158 if ((cache_type == ARMV7_CLIDR_CTYPE_DATA_ONLY) ||
159 (cache_type == ARMV7_CLIDR_CTYPE_INSTRUCTION_DATA) ||
160 (cache_type == ARMV7_CLIDR_CTYPE_UNIFIED))
161 v7_maint_dcache_level_setway(level, operation);
162 level_start_bit += 3;
163 }
164 }
166 static void v7_dcache_clean_inval_range(u32 start,
167 u32 stop, u32 line_len)
168 {
169 u32 mva;
171 /* Align start to cache line boundary */
172 start &= ~(line_len - 1);
173 for (mva = start; mva < stop; mva = mva + line_len) {
174 /* DCCIMVAC - Clean & Invalidate data cache by MVA to PoC */
175 asm volatile ("mcr p15, 0, %0, c7, c14, 1" : : "r" (mva));
176 }
177 }
179 static void v7_dcache_inval_range(u32 start, u32 stop, u32 line_len)
180 {
181 u32 mva;
183 /*
184 * If start address is not aligned to cache-line do not
185 * invalidate the first cache-line
186 */
187 if (start & (line_len - 1)) {
188 printf("ERROR: %s - start address is not aligned - 0x%08x\n",
189 __func__, start);
190 /* move to next cache line */
191 start = (start + line_len - 1) & ~(line_len - 1);
192 }
194 /*
195 * If stop address is not aligned to cache-line do not
196 * invalidate the last cache-line
197 */
198 if (stop & (line_len - 1)) {
199 printf("ERROR: %s - stop address is not aligned - 0x%08x\n",
200 __func__, stop);
201 /* align to the beginning of this cache line */
202 stop &= ~(line_len - 1);
203 }
205 for (mva = start; mva < stop; mva = mva + line_len) {
206 /* DCIMVAC - Invalidate data cache by MVA to PoC */
207 asm volatile ("mcr p15, 0, %0, c7, c6, 1" : : "r" (mva));
208 }
209 }
211 static void v7_dcache_maint_range(u32 start, u32 stop, u32 range_op)
212 {
213 u32 line_len, ccsidr;
215 ccsidr = get_ccsidr();
216 line_len = ((ccsidr & CCSIDR_LINE_SIZE_MASK) >>
217 CCSIDR_LINE_SIZE_OFFSET) + 2;
218 /* Converting from words to bytes */
219 line_len += 2;
220 /* converting from log2(linelen) to linelen */
221 line_len = 1 << line_len;
223 switch (range_op) {
224 case ARMV7_DCACHE_CLEAN_INVAL_RANGE:
225 v7_dcache_clean_inval_range(start, stop, line_len);
226 break;
227 case ARMV7_DCACHE_INVAL_RANGE:
228 v7_dcache_inval_range(start, stop, line_len);
229 break;
230 }
232 /* DSB to make sure the operation is complete */
233 CP15DSB;
234 }
236 /* Invalidate TLB */
237 static void v7_inval_tlb(void)
238 {
239 /* Invalidate entire unified TLB */
240 asm volatile ("mcr p15, 0, %0, c8, c7, 0" : : "r" (0));
241 /* Invalidate entire data TLB */
242 asm volatile ("mcr p15, 0, %0, c8, c6, 0" : : "r" (0));
243 /* Invalidate entire instruction TLB */
244 asm volatile ("mcr p15, 0, %0, c8, c5, 0" : : "r" (0));
245 /* Full system DSB - make sure that the invalidation is complete */
246 CP15DSB;
247 /* Full system ISB - make sure the instruction stream sees it */
248 CP15ISB;
249 }
251 void invalidate_dcache_all(void)
252 {
253 v7_maint_dcache_all(ARMV7_DCACHE_INVAL_ALL);
255 v7_outer_cache_inval_all();
256 }
258 /*
259 * Performs a clean & invalidation of the entire data cache
260 * at all levels
261 */
262 void flush_dcache_all(void)
263 {
264 v7_maint_dcache_all(ARMV7_DCACHE_CLEAN_INVAL_ALL);
266 v7_outer_cache_flush_all();
267 }
269 /*
270 * Invalidates range in all levels of D-cache/unified cache used:
271 * Affects the range [start, stop - 1]
272 */
273 void invalidate_dcache_range(unsigned long start, unsigned long stop)
274 {
276 v7_dcache_maint_range(start, stop, ARMV7_DCACHE_INVAL_RANGE);
278 v7_outer_cache_inval_range(start, stop);
279 }
281 /*
282 * Flush range(clean & invalidate) from all levels of D-cache/unified
283 * cache used:
284 * Affects the range [start, stop - 1]
285 */
286 void flush_dcache_range(unsigned long start, unsigned long stop)
287 {
288 v7_dcache_maint_range(start, stop, ARMV7_DCACHE_CLEAN_INVAL_RANGE);
290 v7_outer_cache_flush_range(start, stop);
291 }
293 void arm_init_before_mmu(void)
294 {
295 v7_outer_cache_enable();
296 invalidate_dcache_all();
297 v7_inval_tlb();
298 }
300 /*
301 * Flush range from all levels of d-cache/unified-cache used:
302 * Affects the range [start, start + size - 1]
303 */
304 void flush_cache(unsigned long start, unsigned long size)
305 {
306 flush_dcache_range(start, start + size);
307 }
308 #else /* #ifndef CONFIG_SYS_DCACHE_OFF */
309 void invalidate_dcache_all(void)
310 {
311 }
313 void flush_dcache_all(void)
314 {
315 }
317 void invalidate_dcache_range(unsigned long start, unsigned long stop)
318 {
319 }
321 void flush_dcache_range(unsigned long start, unsigned long stop)
322 {
323 }
325 void arm_init_before_mmu(void)
326 {
327 }
329 void flush_cache(unsigned long start, unsigned long size)
330 {
331 }
332 #endif /* #ifndef CONFIG_SYS_DCACHE_OFF */
334 #ifndef CONFIG_SYS_ICACHE_OFF
335 /* Invalidate entire I-cache and branch predictor array */
336 void invalidate_icache_all(void)
337 {
338 /*
339 * Invalidate all instruction caches to PoU.
340 * Also flushes branch target cache.
341 */
342 asm volatile ("mcr p15, 0, %0, c7, c5, 0" : : "r" (0));
344 /* Invalidate entire branch predictor array */
345 asm volatile ("mcr p15, 0, %0, c7, c5, 6" : : "r" (0));
347 /* Full system DSB - make sure that the invalidation is complete */
348 CP15DSB;
350 /* ISB - make sure the instruction stream sees it */
351 CP15ISB;
352 }
353 #else
354 void invalidate_icache_all(void)
355 {
356 }
357 #endif
359 /*
360 * Stub implementations for outer cache operations
361 */
362 void __v7_outer_cache_enable(void)
363 {
364 }
365 void v7_outer_cache_enable(void)
366 __attribute__((weak, alias("__v7_outer_cache_enable")));
368 void __v7_outer_cache_disable(void)
369 {
370 }
371 void v7_outer_cache_disable(void)
372 __attribute__((weak, alias("__v7_outer_cache_disable")));
374 void __v7_outer_cache_flush_all(void)
375 {
376 }
377 void v7_outer_cache_flush_all(void)
378 __attribute__((weak, alias("__v7_outer_cache_flush_all")));
380 void __v7_outer_cache_inval_all(void)
381 {
382 }
383 void v7_outer_cache_inval_all(void)
384 __attribute__((weak, alias("__v7_outer_cache_inval_all")));
386 void __v7_outer_cache_flush_range(u32 start, u32 end)
387 {
388 }
389 void v7_outer_cache_flush_range(u32 start, u32 end)
390 __attribute__((weak, alias("__v7_outer_cache_flush_range")));
392 void __v7_outer_cache_inval_range(u32 start, u32 end)
393 {
394 }
395 void v7_outer_cache_inval_range(u32 start, u32 end)
396 __attribute__((weak, alias("__v7_outer_cache_inval_range")));