1 /*
2 * Copyright (c) 2012 Samsung Electronics.
3 * Abhilash Kesavan <a.kesavan@samsung.com>
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 #include <common.h>
25 #include <asm/arch/gpio.h>
26 #include <asm/arch/pinmux.h>
27 #include <asm/arch/sromc.h>
29 static void exynos5_uart_config(int peripheral)
30 {
31 struct exynos5_gpio_part1 *gpio1 =
32 (struct exynos5_gpio_part1 *) samsung_get_base_gpio_part1();
33 struct s5p_gpio_bank *bank;
34 int i, start, count;
36 switch (peripheral) {
37 case PERIPH_ID_UART0:
38 bank = &gpio1->a0;
39 start = 0;
40 count = 4;
41 break;
42 case PERIPH_ID_UART1:
43 bank = &gpio1->d0;
44 start = 0;
45 count = 4;
46 break;
47 case PERIPH_ID_UART2:
48 bank = &gpio1->a1;
49 start = 0;
50 count = 4;
51 break;
52 case PERIPH_ID_UART3:
53 bank = &gpio1->a1;
54 start = 4;
55 count = 2;
56 break;
57 }
58 for (i = start; i < start + count; i++) {
59 s5p_gpio_set_pull(bank, i, GPIO_PULL_NONE);
60 s5p_gpio_cfg_pin(bank, i, GPIO_FUNC(0x2));
61 }
62 }
64 static int exynos5_mmc_config(int peripheral, int flags)
65 {
66 struct exynos5_gpio_part1 *gpio1 =
67 (struct exynos5_gpio_part1 *) samsung_get_base_gpio_part1();
68 struct s5p_gpio_bank *bank, *bank_ext;
69 int i, start = 0, gpio_func = 0;
71 switch (peripheral) {
72 case PERIPH_ID_SDMMC0:
73 bank = &gpio1->c0;
74 bank_ext = &gpio1->c1;
75 start = 0;
76 gpio_func = GPIO_FUNC(0x2);
77 break;
78 case PERIPH_ID_SDMMC1:
79 bank = &gpio1->c2;
80 bank_ext = NULL;
81 break;
82 case PERIPH_ID_SDMMC2:
83 bank = &gpio1->c3;
84 bank_ext = &gpio1->c4;
85 start = 3;
86 gpio_func = GPIO_FUNC(0x3);
87 break;
88 case PERIPH_ID_SDMMC3:
89 bank = &gpio1->c4;
90 bank_ext = NULL;
91 break;
92 }
93 if ((flags & PINMUX_FLAG_8BIT_MODE) && !bank_ext) {
94 debug("SDMMC device %d does not support 8bit mode",
95 peripheral);
96 return -1;
97 }
98 if (flags & PINMUX_FLAG_8BIT_MODE) {
99 for (i = start; i <= (start + 3); i++) {
100 s5p_gpio_cfg_pin(bank_ext, i, gpio_func);
101 s5p_gpio_set_pull(bank_ext, i, GPIO_PULL_UP);
102 s5p_gpio_set_drv(bank_ext, i, GPIO_DRV_4X);
103 }
104 }
105 for (i = 0; i < 2; i++) {
106 s5p_gpio_cfg_pin(bank, i, GPIO_FUNC(0x2));
107 s5p_gpio_set_pull(bank, i, GPIO_PULL_NONE);
108 s5p_gpio_set_drv(bank, i, GPIO_DRV_4X);
109 }
110 for (i = 3; i <= 6; i++) {
111 s5p_gpio_cfg_pin(bank, i, GPIO_FUNC(0x2));
112 s5p_gpio_set_pull(bank, i, GPIO_PULL_UP);
113 s5p_gpio_set_drv(bank, i, GPIO_DRV_4X);
114 }
116 return 0;
117 }
119 static void exynos5_sromc_config(int flags)
120 {
121 struct exynos5_gpio_part1 *gpio1 =
122 (struct exynos5_gpio_part1 *) samsung_get_base_gpio_part1();
123 int i;
125 /*
126 * SROM:CS1 and EBI
127 *
128 * GPY0[0] SROM_CSn[0]
129 * GPY0[1] SROM_CSn[1](2)
130 * GPY0[2] SROM_CSn[2]
131 * GPY0[3] SROM_CSn[3]
132 * GPY0[4] EBI_OEn(2)
133 * GPY0[5] EBI_EEn(2)
134 *
135 * GPY1[0] EBI_BEn[0](2)
136 * GPY1[1] EBI_BEn[1](2)
137 * GPY1[2] SROM_WAIT(2)
138 * GPY1[3] EBI_DATA_RDn(2)
139 */
140 s5p_gpio_cfg_pin(&gpio1->y0, (flags & PINMUX_FLAG_BANK),
141 GPIO_FUNC(2));
142 s5p_gpio_cfg_pin(&gpio1->y0, 4, GPIO_FUNC(2));
143 s5p_gpio_cfg_pin(&gpio1->y0, 5, GPIO_FUNC(2));
145 for (i = 0; i < 4; i++)
146 s5p_gpio_cfg_pin(&gpio1->y1, i, GPIO_FUNC(2));
148 /*
149 * EBI: 8 Addrss Lines
150 *
151 * GPY3[0] EBI_ADDR[0](2)
152 * GPY3[1] EBI_ADDR[1](2)
153 * GPY3[2] EBI_ADDR[2](2)
154 * GPY3[3] EBI_ADDR[3](2)
155 * GPY3[4] EBI_ADDR[4](2)
156 * GPY3[5] EBI_ADDR[5](2)
157 * GPY3[6] EBI_ADDR[6](2)
158 * GPY3[7] EBI_ADDR[7](2)
159 *
160 * EBI: 16 Data Lines
161 *
162 * GPY5[0] EBI_DATA[0](2)
163 * GPY5[1] EBI_DATA[1](2)
164 * GPY5[2] EBI_DATA[2](2)
165 * GPY5[3] EBI_DATA[3](2)
166 * GPY5[4] EBI_DATA[4](2)
167 * GPY5[5] EBI_DATA[5](2)
168 * GPY5[6] EBI_DATA[6](2)
169 * GPY5[7] EBI_DATA[7](2)
170 *
171 * GPY6[0] EBI_DATA[8](2)
172 * GPY6[1] EBI_DATA[9](2)
173 * GPY6[2] EBI_DATA[10](2)
174 * GPY6[3] EBI_DATA[11](2)
175 * GPY6[4] EBI_DATA[12](2)
176 * GPY6[5] EBI_DATA[13](2)
177 * GPY6[6] EBI_DATA[14](2)
178 * GPY6[7] EBI_DATA[15](2)
179 */
180 for (i = 0; i < 8; i++) {
181 s5p_gpio_cfg_pin(&gpio1->y3, i, GPIO_FUNC(2));
182 s5p_gpio_set_pull(&gpio1->y3, i, GPIO_PULL_UP);
184 s5p_gpio_cfg_pin(&gpio1->y5, i, GPIO_FUNC(2));
185 s5p_gpio_set_pull(&gpio1->y5, i, GPIO_PULL_UP);
187 s5p_gpio_cfg_pin(&gpio1->y6, i, GPIO_FUNC(2));
188 s5p_gpio_set_pull(&gpio1->y6, i, GPIO_PULL_UP);
189 }
190 }
192 static void exynos5_i2c_config(int peripheral, int flags)
193 {
195 struct exynos5_gpio_part1 *gpio1 =
196 (struct exynos5_gpio_part1 *) samsung_get_base_gpio_part1();
198 switch (peripheral) {
199 case PERIPH_ID_I2C0:
200 s5p_gpio_cfg_pin(&gpio1->b3, 0, GPIO_FUNC(0x2));
201 s5p_gpio_cfg_pin(&gpio1->b3, 1, GPIO_FUNC(0x2));
202 break;
203 case PERIPH_ID_I2C1:
204 s5p_gpio_cfg_pin(&gpio1->b3, 2, GPIO_FUNC(0x2));
205 s5p_gpio_cfg_pin(&gpio1->b3, 3, GPIO_FUNC(0x2));
206 break;
207 case PERIPH_ID_I2C2:
208 s5p_gpio_cfg_pin(&gpio1->a0, 6, GPIO_FUNC(0x3));
209 s5p_gpio_cfg_pin(&gpio1->a0, 7, GPIO_FUNC(0x3));
210 break;
211 case PERIPH_ID_I2C3:
212 s5p_gpio_cfg_pin(&gpio1->a1, 2, GPIO_FUNC(0x3));
213 s5p_gpio_cfg_pin(&gpio1->a1, 3, GPIO_FUNC(0x3));
214 break;
215 case PERIPH_ID_I2C4:
216 s5p_gpio_cfg_pin(&gpio1->a2, 0, GPIO_FUNC(0x3));
217 s5p_gpio_cfg_pin(&gpio1->a2, 1, GPIO_FUNC(0x3));
218 break;
219 case PERIPH_ID_I2C5:
220 s5p_gpio_cfg_pin(&gpio1->a2, 2, GPIO_FUNC(0x3));
221 s5p_gpio_cfg_pin(&gpio1->a2, 3, GPIO_FUNC(0x3));
222 break;
223 case PERIPH_ID_I2C6:
224 s5p_gpio_cfg_pin(&gpio1->b1, 3, GPIO_FUNC(0x4));
225 s5p_gpio_cfg_pin(&gpio1->b1, 4, GPIO_FUNC(0x4));
226 break;
227 case PERIPH_ID_I2C7:
228 s5p_gpio_cfg_pin(&gpio1->b2, 2, GPIO_FUNC(0x3));
229 s5p_gpio_cfg_pin(&gpio1->b2, 3, GPIO_FUNC(0x3));
230 break;
231 }
232 }
234 static void exynos5_i2s_config(int peripheral)
235 {
236 int i;
237 struct exynos5_gpio_part1 *gpio1 =
238 (struct exynos5_gpio_part1 *) samsung_get_base_gpio_part1();
240 for (i = 0; i < 5; i++)
241 s5p_gpio_cfg_pin(&gpio1->b0, i, GPIO_FUNC(0x02));
242 }
244 void exynos5_spi_config(int peripheral)
245 {
246 int cfg = 0, pin = 0, i;
247 struct s5p_gpio_bank *bank = NULL;
248 struct exynos5_gpio_part1 *gpio1 =
249 (struct exynos5_gpio_part1 *) samsung_get_base_gpio_part1();
250 struct exynos5_gpio_part2 *gpio2 =
251 (struct exynos5_gpio_part2 *) samsung_get_base_gpio_part2();
253 switch (peripheral) {
254 case PERIPH_ID_SPI0:
255 bank = &gpio1->a2;
256 cfg = GPIO_FUNC(0x2);
257 pin = 0;
258 break;
259 case PERIPH_ID_SPI1:
260 bank = &gpio1->a2;
261 cfg = GPIO_FUNC(0x2);
262 pin = 4;
263 break;
264 case PERIPH_ID_SPI2:
265 bank = &gpio1->b1;
266 cfg = GPIO_FUNC(0x5);
267 pin = 1;
268 break;
269 case PERIPH_ID_SPI3:
270 bank = &gpio2->f1;
271 cfg = GPIO_FUNC(0x2);
272 pin = 0;
273 break;
274 case PERIPH_ID_SPI4:
275 for (i = 0; i < 2; i++) {
276 s5p_gpio_cfg_pin(&gpio2->f0, i + 2, GPIO_FUNC(0x4));
277 s5p_gpio_cfg_pin(&gpio2->e0, i + 4, GPIO_FUNC(0x4));
278 }
279 break;
280 }
281 if (peripheral != PERIPH_ID_SPI4) {
282 for (i = pin; i < pin + 4; i++)
283 s5p_gpio_cfg_pin(bank, i, cfg);
284 }
285 }
287 static int exynos5_pinmux_config(int peripheral, int flags)
288 {
289 switch (peripheral) {
290 case PERIPH_ID_UART0:
291 case PERIPH_ID_UART1:
292 case PERIPH_ID_UART2:
293 case PERIPH_ID_UART3:
294 exynos5_uart_config(peripheral);
295 break;
296 case PERIPH_ID_SDMMC0:
297 case PERIPH_ID_SDMMC1:
298 case PERIPH_ID_SDMMC2:
299 case PERIPH_ID_SDMMC3:
300 return exynos5_mmc_config(peripheral, flags);
301 case PERIPH_ID_SROMC:
302 exynos5_sromc_config(flags);
303 break;
304 case PERIPH_ID_I2C0:
305 case PERIPH_ID_I2C1:
306 case PERIPH_ID_I2C2:
307 case PERIPH_ID_I2C3:
308 case PERIPH_ID_I2C4:
309 case PERIPH_ID_I2C5:
310 case PERIPH_ID_I2C6:
311 case PERIPH_ID_I2C7:
312 exynos5_i2c_config(peripheral, flags);
313 break;
314 case PERIPH_ID_I2S1:
315 exynos5_i2s_config(peripheral);
316 break;
317 case PERIPH_ID_SPI0:
318 case PERIPH_ID_SPI1:
319 case PERIPH_ID_SPI2:
320 case PERIPH_ID_SPI3:
321 case PERIPH_ID_SPI4:
322 exynos5_spi_config(peripheral);
323 break;
324 default:
325 debug("%s: invalid peripheral %d", __func__, peripheral);
326 return -1;
327 }
329 return 0;
330 }
332 static void exynos4_i2c_config(int peripheral, int flags)
333 {
334 struct exynos4_gpio_part1 *gpio1 =
335 (struct exynos4_gpio_part1 *) samsung_get_base_gpio_part1();
337 switch (peripheral) {
338 case PERIPH_ID_I2C0:
339 s5p_gpio_cfg_pin(&gpio1->d1, 0, GPIO_FUNC(0x2));
340 s5p_gpio_cfg_pin(&gpio1->d1, 1, GPIO_FUNC(0x2));
341 break;
342 case PERIPH_ID_I2C1:
343 s5p_gpio_cfg_pin(&gpio1->d1, 2, GPIO_FUNC(0x2));
344 s5p_gpio_cfg_pin(&gpio1->d1, 3, GPIO_FUNC(0x2));
345 break;
346 case PERIPH_ID_I2C2:
347 s5p_gpio_cfg_pin(&gpio1->a0, 6, GPIO_FUNC(0x3));
348 s5p_gpio_cfg_pin(&gpio1->a0, 7, GPIO_FUNC(0x3));
349 break;
350 case PERIPH_ID_I2C3:
351 s5p_gpio_cfg_pin(&gpio1->a1, 2, GPIO_FUNC(0x3));
352 s5p_gpio_cfg_pin(&gpio1->a1, 3, GPIO_FUNC(0x3));
353 break;
354 case PERIPH_ID_I2C4:
355 s5p_gpio_cfg_pin(&gpio1->b, 2, GPIO_FUNC(0x3));
356 s5p_gpio_cfg_pin(&gpio1->b, 3, GPIO_FUNC(0x3));
357 break;
358 case PERIPH_ID_I2C5:
359 s5p_gpio_cfg_pin(&gpio1->b, 6, GPIO_FUNC(0x3));
360 s5p_gpio_cfg_pin(&gpio1->b, 7, GPIO_FUNC(0x3));
361 break;
362 case PERIPH_ID_I2C6:
363 s5p_gpio_cfg_pin(&gpio1->c1, 3, GPIO_FUNC(0x4));
364 s5p_gpio_cfg_pin(&gpio1->c1, 4, GPIO_FUNC(0x4));
365 break;
366 case PERIPH_ID_I2C7:
367 s5p_gpio_cfg_pin(&gpio1->d0, 2, GPIO_FUNC(0x3));
368 s5p_gpio_cfg_pin(&gpio1->d0, 3, GPIO_FUNC(0x3));
369 break;
370 }
371 }
373 static int exynos4_pinmux_config(int peripheral, int flags)
374 {
375 switch (peripheral) {
376 case PERIPH_ID_I2C0:
377 case PERIPH_ID_I2C1:
378 case PERIPH_ID_I2C2:
379 case PERIPH_ID_I2C3:
380 case PERIPH_ID_I2C4:
381 case PERIPH_ID_I2C5:
382 case PERIPH_ID_I2C6:
383 case PERIPH_ID_I2C7:
384 exynos4_i2c_config(peripheral, flags);
385 break;
386 default:
387 debug("%s: invalid peripheral %d", __func__, peripheral);
388 return -1;
389 }
391 return 0;
392 }
394 int exynos_pinmux_config(int peripheral, int flags)
395 {
396 if (cpu_is_exynos5())
397 return exynos5_pinmux_config(peripheral, flags);
398 else if (cpu_is_exynos4())
399 return exynos4_pinmux_config(peripheral, flags);
400 else {
401 debug("pinmux functionality not supported\n");
402 return -1;
403 }
404 }