ARM: OMAP4+: Clean up the pmic code
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap-common / clocks-common.c
1 /*
2  *
3  * Clock initialization for OMAP4
4  *
5  * (C) Copyright 2010
6  * Texas Instruments, <www.ti.com>
7  *
8  * Aneesh V <aneesh@ti.com>
9  *
10  * Based on previous work by:
11  *      Santosh Shilimkar <santosh.shilimkar@ti.com>
12  *      Rajendra Nayak <rnayak@ti.com>
13  *
14  * See file CREDITS for list of people who contributed to this
15  * project.
16  *
17  * This program is free software; you can redistribute it and/or
18  * modify it under the terms of the GNU General Public License as
19  * published by the Free Software Foundation; either version 2 of
20  * the License, or (at your option) any later version.
21  *
22  * This program is distributed in the hope that it will be useful,
23  * but WITHOUT ANY WARRANTY; without even the implied warranty of
24  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
25  * GNU General Public License for more details.
26  *
27  * You should have received a copy of the GNU General Public License
28  * along with this program; if not, write to the Free Software
29  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
30  * MA 02111-1307 USA
31  */
32 #include <common.h>
33 #include <asm/omap_common.h>
34 #include <asm/gpio.h>
35 #include <asm/arch/clocks.h>
36 #include <asm/arch/sys_proto.h>
37 #include <asm/utils.h>
38 #include <asm/omap_gpio.h>
39 #include <asm/emif.h>
41 #ifndef CONFIG_SPL_BUILD
42 /*
43  * printing to console doesn't work unless
44  * this code is executed from SPL
45  */
46 #define printf(fmt, args...)
47 #define puts(s)
48 #endif
50 const u32 sys_clk_array[8] = {
51         12000000,              /* 12 MHz */
52         13000000,              /* 13 MHz */
53         16800000,              /* 16.8 MHz */
54         19200000,              /* 19.2 MHz */
55         26000000,              /* 26 MHz */
56         27000000,              /* 27 MHz */
57         38400000,              /* 38.4 MHz */
58 };
60 static inline u32 __get_sys_clk_index(void)
61 {
62         u32 ind;
63         /*
64          * For ES1 the ROM code calibration of sys clock is not reliable
65          * due to hw issue. So, use hard-coded value. If this value is not
66          * correct for any board over-ride this function in board file
67          * From ES2.0 onwards you will get this information from
68          * CM_SYS_CLKSEL
69          */
70         if (omap_revision() == OMAP4430_ES1_0)
71                 ind = OMAP_SYS_CLK_IND_38_4_MHZ;
72         else {
73                 /* SYS_CLKSEL - 1 to match the dpll param array indices */
74                 ind = (readl((*prcm)->cm_sys_clksel) &
75                         CM_SYS_CLKSEL_SYS_CLKSEL_MASK) - 1;
76         }
77         return ind;
78 }
80 u32 get_sys_clk_index(void)
81         __attribute__ ((weak, alias("__get_sys_clk_index")));
83 u32 get_sys_clk_freq(void)
84 {
85         u8 index = get_sys_clk_index();
86         return sys_clk_array[index];
87 }
89 void setup_post_dividers(u32 const base, const struct dpll_params *params)
90 {
91         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
93         /* Setup post-dividers */
94         if (params->m2 >= 0)
95                 writel(params->m2, &dpll_regs->cm_div_m2_dpll);
96         if (params->m3 >= 0)
97                 writel(params->m3, &dpll_regs->cm_div_m3_dpll);
98         if (params->m4_h11 >= 0)
99                 writel(params->m4_h11, &dpll_regs->cm_div_m4_h11_dpll);
100         if (params->m5_h12 >= 0)
101                 writel(params->m5_h12, &dpll_regs->cm_div_m5_h12_dpll);
102         if (params->m6_h13 >= 0)
103                 writel(params->m6_h13, &dpll_regs->cm_div_m6_h13_dpll);
104         if (params->m7_h14 >= 0)
105                 writel(params->m7_h14, &dpll_regs->cm_div_m7_h14_dpll);
106         if (params->h22 >= 0)
107                 writel(params->h22, &dpll_regs->cm_div_h22_dpll);
108         if (params->h23 >= 0)
109                 writel(params->h23, &dpll_regs->cm_div_h23_dpll);
112 static inline void do_bypass_dpll(u32 const base)
114         struct dpll_regs *dpll_regs = (struct dpll_regs *)base;
116         clrsetbits_le32(&dpll_regs->cm_clkmode_dpll,
117                         CM_CLKMODE_DPLL_DPLL_EN_MASK,
118                         DPLL_EN_FAST_RELOCK_BYPASS <<
119                         CM_CLKMODE_DPLL_EN_SHIFT);
122 static inline void wait_for_bypass(u32 const base)
124         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
126         if (!wait_on_value(ST_DPLL_CLK_MASK, 0, &dpll_regs->cm_idlest_dpll,
127                                 LDELAY)) {
128                 printf("Bypassing DPLL failed %x\n", base);
129         }
132 static inline void do_lock_dpll(u32 const base)
134         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
136         clrsetbits_le32(&dpll_regs->cm_clkmode_dpll,
137                       CM_CLKMODE_DPLL_DPLL_EN_MASK,
138                       DPLL_EN_LOCK << CM_CLKMODE_DPLL_EN_SHIFT);
141 static inline void wait_for_lock(u32 const base)
143         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
145         if (!wait_on_value(ST_DPLL_CLK_MASK, ST_DPLL_CLK_MASK,
146                 &dpll_regs->cm_idlest_dpll, LDELAY)) {
147                 printf("DPLL locking failed for %x\n", base);
148                 hang();
149         }
152 inline u32 check_for_lock(u32 const base)
154         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
155         u32 lock = readl(&dpll_regs->cm_idlest_dpll) & ST_DPLL_CLK_MASK;
157         return lock;
160 const struct dpll_params *get_mpu_dpll_params(struct dplls const *dpll_data)
162         u32 sysclk_ind = get_sys_clk_index();
163         return &dpll_data->mpu[sysclk_ind];
166 const struct dpll_params *get_core_dpll_params(struct dplls const *dpll_data)
168         u32 sysclk_ind = get_sys_clk_index();
169         return &dpll_data->core[sysclk_ind];
172 const struct dpll_params *get_per_dpll_params(struct dplls const *dpll_data)
174         u32 sysclk_ind = get_sys_clk_index();
175         return &dpll_data->per[sysclk_ind];
178 const struct dpll_params *get_iva_dpll_params(struct dplls const *dpll_data)
180         u32 sysclk_ind = get_sys_clk_index();
181         return &dpll_data->iva[sysclk_ind];
184 const struct dpll_params *get_usb_dpll_params(struct dplls const *dpll_data)
186         u32 sysclk_ind = get_sys_clk_index();
187         return &dpll_data->usb[sysclk_ind];
190 const struct dpll_params *get_abe_dpll_params(struct dplls const *dpll_data)
192 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
193         u32 sysclk_ind = get_sys_clk_index();
194         return &dpll_data->abe[sysclk_ind];
195 #else
196         return dpll_data->abe;
197 #endif
200 static void do_setup_dpll(u32 const base, const struct dpll_params *params,
201                                 u8 lock, char *dpll)
203         u32 temp, M, N;
204         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
206         temp = readl(&dpll_regs->cm_clksel_dpll);
208         if (check_for_lock(base)) {
209                 /*
210                  * The Dpll has already been locked by rom code using CH.
211                  * Check if M,N are matching with Ideal nominal opp values.
212                  * If matches, skip the rest otherwise relock.
213                  */
214                 M = (temp & CM_CLKSEL_DPLL_M_MASK) >> CM_CLKSEL_DPLL_M_SHIFT;
215                 N = (temp & CM_CLKSEL_DPLL_N_MASK) >> CM_CLKSEL_DPLL_N_SHIFT;
216                 if ((M != (params->m)) || (N != (params->n))) {
217                         debug("\n %s Dpll locked, but not for ideal M = %d,"
218                                 "N = %d values, current values are M = %d,"
219                                 "N= %d" , dpll, params->m, params->n,
220                                 M, N);
221                 } else {
222                         /* Dpll locked with ideal values for nominal opps. */
223                         debug("\n %s Dpll already locked with ideal"
224                                                 "nominal opp values", dpll);
225                         goto setup_post_dividers;
226                 }
227         }
229         bypass_dpll(base);
231         /* Set M & N */
232         temp &= ~CM_CLKSEL_DPLL_M_MASK;
233         temp |= (params->m << CM_CLKSEL_DPLL_M_SHIFT) & CM_CLKSEL_DPLL_M_MASK;
235         temp &= ~CM_CLKSEL_DPLL_N_MASK;
236         temp |= (params->n << CM_CLKSEL_DPLL_N_SHIFT) & CM_CLKSEL_DPLL_N_MASK;
238         writel(temp, &dpll_regs->cm_clksel_dpll);
240         /* Lock */
241         if (lock)
242                 do_lock_dpll(base);
244 setup_post_dividers:
245         setup_post_dividers(base, params);
247         /* Wait till the DPLL locks */
248         if (lock)
249                 wait_for_lock(base);
252 u32 omap_ddr_clk(void)
254         u32 ddr_clk, sys_clk_khz, omap_rev, divider;
255         const struct dpll_params *core_dpll_params;
257         omap_rev = omap_revision();
258         sys_clk_khz = get_sys_clk_freq() / 1000;
260         core_dpll_params = get_core_dpll_params(*dplls_data);
262         debug("sys_clk %d\n ", sys_clk_khz * 1000);
264         /* Find Core DPLL locked frequency first */
265         ddr_clk = sys_clk_khz * 2 * core_dpll_params->m /
266                         (core_dpll_params->n + 1);
268         if (omap_rev < OMAP5430_ES1_0) {
269                 /*
270                  * DDR frequency is PHY_ROOT_CLK/2
271                  * PHY_ROOT_CLK = Fdpll/2/M2
272                  */
273                 divider = 4;
274         } else {
275                 /*
276                  * DDR frequency is PHY_ROOT_CLK
277                  * PHY_ROOT_CLK = Fdpll/2/M2
278                  */
279                 divider = 2;
280         }
282         ddr_clk = ddr_clk / divider / core_dpll_params->m2;
283         ddr_clk *= 1000;        /* convert to Hz */
284         debug("ddr_clk %d\n ", ddr_clk);
286         return ddr_clk;
289 /*
290  * Lock MPU dpll
291  *
292  * Resulting MPU frequencies:
293  * 4430 ES1.0   : 600 MHz
294  * 4430 ES2.x   : 792 MHz (OPP Turbo)
295  * 4460         : 920 MHz (OPP Turbo) - DCC disabled
296  */
297 void configure_mpu_dpll(void)
299         const struct dpll_params *params;
300         struct dpll_regs *mpu_dpll_regs;
301         u32 omap_rev;
302         omap_rev = omap_revision();
304         /*
305          * DCC and clock divider settings for 4460.
306          * DCC is required, if more than a certain frequency is required.
307          * For, 4460 > 1GHZ.
308          *     5430 > 1.4GHZ.
309          */
310         if ((omap_rev >= OMAP4460_ES1_0) && (omap_rev < OMAP5430_ES1_0)) {
311                 mpu_dpll_regs =
312                         (struct dpll_regs *)((*prcm)->cm_clkmode_dpll_mpu);
313                 bypass_dpll((*prcm)->cm_clkmode_dpll_mpu);
314                 clrbits_le32((*prcm)->cm_mpu_mpu_clkctrl,
315                         MPU_CLKCTRL_CLKSEL_EMIF_DIV_MODE_MASK);
316                 setbits_le32((*prcm)->cm_mpu_mpu_clkctrl,
317                         MPU_CLKCTRL_CLKSEL_ABE_DIV_MODE_MASK);
318                 clrbits_le32(&mpu_dpll_regs->cm_clksel_dpll,
319                         CM_CLKSEL_DCC_EN_MASK);
320         }
322         setbits_le32((*prcm)->cm_mpu_mpu_clkctrl,
323                 MPU_CLKCTRL_CLKSEL_EMIF_DIV_MODE_MASK);
324         setbits_le32((*prcm)->cm_mpu_mpu_clkctrl,
325                 MPU_CLKCTRL_CLKSEL_ABE_DIV_MODE_MASK);
327         params = get_mpu_dpll_params(*dplls_data);
329         do_setup_dpll((*prcm)->cm_clkmode_dpll_mpu, params, DPLL_LOCK, "mpu");
330         debug("MPU DPLL locked\n");
333 #ifdef CONFIG_USB_EHCI_OMAP
334 static void setup_usb_dpll(void)
336         const struct dpll_params *params;
337         u32 sys_clk_khz, sd_div, num, den;
339         sys_clk_khz = get_sys_clk_freq() / 1000;
340         /*
341          * USB:
342          * USB dpll is J-type. Need to set DPLL_SD_DIV for jitter correction
343          * DPLL_SD_DIV = CEILING ([DPLL_MULT/(DPLL_DIV+1)]* CLKINP / 250)
344          *      - where CLKINP is sys_clk in MHz
345          * Use CLKINP in KHz and adjust the denominator accordingly so
346          * that we have enough accuracy and at the same time no overflow
347          */
348         params = get_usb_dpll_params(*dplls_data);
349         num = params->m * sys_clk_khz;
350         den = (params->n + 1) * 250 * 1000;
351         num += den - 1;
352         sd_div = num / den;
353         clrsetbits_le32((*prcm)->cm_clksel_dpll_usb,
354                         CM_CLKSEL_DPLL_DPLL_SD_DIV_MASK,
355                         sd_div << CM_CLKSEL_DPLL_DPLL_SD_DIV_SHIFT);
357         /* Now setup the dpll with the regular function */
358         do_setup_dpll((*prcm)->cm_clkmode_dpll_usb, params, DPLL_LOCK, "usb");
360 #endif
362 static void setup_dplls(void)
364         u32 temp;
365         const struct dpll_params *params;
367         debug("setup_dplls\n");
369         /* CORE dpll */
370         params = get_core_dpll_params(*dplls_data);     /* default - safest */
371         /*
372          * Do not lock the core DPLL now. Just set it up.
373          * Core DPLL will be locked after setting up EMIF
374          * using the FREQ_UPDATE method(freq_update_core())
375          */
376         if (emif_sdram_type() == EMIF_SDRAM_TYPE_LPDDR2)
377                 do_setup_dpll((*prcm)->cm_clkmode_dpll_core, params,
378                                                         DPLL_NO_LOCK, "core");
379         else
380                 do_setup_dpll((*prcm)->cm_clkmode_dpll_core, params,
381                                                         DPLL_LOCK, "core");
382         /* Set the ratios for CORE_CLK, L3_CLK, L4_CLK */
383         temp = (CLKSEL_CORE_X2_DIV_1 << CLKSEL_CORE_SHIFT) |
384             (CLKSEL_L3_CORE_DIV_2 << CLKSEL_L3_SHIFT) |
385             (CLKSEL_L4_L3_DIV_2 << CLKSEL_L4_SHIFT);
386         writel(temp, (*prcm)->cm_clksel_core);
387         debug("Core DPLL configured\n");
389         /* lock PER dpll */
390         params = get_per_dpll_params(*dplls_data);
391         do_setup_dpll((*prcm)->cm_clkmode_dpll_per,
392                         params, DPLL_LOCK, "per");
393         debug("PER DPLL locked\n");
395         /* MPU dpll */
396         configure_mpu_dpll();
398 #ifdef CONFIG_USB_EHCI_OMAP
399         setup_usb_dpll();
400 #endif
403 #ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL
404 static void setup_non_essential_dplls(void)
406         u32 abe_ref_clk;
407         const struct dpll_params *params;
409         /* IVA */
410         clrsetbits_le32((*prcm)->cm_bypclk_dpll_iva,
411                 CM_BYPCLK_DPLL_IVA_CLKSEL_MASK, DPLL_IVA_CLKSEL_CORE_X2_DIV_2);
413         params = get_iva_dpll_params(*dplls_data);
414         do_setup_dpll((*prcm)->cm_clkmode_dpll_iva, params, DPLL_LOCK, "iva");
416         /* Configure ABE dpll */
417         params = get_abe_dpll_params(*dplls_data);
418 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
419         abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK;
420 #else
421         abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_32KCLK;
422         /*
423          * We need to enable some additional options to achieve
424          * 196.608MHz from 32768 Hz
425          */
426         setbits_le32((*prcm)->cm_clkmode_dpll_abe,
427                         CM_CLKMODE_DPLL_DRIFTGUARD_EN_MASK|
428                         CM_CLKMODE_DPLL_RELOCK_RAMP_EN_MASK|
429                         CM_CLKMODE_DPLL_LPMODE_EN_MASK|
430                         CM_CLKMODE_DPLL_REGM4XEN_MASK);
431         /* Spend 4 REFCLK cycles at each stage */
432         clrsetbits_le32((*prcm)->cm_clkmode_dpll_abe,
433                         CM_CLKMODE_DPLL_RAMP_RATE_MASK,
434                         1 << CM_CLKMODE_DPLL_RAMP_RATE_SHIFT);
435 #endif
437         /* Select the right reference clk */
438         clrsetbits_le32((*prcm)->cm_abe_pll_ref_clksel,
439                         CM_ABE_PLL_REF_CLKSEL_CLKSEL_MASK,
440                         abe_ref_clk << CM_ABE_PLL_REF_CLKSEL_CLKSEL_SHIFT);
441         /* Lock the dpll */
442         do_setup_dpll((*prcm)->cm_clkmode_dpll_abe, params, DPLL_LOCK, "abe");
444 #endif
446 u32 get_offset_code(u32 volt_offset, struct pmic_data *pmic)
448         u32 offset_code;
450         volt_offset -= pmic->base_offset;
452         offset_code = (volt_offset + pmic->step - 1) / pmic->step;
454         /*
455          * Offset codes 1-6 all give the base voltage in Palmas
456          * Offset code 0 switches OFF the SMPS
457          */
458         return offset_code + pmic->start_code;
461 void do_scale_vcore(u32 vcore_reg, u32 volt_mv, struct pmic_data *pmic)
463         u32 offset_code;
464         u32 offset = volt_mv;
465         int ret = 0;
467         /* See if we can first get the GPIO if needed */
468         if (pmic->gpio_en)
469                 ret = gpio_request(pmic->gpio, "PMIC_GPIO");
471         if (ret < 0) {
472                 printf("%s: gpio %d request failed %d\n", __func__,
473                                                         pmic->gpio, ret);
474                 return;
475         }
477         /* Pull the GPIO low to select SET0 register, while we program SET1 */
478         if (pmic->gpio_en)
479                 gpio_direction_output(pmic->gpio, 0);
481         /* convert to uV for better accuracy in the calculations */
482         offset *= 1000;
484         offset_code = get_offset_code(offset, pmic);
486         debug("do_scale_vcore: volt - %d offset_code - 0x%x\n", volt_mv,
487                 offset_code);
489         if (omap_vc_bypass_send_value(SMPS_I2C_SLAVE_ADDR,
490                                 vcore_reg, offset_code))
491                 printf("Scaling voltage failed for 0x%x\n", vcore_reg);
493         if (pmic->gpio_en)
494                 gpio_direction_output(pmic->gpio, 1);
497 /*
498  * Setup the voltages for vdd_mpu, vdd_core, and vdd_iva
499  * We set the maximum voltages allowed here because Smart-Reflex is not
500  * enabled in bootloader. Voltage initialization in the kernel will set
501  * these to the nominal values after enabling Smart-Reflex
502  */
503 void scale_vcores(struct vcores_data const *vcores)
505         omap_vc_init(PRM_VC_I2C_CHANNEL_FREQ_KHZ);
507         do_scale_vcore(vcores->core.addr, vcores->core.value,
508                                           vcores->core.pmic);
510         do_scale_vcore(vcores->mpu.addr, vcores->mpu.value,
511                                           vcores->mpu.pmic);
513         do_scale_vcore(vcores->mm.addr, vcores->mm.value,
514                                           vcores->mm.pmic);
516          if (emif_sdram_type() == EMIF_SDRAM_TYPE_DDR3) {
517                 /* Configure LDO SRAM "magic" bits */
518                 writel(2, (*prcm)->prm_sldo_core_setup);
519                 writel(2, (*prcm)->prm_sldo_mpu_setup);
520                 writel(2, (*prcm)->prm_sldo_mm_setup);
521         }
524 static inline void enable_clock_domain(u32 const clkctrl_reg, u32 enable_mode)
526         clrsetbits_le32(clkctrl_reg, CD_CLKCTRL_CLKTRCTRL_MASK,
527                         enable_mode << CD_CLKCTRL_CLKTRCTRL_SHIFT);
528         debug("Enable clock domain - %x\n", clkctrl_reg);
531 static inline void wait_for_clk_enable(u32 clkctrl_addr)
533         u32 clkctrl, idlest = MODULE_CLKCTRL_IDLEST_DISABLED;
534         u32 bound = LDELAY;
536         while ((idlest == MODULE_CLKCTRL_IDLEST_DISABLED) ||
537                 (idlest == MODULE_CLKCTRL_IDLEST_TRANSITIONING)) {
539                 clkctrl = readl(clkctrl_addr);
540                 idlest = (clkctrl & MODULE_CLKCTRL_IDLEST_MASK) >>
541                          MODULE_CLKCTRL_IDLEST_SHIFT;
542                 if (--bound == 0) {
543                         printf("Clock enable failed for 0x%x idlest 0x%x\n",
544                                 clkctrl_addr, clkctrl);
545                         return;
546                 }
547         }
550 static inline void enable_clock_module(u32 const clkctrl_addr, u32 enable_mode,
551                                 u32 wait_for_enable)
553         clrsetbits_le32(clkctrl_addr, MODULE_CLKCTRL_MODULEMODE_MASK,
554                         enable_mode << MODULE_CLKCTRL_MODULEMODE_SHIFT);
555         debug("Enable clock module - %x\n", clkctrl_addr);
556         if (wait_for_enable)
557                 wait_for_clk_enable(clkctrl_addr);
560 void freq_update_core(void)
562         u32 freq_config1 = 0;
563         const struct dpll_params *core_dpll_params;
564         u32 omap_rev = omap_revision();
566         core_dpll_params = get_core_dpll_params(*dplls_data);
567         /* Put EMIF clock domain in sw wakeup mode */
568         enable_clock_domain((*prcm)->cm_memif_clkstctrl,
569                                 CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
570         wait_for_clk_enable((*prcm)->cm_memif_emif_1_clkctrl);
571         wait_for_clk_enable((*prcm)->cm_memif_emif_2_clkctrl);
573         freq_config1 = SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK |
574             SHADOW_FREQ_CONFIG1_DLL_RESET_MASK;
576         freq_config1 |= (DPLL_EN_LOCK << SHADOW_FREQ_CONFIG1_DPLL_EN_SHIFT) &
577                                 SHADOW_FREQ_CONFIG1_DPLL_EN_MASK;
579         freq_config1 |= (core_dpll_params->m2 <<
580                         SHADOW_FREQ_CONFIG1_M2_DIV_SHIFT) &
581                         SHADOW_FREQ_CONFIG1_M2_DIV_MASK;
583         writel(freq_config1, (*prcm)->cm_shadow_freq_config1);
584         if (!wait_on_value(SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK, 0,
585                         (u32 *) (*prcm)->cm_shadow_freq_config1, LDELAY)) {
586                 puts("FREQ UPDATE procedure failed!!");
587                 hang();
588         }
590         /*
591          * Putting EMIF in HW_AUTO is seen to be causing issues with
592          * EMIF clocks and the master DLL. Put EMIF in SW_WKUP
593          * in OMAP5430 ES1.0 silicon
594          */
595         if (omap_rev != OMAP5430_ES1_0) {
596                 /* Put EMIF clock domain back in hw auto mode */
597                 enable_clock_domain((*prcm)->cm_memif_clkstctrl,
598                                         CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
599                 wait_for_clk_enable((*prcm)->cm_memif_emif_1_clkctrl);
600                 wait_for_clk_enable((*prcm)->cm_memif_emif_2_clkctrl);
601         }
604 void bypass_dpll(u32 const base)
606         do_bypass_dpll(base);
607         wait_for_bypass(base);
610 void lock_dpll(u32 const base)
612         do_lock_dpll(base);
613         wait_for_lock(base);
616 void setup_clocks_for_console(void)
618         /* Do not add any spl_debug prints in this function */
619         clrsetbits_le32((*prcm)->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
620                         CD_CLKCTRL_CLKTRCTRL_SW_WKUP <<
621                         CD_CLKCTRL_CLKTRCTRL_SHIFT);
623         /* Enable all UARTs - console will be on one of them */
624         clrsetbits_le32((*prcm)->cm_l4per_uart1_clkctrl,
625                         MODULE_CLKCTRL_MODULEMODE_MASK,
626                         MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
627                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
629         clrsetbits_le32((*prcm)->cm_l4per_uart2_clkctrl,
630                         MODULE_CLKCTRL_MODULEMODE_MASK,
631                         MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
632                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
634         clrsetbits_le32((*prcm)->cm_l4per_uart3_clkctrl,
635                         MODULE_CLKCTRL_MODULEMODE_MASK,
636                         MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
637                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
639         clrsetbits_le32((*prcm)->cm_l4per_uart3_clkctrl,
640                         MODULE_CLKCTRL_MODULEMODE_MASK,
641                         MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
642                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
644         clrsetbits_le32((*prcm)->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
645                         CD_CLKCTRL_CLKTRCTRL_HW_AUTO <<
646                         CD_CLKCTRL_CLKTRCTRL_SHIFT);
649 void do_enable_clocks(u32 const *clk_domains,
650                             u32 const *clk_modules_hw_auto,
651                             u32 const *clk_modules_explicit_en,
652                             u8 wait_for_enable)
654         u32 i, max = 100;
656         /* Put the clock domains in SW_WKUP mode */
657         for (i = 0; (i < max) && clk_domains[i]; i++) {
658                 enable_clock_domain(clk_domains[i],
659                                     CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
660         }
662         /* Clock modules that need to be put in HW_AUTO */
663         for (i = 0; (i < max) && clk_modules_hw_auto[i]; i++) {
664                 enable_clock_module(clk_modules_hw_auto[i],
665                                     MODULE_CLKCTRL_MODULEMODE_HW_AUTO,
666                                     wait_for_enable);
667         };
669         /* Clock modules that need to be put in SW_EXPLICIT_EN mode */
670         for (i = 0; (i < max) && clk_modules_explicit_en[i]; i++) {
671                 enable_clock_module(clk_modules_explicit_en[i],
672                                     MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN,
673                                     wait_for_enable);
674         };
676         /* Put the clock domains in HW_AUTO mode now */
677         for (i = 0; (i < max) && clk_domains[i]; i++) {
678                 enable_clock_domain(clk_domains[i],
679                                     CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
680         }
683 void prcm_init(void)
685         switch (omap_hw_init_context()) {
686         case OMAP_INIT_CONTEXT_SPL:
687         case OMAP_INIT_CONTEXT_UBOOT_FROM_NOR:
688         case OMAP_INIT_CONTEXT_UBOOT_AFTER_CH:
689                 enable_basic_clocks();
690                 scale_vcores(*omap_vcores);
691                 setup_dplls();
692 #ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL
693                 setup_non_essential_dplls();
694                 enable_non_essential_clocks();
695 #endif
696                 break;
697         default:
698                 break;
699         }
701         if (OMAP_INIT_CONTEXT_SPL != omap_hw_init_context())
702                 enable_basic_uboot_clocks();