d36fcccafe03d0083bd0723a50386038cb92bc54
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap-common / clocks-common.c
1 /*
2  *
3  * Clock initialization for OMAP4
4  *
5  * (C) Copyright 2010
6  * Texas Instruments, <www.ti.com>
7  *
8  * Aneesh V <aneesh@ti.com>
9  *
10  * Based on previous work by:
11  *      Santosh Shilimkar <santosh.shilimkar@ti.com>
12  *      Rajendra Nayak <rnayak@ti.com>
13  *
14  * See file CREDITS for list of people who contributed to this
15  * project.
16  *
17  * This program is free software; you can redistribute it and/or
18  * modify it under the terms of the GNU General Public License as
19  * published by the Free Software Foundation; either version 2 of
20  * the License, or (at your option) any later version.
21  *
22  * This program is distributed in the hope that it will be useful,
23  * but WITHOUT ANY WARRANTY; without even the implied warranty of
24  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
25  * GNU General Public License for more details.
26  *
27  * You should have received a copy of the GNU General Public License
28  * along with this program; if not, write to the Free Software
29  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
30  * MA 02111-1307 USA
31  */
32 #include <common.h>
33 #include <asm/omap_common.h>
34 #include <asm/gpio.h>
35 #include <asm/arch/clocks.h>
36 #include <asm/arch/sys_proto.h>
37 #include <asm/utils.h>
38 #include <asm/omap_gpio.h>
39 #include <asm/emif.h>
41 #ifndef CONFIG_SPL_BUILD
42 /*
43  * printing to console doesn't work unless
44  * this code is executed from SPL
45  */
46 #define printf(fmt, args...)
47 #define puts(s)
48 #endif
50 static inline u32 __get_sys_clk_index(void)
51 {
52         u32 ind;
53         /*
54          * For ES1 the ROM code calibration of sys clock is not reliable
55          * due to hw issue. So, use hard-coded value. If this value is not
56          * correct for any board over-ride this function in board file
57          * From ES2.0 onwards you will get this information from
58          * CM_SYS_CLKSEL
59          */
60         if (omap_revision() == OMAP4430_ES1_0)
61                 ind = OMAP_SYS_CLK_IND_38_4_MHZ;
62         else {
63                 /* SYS_CLKSEL - 1 to match the dpll param array indices */
64                 ind = (readl((*prcm)->cm_sys_clksel) &
65                         CM_SYS_CLKSEL_SYS_CLKSEL_MASK) - 1;
66         }
67         return ind;
68 }
70 u32 get_sys_clk_index(void)
71         __attribute__ ((weak, alias("__get_sys_clk_index")));
73 u32 get_sys_clk_freq(void)
74 {
75         u8 index = get_sys_clk_index();
76         return sys_clk_array[index];
77 }
79 static inline void do_bypass_dpll(u32 const base)
80 {
81         struct dpll_regs *dpll_regs = (struct dpll_regs *)base;
83         clrsetbits_le32(&dpll_regs->cm_clkmode_dpll,
84                         CM_CLKMODE_DPLL_DPLL_EN_MASK,
85                         DPLL_EN_FAST_RELOCK_BYPASS <<
86                         CM_CLKMODE_DPLL_EN_SHIFT);
87 }
89 static inline void wait_for_bypass(u32 const base)
90 {
91         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
93         if (!wait_on_value(ST_DPLL_CLK_MASK, 0, &dpll_regs->cm_idlest_dpll,
94                                 LDELAY)) {
95                 printf("Bypassing DPLL failed %x\n", base);
96         }
97 }
99 static inline void do_lock_dpll(u32 const base)
101         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
103         clrsetbits_le32(&dpll_regs->cm_clkmode_dpll,
104                       CM_CLKMODE_DPLL_DPLL_EN_MASK,
105                       DPLL_EN_LOCK << CM_CLKMODE_DPLL_EN_SHIFT);
108 static inline void wait_for_lock(u32 const base)
110         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
112         if (!wait_on_value(ST_DPLL_CLK_MASK, ST_DPLL_CLK_MASK,
113                 &dpll_regs->cm_idlest_dpll, LDELAY)) {
114                 printf("DPLL locking failed for %x\n", base);
115                 hang();
116         }
119 inline u32 check_for_lock(u32 const base)
121         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
122         u32 lock = readl(&dpll_regs->cm_idlest_dpll) & ST_DPLL_CLK_MASK;
124         return lock;
127 static void do_setup_dpll(u32 const base, const struct dpll_params *params,
128                                 u8 lock, char *dpll)
130         u32 temp, M, N;
131         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
133         temp = readl(&dpll_regs->cm_clksel_dpll);
135         if (check_for_lock(base)) {
136                 /*
137                  * The Dpll has already been locked by rom code using CH.
138                  * Check if M,N are matching with Ideal nominal opp values.
139                  * If matches, skip the rest otherwise relock.
140                  */
141                 M = (temp & CM_CLKSEL_DPLL_M_MASK) >> CM_CLKSEL_DPLL_M_SHIFT;
142                 N = (temp & CM_CLKSEL_DPLL_N_MASK) >> CM_CLKSEL_DPLL_N_SHIFT;
143                 if ((M != (params->m)) || (N != (params->n))) {
144                         debug("\n %s Dpll locked, but not for ideal M = %d,"
145                                 "N = %d values, current values are M = %d,"
146                                 "N= %d" , dpll, params->m, params->n,
147                                 M, N);
148                 } else {
149                         /* Dpll locked with ideal values for nominal opps. */
150                         debug("\n %s Dpll already locked with ideal"
151                                                 "nominal opp values", dpll);
152                         goto setup_post_dividers;
153                 }
154         }
156         bypass_dpll(base);
158         /* Set M & N */
159         temp &= ~CM_CLKSEL_DPLL_M_MASK;
160         temp |= (params->m << CM_CLKSEL_DPLL_M_SHIFT) & CM_CLKSEL_DPLL_M_MASK;
162         temp &= ~CM_CLKSEL_DPLL_N_MASK;
163         temp |= (params->n << CM_CLKSEL_DPLL_N_SHIFT) & CM_CLKSEL_DPLL_N_MASK;
165         writel(temp, &dpll_regs->cm_clksel_dpll);
167         /* Lock */
168         if (lock)
169                 do_lock_dpll(base);
171 setup_post_dividers:
172         setup_post_dividers(base, params);
174         /* Wait till the DPLL locks */
175         if (lock)
176                 wait_for_lock(base);
179 u32 omap_ddr_clk(void)
181         u32 ddr_clk, sys_clk_khz, omap_rev, divider;
182         const struct dpll_params *core_dpll_params;
184         omap_rev = omap_revision();
185         sys_clk_khz = get_sys_clk_freq() / 1000;
187         core_dpll_params = get_core_dpll_params();
189         debug("sys_clk %d\n ", sys_clk_khz * 1000);
191         /* Find Core DPLL locked frequency first */
192         ddr_clk = sys_clk_khz * 2 * core_dpll_params->m /
193                         (core_dpll_params->n + 1);
195         if (omap_rev < OMAP5430_ES1_0) {
196                 /*
197                  * DDR frequency is PHY_ROOT_CLK/2
198                  * PHY_ROOT_CLK = Fdpll/2/M2
199                  */
200                 divider = 4;
201         } else {
202                 /*
203                  * DDR frequency is PHY_ROOT_CLK
204                  * PHY_ROOT_CLK = Fdpll/2/M2
205                  */
206                 divider = 2;
207         }
209         ddr_clk = ddr_clk / divider / core_dpll_params->m2;
210         ddr_clk *= 1000;        /* convert to Hz */
211         debug("ddr_clk %d\n ", ddr_clk);
213         return ddr_clk;
216 /*
217  * Lock MPU dpll
218  *
219  * Resulting MPU frequencies:
220  * 4430 ES1.0   : 600 MHz
221  * 4430 ES2.x   : 792 MHz (OPP Turbo)
222  * 4460         : 920 MHz (OPP Turbo) - DCC disabled
223  */
224 void configure_mpu_dpll(void)
226         const struct dpll_params *params;
227         struct dpll_regs *mpu_dpll_regs;
228         u32 omap_rev;
229         omap_rev = omap_revision();
231         /*
232          * DCC and clock divider settings for 4460.
233          * DCC is required, if more than a certain frequency is required.
234          * For, 4460 > 1GHZ.
235          *     5430 > 1.4GHZ.
236          */
237         if ((omap_rev >= OMAP4460_ES1_0) && (omap_rev < OMAP5430_ES1_0)) {
238                 mpu_dpll_regs =
239                         (struct dpll_regs *)((*prcm)->cm_clkmode_dpll_mpu);
240                 bypass_dpll((*prcm)->cm_clkmode_dpll_mpu);
241                 clrbits_le32((*prcm)->cm_mpu_mpu_clkctrl,
242                         MPU_CLKCTRL_CLKSEL_EMIF_DIV_MODE_MASK);
243                 setbits_le32((*prcm)->cm_mpu_mpu_clkctrl,
244                         MPU_CLKCTRL_CLKSEL_ABE_DIV_MODE_MASK);
245                 clrbits_le32(&mpu_dpll_regs->cm_clksel_dpll,
246                         CM_CLKSEL_DCC_EN_MASK);
247         }
249         setbits_le32((*prcm)->cm_mpu_mpu_clkctrl,
250                 MPU_CLKCTRL_CLKSEL_EMIF_DIV_MODE_MASK);
251         setbits_le32((*prcm)->cm_mpu_mpu_clkctrl,
252                 MPU_CLKCTRL_CLKSEL_ABE_DIV_MODE_MASK);
254         params = get_mpu_dpll_params();
256         do_setup_dpll((*prcm)->cm_clkmode_dpll_mpu, params, DPLL_LOCK, "mpu");
257         debug("MPU DPLL locked\n");
260 #ifdef CONFIG_USB_EHCI_OMAP
261 static void setup_usb_dpll(void)
263         const struct dpll_params *params;
264         u32 sys_clk_khz, sd_div, num, den;
266         sys_clk_khz = get_sys_clk_freq() / 1000;
267         /*
268          * USB:
269          * USB dpll is J-type. Need to set DPLL_SD_DIV for jitter correction
270          * DPLL_SD_DIV = CEILING ([DPLL_MULT/(DPLL_DIV+1)]* CLKINP / 250)
271          *      - where CLKINP is sys_clk in MHz
272          * Use CLKINP in KHz and adjust the denominator accordingly so
273          * that we have enough accuracy and at the same time no overflow
274          */
275         params = get_usb_dpll_params();
276         num = params->m * sys_clk_khz;
277         den = (params->n + 1) * 250 * 1000;
278         num += den - 1;
279         sd_div = num / den;
280         clrsetbits_le32((*prcm)->cm_clksel_dpll_usb,
281                         CM_CLKSEL_DPLL_DPLL_SD_DIV_MASK,
282                         sd_div << CM_CLKSEL_DPLL_DPLL_SD_DIV_SHIFT);
284         /* Now setup the dpll with the regular function */
285         do_setup_dpll((*prcm)->cm_clkmode_dpll_usb, params, DPLL_LOCK, "usb");
287 #endif
289 static void setup_dplls(void)
291         u32 temp;
292         const struct dpll_params *params;
294         debug("setup_dplls\n");
296         /* CORE dpll */
297         params = get_core_dpll_params();        /* default - safest */
298         /*
299          * Do not lock the core DPLL now. Just set it up.
300          * Core DPLL will be locked after setting up EMIF
301          * using the FREQ_UPDATE method(freq_update_core())
302          */
303         if (emif_sdram_type() == EMIF_SDRAM_TYPE_LPDDR2)
304                 do_setup_dpll((*prcm)->cm_clkmode_dpll_core, params,
305                                                         DPLL_NO_LOCK, "core");
306         else
307                 do_setup_dpll((*prcm)->cm_clkmode_dpll_core, params,
308                                                         DPLL_LOCK, "core");
309         /* Set the ratios for CORE_CLK, L3_CLK, L4_CLK */
310         temp = (CLKSEL_CORE_X2_DIV_1 << CLKSEL_CORE_SHIFT) |
311             (CLKSEL_L3_CORE_DIV_2 << CLKSEL_L3_SHIFT) |
312             (CLKSEL_L4_L3_DIV_2 << CLKSEL_L4_SHIFT);
313         writel(temp, (*prcm)->cm_clksel_core);
314         debug("Core DPLL configured\n");
316         /* lock PER dpll */
317         params = get_per_dpll_params();
318         do_setup_dpll((*prcm)->cm_clkmode_dpll_per,
319                         params, DPLL_LOCK, "per");
320         debug("PER DPLL locked\n");
322         /* MPU dpll */
323         configure_mpu_dpll();
325 #ifdef CONFIG_USB_EHCI_OMAP
326         setup_usb_dpll();
327 #endif
330 #ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL
331 static void setup_non_essential_dplls(void)
333         u32 abe_ref_clk;
334         const struct dpll_params *params;
336         /* IVA */
337         clrsetbits_le32((*prcm)->cm_bypclk_dpll_iva,
338                 CM_BYPCLK_DPLL_IVA_CLKSEL_MASK, DPLL_IVA_CLKSEL_CORE_X2_DIV_2);
340         params = get_iva_dpll_params();
341         do_setup_dpll((*prcm)->cm_clkmode_dpll_iva, params, DPLL_LOCK, "iva");
343         /* Configure ABE dpll */
344         params = get_abe_dpll_params();
345 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
346         abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK;
347 #else
348         abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_32KCLK;
349         /*
350          * We need to enable some additional options to achieve
351          * 196.608MHz from 32768 Hz
352          */
353         setbits_le32((*prcm)->cm_clkmode_dpll_abe,
354                         CM_CLKMODE_DPLL_DRIFTGUARD_EN_MASK|
355                         CM_CLKMODE_DPLL_RELOCK_RAMP_EN_MASK|
356                         CM_CLKMODE_DPLL_LPMODE_EN_MASK|
357                         CM_CLKMODE_DPLL_REGM4XEN_MASK);
358         /* Spend 4 REFCLK cycles at each stage */
359         clrsetbits_le32((*prcm)->cm_clkmode_dpll_abe,
360                         CM_CLKMODE_DPLL_RAMP_RATE_MASK,
361                         1 << CM_CLKMODE_DPLL_RAMP_RATE_SHIFT);
362 #endif
364         /* Select the right reference clk */
365         clrsetbits_le32((*prcm)->cm_abe_pll_ref_clksel,
366                         CM_ABE_PLL_REF_CLKSEL_CLKSEL_MASK,
367                         abe_ref_clk << CM_ABE_PLL_REF_CLKSEL_CLKSEL_SHIFT);
368         /* Lock the dpll */
369         do_setup_dpll((*prcm)->cm_clkmode_dpll_abe, params, DPLL_LOCK, "abe");
371 #endif
373 void do_scale_tps62361(int gpio, u32 reg, u32 volt_mv)
375         u32 step;
376         int ret = 0;
378         /* See if we can first get the GPIO if needed */
379         if (gpio >= 0)
380                 ret = gpio_request(gpio, "TPS62361_VSEL0_GPIO");
381         if (ret < 0) {
382                 printf("%s: gpio %d request failed %d\n", __func__, gpio, ret);
383                 gpio = -1;
384         }
386         /* Pull the GPIO low to select SET0 register, while we program SET1 */
387         if (gpio >= 0)
388                 gpio_direction_output(gpio, 0);
390         step = volt_mv - TPS62361_BASE_VOLT_MV;
391         step /= 10;
393         debug("do_scale_tps62361: volt - %d step - 0x%x\n", volt_mv, step);
394         if (omap_vc_bypass_send_value(TPS62361_I2C_SLAVE_ADDR, reg, step))
395                 puts("Scaling voltage failed for vdd_mpu from TPS\n");
397         /* Pull the GPIO high to select SET1 register */
398         if (gpio >= 0)
399                 gpio_direction_output(gpio, 1);
402 void do_scale_vcore(u32 vcore_reg, u32 volt_mv)
404         u32 offset_code;
405         u32 offset = volt_mv;
407         /* convert to uV for better accuracy in the calculations */
408         offset *= 1000;
410         offset_code = get_offset_code(offset);
412         debug("do_scale_vcore: volt - %d offset_code - 0x%x\n", volt_mv,
413                 offset_code);
415         if (omap_vc_bypass_send_value(SMPS_I2C_SLAVE_ADDR,
416                                 vcore_reg, offset_code))
417                 printf("Scaling voltage failed for 0x%x\n", vcore_reg);
420 static inline void enable_clock_domain(u32 const clkctrl_reg, u32 enable_mode)
422         clrsetbits_le32(clkctrl_reg, CD_CLKCTRL_CLKTRCTRL_MASK,
423                         enable_mode << CD_CLKCTRL_CLKTRCTRL_SHIFT);
424         debug("Enable clock domain - %x\n", clkctrl_reg);
427 static inline void wait_for_clk_enable(u32 clkctrl_addr)
429         u32 clkctrl, idlest = MODULE_CLKCTRL_IDLEST_DISABLED;
430         u32 bound = LDELAY;
432         while ((idlest == MODULE_CLKCTRL_IDLEST_DISABLED) ||
433                 (idlest == MODULE_CLKCTRL_IDLEST_TRANSITIONING)) {
435                 clkctrl = readl(clkctrl_addr);
436                 idlest = (clkctrl & MODULE_CLKCTRL_IDLEST_MASK) >>
437                          MODULE_CLKCTRL_IDLEST_SHIFT;
438                 if (--bound == 0) {
439                         printf("Clock enable failed for 0x%x idlest 0x%x\n",
440                                 clkctrl_addr, clkctrl);
441                         return;
442                 }
443         }
446 static inline void enable_clock_module(u32 const clkctrl_addr, u32 enable_mode,
447                                 u32 wait_for_enable)
449         clrsetbits_le32(clkctrl_addr, MODULE_CLKCTRL_MODULEMODE_MASK,
450                         enable_mode << MODULE_CLKCTRL_MODULEMODE_SHIFT);
451         debug("Enable clock module - %x\n", clkctrl_addr);
452         if (wait_for_enable)
453                 wait_for_clk_enable(clkctrl_addr);
456 void freq_update_core(void)
458         u32 freq_config1 = 0;
459         const struct dpll_params *core_dpll_params;
460         u32 omap_rev = omap_revision();
462         core_dpll_params = get_core_dpll_params();
463         /* Put EMIF clock domain in sw wakeup mode */
464         enable_clock_domain((*prcm)->cm_memif_clkstctrl,
465                                 CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
466         wait_for_clk_enable((*prcm)->cm_memif_emif_1_clkctrl);
467         wait_for_clk_enable((*prcm)->cm_memif_emif_2_clkctrl);
469         freq_config1 = SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK |
470             SHADOW_FREQ_CONFIG1_DLL_RESET_MASK;
472         freq_config1 |= (DPLL_EN_LOCK << SHADOW_FREQ_CONFIG1_DPLL_EN_SHIFT) &
473                                 SHADOW_FREQ_CONFIG1_DPLL_EN_MASK;
475         freq_config1 |= (core_dpll_params->m2 <<
476                         SHADOW_FREQ_CONFIG1_M2_DIV_SHIFT) &
477                         SHADOW_FREQ_CONFIG1_M2_DIV_MASK;
479         writel(freq_config1, (*prcm)->cm_shadow_freq_config1);
480         if (!wait_on_value(SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK, 0,
481                         (u32 *) (*prcm)->cm_shadow_freq_config1, LDELAY)) {
482                 puts("FREQ UPDATE procedure failed!!");
483                 hang();
484         }
486         /*
487          * Putting EMIF in HW_AUTO is seen to be causing issues with
488          * EMIF clocks and the master DLL. Put EMIF in SW_WKUP
489          * in OMAP5430 ES1.0 silicon
490          */
491         if (omap_rev != OMAP5430_ES1_0) {
492                 /* Put EMIF clock domain back in hw auto mode */
493                 enable_clock_domain((*prcm)->cm_memif_clkstctrl,
494                                         CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
495                 wait_for_clk_enable((*prcm)->cm_memif_emif_1_clkctrl);
496                 wait_for_clk_enable((*prcm)->cm_memif_emif_2_clkctrl);
497         }
500 void bypass_dpll(u32 const base)
502         do_bypass_dpll(base);
503         wait_for_bypass(base);
506 void lock_dpll(u32 const base)
508         do_lock_dpll(base);
509         wait_for_lock(base);
512 void setup_clocks_for_console(void)
514         /* Do not add any spl_debug prints in this function */
515         clrsetbits_le32((*prcm)->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
516                         CD_CLKCTRL_CLKTRCTRL_SW_WKUP <<
517                         CD_CLKCTRL_CLKTRCTRL_SHIFT);
519         /* Enable all UARTs - console will be on one of them */
520         clrsetbits_le32((*prcm)->cm_l4per_uart1_clkctrl,
521                         MODULE_CLKCTRL_MODULEMODE_MASK,
522                         MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
523                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
525         clrsetbits_le32((*prcm)->cm_l4per_uart2_clkctrl,
526                         MODULE_CLKCTRL_MODULEMODE_MASK,
527                         MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
528                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
530         clrsetbits_le32((*prcm)->cm_l4per_uart3_clkctrl,
531                         MODULE_CLKCTRL_MODULEMODE_MASK,
532                         MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
533                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
535         clrsetbits_le32((*prcm)->cm_l4per_uart3_clkctrl,
536                         MODULE_CLKCTRL_MODULEMODE_MASK,
537                         MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
538                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
540         clrsetbits_le32((*prcm)->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
541                         CD_CLKCTRL_CLKTRCTRL_HW_AUTO <<
542                         CD_CLKCTRL_CLKTRCTRL_SHIFT);
545 void do_enable_clocks(u32 const *clk_domains,
546                             u32 const *clk_modules_hw_auto,
547                             u32 const *clk_modules_explicit_en,
548                             u8 wait_for_enable)
550         u32 i, max = 100;
552         /* Put the clock domains in SW_WKUP mode */
553         for (i = 0; (i < max) && clk_domains[i]; i++) {
554                 enable_clock_domain(clk_domains[i],
555                                     CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
556         }
558         /* Clock modules that need to be put in HW_AUTO */
559         for (i = 0; (i < max) && clk_modules_hw_auto[i]; i++) {
560                 enable_clock_module(clk_modules_hw_auto[i],
561                                     MODULE_CLKCTRL_MODULEMODE_HW_AUTO,
562                                     wait_for_enable);
563         };
565         /* Clock modules that need to be put in SW_EXPLICIT_EN mode */
566         for (i = 0; (i < max) && clk_modules_explicit_en[i]; i++) {
567                 enable_clock_module(clk_modules_explicit_en[i],
568                                     MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN,
569                                     wait_for_enable);
570         };
572         /* Put the clock domains in HW_AUTO mode now */
573         for (i = 0; (i < max) && clk_domains[i]; i++) {
574                 enable_clock_domain(clk_domains[i],
575                                     CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
576         }
579 void prcm_init(void)
581         switch (omap_hw_init_context()) {
582         case OMAP_INIT_CONTEXT_SPL:
583         case OMAP_INIT_CONTEXT_UBOOT_FROM_NOR:
584         case OMAP_INIT_CONTEXT_UBOOT_AFTER_CH:
585                 enable_basic_clocks();
586                 scale_vcores();
587                 setup_dplls();
588 #ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL
589                 setup_non_essential_dplls();
590                 enable_non_essential_clocks();
591 #endif
592                 break;
593         default:
594                 break;
595         }
597         if (OMAP_INIT_CONTEXT_SPL != omap_hw_init_context())
598                 enable_basic_uboot_clocks();