]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/arm/cpu/armv7/omap-common/clocks-common.c
ARM: DRA7xx: Lock DPLL_GMAC
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap-common / clocks-common.c
1 /*
2  *
3  * Clock initialization for OMAP4
4  *
5  * (C) Copyright 2010
6  * Texas Instruments, <www.ti.com>
7  *
8  * Aneesh V <aneesh@ti.com>
9  *
10  * Based on previous work by:
11  *      Santosh Shilimkar <santosh.shilimkar@ti.com>
12  *      Rajendra Nayak <rnayak@ti.com>
13  *
14  * See file CREDITS for list of people who contributed to this
15  * project.
16  *
17  * This program is free software; you can redistribute it and/or
18  * modify it under the terms of the GNU General Public License as
19  * published by the Free Software Foundation; either version 2 of
20  * the License, or (at your option) any later version.
21  *
22  * This program is distributed in the hope that it will be useful,
23  * but WITHOUT ANY WARRANTY; without even the implied warranty of
24  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
25  * GNU General Public License for more details.
26  *
27  * You should have received a copy of the GNU General Public License
28  * along with this program; if not, write to the Free Software
29  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
30  * MA 02111-1307 USA
31  */
32 #include <common.h>
33 #include <i2c.h>
34 #include <asm/omap_common.h>
35 #include <asm/gpio.h>
36 #include <asm/arch/clocks.h>
37 #include <asm/arch/sys_proto.h>
38 #include <asm/utils.h>
39 #include <asm/omap_gpio.h>
40 #include <asm/emif.h>
42 #ifndef CONFIG_SPL_BUILD
43 /*
44  * printing to console doesn't work unless
45  * this code is executed from SPL
46  */
47 #define printf(fmt, args...)
48 #define puts(s)
49 #endif
51 const u32 sys_clk_array[8] = {
52         12000000,              /* 12 MHz */
53         20000000,               /* 20 MHz */
54         16800000,              /* 16.8 MHz */
55         19200000,              /* 19.2 MHz */
56         26000000,              /* 26 MHz */
57         27000000,              /* 27 MHz */
58         38400000,              /* 38.4 MHz */
59 };
61 static inline u32 __get_sys_clk_index(void)
62 {
63         s8 ind;
64         /*
65          * For ES1 the ROM code calibration of sys clock is not reliable
66          * due to hw issue. So, use hard-coded value. If this value is not
67          * correct for any board over-ride this function in board file
68          * From ES2.0 onwards you will get this information from
69          * CM_SYS_CLKSEL
70          */
71         if (omap_revision() == OMAP4430_ES1_0)
72                 ind = OMAP_SYS_CLK_IND_38_4_MHZ;
73         else {
74                 /* SYS_CLKSEL - 1 to match the dpll param array indices */
75                 ind = (readl((*prcm)->cm_sys_clksel) &
76                         CM_SYS_CLKSEL_SYS_CLKSEL_MASK) - 1;
77         }
78         return ind;
79 }
81 u32 get_sys_clk_index(void)
82         __attribute__ ((weak, alias("__get_sys_clk_index")));
84 u32 get_sys_clk_freq(void)
85 {
86         u8 index = get_sys_clk_index();
87         return sys_clk_array[index];
88 }
90 void setup_post_dividers(u32 const base, const struct dpll_params *params)
91 {
92         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
94         /* Setup post-dividers */
95         if (params->m2 >= 0)
96                 writel(params->m2, &dpll_regs->cm_div_m2_dpll);
97         if (params->m3 >= 0)
98                 writel(params->m3, &dpll_regs->cm_div_m3_dpll);
99         if (params->m4_h11 >= 0)
100                 writel(params->m4_h11, &dpll_regs->cm_div_m4_h11_dpll);
101         if (params->m5_h12 >= 0)
102                 writel(params->m5_h12, &dpll_regs->cm_div_m5_h12_dpll);
103         if (params->m6_h13 >= 0)
104                 writel(params->m6_h13, &dpll_regs->cm_div_m6_h13_dpll);
105         if (params->m7_h14 >= 0)
106                 writel(params->m7_h14, &dpll_regs->cm_div_m7_h14_dpll);
107         if (params->h21 >= 0)
108                 writel(params->h21, &dpll_regs->cm_div_h21_dpll);
109         if (params->h22 >= 0)
110                 writel(params->h22, &dpll_regs->cm_div_h22_dpll);
111         if (params->h23 >= 0)
112                 writel(params->h23, &dpll_regs->cm_div_h23_dpll);
113         if (params->h24 >= 0)
114                 writel(params->h24, &dpll_regs->cm_div_h24_dpll);
117 static inline void do_bypass_dpll(u32 const base)
119         struct dpll_regs *dpll_regs = (struct dpll_regs *)base;
121         clrsetbits_le32(&dpll_regs->cm_clkmode_dpll,
122                         CM_CLKMODE_DPLL_DPLL_EN_MASK,
123                         DPLL_EN_FAST_RELOCK_BYPASS <<
124                         CM_CLKMODE_DPLL_EN_SHIFT);
127 static inline void wait_for_bypass(u32 const base)
129         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
131         if (!wait_on_value(ST_DPLL_CLK_MASK, 0, &dpll_regs->cm_idlest_dpll,
132                                 LDELAY)) {
133                 printf("Bypassing DPLL failed %x\n", base);
134         }
137 static inline void do_lock_dpll(u32 const base)
139         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
141         clrsetbits_le32(&dpll_regs->cm_clkmode_dpll,
142                       CM_CLKMODE_DPLL_DPLL_EN_MASK,
143                       DPLL_EN_LOCK << CM_CLKMODE_DPLL_EN_SHIFT);
146 static inline void wait_for_lock(u32 const base)
148         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
150         if (!wait_on_value(ST_DPLL_CLK_MASK, ST_DPLL_CLK_MASK,
151                 &dpll_regs->cm_idlest_dpll, LDELAY)) {
152                 printf("DPLL locking failed for %x\n", base);
153                 hang();
154         }
157 inline u32 check_for_lock(u32 const base)
159         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
160         u32 lock = readl(&dpll_regs->cm_idlest_dpll) & ST_DPLL_CLK_MASK;
162         return lock;
165 const struct dpll_params *get_mpu_dpll_params(struct dplls const *dpll_data)
167         u32 sysclk_ind = get_sys_clk_index();
168         return &dpll_data->mpu[sysclk_ind];
171 const struct dpll_params *get_core_dpll_params(struct dplls const *dpll_data)
173         u32 sysclk_ind = get_sys_clk_index();
174         return &dpll_data->core[sysclk_ind];
177 const struct dpll_params *get_per_dpll_params(struct dplls const *dpll_data)
179         u32 sysclk_ind = get_sys_clk_index();
180         return &dpll_data->per[sysclk_ind];
183 const struct dpll_params *get_iva_dpll_params(struct dplls const *dpll_data)
185         u32 sysclk_ind = get_sys_clk_index();
186         return &dpll_data->iva[sysclk_ind];
189 const struct dpll_params *get_usb_dpll_params(struct dplls const *dpll_data)
191         u32 sysclk_ind = get_sys_clk_index();
192         return &dpll_data->usb[sysclk_ind];
195 const struct dpll_params *get_abe_dpll_params(struct dplls const *dpll_data)
197 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
198         u32 sysclk_ind = get_sys_clk_index();
199         return &dpll_data->abe[sysclk_ind];
200 #else
201         return dpll_data->abe;
202 #endif
205 static const struct dpll_params *get_ddr_dpll_params
206                         (struct dplls const *dpll_data)
208         u32 sysclk_ind = get_sys_clk_index();
210         if (!dpll_data->ddr)
211                 return NULL;
212         return &dpll_data->ddr[sysclk_ind];
215 #ifdef CONFIG_DRIVER_TI_CPSW
216 static const struct dpll_params *get_gmac_dpll_params
217                         (struct dplls const *dpll_data)
219         u32 sysclk_ind = get_sys_clk_index();
221         if (!dpll_data->gmac)
222                 return NULL;
223         return &dpll_data->gmac[sysclk_ind];
225 #endif
227 static void do_setup_dpll(u32 const base, const struct dpll_params *params,
228                                 u8 lock, char *dpll)
230         u32 temp, M, N;
231         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
233         if (!params)
234                 return;
236         temp = readl(&dpll_regs->cm_clksel_dpll);
238         if (check_for_lock(base)) {
239                 /*
240                  * The Dpll has already been locked by rom code using CH.
241                  * Check if M,N are matching with Ideal nominal opp values.
242                  * If matches, skip the rest otherwise relock.
243                  */
244                 M = (temp & CM_CLKSEL_DPLL_M_MASK) >> CM_CLKSEL_DPLL_M_SHIFT;
245                 N = (temp & CM_CLKSEL_DPLL_N_MASK) >> CM_CLKSEL_DPLL_N_SHIFT;
246                 if ((M != (params->m)) || (N != (params->n))) {
247                         debug("\n %s Dpll locked, but not for ideal M = %d,"
248                                 "N = %d values, current values are M = %d,"
249                                 "N= %d" , dpll, params->m, params->n,
250                                 M, N);
251                 } else {
252                         /* Dpll locked with ideal values for nominal opps. */
253                         debug("\n %s Dpll already locked with ideal"
254                                                 "nominal opp values", dpll);
255                         goto setup_post_dividers;
256                 }
257         }
259         bypass_dpll(base);
261         /* Set M & N */
262         temp &= ~CM_CLKSEL_DPLL_M_MASK;
263         temp |= (params->m << CM_CLKSEL_DPLL_M_SHIFT) & CM_CLKSEL_DPLL_M_MASK;
265         temp &= ~CM_CLKSEL_DPLL_N_MASK;
266         temp |= (params->n << CM_CLKSEL_DPLL_N_SHIFT) & CM_CLKSEL_DPLL_N_MASK;
268         writel(temp, &dpll_regs->cm_clksel_dpll);
270         /* Lock */
271         if (lock)
272                 do_lock_dpll(base);
274 setup_post_dividers:
275         setup_post_dividers(base, params);
277         /* Wait till the DPLL locks */
278         if (lock)
279                 wait_for_lock(base);
282 u32 omap_ddr_clk(void)
284         u32 ddr_clk, sys_clk_khz, omap_rev, divider;
285         const struct dpll_params *core_dpll_params;
287         omap_rev = omap_revision();
288         sys_clk_khz = get_sys_clk_freq() / 1000;
290         core_dpll_params = get_core_dpll_params(*dplls_data);
292         debug("sys_clk %d\n ", sys_clk_khz * 1000);
294         /* Find Core DPLL locked frequency first */
295         ddr_clk = sys_clk_khz * 2 * core_dpll_params->m /
296                         (core_dpll_params->n + 1);
298         if (omap_rev < OMAP5430_ES1_0) {
299                 /*
300                  * DDR frequency is PHY_ROOT_CLK/2
301                  * PHY_ROOT_CLK = Fdpll/2/M2
302                  */
303                 divider = 4;
304         } else {
305                 /*
306                  * DDR frequency is PHY_ROOT_CLK
307                  * PHY_ROOT_CLK = Fdpll/2/M2
308                  */
309                 divider = 2;
310         }
312         ddr_clk = ddr_clk / divider / core_dpll_params->m2;
313         ddr_clk *= 1000;        /* convert to Hz */
314         debug("ddr_clk %d\n ", ddr_clk);
316         return ddr_clk;
319 /*
320  * Lock MPU dpll
321  *
322  * Resulting MPU frequencies:
323  * 4430 ES1.0   : 600 MHz
324  * 4430 ES2.x   : 792 MHz (OPP Turbo)
325  * 4460         : 920 MHz (OPP Turbo) - DCC disabled
326  */
327 void configure_mpu_dpll(void)
329         const struct dpll_params *params;
330         struct dpll_regs *mpu_dpll_regs;
331         u32 omap_rev;
332         omap_rev = omap_revision();
334         /*
335          * DCC and clock divider settings for 4460.
336          * DCC is required, if more than a certain frequency is required.
337          * For, 4460 > 1GHZ.
338          *     5430 > 1.4GHZ.
339          */
340         if ((omap_rev >= OMAP4460_ES1_0) && (omap_rev < OMAP5430_ES1_0)) {
341                 mpu_dpll_regs =
342                         (struct dpll_regs *)((*prcm)->cm_clkmode_dpll_mpu);
343                 bypass_dpll((*prcm)->cm_clkmode_dpll_mpu);
344                 clrbits_le32((*prcm)->cm_mpu_mpu_clkctrl,
345                         MPU_CLKCTRL_CLKSEL_EMIF_DIV_MODE_MASK);
346                 setbits_le32((*prcm)->cm_mpu_mpu_clkctrl,
347                         MPU_CLKCTRL_CLKSEL_ABE_DIV_MODE_MASK);
348                 clrbits_le32(&mpu_dpll_regs->cm_clksel_dpll,
349                         CM_CLKSEL_DCC_EN_MASK);
350         }
352         params = get_mpu_dpll_params(*dplls_data);
354         do_setup_dpll((*prcm)->cm_clkmode_dpll_mpu, params, DPLL_LOCK, "mpu");
355         debug("MPU DPLL locked\n");
358 #ifdef CONFIG_USB_EHCI_OMAP
359 static void setup_usb_dpll(void)
361         const struct dpll_params *params;
362         u32 sys_clk_khz, sd_div, num, den;
364         sys_clk_khz = get_sys_clk_freq() / 1000;
365         /*
366          * USB:
367          * USB dpll is J-type. Need to set DPLL_SD_DIV for jitter correction
368          * DPLL_SD_DIV = CEILING ([DPLL_MULT/(DPLL_DIV+1)]* CLKINP / 250)
369          *      - where CLKINP is sys_clk in MHz
370          * Use CLKINP in KHz and adjust the denominator accordingly so
371          * that we have enough accuracy and at the same time no overflow
372          */
373         params = get_usb_dpll_params(*dplls_data);
374         num = params->m * sys_clk_khz;
375         den = (params->n + 1) * 250 * 1000;
376         num += den - 1;
377         sd_div = num / den;
378         clrsetbits_le32((*prcm)->cm_clksel_dpll_usb,
379                         CM_CLKSEL_DPLL_DPLL_SD_DIV_MASK,
380                         sd_div << CM_CLKSEL_DPLL_DPLL_SD_DIV_SHIFT);
382         /* Now setup the dpll with the regular function */
383         do_setup_dpll((*prcm)->cm_clkmode_dpll_usb, params, DPLL_LOCK, "usb");
385 #endif
387 static void setup_dplls(void)
389         u32 temp;
390         const struct dpll_params *params;
392         debug("setup_dplls\n");
394         /* CORE dpll */
395         params = get_core_dpll_params(*dplls_data);     /* default - safest */
396         /*
397          * Do not lock the core DPLL now. Just set it up.
398          * Core DPLL will be locked after setting up EMIF
399          * using the FREQ_UPDATE method(freq_update_core())
400          */
401         if (emif_sdram_type() == EMIF_SDRAM_TYPE_LPDDR2)
402                 do_setup_dpll((*prcm)->cm_clkmode_dpll_core, params,
403                                                         DPLL_NO_LOCK, "core");
404         else
405                 do_setup_dpll((*prcm)->cm_clkmode_dpll_core, params,
406                                                         DPLL_LOCK, "core");
407         /* Set the ratios for CORE_CLK, L3_CLK, L4_CLK */
408         temp = (CLKSEL_CORE_X2_DIV_1 << CLKSEL_CORE_SHIFT) |
409             (CLKSEL_L3_CORE_DIV_2 << CLKSEL_L3_SHIFT) |
410             (CLKSEL_L4_L3_DIV_2 << CLKSEL_L4_SHIFT);
411         writel(temp, (*prcm)->cm_clksel_core);
412         debug("Core DPLL configured\n");
414         /* lock PER dpll */
415         params = get_per_dpll_params(*dplls_data);
416         do_setup_dpll((*prcm)->cm_clkmode_dpll_per,
417                         params, DPLL_LOCK, "per");
418         debug("PER DPLL locked\n");
420         /* MPU dpll */
421         configure_mpu_dpll();
423 #ifdef CONFIG_USB_EHCI_OMAP
424         setup_usb_dpll();
425 #endif
426         params = get_ddr_dpll_params(*dplls_data);
427         do_setup_dpll((*prcm)->cm_clkmode_dpll_ddrphy,
428                       params, DPLL_LOCK, "ddr");
430 #ifdef CONFIG_DRIVER_TI_CPSW
431         params = get_gmac_dpll_params(*dplls_data);
432         do_setup_dpll((*prcm)->cm_clkmode_dpll_gmac, params,
433                       DPLL_LOCK, "gmac");
434 #endif
437 #ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL
438 static void setup_non_essential_dplls(void)
440         u32 abe_ref_clk;
441         const struct dpll_params *params;
443         /* IVA */
444         clrsetbits_le32((*prcm)->cm_bypclk_dpll_iva,
445                 CM_BYPCLK_DPLL_IVA_CLKSEL_MASK, DPLL_IVA_CLKSEL_CORE_X2_DIV_2);
447         params = get_iva_dpll_params(*dplls_data);
448         do_setup_dpll((*prcm)->cm_clkmode_dpll_iva, params, DPLL_LOCK, "iva");
450         /* Configure ABE dpll */
451         params = get_abe_dpll_params(*dplls_data);
452 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
453         abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK;
455         if (omap_revision() == DRA752_ES1_0)
456                 /* Select the sys clk for dpll_abe */
457                 clrsetbits_le32((*prcm)->cm_abe_pll_sys_clksel,
458                                 CM_CLKSEL_ABE_PLL_SYS_CLKSEL_MASK,
459                                 CM_ABE_PLL_SYS_CLKSEL_SYSCLK2);
460 #else
461         abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_32KCLK;
462         /*
463          * We need to enable some additional options to achieve
464          * 196.608MHz from 32768 Hz
465          */
466         setbits_le32((*prcm)->cm_clkmode_dpll_abe,
467                         CM_CLKMODE_DPLL_DRIFTGUARD_EN_MASK|
468                         CM_CLKMODE_DPLL_RELOCK_RAMP_EN_MASK|
469                         CM_CLKMODE_DPLL_LPMODE_EN_MASK|
470                         CM_CLKMODE_DPLL_REGM4XEN_MASK);
471         /* Spend 4 REFCLK cycles at each stage */
472         clrsetbits_le32((*prcm)->cm_clkmode_dpll_abe,
473                         CM_CLKMODE_DPLL_RAMP_RATE_MASK,
474                         1 << CM_CLKMODE_DPLL_RAMP_RATE_SHIFT);
475 #endif
477         /* Select the right reference clk */
478         clrsetbits_le32((*prcm)->cm_abe_pll_ref_clksel,
479                         CM_ABE_PLL_REF_CLKSEL_CLKSEL_MASK,
480                         abe_ref_clk << CM_ABE_PLL_REF_CLKSEL_CLKSEL_SHIFT);
481         /* Lock the dpll */
482         do_setup_dpll((*prcm)->cm_clkmode_dpll_abe, params, DPLL_LOCK, "abe");
484 #endif
486 u32 get_offset_code(u32 volt_offset, struct pmic_data *pmic)
488         u32 offset_code;
490         volt_offset -= pmic->base_offset;
492         offset_code = (volt_offset + pmic->step - 1) / pmic->step;
494         /*
495          * Offset codes 1-6 all give the base voltage in Palmas
496          * Offset code 0 switches OFF the SMPS
497          */
498         return offset_code + pmic->start_code;
501 void do_scale_vcore(u32 vcore_reg, u32 volt_mv, struct pmic_data *pmic)
503         u32 offset_code;
504         u32 offset = volt_mv;
505         int ret = 0;
507         if (!volt_mv)
508                 return;
510         pmic->pmic_bus_init();
511         /* See if we can first get the GPIO if needed */
512         if (pmic->gpio_en)
513                 ret = gpio_request(pmic->gpio, "PMIC_GPIO");
515         if (ret < 0) {
516                 printf("%s: gpio %d request failed %d\n", __func__,
517                                                         pmic->gpio, ret);
518                 return;
519         }
521         /* Pull the GPIO low to select SET0 register, while we program SET1 */
522         if (pmic->gpio_en)
523                 gpio_direction_output(pmic->gpio, 0);
525         /* convert to uV for better accuracy in the calculations */
526         offset *= 1000;
528         offset_code = get_offset_code(offset, pmic);
530         debug("do_scale_vcore: volt - %d offset_code - 0x%x\n", volt_mv,
531                 offset_code);
533         if (pmic->pmic_write(pmic->i2c_slave_addr, vcore_reg, offset_code))
534                 printf("Scaling voltage failed for 0x%x\n", vcore_reg);
536         if (pmic->gpio_en)
537                 gpio_direction_output(pmic->gpio, 1);
540 static u32 optimize_vcore_voltage(struct volts const *v)
542         u32 val;
543         if (!v->value)
544                 return 0;
545         if (!v->efuse.reg)
546                 return v->value;
548         switch (v->efuse.reg_bits) {
549         case 16:
550                 val = readw(v->efuse.reg);
551                 break;
552         case 32:
553                 val = readl(v->efuse.reg);
554                 break;
555         default:
556                 printf("Error: efuse 0x%08x bits=%d unknown\n",
557                        v->efuse.reg, v->efuse.reg_bits);
558                 return v->value;
559         }
561         if (!val) {
562                 printf("Error: efuse 0x%08x bits=%d val=0, using %d\n",
563                        v->efuse.reg, v->efuse.reg_bits, v->value);
564                 return v->value;
565         }
567         debug("%s:efuse 0x%08x bits=%d Vnom=%d, using efuse value %d\n",
568               __func__, v->efuse.reg, v->efuse.reg_bits, v->value, val);
569         return val;
572 /*
573  * Setup the voltages for vdd_mpu, vdd_core, and vdd_iva
574  * We set the maximum voltages allowed here because Smart-Reflex is not
575  * enabled in bootloader. Voltage initialization in the kernel will set
576  * these to the nominal values after enabling Smart-Reflex
577  */
578 void scale_vcores(struct vcores_data const *vcores)
580         u32 val;
582         val = optimize_vcore_voltage(&vcores->core);
583         do_scale_vcore(vcores->core.addr, val, vcores->core.pmic);
585         val = optimize_vcore_voltage(&vcores->mpu);
586         do_scale_vcore(vcores->mpu.addr, val, vcores->mpu.pmic);
588         val = optimize_vcore_voltage(&vcores->mm);
589         do_scale_vcore(vcores->mm.addr, val, vcores->mm.pmic);
591         val = optimize_vcore_voltage(&vcores->gpu);
592         do_scale_vcore(vcores->gpu.addr, val, vcores->gpu.pmic);
594         val = optimize_vcore_voltage(&vcores->eve);
595         do_scale_vcore(vcores->eve.addr, val, vcores->eve.pmic);
597         val = optimize_vcore_voltage(&vcores->iva);
598         do_scale_vcore(vcores->iva.addr, val, vcores->iva.pmic);
600          if (emif_sdram_type() == EMIF_SDRAM_TYPE_DDR3) {
601                 /* Configure LDO SRAM "magic" bits */
602                 writel(2, (*prcm)->prm_sldo_core_setup);
603                 writel(2, (*prcm)->prm_sldo_mpu_setup);
604                 writel(2, (*prcm)->prm_sldo_mm_setup);
605         }
608 static inline void enable_clock_domain(u32 const clkctrl_reg, u32 enable_mode)
610         clrsetbits_le32(clkctrl_reg, CD_CLKCTRL_CLKTRCTRL_MASK,
611                         enable_mode << CD_CLKCTRL_CLKTRCTRL_SHIFT);
612         debug("Enable clock domain - %x\n", clkctrl_reg);
615 static inline void wait_for_clk_enable(u32 clkctrl_addr)
617         u32 clkctrl, idlest = MODULE_CLKCTRL_IDLEST_DISABLED;
618         u32 bound = LDELAY;
620         while ((idlest == MODULE_CLKCTRL_IDLEST_DISABLED) ||
621                 (idlest == MODULE_CLKCTRL_IDLEST_TRANSITIONING)) {
623                 clkctrl = readl(clkctrl_addr);
624                 idlest = (clkctrl & MODULE_CLKCTRL_IDLEST_MASK) >>
625                          MODULE_CLKCTRL_IDLEST_SHIFT;
626                 if (--bound == 0) {
627                         printf("Clock enable failed for 0x%x idlest 0x%x\n",
628                                 clkctrl_addr, clkctrl);
629                         return;
630                 }
631         }
634 static inline void enable_clock_module(u32 const clkctrl_addr, u32 enable_mode,
635                                 u32 wait_for_enable)
637         clrsetbits_le32(clkctrl_addr, MODULE_CLKCTRL_MODULEMODE_MASK,
638                         enable_mode << MODULE_CLKCTRL_MODULEMODE_SHIFT);
639         debug("Enable clock module - %x\n", clkctrl_addr);
640         if (wait_for_enable)
641                 wait_for_clk_enable(clkctrl_addr);
644 void freq_update_core(void)
646         u32 freq_config1 = 0;
647         const struct dpll_params *core_dpll_params;
648         u32 omap_rev = omap_revision();
650         core_dpll_params = get_core_dpll_params(*dplls_data);
651         /* Put EMIF clock domain in sw wakeup mode */
652         enable_clock_domain((*prcm)->cm_memif_clkstctrl,
653                                 CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
654         wait_for_clk_enable((*prcm)->cm_memif_emif_1_clkctrl);
655         wait_for_clk_enable((*prcm)->cm_memif_emif_2_clkctrl);
657         freq_config1 = SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK |
658             SHADOW_FREQ_CONFIG1_DLL_RESET_MASK;
660         freq_config1 |= (DPLL_EN_LOCK << SHADOW_FREQ_CONFIG1_DPLL_EN_SHIFT) &
661                                 SHADOW_FREQ_CONFIG1_DPLL_EN_MASK;
663         freq_config1 |= (core_dpll_params->m2 <<
664                         SHADOW_FREQ_CONFIG1_M2_DIV_SHIFT) &
665                         SHADOW_FREQ_CONFIG1_M2_DIV_MASK;
667         writel(freq_config1, (*prcm)->cm_shadow_freq_config1);
668         if (!wait_on_value(SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK, 0,
669                         (u32 *) (*prcm)->cm_shadow_freq_config1, LDELAY)) {
670                 puts("FREQ UPDATE procedure failed!!");
671                 hang();
672         }
674         /*
675          * Putting EMIF in HW_AUTO is seen to be causing issues with
676          * EMIF clocks and the master DLL. Keep EMIF in SW_WKUP
677          * in OMAP5430 ES1.0 silicon
678          */
679         if (omap_rev != OMAP5430_ES1_0) {
680                 /* Put EMIF clock domain back in hw auto mode */
681                 enable_clock_domain((*prcm)->cm_memif_clkstctrl,
682                                         CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
683                 wait_for_clk_enable((*prcm)->cm_memif_emif_1_clkctrl);
684                 wait_for_clk_enable((*prcm)->cm_memif_emif_2_clkctrl);
685         }
688 void bypass_dpll(u32 const base)
690         do_bypass_dpll(base);
691         wait_for_bypass(base);
694 void lock_dpll(u32 const base)
696         do_lock_dpll(base);
697         wait_for_lock(base);
700 void setup_clocks_for_console(void)
702         /* Do not add any spl_debug prints in this function */
703         clrsetbits_le32((*prcm)->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
704                         CD_CLKCTRL_CLKTRCTRL_SW_WKUP <<
705                         CD_CLKCTRL_CLKTRCTRL_SHIFT);
707         /* Enable all UARTs - console will be on one of them */
708         clrsetbits_le32((*prcm)->cm_l4per_uart1_clkctrl,
709                         MODULE_CLKCTRL_MODULEMODE_MASK,
710                         MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
711                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
713         clrsetbits_le32((*prcm)->cm_l4per_uart2_clkctrl,
714                         MODULE_CLKCTRL_MODULEMODE_MASK,
715                         MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
716                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
718         clrsetbits_le32((*prcm)->cm_l4per_uart3_clkctrl,
719                         MODULE_CLKCTRL_MODULEMODE_MASK,
720                         MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
721                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
723         clrsetbits_le32((*prcm)->cm_l4per_uart4_clkctrl,
724                         MODULE_CLKCTRL_MODULEMODE_MASK,
725                         MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
726                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
728         clrsetbits_le32((*prcm)->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
729                         CD_CLKCTRL_CLKTRCTRL_HW_AUTO <<
730                         CD_CLKCTRL_CLKTRCTRL_SHIFT);
733 void do_enable_clocks(u32 const *clk_domains,
734                             u32 const *clk_modules_hw_auto,
735                             u32 const *clk_modules_explicit_en,
736                             u8 wait_for_enable)
738         u32 i, max = 100;
740         /* Put the clock domains in SW_WKUP mode */
741         for (i = 0; (i < max) && clk_domains[i]; i++) {
742                 enable_clock_domain(clk_domains[i],
743                                     CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
744         }
746         /* Clock modules that need to be put in HW_AUTO */
747         for (i = 0; (i < max) && clk_modules_hw_auto[i]; i++) {
748                 enable_clock_module(clk_modules_hw_auto[i],
749                                     MODULE_CLKCTRL_MODULEMODE_HW_AUTO,
750                                     wait_for_enable);
751         };
753         /* Clock modules that need to be put in SW_EXPLICIT_EN mode */
754         for (i = 0; (i < max) && clk_modules_explicit_en[i]; i++) {
755                 enable_clock_module(clk_modules_explicit_en[i],
756                                     MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN,
757                                     wait_for_enable);
758         };
760         /* Put the clock domains in HW_AUTO mode now */
761         for (i = 0; (i < max) && clk_domains[i]; i++) {
762                 enable_clock_domain(clk_domains[i],
763                                     CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
764         }
767 void prcm_init(void)
769         switch (omap_hw_init_context()) {
770         case OMAP_INIT_CONTEXT_SPL:
771         case OMAP_INIT_CONTEXT_UBOOT_FROM_NOR:
772         case OMAP_INIT_CONTEXT_UBOOT_AFTER_CH:
773                 enable_basic_clocks();
774                 timer_init();
775                 scale_vcores(*omap_vcores);
776                 setup_dplls();
777 #ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL
778                 setup_non_essential_dplls();
779                 enable_non_essential_clocks();
780 #endif
781                 setup_warmreset_time();
782                 break;
783         default:
784                 break;
785         }
787         if (OMAP_INIT_CONTEXT_SPL != omap_hw_init_context())
788                 enable_basic_uboot_clocks();
791 void gpi2c_init(void)
793         static int gpi2c = 1;
795         if (gpi2c) {
796                 i2c_init(CONFIG_SYS_I2C_SPEED, CONFIG_SYS_I2C_SLAVE);
797                 gpi2c = 0;
798         }