1 /*
2 *
3 * Clock initialization for OMAP4
4 *
5 * (C) Copyright 2010
6 * Texas Instruments, <www.ti.com>
7 *
8 * Aneesh V <aneesh@ti.com>
9 *
10 * Based on previous work by:
11 * Santosh Shilimkar <santosh.shilimkar@ti.com>
12 * Rajendra Nayak <rnayak@ti.com>
13 *
14 * See file CREDITS for list of people who contributed to this
15 * project.
16 *
17 * This program is free software; you can redistribute it and/or
18 * modify it under the terms of the GNU General Public License as
19 * published by the Free Software Foundation; either version 2 of
20 * the License, or (at your option) any later version.
21 *
22 * This program is distributed in the hope that it will be useful,
23 * but WITHOUT ANY WARRANTY; without even the implied warranty of
24 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
25 * GNU General Public License for more details.
26 *
27 * You should have received a copy of the GNU General Public License
28 * along with this program; if not, write to the Free Software
29 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
30 * MA 02111-1307 USA
31 */
32 #include <common.h>
33 #include <asm/omap_common.h>
34 #include <asm/gpio.h>
35 #include <asm/arch/clocks.h>
36 #include <asm/arch/sys_proto.h>
37 #include <asm/utils.h>
38 #include <asm/omap_gpio.h>
40 #ifndef CONFIG_SPL_BUILD
41 /*
42 * printing to console doesn't work unless
43 * this code is executed from SPL
44 */
45 #define printf(fmt, args...)
46 #define puts(s)
47 #endif
49 static inline u32 __get_sys_clk_index(void)
50 {
51 u32 ind;
52 /*
53 * For ES1 the ROM code calibration of sys clock is not reliable
54 * due to hw issue. So, use hard-coded value. If this value is not
55 * correct for any board over-ride this function in board file
56 * From ES2.0 onwards you will get this information from
57 * CM_SYS_CLKSEL
58 */
59 if (omap_revision() == OMAP4430_ES1_0)
60 ind = OMAP_SYS_CLK_IND_38_4_MHZ;
61 else {
62 /* SYS_CLKSEL - 1 to match the dpll param array indices */
63 ind = (readl(&prcm->cm_sys_clksel) &
64 CM_SYS_CLKSEL_SYS_CLKSEL_MASK) - 1;
65 }
66 return ind;
67 }
69 u32 get_sys_clk_index(void)
70 __attribute__ ((weak, alias("__get_sys_clk_index")));
72 u32 get_sys_clk_freq(void)
73 {
74 u8 index = get_sys_clk_index();
75 return sys_clk_array[index];
76 }
78 static inline void do_bypass_dpll(u32 *const base)
79 {
80 struct dpll_regs *dpll_regs = (struct dpll_regs *)base;
82 clrsetbits_le32(&dpll_regs->cm_clkmode_dpll,
83 CM_CLKMODE_DPLL_DPLL_EN_MASK,
84 DPLL_EN_FAST_RELOCK_BYPASS <<
85 CM_CLKMODE_DPLL_EN_SHIFT);
86 }
88 static inline void wait_for_bypass(u32 *const base)
89 {
90 struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
92 if (!wait_on_value(ST_DPLL_CLK_MASK, 0, &dpll_regs->cm_idlest_dpll,
93 LDELAY)) {
94 printf("Bypassing DPLL failed %p\n", base);
95 }
96 }
98 static inline void do_lock_dpll(u32 *const base)
99 {
100 struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
102 clrsetbits_le32(&dpll_regs->cm_clkmode_dpll,
103 CM_CLKMODE_DPLL_DPLL_EN_MASK,
104 DPLL_EN_LOCK << CM_CLKMODE_DPLL_EN_SHIFT);
105 }
107 static inline void wait_for_lock(u32 *const base)
108 {
109 struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
111 if (!wait_on_value(ST_DPLL_CLK_MASK, ST_DPLL_CLK_MASK,
112 &dpll_regs->cm_idlest_dpll, LDELAY)) {
113 printf("DPLL locking failed for %p\n", base);
114 hang();
115 }
116 }
118 inline u32 check_for_lock(u32 *const base)
119 {
120 struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
121 u32 lock = readl(&dpll_regs->cm_idlest_dpll) & ST_DPLL_CLK_MASK;
123 return lock;
124 }
126 static void do_setup_dpll(u32 *const base, const struct dpll_params *params,
127 u8 lock, char *dpll)
128 {
129 u32 temp, M, N;
130 struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
132 temp = readl(&dpll_regs->cm_clksel_dpll);
134 if (check_for_lock(base)) {
135 /*
136 * The Dpll has already been locked by rom code using CH.
137 * Check if M,N are matching with Ideal nominal opp values.
138 * If matches, skip the rest otherwise relock.
139 */
140 M = (temp & CM_CLKSEL_DPLL_M_MASK) >> CM_CLKSEL_DPLL_M_SHIFT;
141 N = (temp & CM_CLKSEL_DPLL_N_MASK) >> CM_CLKSEL_DPLL_N_SHIFT;
142 if ((M != (params->m)) || (N != (params->n))) {
143 debug("\n %s Dpll locked, but not for ideal M = %d,"
144 "N = %d values, current values are M = %d,"
145 "N= %d" , dpll, params->m, params->n,
146 M, N);
147 } else {
148 /* Dpll locked with ideal values for nominal opps. */
149 debug("\n %s Dpll already locked with ideal"
150 "nominal opp values", dpll);
151 goto setup_post_dividers;
152 }
153 }
155 bypass_dpll(base);
157 /* Set M & N */
158 temp &= ~CM_CLKSEL_DPLL_M_MASK;
159 temp |= (params->m << CM_CLKSEL_DPLL_M_SHIFT) & CM_CLKSEL_DPLL_M_MASK;
161 temp &= ~CM_CLKSEL_DPLL_N_MASK;
162 temp |= (params->n << CM_CLKSEL_DPLL_N_SHIFT) & CM_CLKSEL_DPLL_N_MASK;
164 writel(temp, &dpll_regs->cm_clksel_dpll);
166 /* Lock */
167 if (lock)
168 do_lock_dpll(base);
170 setup_post_dividers:
171 setup_post_dividers(base, params);
173 /* Wait till the DPLL locks */
174 if (lock)
175 wait_for_lock(base);
176 }
178 u32 omap_ddr_clk(void)
179 {
180 u32 ddr_clk, sys_clk_khz, omap_rev, divider;
181 const struct dpll_params *core_dpll_params;
183 omap_rev = omap_revision();
184 sys_clk_khz = get_sys_clk_freq() / 1000;
186 core_dpll_params = get_core_dpll_params();
188 debug("sys_clk %d\n ", sys_clk_khz * 1000);
190 /* Find Core DPLL locked frequency first */
191 ddr_clk = sys_clk_khz * 2 * core_dpll_params->m /
192 (core_dpll_params->n + 1);
194 if (omap_rev < OMAP5430_ES1_0) {
195 /*
196 * DDR frequency is PHY_ROOT_CLK/2
197 * PHY_ROOT_CLK = Fdpll/2/M2
198 */
199 divider = 4;
200 } else {
201 /*
202 * DDR frequency is PHY_ROOT_CLK
203 * PHY_ROOT_CLK = Fdpll/2/M2
204 */
205 divider = 2;
206 }
208 ddr_clk = ddr_clk / divider / core_dpll_params->m2;
209 ddr_clk *= 1000; /* convert to Hz */
210 debug("ddr_clk %d\n ", ddr_clk);
212 return ddr_clk;
213 }
215 /*
216 * Lock MPU dpll
217 *
218 * Resulting MPU frequencies:
219 * 4430 ES1.0 : 600 MHz
220 * 4430 ES2.x : 792 MHz (OPP Turbo)
221 * 4460 : 920 MHz (OPP Turbo) - DCC disabled
222 */
223 void configure_mpu_dpll(void)
224 {
225 const struct dpll_params *params;
226 struct dpll_regs *mpu_dpll_regs;
227 u32 omap_rev;
228 omap_rev = omap_revision();
230 /*
231 * DCC and clock divider settings for 4460.
232 * DCC is required, if more than a certain frequency is required.
233 * For, 4460 > 1GHZ.
234 * 5430 > 1.4GHZ.
235 */
236 if ((omap_rev >= OMAP4460_ES1_0) && (omap_rev < OMAP5430_ES1_0)) {
237 mpu_dpll_regs =
238 (struct dpll_regs *)&prcm->cm_clkmode_dpll_mpu;
239 bypass_dpll(&prcm->cm_clkmode_dpll_mpu);
240 clrbits_le32(&prcm->cm_mpu_mpu_clkctrl,
241 MPU_CLKCTRL_CLKSEL_EMIF_DIV_MODE_MASK);
242 setbits_le32(&prcm->cm_mpu_mpu_clkctrl,
243 MPU_CLKCTRL_CLKSEL_ABE_DIV_MODE_MASK);
244 clrbits_le32(&mpu_dpll_regs->cm_clksel_dpll,
245 CM_CLKSEL_DCC_EN_MASK);
246 }
248 params = get_mpu_dpll_params();
250 do_setup_dpll(&prcm->cm_clkmode_dpll_mpu, params, DPLL_LOCK, "mpu");
251 debug("MPU DPLL locked\n");
252 }
254 static void setup_dplls(void)
255 {
256 u32 sysclk_ind, temp;
257 const struct dpll_params *params;
258 debug("setup_dplls\n");
260 sysclk_ind = get_sys_clk_index();
262 /* CORE dpll */
263 params = get_core_dpll_params(); /* default - safest */
264 /*
265 * Do not lock the core DPLL now. Just set it up.
266 * Core DPLL will be locked after setting up EMIF
267 * using the FREQ_UPDATE method(freq_update_core())
268 */
269 do_setup_dpll(&prcm->cm_clkmode_dpll_core, params, DPLL_NO_LOCK,
270 "core");
271 /* Set the ratios for CORE_CLK, L3_CLK, L4_CLK */
272 temp = (CLKSEL_CORE_X2_DIV_1 << CLKSEL_CORE_SHIFT) |
273 (CLKSEL_L3_CORE_DIV_2 << CLKSEL_L3_SHIFT) |
274 (CLKSEL_L4_L3_DIV_2 << CLKSEL_L4_SHIFT);
275 writel(temp, &prcm->cm_clksel_core);
276 debug("Core DPLL configured\n");
278 /* lock PER dpll */
279 params = get_per_dpll_params();
280 do_setup_dpll(&prcm->cm_clkmode_dpll_per,
281 params, DPLL_LOCK, "per");
282 debug("PER DPLL locked\n");
284 /* MPU dpll */
285 configure_mpu_dpll();
286 }
288 #ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL
289 static void setup_non_essential_dplls(void)
290 {
291 u32 sys_clk_khz, abe_ref_clk;
292 u32 sysclk_ind, sd_div, num, den;
293 const struct dpll_params *params;
295 sysclk_ind = get_sys_clk_index();
296 sys_clk_khz = get_sys_clk_freq() / 1000;
298 /* IVA */
299 clrsetbits_le32(&prcm->cm_bypclk_dpll_iva,
300 CM_BYPCLK_DPLL_IVA_CLKSEL_MASK, DPLL_IVA_CLKSEL_CORE_X2_DIV_2);
302 params = get_iva_dpll_params();
303 do_setup_dpll(&prcm->cm_clkmode_dpll_iva, params, DPLL_LOCK, "iva");
305 /*
306 * USB:
307 * USB dpll is J-type. Need to set DPLL_SD_DIV for jitter correction
308 * DPLL_SD_DIV = CEILING ([DPLL_MULT/(DPLL_DIV+1)]* CLKINP / 250)
309 * - where CLKINP is sys_clk in MHz
310 * Use CLKINP in KHz and adjust the denominator accordingly so
311 * that we have enough accuracy and at the same time no overflow
312 */
313 params = get_usb_dpll_params();
314 num = params->m * sys_clk_khz;
315 den = (params->n + 1) * 250 * 1000;
316 num += den - 1;
317 sd_div = num / den;
318 clrsetbits_le32(&prcm->cm_clksel_dpll_usb,
319 CM_CLKSEL_DPLL_DPLL_SD_DIV_MASK,
320 sd_div << CM_CLKSEL_DPLL_DPLL_SD_DIV_SHIFT);
322 /* Now setup the dpll with the regular function */
323 do_setup_dpll(&prcm->cm_clkmode_dpll_usb, params, DPLL_LOCK, "usb");
325 /* Configure ABE dpll */
326 params = get_abe_dpll_params();
327 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
328 abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK;
329 #else
330 abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_32KCLK;
331 /*
332 * We need to enable some additional options to achieve
333 * 196.608MHz from 32768 Hz
334 */
335 setbits_le32(&prcm->cm_clkmode_dpll_abe,
336 CM_CLKMODE_DPLL_DRIFTGUARD_EN_MASK|
337 CM_CLKMODE_DPLL_RELOCK_RAMP_EN_MASK|
338 CM_CLKMODE_DPLL_LPMODE_EN_MASK|
339 CM_CLKMODE_DPLL_REGM4XEN_MASK);
340 /* Spend 4 REFCLK cycles at each stage */
341 clrsetbits_le32(&prcm->cm_clkmode_dpll_abe,
342 CM_CLKMODE_DPLL_RAMP_RATE_MASK,
343 1 << CM_CLKMODE_DPLL_RAMP_RATE_SHIFT);
344 #endif
346 /* Select the right reference clk */
347 clrsetbits_le32(&prcm->cm_abe_pll_ref_clksel,
348 CM_ABE_PLL_REF_CLKSEL_CLKSEL_MASK,
349 abe_ref_clk << CM_ABE_PLL_REF_CLKSEL_CLKSEL_SHIFT);
350 /* Lock the dpll */
351 do_setup_dpll(&prcm->cm_clkmode_dpll_abe, params, DPLL_LOCK, "abe");
352 }
353 #endif
355 void do_scale_tps62361(u32 reg, u32 volt_mv)
356 {
357 u32 temp, step;
359 step = volt_mv - TPS62361_BASE_VOLT_MV;
360 step /= 10;
362 temp = TPS62361_I2C_SLAVE_ADDR |
363 (reg << PRM_VC_VAL_BYPASS_REGADDR_SHIFT) |
364 (step << PRM_VC_VAL_BYPASS_DATA_SHIFT) |
365 PRM_VC_VAL_BYPASS_VALID_BIT;
366 debug("do_scale_tps62361: volt - %d step - 0x%x\n", volt_mv, step);
368 writel(temp, &prcm->prm_vc_val_bypass);
369 if (!wait_on_value(PRM_VC_VAL_BYPASS_VALID_BIT, 0,
370 &prcm->prm_vc_val_bypass, LDELAY)) {
371 puts("Scaling voltage failed for vdd_mpu from TPS\n");
372 }
373 }
375 void do_scale_vcore(u32 vcore_reg, u32 volt_mv)
376 {
377 u32 temp, offset_code;
378 u32 step = 12660; /* 12.66 mV represented in uV */
379 u32 offset = volt_mv;
381 /* convert to uV for better accuracy in the calculations */
382 offset *= 1000;
384 if (omap_revision() == OMAP4430_ES1_0)
385 offset -= PHOENIX_SMPS_BASE_VOLT_STD_MODE_UV;
386 else
387 offset -= PHOENIX_SMPS_BASE_VOLT_STD_MODE_WITH_OFFSET_UV;
389 offset_code = (offset + step - 1) / step;
390 /* The code starts at 1 not 0 */
391 offset_code++;
393 debug("do_scale_vcore: volt - %d offset_code - 0x%x\n", volt_mv,
394 offset_code);
396 temp = SMPS_I2C_SLAVE_ADDR |
397 (vcore_reg << PRM_VC_VAL_BYPASS_REGADDR_SHIFT) |
398 (offset_code << PRM_VC_VAL_BYPASS_DATA_SHIFT) |
399 PRM_VC_VAL_BYPASS_VALID_BIT;
400 writel(temp, &prcm->prm_vc_val_bypass);
401 if (!wait_on_value(PRM_VC_VAL_BYPASS_VALID_BIT, 0,
402 &prcm->prm_vc_val_bypass, LDELAY)) {
403 printf("Scaling voltage failed for 0x%x\n", vcore_reg);
404 }
405 }
407 static inline void enable_clock_domain(u32 *const clkctrl_reg, u32 enable_mode)
408 {
409 clrsetbits_le32(clkctrl_reg, CD_CLKCTRL_CLKTRCTRL_MASK,
410 enable_mode << CD_CLKCTRL_CLKTRCTRL_SHIFT);
411 debug("Enable clock domain - %p\n", clkctrl_reg);
412 }
414 static inline void wait_for_clk_enable(u32 *clkctrl_addr)
415 {
416 u32 clkctrl, idlest = MODULE_CLKCTRL_IDLEST_DISABLED;
417 u32 bound = LDELAY;
419 while ((idlest == MODULE_CLKCTRL_IDLEST_DISABLED) ||
420 (idlest == MODULE_CLKCTRL_IDLEST_TRANSITIONING)) {
422 clkctrl = readl(clkctrl_addr);
423 idlest = (clkctrl & MODULE_CLKCTRL_IDLEST_MASK) >>
424 MODULE_CLKCTRL_IDLEST_SHIFT;
425 if (--bound == 0) {
426 printf("Clock enable failed for 0x%p idlest 0x%x\n",
427 clkctrl_addr, clkctrl);
428 return;
429 }
430 }
431 }
433 static inline void enable_clock_module(u32 *const clkctrl_addr, u32 enable_mode,
434 u32 wait_for_enable)
435 {
436 clrsetbits_le32(clkctrl_addr, MODULE_CLKCTRL_MODULEMODE_MASK,
437 enable_mode << MODULE_CLKCTRL_MODULEMODE_SHIFT);
438 debug("Enable clock module - %p\n", clkctrl_addr);
439 if (wait_for_enable)
440 wait_for_clk_enable(clkctrl_addr);
441 }
443 void freq_update_core(void)
444 {
445 u32 freq_config1 = 0;
446 const struct dpll_params *core_dpll_params;
448 core_dpll_params = get_core_dpll_params();
449 /* Put EMIF clock domain in sw wakeup mode */
450 enable_clock_domain(&prcm->cm_memif_clkstctrl,
451 CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
452 wait_for_clk_enable(&prcm->cm_memif_emif_1_clkctrl);
453 wait_for_clk_enable(&prcm->cm_memif_emif_2_clkctrl);
455 freq_config1 = SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK |
456 SHADOW_FREQ_CONFIG1_DLL_RESET_MASK;
458 freq_config1 |= (DPLL_EN_LOCK << SHADOW_FREQ_CONFIG1_DPLL_EN_SHIFT) &
459 SHADOW_FREQ_CONFIG1_DPLL_EN_MASK;
461 freq_config1 |= (core_dpll_params->m2 <<
462 SHADOW_FREQ_CONFIG1_M2_DIV_SHIFT) &
463 SHADOW_FREQ_CONFIG1_M2_DIV_MASK;
465 writel(freq_config1, &prcm->cm_shadow_freq_config1);
466 if (!wait_on_value(SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK, 0,
467 &prcm->cm_shadow_freq_config1, LDELAY)) {
468 puts("FREQ UPDATE procedure failed!!");
469 hang();
470 }
472 /* Put EMIF clock domain back in hw auto mode */
473 enable_clock_domain(&prcm->cm_memif_clkstctrl,
474 CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
475 wait_for_clk_enable(&prcm->cm_memif_emif_1_clkctrl);
476 wait_for_clk_enable(&prcm->cm_memif_emif_2_clkctrl);
477 }
479 void bypass_dpll(u32 *const base)
480 {
481 do_bypass_dpll(base);
482 wait_for_bypass(base);
483 }
485 void lock_dpll(u32 *const base)
486 {
487 do_lock_dpll(base);
488 wait_for_lock(base);
489 }
491 void setup_clocks_for_console(void)
492 {
493 /* Do not add any spl_debug prints in this function */
494 clrsetbits_le32(&prcm->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
495 CD_CLKCTRL_CLKTRCTRL_SW_WKUP <<
496 CD_CLKCTRL_CLKTRCTRL_SHIFT);
498 /* Enable all UARTs - console will be on one of them */
499 clrsetbits_le32(&prcm->cm_l4per_uart1_clkctrl,
500 MODULE_CLKCTRL_MODULEMODE_MASK,
501 MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
502 MODULE_CLKCTRL_MODULEMODE_SHIFT);
504 clrsetbits_le32(&prcm->cm_l4per_uart2_clkctrl,
505 MODULE_CLKCTRL_MODULEMODE_MASK,
506 MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
507 MODULE_CLKCTRL_MODULEMODE_SHIFT);
509 clrsetbits_le32(&prcm->cm_l4per_uart3_clkctrl,
510 MODULE_CLKCTRL_MODULEMODE_MASK,
511 MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
512 MODULE_CLKCTRL_MODULEMODE_SHIFT);
514 clrsetbits_le32(&prcm->cm_l4per_uart3_clkctrl,
515 MODULE_CLKCTRL_MODULEMODE_MASK,
516 MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
517 MODULE_CLKCTRL_MODULEMODE_SHIFT);
519 clrsetbits_le32(&prcm->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
520 CD_CLKCTRL_CLKTRCTRL_HW_AUTO <<
521 CD_CLKCTRL_CLKTRCTRL_SHIFT);
522 }
524 void setup_sri2c(void)
525 {
526 u32 sys_clk_khz, cycles_hi, cycles_low, temp;
528 sys_clk_khz = get_sys_clk_freq() / 1000;
530 /*
531 * Setup the dedicated I2C controller for Voltage Control
532 * I2C clk - high period 40% low period 60%
533 */
534 cycles_hi = sys_clk_khz * 4 / PRM_VC_I2C_CHANNEL_FREQ_KHZ / 10;
535 cycles_low = sys_clk_khz * 6 / PRM_VC_I2C_CHANNEL_FREQ_KHZ / 10;
536 /* values to be set in register - less by 5 & 7 respectively */
537 cycles_hi -= 5;
538 cycles_low -= 7;
539 temp = (cycles_hi << PRM_VC_CFG_I2C_CLK_SCLH_SHIFT) |
540 (cycles_low << PRM_VC_CFG_I2C_CLK_SCLL_SHIFT);
541 writel(temp, &prcm->prm_vc_cfg_i2c_clk);
543 /* Disable high speed mode and all advanced features */
544 writel(0x0, &prcm->prm_vc_cfg_i2c_mode);
545 }
547 void do_enable_clocks(u32 *const *clk_domains,
548 u32 *const *clk_modules_hw_auto,
549 u32 *const *clk_modules_explicit_en,
550 u8 wait_for_enable)
551 {
552 u32 i, max = 100;
554 /* Put the clock domains in SW_WKUP mode */
555 for (i = 0; (i < max) && clk_domains[i]; i++) {
556 enable_clock_domain(clk_domains[i],
557 CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
558 }
560 /* Clock modules that need to be put in HW_AUTO */
561 for (i = 0; (i < max) && clk_modules_hw_auto[i]; i++) {
562 enable_clock_module(clk_modules_hw_auto[i],
563 MODULE_CLKCTRL_MODULEMODE_HW_AUTO,
564 wait_for_enable);
565 };
567 /* Clock modules that need to be put in SW_EXPLICIT_EN mode */
568 for (i = 0; (i < max) && clk_modules_explicit_en[i]; i++) {
569 enable_clock_module(clk_modules_explicit_en[i],
570 MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN,
571 wait_for_enable);
572 };
574 /* Put the clock domains in HW_AUTO mode now */
575 for (i = 0; (i < max) && clk_domains[i]; i++) {
576 enable_clock_domain(clk_domains[i],
577 CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
578 }
579 }
581 void prcm_init(void)
582 {
583 switch (omap_hw_init_context()) {
584 case OMAP_INIT_CONTEXT_SPL:
585 case OMAP_INIT_CONTEXT_UBOOT_FROM_NOR:
586 case OMAP_INIT_CONTEXT_UBOOT_AFTER_CH:
587 enable_basic_clocks();
588 scale_vcores();
589 setup_dplls();
590 #ifdef CONFIG_SYS_CLOCKS_ENABLE_ALL
591 setup_non_essential_dplls();
592 enable_non_essential_clocks();
593 #endif
594 break;
595 default:
596 break;
597 }
599 if (OMAP_INIT_CONTEXT_SPL != omap_hw_init_context())
600 enable_basic_uboot_clocks();
601 }