]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/arm/cpu/armv7/omap-common/emif-common.c
tools: imximage: Load a size that is multiple of 512
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap-common / emif-common.c
1 /*
2  * EMIF programming
3  *
4  * (C) Copyright 2010
5  * Texas Instruments, <www.ti.com>
6  *
7  * Aneesh V <aneesh@ti.com>
8  *
9  * See file CREDITS for list of people who contributed to this
10  * project.
11  *
12  * This program is free software; you can redistribute it and/or
13  * modify it under the terms of the GNU General Public License as
14  * published by the Free Software Foundation; either version 2 of
15  * the License, or (at your option) any later version.
16  *
17  * This program is distributed in the hope that it will be useful,
18  * but WITHOUT ANY WARRANTY; without even the implied warranty of
19  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
20  * GNU General Public License for more details.
21  *
22  * You should have received a copy of the GNU General Public License
23  * along with this program; if not, write to the Free Software
24  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
25  * MA 02111-1307 USA
26  */
28 #include <common.h>
29 #include <asm/emif.h>
30 #include <asm/arch/clocks.h>
31 #include <asm/arch/sys_proto.h>
32 #include <asm/omap_common.h>
33 #include <asm/utils.h>
34 #include <linux/compiler.h>
36 void set_lpmode_selfrefresh(u32 base)
37 {
38         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
39         u32 reg;
41         reg = readl(&emif->emif_pwr_mgmt_ctrl);
42         reg &= ~EMIF_REG_LP_MODE_MASK;
43         reg |= LP_MODE_SELF_REFRESH << EMIF_REG_LP_MODE_SHIFT;
44         reg &= ~EMIF_REG_SR_TIM_MASK;
45         writel(reg, &emif->emif_pwr_mgmt_ctrl);
47         /* dummy read for the new SR_TIM to be loaded */
48         readl(&emif->emif_pwr_mgmt_ctrl);
49 }
51 void force_emif_self_refresh()
52 {
53         set_lpmode_selfrefresh(EMIF1_BASE);
54         set_lpmode_selfrefresh(EMIF2_BASE);
55 }
57 inline u32 emif_num(u32 base)
58 {
59         if (base == EMIF1_BASE)
60                 return 1;
61         else if (base == EMIF2_BASE)
62                 return 2;
63         else
64                 return 0;
65 }
68 static inline u32 get_mr(u32 base, u32 cs, u32 mr_addr)
69 {
70         u32 mr;
71         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
73         mr_addr |= cs << EMIF_REG_CS_SHIFT;
74         writel(mr_addr, &emif->emif_lpddr2_mode_reg_cfg);
75         if (omap_revision() == OMAP4430_ES2_0)
76                 mr = readl(&emif->emif_lpddr2_mode_reg_data_es2);
77         else
78                 mr = readl(&emif->emif_lpddr2_mode_reg_data);
79         debug("get_mr: EMIF%d cs %d mr %08x val 0x%x\n", emif_num(base),
80               cs, mr_addr, mr);
81         if (((mr & 0x0000ff00) >>  8) == (mr & 0xff) &&
82             ((mr & 0x00ff0000) >> 16) == (mr & 0xff) &&
83             ((mr & 0xff000000) >> 24) == (mr & 0xff))
84                 return mr & 0xff;
85         else
86                 return mr;
87 }
89 static inline void set_mr(u32 base, u32 cs, u32 mr_addr, u32 mr_val)
90 {
91         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
93         mr_addr |= cs << EMIF_REG_CS_SHIFT;
94         writel(mr_addr, &emif->emif_lpddr2_mode_reg_cfg);
95         writel(mr_val, &emif->emif_lpddr2_mode_reg_data);
96 }
98 void emif_reset_phy(u32 base)
99 {
100         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
101         u32 iodft;
103         iodft = readl(&emif->emif_iodft_tlgc);
104         iodft |= EMIF_REG_RESET_PHY_MASK;
105         writel(iodft, &emif->emif_iodft_tlgc);
108 static void do_lpddr2_init(u32 base, u32 cs)
110         u32 mr_addr;
112         /* Wait till device auto initialization is complete */
113         while (get_mr(base, cs, LPDDR2_MR0) & LPDDR2_MR0_DAI_MASK)
114                 ;
115         set_mr(base, cs, LPDDR2_MR10, MR10_ZQ_ZQINIT);
116         /*
117          * tZQINIT = 1 us
118          * Enough loops assuming a maximum of 2GHz
119          */
121         sdelay(2000);
123         if (omap_revision() >= OMAP5430_ES1_0)
124                 set_mr(base, cs, LPDDR2_MR1, MR1_BL_8_BT_SEQ_WRAP_EN_NWR_8);
125         else
126                 set_mr(base, cs, LPDDR2_MR1, MR1_BL_8_BT_SEQ_WRAP_EN_NWR_3);
128         set_mr(base, cs, LPDDR2_MR16, MR16_REF_FULL_ARRAY);
130         /*
131          * Enable refresh along with writing MR2
132          * Encoding of RL in MR2 is (RL - 2)
133          */
134         mr_addr = LPDDR2_MR2 | EMIF_REG_REFRESH_EN_MASK;
135         set_mr(base, cs, mr_addr, RL_FINAL - 2);
137         if (omap_revision() >= OMAP5430_ES1_0)
138                 set_mr(base, cs, LPDDR2_MR3, 0x1);
141 static void lpddr2_init(u32 base, const struct emif_regs *regs)
143         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
145         /* Not NVM */
146         clrbits_le32(&emif->emif_lpddr2_nvm_config, EMIF_REG_CS1NVMEN_MASK);
148         /*
149          * Keep REG_INITREF_DIS = 1 to prevent re-initialization of SDRAM
150          * when EMIF_SDRAM_CONFIG register is written
151          */
152         setbits_le32(&emif->emif_sdram_ref_ctrl, EMIF_REG_INITREF_DIS_MASK);
154         /*
155          * Set the SDRAM_CONFIG and PHY_CTRL for the
156          * un-locked frequency & default RL
157          */
158         writel(regs->sdram_config_init, &emif->emif_sdram_config);
159         writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1);
161         do_ext_phy_settings(base, regs);
163         do_lpddr2_init(base, CS0);
164         if (regs->sdram_config & EMIF_REG_EBANK_MASK)
165                 do_lpddr2_init(base, CS1);
167         writel(regs->sdram_config, &emif->emif_sdram_config);
168         writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1);
170         /* Enable refresh now */
171         clrbits_le32(&emif->emif_sdram_ref_ctrl, EMIF_REG_INITREF_DIS_MASK);
173         }
175 __weak void do_ext_phy_settings(u32 base, const struct emif_regs *regs)
179 void emif_update_timings(u32 base, const struct emif_regs *regs)
181         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
183         writel(regs->ref_ctrl, &emif->emif_sdram_ref_ctrl_shdw);
184         writel(regs->sdram_tim1, &emif->emif_sdram_tim_1_shdw);
185         writel(regs->sdram_tim2, &emif->emif_sdram_tim_2_shdw);
186         writel(regs->sdram_tim3, &emif->emif_sdram_tim_3_shdw);
187         if (omap_revision() == OMAP4430_ES1_0) {
188                 /* ES1 bug EMIF should be in force idle during freq_update */
189                 writel(0, &emif->emif_pwr_mgmt_ctrl);
190         } else {
191                 writel(EMIF_PWR_MGMT_CTRL, &emif->emif_pwr_mgmt_ctrl);
192                 writel(EMIF_PWR_MGMT_CTRL_SHDW, &emif->emif_pwr_mgmt_ctrl_shdw);
193         }
194         writel(regs->read_idle_ctrl, &emif->emif_read_idlectrl_shdw);
195         writel(regs->zq_config, &emif->emif_zq_config);
196         writel(regs->temp_alert_config, &emif->emif_temp_alert_config);
197         writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1_shdw);
199         if (omap_revision() >= OMAP5430_ES1_0) {
200                 writel(EMIF_L3_CONFIG_VAL_SYS_10_MPU_5_LL_0,
201                         &emif->emif_l3_config);
202         } else if (omap_revision() >= OMAP4460_ES1_0) {
203                 writel(EMIF_L3_CONFIG_VAL_SYS_10_MPU_3_LL_0,
204                         &emif->emif_l3_config);
205         } else {
206                 writel(EMIF_L3_CONFIG_VAL_SYS_10_LL_0,
207                         &emif->emif_l3_config);
208         }
211 static void ddr3_leveling(u32 base, const struct emif_regs *regs)
213         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
215         /* keep sdram in self-refresh */
216         writel(((LP_MODE_SELF_REFRESH << EMIF_REG_LP_MODE_SHIFT)
217                 & EMIF_REG_LP_MODE_MASK), &emif->emif_pwr_mgmt_ctrl);
218         __udelay(130);
220         /*
221          * Set invert_clkout (if activated)--DDR_PHYCTRL_1
222          * Invert clock adds an additional half cycle delay on the command
223          * interface.  The additional half cycle, is usually meant to enable
224          * leveling in the situation that DQS is later than CK on the board.It
225          * also helps provide some additional margin for leveling.
226          */
227         writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1);
228         writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1_shdw);
229         __udelay(130);
231         writel(((LP_MODE_DISABLE << EMIF_REG_LP_MODE_SHIFT)
232                 & EMIF_REG_LP_MODE_MASK), &emif->emif_pwr_mgmt_ctrl);
234         /* Launch Full leveling */
235         writel(DDR3_FULL_LVL, &emif->emif_rd_wr_lvl_ctl);
237         /* Wait till full leveling is complete */
238         readl(&emif->emif_rd_wr_lvl_ctl);
239         __udelay(130);
241         /* Read data eye leveling no of samples */
242         config_data_eye_leveling_samples(base);
244         /* Launch 8 incremental WR_LVL- to compensate for PHY limitation */
245         writel(0x2 << EMIF_REG_WRLVLINC_INT_SHIFT, &emif->emif_rd_wr_lvl_ctl);
246         __udelay(130);
248         /* Launch Incremental leveling */
249         writel(DDR3_INC_LVL, &emif->emif_rd_wr_lvl_ctl);
250         __udelay(130);
253 static void ddr3_init(u32 base, const struct emif_regs *regs)
255         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
256         u32 *ext_phy_ctrl_base = 0;
257         u32 *emif_ext_phy_ctrl_base = 0;
258         u32 i = 0;
260         /*
261          * Set SDRAM_CONFIG and PHY control registers to locked frequency
262          * and RL =7. As the default values of the Mode Registers are not
263          * defined, contents of mode Registers must be fully initialized.
264          * H/W takes care of this initialization
265          */
266         writel(regs->sdram_config_init, &emif->emif_sdram_config);
268         writel(regs->emif_ddr_phy_ctlr_1_init, &emif->emif_ddr_phy_ctrl_1);
270         /* Update timing registers */
271         writel(regs->sdram_tim1, &emif->emif_sdram_tim_1);
272         writel(regs->sdram_tim2, &emif->emif_sdram_tim_2);
273         writel(regs->sdram_tim3, &emif->emif_sdram_tim_3);
275         writel(regs->ref_ctrl, &emif->emif_sdram_ref_ctrl);
276         writel(regs->read_idle_ctrl, &emif->emif_read_idlectrl);
278         ext_phy_ctrl_base = (u32 *) &(regs->emif_ddr_ext_phy_ctrl_1);
279         emif_ext_phy_ctrl_base = (u32 *) &(emif->emif_ddr_ext_phy_ctrl_1);
281         /* Configure external phy control timing registers */
282         for (i = 0; i < EMIF_EXT_PHY_CTRL_TIMING_REG; i++) {
283                 writel(*ext_phy_ctrl_base, emif_ext_phy_ctrl_base++);
284                 /* Update shadow registers */
285                 writel(*ext_phy_ctrl_base++, emif_ext_phy_ctrl_base++);
286         }
288         /*
289          * external phy 6-24 registers do not change with
290          * ddr frequency
291          */
292         for (i = 0; i < EMIF_EXT_PHY_CTRL_CONST_REG; i++) {
293                 writel(ddr3_ext_phy_ctrl_const_base[i],
294                                         emif_ext_phy_ctrl_base++);
295                 /* Update shadow registers */
296                 writel(ddr3_ext_phy_ctrl_const_base[i],
297                                         emif_ext_phy_ctrl_base++);
298         }
300         /* enable leveling */
301         writel(regs->emif_rd_wr_lvl_rmp_ctl, &emif->emif_rd_wr_lvl_rmp_ctl);
303         ddr3_leveling(base, regs);
306 #ifndef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
307 #define print_timing_reg(reg) debug(#reg" - 0x%08x\n", (reg))
309 /*
310  * Organization and refresh requirements for LPDDR2 devices of different
311  * types and densities. Derived from JESD209-2 section 2.4
312  */
313 const struct lpddr2_addressing addressing_table[] = {
314         /* Banks tREFIx10     rowx32,rowx16      colx32,colx16  density */
315         {BANKS4, T_REFI_15_6, {ROW_12, ROW_12}, {COL_7, COL_8} },/*64M */
316         {BANKS4, T_REFI_15_6, {ROW_12, ROW_12}, {COL_8, COL_9} },/*128M */
317         {BANKS4, T_REFI_7_8, {ROW_13, ROW_13}, {COL_8, COL_9} },/*256M */
318         {BANKS4, T_REFI_7_8, {ROW_13, ROW_13}, {COL_9, COL_10} },/*512M */
319         {BANKS8, T_REFI_7_8, {ROW_13, ROW_13}, {COL_9, COL_10} },/*1GS4 */
320         {BANKS8, T_REFI_3_9, {ROW_14, ROW_14}, {COL_9, COL_10} },/*2GS4 */
321         {BANKS8, T_REFI_3_9, {ROW_14, ROW_14}, {COL_10, COL_11} },/*4G */
322         {BANKS8, T_REFI_3_9, {ROW_15, ROW_15}, {COL_10, COL_11} },/*8G */
323         {BANKS4, T_REFI_7_8, {ROW_14, ROW_14}, {COL_9, COL_10} },/*1GS2 */
324         {BANKS4, T_REFI_3_9, {ROW_15, ROW_15}, {COL_9, COL_10} },/*2GS2 */
325 };
327 static const u32 lpddr2_density_2_size_in_mbytes[] = {
328         8,                      /* 64Mb */
329         16,                     /* 128Mb */
330         32,                     /* 256Mb */
331         64,                     /* 512Mb */
332         128,                    /* 1Gb   */
333         256,                    /* 2Gb   */
334         512,                    /* 4Gb   */
335         1024,                   /* 8Gb   */
336         2048,                   /* 16Gb  */
337         4096                    /* 32Gb  */
338 };
340 /*
341  * Calculate the period of DDR clock from frequency value and set the
342  * denominator and numerator in global variables for easy access later
343  */
344 static void set_ddr_clk_period(u32 freq)
346         /*
347          * period = 1/freq
348          * period_in_ns = 10^9/freq
349          */
350         *T_num = 1000000000;
351         *T_den = freq;
352         cancel_out(T_num, T_den, 200);
356 /*
357  * Convert time in nano seconds to number of cycles of DDR clock
358  */
359 static inline u32 ns_2_cycles(u32 ns)
361         return ((ns * (*T_den)) + (*T_num) - 1) / (*T_num);
364 /*
365  * ns_2_cycles with the difference that the time passed is 2 times the actual
366  * value(to avoid fractions). The cycles returned is for the original value of
367  * the timing parameter
368  */
369 static inline u32 ns_x2_2_cycles(u32 ns)
371         return ((ns * (*T_den)) + (*T_num) * 2 - 1) / ((*T_num) * 2);
374 /*
375  * Find addressing table index based on the device's type(S2 or S4) and
376  * density
377  */
378 s8 addressing_table_index(u8 type, u8 density, u8 width)
380         u8 index;
381         if ((density > LPDDR2_DENSITY_8Gb) || (width == LPDDR2_IO_WIDTH_8))
382                 return -1;
384         /*
385          * Look at the way ADDR_TABLE_INDEX* values have been defined
386          * in emif.h compared to LPDDR2_DENSITY_* values
387          * The table is layed out in the increasing order of density
388          * (ignoring type). The exceptions 1GS2 and 2GS2 have been placed
389          * at the end
390          */
391         if ((type == LPDDR2_TYPE_S2) && (density == LPDDR2_DENSITY_1Gb))
392                 index = ADDR_TABLE_INDEX1GS2;
393         else if ((type == LPDDR2_TYPE_S2) && (density == LPDDR2_DENSITY_2Gb))
394                 index = ADDR_TABLE_INDEX2GS2;
395         else
396                 index = density;
398         debug("emif: addressing table index %d\n", index);
400         return index;
403 /*
404  * Find the the right timing table from the array of timing
405  * tables of the device using DDR clock frequency
406  */
407 static const struct lpddr2_ac_timings *get_timings_table(const struct
408                         lpddr2_ac_timings const *const *device_timings,
409                         u32 freq)
411         u32 i, temp, freq_nearest;
412         const struct lpddr2_ac_timings *timings = 0;
414         emif_assert(freq <= MAX_LPDDR2_FREQ);
415         emif_assert(device_timings);
417         /*
418          * Start with the maximum allowed frequency - that is always safe
419          */
420         freq_nearest = MAX_LPDDR2_FREQ;
421         /*
422          * Find the timings table that has the max frequency value:
423          *   i.  Above or equal to the DDR frequency - safe
424          *   ii. The lowest that satisfies condition (i) - optimal
425          */
426         for (i = 0; (i < MAX_NUM_SPEEDBINS) && device_timings[i]; i++) {
427                 temp = device_timings[i]->max_freq;
428                 if ((temp >= freq) && (temp <= freq_nearest)) {
429                         freq_nearest = temp;
430                         timings = device_timings[i];
431                 }
432         }
433         debug("emif: timings table: %d\n", freq_nearest);
434         return timings;
437 /*
438  * Finds the value of emif_sdram_config_reg
439  * All parameters are programmed based on the device on CS0.
440  * If there is a device on CS1, it will be same as that on CS0 or
441  * it will be NVM. We don't support NVM yet.
442  * If cs1_device pointer is NULL it is assumed that there is no device
443  * on CS1
444  */
445 static u32 get_sdram_config_reg(const struct lpddr2_device_details *cs0_device,
446                                 const struct lpddr2_device_details *cs1_device,
447                                 const struct lpddr2_addressing *addressing,
448                                 u8 RL)
450         u32 config_reg = 0;
452         config_reg |=  (cs0_device->type + 4) << EMIF_REG_SDRAM_TYPE_SHIFT;
453         config_reg |=  EMIF_INTERLEAVING_POLICY_MAX_INTERLEAVING <<
454                         EMIF_REG_IBANK_POS_SHIFT;
456         config_reg |= cs0_device->io_width << EMIF_REG_NARROW_MODE_SHIFT;
458         config_reg |= RL << EMIF_REG_CL_SHIFT;
460         config_reg |= addressing->row_sz[cs0_device->io_width] <<
461                         EMIF_REG_ROWSIZE_SHIFT;
463         config_reg |= addressing->num_banks << EMIF_REG_IBANK_SHIFT;
465         config_reg |= (cs1_device ? EBANK_CS1_EN : EBANK_CS1_DIS) <<
466                         EMIF_REG_EBANK_SHIFT;
468         config_reg |= addressing->col_sz[cs0_device->io_width] <<
469                         EMIF_REG_PAGESIZE_SHIFT;
471         return config_reg;
474 static u32 get_sdram_ref_ctrl(u32 freq,
475                               const struct lpddr2_addressing *addressing)
477         u32 ref_ctrl = 0, val = 0, freq_khz;
478         freq_khz = freq / 1000;
479         /*
480          * refresh rate to be set is 'tREFI * freq in MHz
481          * division by 10000 to account for khz and x10 in t_REFI_us_x10
482          */
483         val = addressing->t_REFI_us_x10 * freq_khz / 10000;
484         ref_ctrl |= val << EMIF_REG_REFRESH_RATE_SHIFT;
486         return ref_ctrl;
489 static u32 get_sdram_tim_1_reg(const struct lpddr2_ac_timings *timings,
490                                const struct lpddr2_min_tck *min_tck,
491                                const struct lpddr2_addressing *addressing)
493         u32 tim1 = 0, val = 0;
494         val = max(min_tck->tWTR, ns_x2_2_cycles(timings->tWTRx2)) - 1;
495         tim1 |= val << EMIF_REG_T_WTR_SHIFT;
497         if (addressing->num_banks == BANKS8)
498                 val = (timings->tFAW * (*T_den) + 4 * (*T_num) - 1) /
499                                                         (4 * (*T_num)) - 1;
500         else
501                 val = max(min_tck->tRRD, ns_2_cycles(timings->tRRD)) - 1;
503         tim1 |= val << EMIF_REG_T_RRD_SHIFT;
505         val = ns_2_cycles(timings->tRASmin + timings->tRPab) - 1;
506         tim1 |= val << EMIF_REG_T_RC_SHIFT;
508         val = max(min_tck->tRAS_MIN, ns_2_cycles(timings->tRASmin)) - 1;
509         tim1 |= val << EMIF_REG_T_RAS_SHIFT;
511         val = max(min_tck->tWR, ns_2_cycles(timings->tWR)) - 1;
512         tim1 |= val << EMIF_REG_T_WR_SHIFT;
514         val = max(min_tck->tRCD, ns_2_cycles(timings->tRCD)) - 1;
515         tim1 |= val << EMIF_REG_T_RCD_SHIFT;
517         val = max(min_tck->tRP_AB, ns_2_cycles(timings->tRPab)) - 1;
518         tim1 |= val << EMIF_REG_T_RP_SHIFT;
520         return tim1;
523 static u32 get_sdram_tim_2_reg(const struct lpddr2_ac_timings *timings,
524                                const struct lpddr2_min_tck *min_tck)
526         u32 tim2 = 0, val = 0;
527         val = max(min_tck->tCKE, timings->tCKE) - 1;
528         tim2 |= val << EMIF_REG_T_CKE_SHIFT;
530         val = max(min_tck->tRTP, ns_x2_2_cycles(timings->tRTPx2)) - 1;
531         tim2 |= val << EMIF_REG_T_RTP_SHIFT;
533         /*
534          * tXSRD = tRFCab + 10 ns. XSRD and XSNR should have the
535          * same value
536          */
537         val = ns_2_cycles(timings->tXSR) - 1;
538         tim2 |= val << EMIF_REG_T_XSRD_SHIFT;
539         tim2 |= val << EMIF_REG_T_XSNR_SHIFT;
541         val = max(min_tck->tXP, ns_x2_2_cycles(timings->tXPx2)) - 1;
542         tim2 |= val << EMIF_REG_T_XP_SHIFT;
544         return tim2;
547 static u32 get_sdram_tim_3_reg(const struct lpddr2_ac_timings *timings,
548                                const struct lpddr2_min_tck *min_tck,
549                                const struct lpddr2_addressing *addressing)
551         u32 tim3 = 0, val = 0;
552         val = min(timings->tRASmax * 10 / addressing->t_REFI_us_x10 - 1, 0xF);
553         tim3 |= val << EMIF_REG_T_RAS_MAX_SHIFT;
555         val = ns_2_cycles(timings->tRFCab) - 1;
556         tim3 |= val << EMIF_REG_T_RFC_SHIFT;
558         val = ns_x2_2_cycles(timings->tDQSCKMAXx2) - 1;
559         tim3 |= val << EMIF_REG_T_TDQSCKMAX_SHIFT;
561         val = ns_2_cycles(timings->tZQCS) - 1;
562         tim3 |= val << EMIF_REG_ZQ_ZQCS_SHIFT;
564         val = max(min_tck->tCKESR, ns_2_cycles(timings->tCKESR)) - 1;
565         tim3 |= val << EMIF_REG_T_CKESR_SHIFT;
567         return tim3;
570 static u32 get_zq_config_reg(const struct lpddr2_device_details *cs1_device,
571                              const struct lpddr2_addressing *addressing,
572                              u8 volt_ramp)
574         u32 zq = 0, val = 0;
575         if (volt_ramp)
576                 val =
577                     EMIF_ZQCS_INTERVAL_DVFS_IN_US * 10 /
578                     addressing->t_REFI_us_x10;
579         else
580                 val =
581                     EMIF_ZQCS_INTERVAL_NORMAL_IN_US * 10 /
582                     addressing->t_REFI_us_x10;
583         zq |= val << EMIF_REG_ZQ_REFINTERVAL_SHIFT;
585         zq |= (REG_ZQ_ZQCL_MULT - 1) << EMIF_REG_ZQ_ZQCL_MULT_SHIFT;
587         zq |= (REG_ZQ_ZQINIT_MULT - 1) << EMIF_REG_ZQ_ZQINIT_MULT_SHIFT;
589         zq |= REG_ZQ_SFEXITEN_ENABLE << EMIF_REG_ZQ_SFEXITEN_SHIFT;
591         /*
592          * Assuming that two chipselects have a single calibration resistor
593          * If there are indeed two calibration resistors, then this flag should
594          * be enabled to take advantage of dual calibration feature.
595          * This data should ideally come from board files. But considering
596          * that none of the boards today have calibration resistors per CS,
597          * it would be an unnecessary overhead.
598          */
599         zq |= REG_ZQ_DUALCALEN_DISABLE << EMIF_REG_ZQ_DUALCALEN_SHIFT;
601         zq |= REG_ZQ_CS0EN_ENABLE << EMIF_REG_ZQ_CS0EN_SHIFT;
603         zq |= (cs1_device ? 1 : 0) << EMIF_REG_ZQ_CS1EN_SHIFT;
605         return zq;
608 static u32 get_temp_alert_config(const struct lpddr2_device_details *cs1_device,
609                                  const struct lpddr2_addressing *addressing,
610                                  u8 is_derated)
612         u32 alert = 0, interval;
613         interval =
614             TEMP_ALERT_POLL_INTERVAL_MS * 10000 / addressing->t_REFI_us_x10;
615         if (is_derated)
616                 interval *= 4;
617         alert |= interval << EMIF_REG_TA_REFINTERVAL_SHIFT;
619         alert |= TEMP_ALERT_CONFIG_DEVCT_1 << EMIF_REG_TA_DEVCNT_SHIFT;
621         alert |= TEMP_ALERT_CONFIG_DEVWDT_32 << EMIF_REG_TA_DEVWDT_SHIFT;
623         alert |= 1 << EMIF_REG_TA_SFEXITEN_SHIFT;
625         alert |= 1 << EMIF_REG_TA_CS0EN_SHIFT;
627         alert |= (cs1_device ? 1 : 0) << EMIF_REG_TA_CS1EN_SHIFT;
629         return alert;
632 static u32 get_read_idle_ctrl_reg(u8 volt_ramp)
634         u32 idle = 0, val = 0;
635         if (volt_ramp)
636                 val = ns_2_cycles(READ_IDLE_INTERVAL_DVFS) / 64 - 1;
637         else
638                 /*Maximum value in normal conditions - suggested by hw team */
639                 val = 0x1FF;
640         idle |= val << EMIF_REG_READ_IDLE_INTERVAL_SHIFT;
642         idle |= EMIF_REG_READ_IDLE_LEN_VAL << EMIF_REG_READ_IDLE_LEN_SHIFT;
644         return idle;
647 static u32 get_ddr_phy_ctrl_1(u32 freq, u8 RL)
649         u32 phy = 0, val = 0;
651         phy |= (RL + 2) << EMIF_REG_READ_LATENCY_SHIFT;
653         if (freq <= 100000000)
654                 val = EMIF_DLL_SLAVE_DLY_CTRL_100_MHZ_AND_LESS;
655         else if (freq <= 200000000)
656                 val = EMIF_DLL_SLAVE_DLY_CTRL_200_MHZ;
657         else
658                 val = EMIF_DLL_SLAVE_DLY_CTRL_400_MHZ;
659         phy |= val << EMIF_REG_DLL_SLAVE_DLY_CTRL_SHIFT;
661         /* Other fields are constant magic values. Hardcode them together */
662         phy |= EMIF_DDR_PHY_CTRL_1_BASE_VAL <<
663                 EMIF_EMIF_DDR_PHY_CTRL_1_BASE_VAL_SHIFT;
665         return phy;
668 static u32 get_emif_mem_size(struct emif_device_details *devices)
670         u32 size_mbytes = 0, temp;
672         if (!devices)
673                 return 0;
675         if (devices->cs0_device_details) {
676                 temp = devices->cs0_device_details->density;
677                 size_mbytes += lpddr2_density_2_size_in_mbytes[temp];
678         }
680         if (devices->cs1_device_details) {
681                 temp = devices->cs1_device_details->density;
682                 size_mbytes += lpddr2_density_2_size_in_mbytes[temp];
683         }
684         /* convert to bytes */
685         return size_mbytes << 20;
688 /* Gets the encoding corresponding to a given DMM section size */
689 u32 get_dmm_section_size_map(u32 section_size)
691         /*
692          * Section size mapping:
693          * 0x0: 16-MiB section
694          * 0x1: 32-MiB section
695          * 0x2: 64-MiB section
696          * 0x3: 128-MiB section
697          * 0x4: 256-MiB section
698          * 0x5: 512-MiB section
699          * 0x6: 1-GiB section
700          * 0x7: 2-GiB section
701          */
702         section_size >>= 24; /* divide by 16 MB */
703         return log_2_n_round_down(section_size);
706 static void emif_calculate_regs(
707                 const struct emif_device_details *emif_dev_details,
708                 u32 freq, struct emif_regs *regs)
710         u32 temp, sys_freq;
711         const struct lpddr2_addressing *addressing;
712         const struct lpddr2_ac_timings *timings;
713         const struct lpddr2_min_tck *min_tck;
714         const struct lpddr2_device_details *cs0_dev_details =
715                                         emif_dev_details->cs0_device_details;
716         const struct lpddr2_device_details *cs1_dev_details =
717                                         emif_dev_details->cs1_device_details;
718         const struct lpddr2_device_timings *cs0_dev_timings =
719                                         emif_dev_details->cs0_device_timings;
721         emif_assert(emif_dev_details);
722         emif_assert(regs);
723         /*
724          * You can not have a device on CS1 without one on CS0
725          * So configuring EMIF without a device on CS0 doesn't
726          * make sense
727          */
728         emif_assert(cs0_dev_details);
729         emif_assert(cs0_dev_details->type != LPDDR2_TYPE_NVM);
730         /*
731          * If there is a device on CS1 it should be same type as CS0
732          * (or NVM. But NVM is not supported in this driver yet)
733          */
734         emif_assert((cs1_dev_details == NULL) ||
735                     (cs1_dev_details->type == LPDDR2_TYPE_NVM) ||
736                     (cs0_dev_details->type == cs1_dev_details->type));
737         emif_assert(freq <= MAX_LPDDR2_FREQ);
739         set_ddr_clk_period(freq);
741         /*
742          * The device on CS0 is used for all timing calculations
743          * There is only one set of registers for timings per EMIF. So, if the
744          * second CS(CS1) has a device, it should have the same timings as the
745          * device on CS0
746          */
747         timings = get_timings_table(cs0_dev_timings->ac_timings, freq);
748         emif_assert(timings);
749         min_tck = cs0_dev_timings->min_tck;
751         temp = addressing_table_index(cs0_dev_details->type,
752                                       cs0_dev_details->density,
753                                       cs0_dev_details->io_width);
755         emif_assert((temp >= 0));
756         addressing = &(addressing_table[temp]);
757         emif_assert(addressing);
759         sys_freq = get_sys_clk_freq();
761         regs->sdram_config_init = get_sdram_config_reg(cs0_dev_details,
762                                                         cs1_dev_details,
763                                                         addressing, RL_BOOT);
765         regs->sdram_config = get_sdram_config_reg(cs0_dev_details,
766                                                 cs1_dev_details,
767                                                 addressing, RL_FINAL);
769         regs->ref_ctrl = get_sdram_ref_ctrl(freq, addressing);
771         regs->sdram_tim1 = get_sdram_tim_1_reg(timings, min_tck, addressing);
773         regs->sdram_tim2 = get_sdram_tim_2_reg(timings, min_tck);
775         regs->sdram_tim3 = get_sdram_tim_3_reg(timings, min_tck, addressing);
777         regs->read_idle_ctrl = get_read_idle_ctrl_reg(LPDDR2_VOLTAGE_STABLE);
779         regs->temp_alert_config =
780             get_temp_alert_config(cs1_dev_details, addressing, 0);
782         regs->zq_config = get_zq_config_reg(cs1_dev_details, addressing,
783                                             LPDDR2_VOLTAGE_STABLE);
785         regs->emif_ddr_phy_ctlr_1_init =
786                         get_ddr_phy_ctrl_1(sys_freq / 2, RL_BOOT);
788         regs->emif_ddr_phy_ctlr_1 =
789                         get_ddr_phy_ctrl_1(freq, RL_FINAL);
791         regs->freq = freq;
793         print_timing_reg(regs->sdram_config_init);
794         print_timing_reg(regs->sdram_config);
795         print_timing_reg(regs->ref_ctrl);
796         print_timing_reg(regs->sdram_tim1);
797         print_timing_reg(regs->sdram_tim2);
798         print_timing_reg(regs->sdram_tim3);
799         print_timing_reg(regs->read_idle_ctrl);
800         print_timing_reg(regs->temp_alert_config);
801         print_timing_reg(regs->zq_config);
802         print_timing_reg(regs->emif_ddr_phy_ctlr_1);
803         print_timing_reg(regs->emif_ddr_phy_ctlr_1_init);
805 #endif /* CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS */
807 #ifdef CONFIG_SYS_AUTOMATIC_SDRAM_DETECTION
808 const char *get_lpddr2_type(u8 type_id)
810         switch (type_id) {
811         case LPDDR2_TYPE_S4:
812                 return "LPDDR2-S4";
813         case LPDDR2_TYPE_S2:
814                 return "LPDDR2-S2";
815         default:
816                 return NULL;
817         }
820 const char *get_lpddr2_io_width(u8 width_id)
822         switch (width_id) {
823         case LPDDR2_IO_WIDTH_8:
824                 return "x8";
825         case LPDDR2_IO_WIDTH_16:
826                 return "x16";
827         case LPDDR2_IO_WIDTH_32:
828                 return "x32";
829         default:
830                 return NULL;
831         }
834 const char *get_lpddr2_manufacturer(u32 manufacturer)
836         switch (manufacturer) {
837         case LPDDR2_MANUFACTURER_SAMSUNG:
838                 return "Samsung";
839         case LPDDR2_MANUFACTURER_QIMONDA:
840                 return "Qimonda";
841         case LPDDR2_MANUFACTURER_ELPIDA:
842                 return "Elpida";
843         case LPDDR2_MANUFACTURER_ETRON:
844                 return "Etron";
845         case LPDDR2_MANUFACTURER_NANYA:
846                 return "Nanya";
847         case LPDDR2_MANUFACTURER_HYNIX:
848                 return "Hynix";
849         case LPDDR2_MANUFACTURER_MOSEL:
850                 return "Mosel";
851         case LPDDR2_MANUFACTURER_WINBOND:
852                 return "Winbond";
853         case LPDDR2_MANUFACTURER_ESMT:
854                 return "ESMT";
855         case LPDDR2_MANUFACTURER_SPANSION:
856                 return "Spansion";
857         case LPDDR2_MANUFACTURER_SST:
858                 return "SST";
859         case LPDDR2_MANUFACTURER_ZMOS:
860                 return "ZMOS";
861         case LPDDR2_MANUFACTURER_INTEL:
862                 return "Intel";
863         case LPDDR2_MANUFACTURER_NUMONYX:
864                 return "Numonyx";
865         case LPDDR2_MANUFACTURER_MICRON:
866                 return "Micron";
867         default:
868                 return NULL;
869         }
872 static void display_sdram_details(u32 emif_nr, u32 cs,
873                                   struct lpddr2_device_details *device)
875         const char *mfg_str;
876         const char *type_str;
877         char density_str[10];
878         u32 density;
880         debug("EMIF%d CS%d\t", emif_nr, cs);
882         if (!device) {
883                 debug("None\n");
884                 return;
885         }
887         mfg_str = get_lpddr2_manufacturer(device->manufacturer);
888         type_str = get_lpddr2_type(device->type);
890         density = lpddr2_density_2_size_in_mbytes[device->density];
891         if ((density / 1024 * 1024) == density) {
892                 density /= 1024;
893                 sprintf(density_str, "%d GB", density);
894         } else
895                 sprintf(density_str, "%d MB", density);
896         if (mfg_str && type_str)
897                 debug("%s\t\t%s\t%s\n", mfg_str, type_str, density_str);
900 static u8 is_lpddr2_sdram_present(u32 base, u32 cs,
901                                   struct lpddr2_device_details *lpddr2_device)
903         u32 mr = 0, temp;
905         mr = get_mr(base, cs, LPDDR2_MR0);
906         if (mr > 0xFF) {
907                 /* Mode register value bigger than 8 bit */
908                 return 0;
909         }
911         temp = (mr & LPDDR2_MR0_DI_MASK) >> LPDDR2_MR0_DI_SHIFT;
912         if (temp) {
913                 /* Not SDRAM */
914                 return 0;
915         }
916         temp = (mr & LPDDR2_MR0_DNVI_MASK) >> LPDDR2_MR0_DNVI_SHIFT;
918         if (temp) {
919                 /* DNV supported - But DNV is only supported for NVM */
920                 return 0;
921         }
923         mr = get_mr(base, cs, LPDDR2_MR4);
924         if (mr > 0xFF) {
925                 /* Mode register value bigger than 8 bit */
926                 return 0;
927         }
929         mr = get_mr(base, cs, LPDDR2_MR5);
930         if (mr > 0xFF) {
931                 /* Mode register value bigger than 8 bit */
932                 return 0;
933         }
935         if (!get_lpddr2_manufacturer(mr)) {
936                 /* Manufacturer not identified */
937                 return 0;
938         }
939         lpddr2_device->manufacturer = mr;
941         mr = get_mr(base, cs, LPDDR2_MR6);
942         if (mr >= 0xFF) {
943                 /* Mode register value bigger than 8 bit */
944                 return 0;
945         }
947         mr = get_mr(base, cs, LPDDR2_MR7);
948         if (mr >= 0xFF) {
949                 /* Mode register value bigger than 8 bit */
950                 return 0;
951         }
953         mr = get_mr(base, cs, LPDDR2_MR8);
954         if (mr >= 0xFF) {
955                 /* Mode register value bigger than 8 bit */
956                 return 0;
957         }
959         temp = (mr & MR8_TYPE_MASK) >> MR8_TYPE_SHIFT;
960         if (!get_lpddr2_type(temp)) {
961                 /* Not SDRAM */
962                 return 0;
963         }
964         lpddr2_device->type = temp;
966         temp = (mr & MR8_DENSITY_MASK) >> MR8_DENSITY_SHIFT;
967         if (temp > LPDDR2_DENSITY_32Gb) {
968                 /* Density not supported */
969                 return 0;
970         }
971         lpddr2_device->density = temp;
973         temp = (mr & MR8_IO_WIDTH_MASK) >> MR8_IO_WIDTH_SHIFT;
974         if (!get_lpddr2_io_width(temp)) {
975                 /* IO width unsupported value */
976                 return 0;
977         }
978         lpddr2_device->io_width = temp;
980         /*
981          * If all the above tests pass we should
982          * have a device on this chip-select
983          */
984         return 1;
987 struct lpddr2_device_details *emif_get_device_details(u32 emif_nr, u8 cs,
988                         struct lpddr2_device_details *lpddr2_dev_details)
990         u32 phy;
991         u32 base = (emif_nr == 1) ? EMIF1_BASE : EMIF2_BASE;
993         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
995         if (!lpddr2_dev_details)
996                 return NULL;
998         /* Do the minimum init for mode register accesses */
999         if (!(running_from_sdram() || warm_reset())) {
1000                 phy = get_ddr_phy_ctrl_1(get_sys_clk_freq() / 2, RL_BOOT);
1001                 writel(phy, &emif->emif_ddr_phy_ctrl_1);
1002         }
1004         if (!(is_lpddr2_sdram_present(base, cs, lpddr2_dev_details)))
1005                 return NULL;
1007         display_sdram_details(emif_num(base), cs, lpddr2_dev_details);
1009         return lpddr2_dev_details;
1011 #endif /* CONFIG_SYS_AUTOMATIC_SDRAM_DETECTION */
1013 static void do_sdram_init(u32 base)
1015         const struct emif_regs *regs;
1016         u32 in_sdram, emif_nr;
1018         debug(">>do_sdram_init() %x\n", base);
1020         in_sdram = running_from_sdram();
1021         emif_nr = (base == EMIF1_BASE) ? 1 : 2;
1023 #ifdef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
1024         emif_get_reg_dump(emif_nr, &regs);
1025         if (!regs) {
1026                 debug("EMIF: reg dump not provided\n");
1027                 return;
1028         }
1029 #else
1030         /*
1031          * The user has not provided the register values. We need to
1032          * calculate it based on the timings and the DDR frequency
1033          */
1034         struct emif_device_details dev_details;
1035         struct emif_regs calculated_regs;
1037         /*
1038          * Get device details:
1039          * - Discovered if CONFIG_SYS_AUTOMATIC_SDRAM_DETECTION is set
1040          * - Obtained from user otherwise
1041          */
1042         struct lpddr2_device_details cs0_dev_details, cs1_dev_details;
1043         emif_reset_phy(base);
1044         dev_details.cs0_device_details = emif_get_device_details(emif_nr, CS0,
1045                                                 &cs0_dev_details);
1046         dev_details.cs1_device_details = emif_get_device_details(emif_nr, CS1,
1047                                                 &cs1_dev_details);
1048         emif_reset_phy(base);
1050         /* Return if no devices on this EMIF */
1051         if (!dev_details.cs0_device_details &&
1052             !dev_details.cs1_device_details) {
1053                 emif_sizes[emif_nr - 1] = 0;
1054                 return;
1055         }
1057         if (!in_sdram)
1058                 emif_sizes[emif_nr - 1] = get_emif_mem_size(&dev_details);
1060         /*
1061          * Get device timings:
1062          * - Default timings specified by JESD209-2 if
1063          *   CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS is set
1064          * - Obtained from user otherwise
1065          */
1066         emif_get_device_timings(emif_nr, &dev_details.cs0_device_timings,
1067                                 &dev_details.cs1_device_timings);
1069         /* Calculate the register values */
1070         emif_calculate_regs(&dev_details, omap_ddr_clk(), &calculated_regs);
1071         regs = &calculated_regs;
1072 #endif /* CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS */
1074         /*
1075          * Initializing the LPDDR2 device can not happen from SDRAM.
1076          * Changing the timing registers in EMIF can happen(going from one
1077          * OPP to another)
1078          */
1079         if (!(in_sdram || warm_reset())) {
1080                 if (omap_revision() != OMAP5432_ES1_0)
1081                         lpddr2_init(base, regs);
1082                 else
1083                         ddr3_init(base, regs);
1084         }
1086         /* Write to the shadow registers */
1087         emif_update_timings(base, regs);
1089         debug("<<do_sdram_init() %x\n", base);
1092 void emif_post_init_config(u32 base)
1094         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
1095         u32 omap_rev = omap_revision();
1097         if (omap_rev == OMAP5430_ES1_0)
1098                 return;
1100         /* reset phy on ES2.0 */
1101         if (omap_rev == OMAP4430_ES2_0)
1102                 emif_reset_phy(base);
1104         /* Put EMIF back in smart idle on ES1.0 */
1105         if (omap_rev == OMAP4430_ES1_0)
1106                 writel(0x80000000, &emif->emif_pwr_mgmt_ctrl);
1109 void dmm_init(u32 base)
1111         const struct dmm_lisa_map_regs *lisa_map_regs;
1113 #ifdef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
1114         emif_get_dmm_regs(&lisa_map_regs);
1115 #else
1116         u32 emif1_size, emif2_size, mapped_size, section_map = 0;
1117         u32 section_cnt, sys_addr;
1118         struct dmm_lisa_map_regs lis_map_regs_calculated = {0};
1120         mapped_size = 0;
1121         section_cnt = 3;
1122         sys_addr = CONFIG_SYS_SDRAM_BASE;
1123         emif1_size = emif_sizes[0];
1124         emif2_size = emif_sizes[1];
1125         debug("emif1_size 0x%x emif2_size 0x%x\n", emif1_size, emif2_size);
1127         if (!emif1_size && !emif2_size)
1128                 return;
1130         /* symmetric interleaved section */
1131         if (emif1_size && emif2_size) {
1132                 mapped_size = min(emif1_size, emif2_size);
1133                 section_map = DMM_LISA_MAP_INTERLEAVED_BASE_VAL;
1134                 section_map |= 0 << EMIF_SDRC_ADDR_SHIFT;
1135                 /* only MSB */
1136                 section_map |= (sys_addr >> 24) <<
1137                                 EMIF_SYS_ADDR_SHIFT;
1138                 section_map |= get_dmm_section_size_map(mapped_size * 2)
1139                                 << EMIF_SYS_SIZE_SHIFT;
1140                 lis_map_regs_calculated.dmm_lisa_map_3 = section_map;
1141                 emif1_size -= mapped_size;
1142                 emif2_size -= mapped_size;
1143                 sys_addr += (mapped_size * 2);
1144                 section_cnt--;
1145         }
1147         /*
1148          * Single EMIF section(we can have a maximum of 1 single EMIF
1149          * section- either EMIF1 or EMIF2 or none, but not both)
1150          */
1151         if (emif1_size) {
1152                 section_map = DMM_LISA_MAP_EMIF1_ONLY_BASE_VAL;
1153                 section_map |= get_dmm_section_size_map(emif1_size)
1154                                 << EMIF_SYS_SIZE_SHIFT;
1155                 /* only MSB */
1156                 section_map |= (mapped_size >> 24) <<
1157                                 EMIF_SDRC_ADDR_SHIFT;
1158                 /* only MSB */
1159                 section_map |= (sys_addr >> 24) << EMIF_SYS_ADDR_SHIFT;
1160                 section_cnt--;
1161         }
1162         if (emif2_size) {
1163                 section_map = DMM_LISA_MAP_EMIF2_ONLY_BASE_VAL;
1164                 section_map |= get_dmm_section_size_map(emif2_size) <<
1165                                 EMIF_SYS_SIZE_SHIFT;
1166                 /* only MSB */
1167                 section_map |= mapped_size >> 24 << EMIF_SDRC_ADDR_SHIFT;
1168                 /* only MSB */
1169                 section_map |= sys_addr >> 24 << EMIF_SYS_ADDR_SHIFT;
1170                 section_cnt--;
1171         }
1173         if (section_cnt == 2) {
1174                 /* Only 1 section - either symmetric or single EMIF */
1175                 lis_map_regs_calculated.dmm_lisa_map_3 = section_map;
1176                 lis_map_regs_calculated.dmm_lisa_map_2 = 0;
1177                 lis_map_regs_calculated.dmm_lisa_map_1 = 0;
1178         } else {
1179                 /* 2 sections - 1 symmetric, 1 single EMIF */
1180                 lis_map_regs_calculated.dmm_lisa_map_2 = section_map;
1181                 lis_map_regs_calculated.dmm_lisa_map_1 = 0;
1182         }
1184         /* TRAP for invalid TILER mappings in section 0 */
1185         lis_map_regs_calculated.dmm_lisa_map_0 = DMM_LISA_MAP_0_INVAL_ADDR_TRAP;
1187         lisa_map_regs = &lis_map_regs_calculated;
1188 #endif
1189         struct dmm_lisa_map_regs *hw_lisa_map_regs =
1190             (struct dmm_lisa_map_regs *)base;
1192         writel(0, &hw_lisa_map_regs->dmm_lisa_map_3);
1193         writel(0, &hw_lisa_map_regs->dmm_lisa_map_2);
1194         writel(0, &hw_lisa_map_regs->dmm_lisa_map_1);
1195         writel(0, &hw_lisa_map_regs->dmm_lisa_map_0);
1197         writel(lisa_map_regs->dmm_lisa_map_3,
1198                 &hw_lisa_map_regs->dmm_lisa_map_3);
1199         writel(lisa_map_regs->dmm_lisa_map_2,
1200                 &hw_lisa_map_regs->dmm_lisa_map_2);
1201         writel(lisa_map_regs->dmm_lisa_map_1,
1202                 &hw_lisa_map_regs->dmm_lisa_map_1);
1203         writel(lisa_map_regs->dmm_lisa_map_0,
1204                 &hw_lisa_map_regs->dmm_lisa_map_0);
1206         if (omap_revision() >= OMAP4460_ES1_0) {
1207                 hw_lisa_map_regs =
1208                     (struct dmm_lisa_map_regs *)MA_BASE;
1210                 writel(lisa_map_regs->dmm_lisa_map_3,
1211                         &hw_lisa_map_regs->dmm_lisa_map_3);
1212                 writel(lisa_map_regs->dmm_lisa_map_2,
1213                         &hw_lisa_map_regs->dmm_lisa_map_2);
1214                 writel(lisa_map_regs->dmm_lisa_map_1,
1215                         &hw_lisa_map_regs->dmm_lisa_map_1);
1216                 writel(lisa_map_regs->dmm_lisa_map_0,
1217                         &hw_lisa_map_regs->dmm_lisa_map_0);
1218         }
1221 /*
1222  * SDRAM initialization:
1223  * SDRAM initialization has two parts:
1224  * 1. Configuring the SDRAM device
1225  * 2. Update the AC timings related parameters in the EMIF module
1226  * (1) should be done only once and should not be done while we are
1227  * running from SDRAM.
1228  * (2) can and should be done more than once if OPP changes.
1229  * Particularly, this may be needed when we boot without SPL and
1230  * and using Configuration Header(CH). ROM code supports only at 50% OPP
1231  * at boot (low power boot). So u-boot has to switch to OPP100 and update
1232  * the frequency. So,
1233  * Doing (1) and (2) makes sense - first time initialization
1234  * Doing (2) and not (1) makes sense - OPP change (when using CH)
1235  * Doing (1) and not (2) doen't make sense
1236  * See do_sdram_init() for the details
1237  */
1238 void sdram_init(void)
1240         u32 in_sdram, size_prog, size_detect;
1241         u32 omap_rev = omap_revision();
1243         debug(">>sdram_init()\n");
1245         if (omap_hw_init_context() == OMAP_INIT_CONTEXT_UBOOT_AFTER_SPL)
1246                 return;
1248         in_sdram = running_from_sdram();
1249         debug("in_sdram = %d\n", in_sdram);
1251         if (!(in_sdram || warm_reset())) {
1252                 if (omap_rev != OMAP5432_ES1_0)
1253                         bypass_dpll(&prcm->cm_clkmode_dpll_core);
1254                 else
1255                         writel(CM_DLL_CTRL_NO_OVERRIDE, &prcm->cm_dll_ctrl);
1256         }
1258         do_sdram_init(EMIF1_BASE);
1259         do_sdram_init(EMIF2_BASE);
1261         if (!in_sdram)
1262                 dmm_init(DMM_BASE);
1264         if (!(in_sdram || warm_reset())) {
1265                 emif_post_init_config(EMIF1_BASE);
1266                 emif_post_init_config(EMIF2_BASE);
1267         }
1269         /* for the shadow registers to take effect */
1270         if (omap_rev != OMAP5432_ES1_0)
1271                 freq_update_core();
1273         /* Do some testing after the init */
1274         if (!in_sdram) {
1275                 size_prog = omap_sdram_size();
1276                 size_prog = log_2_n_round_down(size_prog);
1277                 size_prog = (1 << size_prog);
1279                 size_detect = get_ram_size((long *)CONFIG_SYS_SDRAM_BASE,
1280                                                 size_prog);
1281                 /* Compare with the size programmed */
1282                 if (size_detect != size_prog) {
1283                         printf("SDRAM: identified size not same as expected"
1284                                 " size identified: %x expected: %x\n",
1285                                 size_detect,
1286                                 size_prog);
1287                 } else
1288                         debug("get_ram_size() successful");
1289         }
1291         debug("<<sdram_init()\n");