88253cf8ce3e5bf1128d70f08d22bacdfddb09b4
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap-common / emif-common.c
1 /*
2  * EMIF programming
3  *
4  * (C) Copyright 2010
5  * Texas Instruments, <www.ti.com>
6  *
7  * Aneesh V <aneesh@ti.com>
8  *
9  * See file CREDITS for list of people who contributed to this
10  * project.
11  *
12  * This program is free software; you can redistribute it and/or
13  * modify it under the terms of the GNU General Public License as
14  * published by the Free Software Foundation; either version 2 of
15  * the License, or (at your option) any later version.
16  *
17  * This program is distributed in the hope that it will be useful,
18  * but WITHOUT ANY WARRANTY; without even the implied warranty of
19  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
20  * GNU General Public License for more details.
21  *
22  * You should have received a copy of the GNU General Public License
23  * along with this program; if not, write to the Free Software
24  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
25  * MA 02111-1307 USA
26  */
28 #include <common.h>
29 #include <asm/emif.h>
30 #include <asm/arch/clocks.h>
31 #include <asm/arch/sys_proto.h>
32 #include <asm/omap_common.h>
33 #include <asm/utils.h>
34 #include <linux/compiler.h>
36 static int emif1_enabled = -1, emif2_enabled = -1;
38 void set_lpmode_selfrefresh(u32 base)
39 {
40         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
41         u32 reg;
43         reg = readl(&emif->emif_pwr_mgmt_ctrl);
44         reg &= ~EMIF_REG_LP_MODE_MASK;
45         reg |= LP_MODE_SELF_REFRESH << EMIF_REG_LP_MODE_SHIFT;
46         reg &= ~EMIF_REG_SR_TIM_MASK;
47         writel(reg, &emif->emif_pwr_mgmt_ctrl);
49         /* dummy read for the new SR_TIM to be loaded */
50         readl(&emif->emif_pwr_mgmt_ctrl);
51 }
53 void force_emif_self_refresh()
54 {
55         set_lpmode_selfrefresh(EMIF1_BASE);
56         set_lpmode_selfrefresh(EMIF2_BASE);
57 }
59 inline u32 emif_num(u32 base)
60 {
61         if (base == EMIF1_BASE)
62                 return 1;
63         else if (base == EMIF2_BASE)
64                 return 2;
65         else
66                 return 0;
67 }
70 static inline u32 get_mr(u32 base, u32 cs, u32 mr_addr)
71 {
72         u32 mr;
73         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
75         mr_addr |= cs << EMIF_REG_CS_SHIFT;
76         writel(mr_addr, &emif->emif_lpddr2_mode_reg_cfg);
77         if (omap_revision() == OMAP4430_ES2_0)
78                 mr = readl(&emif->emif_lpddr2_mode_reg_data_es2);
79         else
80                 mr = readl(&emif->emif_lpddr2_mode_reg_data);
81         debug("get_mr: EMIF%d cs %d mr %08x val 0x%x\n", emif_num(base),
82               cs, mr_addr, mr);
83         if (((mr & 0x0000ff00) >>  8) == (mr & 0xff) &&
84             ((mr & 0x00ff0000) >> 16) == (mr & 0xff) &&
85             ((mr & 0xff000000) >> 24) == (mr & 0xff))
86                 return mr & 0xff;
87         else
88                 return mr;
89 }
91 static inline void set_mr(u32 base, u32 cs, u32 mr_addr, u32 mr_val)
92 {
93         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
95         mr_addr |= cs << EMIF_REG_CS_SHIFT;
96         writel(mr_addr, &emif->emif_lpddr2_mode_reg_cfg);
97         writel(mr_val, &emif->emif_lpddr2_mode_reg_data);
98 }
100 void emif_reset_phy(u32 base)
102         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
103         u32 iodft;
105         iodft = readl(&emif->emif_iodft_tlgc);
106         iodft |= EMIF_REG_RESET_PHY_MASK;
107         writel(iodft, &emif->emif_iodft_tlgc);
110 static void do_lpddr2_init(u32 base, u32 cs)
112         u32 mr_addr;
114         /* Wait till device auto initialization is complete */
115         while (get_mr(base, cs, LPDDR2_MR0) & LPDDR2_MR0_DAI_MASK)
116                 ;
117         set_mr(base, cs, LPDDR2_MR10, MR10_ZQ_ZQINIT);
118         /*
119          * tZQINIT = 1 us
120          * Enough loops assuming a maximum of 2GHz
121          */
123         sdelay(2000);
125         if (omap_revision() >= OMAP5430_ES1_0)
126                 set_mr(base, cs, LPDDR2_MR1, MR1_BL_8_BT_SEQ_WRAP_EN_NWR_8);
127         else
128                 set_mr(base, cs, LPDDR2_MR1, MR1_BL_8_BT_SEQ_WRAP_EN_NWR_3);
130         set_mr(base, cs, LPDDR2_MR16, MR16_REF_FULL_ARRAY);
132         /*
133          * Enable refresh along with writing MR2
134          * Encoding of RL in MR2 is (RL - 2)
135          */
136         mr_addr = LPDDR2_MR2 | EMIF_REG_REFRESH_EN_MASK;
137         set_mr(base, cs, mr_addr, RL_FINAL - 2);
139         if (omap_revision() >= OMAP5430_ES1_0)
140                 set_mr(base, cs, LPDDR2_MR3, 0x1);
143 static void lpddr2_init(u32 base, const struct emif_regs *regs)
145         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
147         /* Not NVM */
148         clrbits_le32(&emif->emif_lpddr2_nvm_config, EMIF_REG_CS1NVMEN_MASK);
150         /*
151          * Keep REG_INITREF_DIS = 1 to prevent re-initialization of SDRAM
152          * when EMIF_SDRAM_CONFIG register is written
153          */
154         setbits_le32(&emif->emif_sdram_ref_ctrl, EMIF_REG_INITREF_DIS_MASK);
156         /*
157          * Set the SDRAM_CONFIG and PHY_CTRL for the
158          * un-locked frequency & default RL
159          */
160         writel(regs->sdram_config_init, &emif->emif_sdram_config);
161         writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1);
163         do_ext_phy_settings(base, regs);
165         do_lpddr2_init(base, CS0);
166         if (regs->sdram_config & EMIF_REG_EBANK_MASK)
167                 do_lpddr2_init(base, CS1);
169         writel(regs->sdram_config, &emif->emif_sdram_config);
170         writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1);
172         /* Enable refresh now */
173         clrbits_le32(&emif->emif_sdram_ref_ctrl, EMIF_REG_INITREF_DIS_MASK);
175         }
177 __weak void do_ext_phy_settings(u32 base, const struct emif_regs *regs)
181 void emif_update_timings(u32 base, const struct emif_regs *regs)
183         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
185         writel(regs->ref_ctrl, &emif->emif_sdram_ref_ctrl_shdw);
186         writel(regs->sdram_tim1, &emif->emif_sdram_tim_1_shdw);
187         writel(regs->sdram_tim2, &emif->emif_sdram_tim_2_shdw);
188         writel(regs->sdram_tim3, &emif->emif_sdram_tim_3_shdw);
189         if (omap_revision() == OMAP4430_ES1_0) {
190                 /* ES1 bug EMIF should be in force idle during freq_update */
191                 writel(0, &emif->emif_pwr_mgmt_ctrl);
192         } else {
193                 writel(EMIF_PWR_MGMT_CTRL, &emif->emif_pwr_mgmt_ctrl);
194                 writel(EMIF_PWR_MGMT_CTRL_SHDW, &emif->emif_pwr_mgmt_ctrl_shdw);
195         }
196         writel(regs->read_idle_ctrl, &emif->emif_read_idlectrl_shdw);
197         writel(regs->zq_config, &emif->emif_zq_config);
198         writel(regs->temp_alert_config, &emif->emif_temp_alert_config);
199         writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1_shdw);
201         if (omap_revision() >= OMAP5430_ES1_0) {
202                 writel(EMIF_L3_CONFIG_VAL_SYS_10_MPU_5_LL_0,
203                         &emif->emif_l3_config);
204         } else if (omap_revision() >= OMAP4460_ES1_0) {
205                 writel(EMIF_L3_CONFIG_VAL_SYS_10_MPU_3_LL_0,
206                         &emif->emif_l3_config);
207         } else {
208                 writel(EMIF_L3_CONFIG_VAL_SYS_10_LL_0,
209                         &emif->emif_l3_config);
210         }
213 static void ddr3_leveling(u32 base, const struct emif_regs *regs)
215         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
217         /* keep sdram in self-refresh */
218         writel(((LP_MODE_SELF_REFRESH << EMIF_REG_LP_MODE_SHIFT)
219                 & EMIF_REG_LP_MODE_MASK), &emif->emif_pwr_mgmt_ctrl);
220         __udelay(130);
222         /*
223          * Set invert_clkout (if activated)--DDR_PHYCTRL_1
224          * Invert clock adds an additional half cycle delay on the command
225          * interface.  The additional half cycle, is usually meant to enable
226          * leveling in the situation that DQS is later than CK on the board.It
227          * also helps provide some additional margin for leveling.
228          */
229         writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1);
230         writel(regs->emif_ddr_phy_ctlr_1, &emif->emif_ddr_phy_ctrl_1_shdw);
231         __udelay(130);
233         writel(((LP_MODE_DISABLE << EMIF_REG_LP_MODE_SHIFT)
234                 & EMIF_REG_LP_MODE_MASK), &emif->emif_pwr_mgmt_ctrl);
236         /* Launch Full leveling */
237         writel(DDR3_FULL_LVL, &emif->emif_rd_wr_lvl_ctl);
239         /* Wait till full leveling is complete */
240         readl(&emif->emif_rd_wr_lvl_ctl);
241         __udelay(130);
243         /* Read data eye leveling no of samples */
244         config_data_eye_leveling_samples(base);
246         /* Launch 8 incremental WR_LVL- to compensate for PHY limitation */
247         writel(0x2 << EMIF_REG_WRLVLINC_INT_SHIFT, &emif->emif_rd_wr_lvl_ctl);
248         __udelay(130);
250         /* Launch Incremental leveling */
251         writel(DDR3_INC_LVL, &emif->emif_rd_wr_lvl_ctl);
252         __udelay(130);
255 static void ddr3_init(u32 base, const struct emif_regs *regs)
257         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
258         u32 *ext_phy_ctrl_base = 0;
259         u32 *emif_ext_phy_ctrl_base = 0;
260         u32 i = 0;
262         /*
263          * Set SDRAM_CONFIG and PHY control registers to locked frequency
264          * and RL =7. As the default values of the Mode Registers are not
265          * defined, contents of mode Registers must be fully initialized.
266          * H/W takes care of this initialization
267          */
268         writel(regs->sdram_config_init, &emif->emif_sdram_config);
270         writel(regs->emif_ddr_phy_ctlr_1_init, &emif->emif_ddr_phy_ctrl_1);
272         /* Update timing registers */
273         writel(regs->sdram_tim1, &emif->emif_sdram_tim_1);
274         writel(regs->sdram_tim2, &emif->emif_sdram_tim_2);
275         writel(regs->sdram_tim3, &emif->emif_sdram_tim_3);
277         writel(regs->ref_ctrl, &emif->emif_sdram_ref_ctrl);
278         writel(regs->read_idle_ctrl, &emif->emif_read_idlectrl);
280         ext_phy_ctrl_base = (u32 *) &(regs->emif_ddr_ext_phy_ctrl_1);
281         emif_ext_phy_ctrl_base = (u32 *) &(emif->emif_ddr_ext_phy_ctrl_1);
283         /* Configure external phy control timing registers */
284         for (i = 0; i < EMIF_EXT_PHY_CTRL_TIMING_REG; i++) {
285                 writel(*ext_phy_ctrl_base, emif_ext_phy_ctrl_base++);
286                 /* Update shadow registers */
287                 writel(*ext_phy_ctrl_base++, emif_ext_phy_ctrl_base++);
288         }
290         /*
291          * external phy 6-24 registers do not change with
292          * ddr frequency
293          */
294         for (i = 0; i < EMIF_EXT_PHY_CTRL_CONST_REG; i++) {
295                 writel(ddr3_ext_phy_ctrl_const_base[i],
296                                         emif_ext_phy_ctrl_base++);
297                 /* Update shadow registers */
298                 writel(ddr3_ext_phy_ctrl_const_base[i],
299                                         emif_ext_phy_ctrl_base++);
300         }
302         /* enable leveling */
303         writel(regs->emif_rd_wr_lvl_rmp_ctl, &emif->emif_rd_wr_lvl_rmp_ctl);
305         ddr3_leveling(base, regs);
308 #ifndef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
309 #define print_timing_reg(reg) debug(#reg" - 0x%08x\n", (reg))
311 /*
312  * Organization and refresh requirements for LPDDR2 devices of different
313  * types and densities. Derived from JESD209-2 section 2.4
314  */
315 const struct lpddr2_addressing addressing_table[] = {
316         /* Banks tREFIx10     rowx32,rowx16      colx32,colx16  density */
317         {BANKS4, T_REFI_15_6, {ROW_12, ROW_12}, {COL_7, COL_8} },/*64M */
318         {BANKS4, T_REFI_15_6, {ROW_12, ROW_12}, {COL_8, COL_9} },/*128M */
319         {BANKS4, T_REFI_7_8, {ROW_13, ROW_13}, {COL_8, COL_9} },/*256M */
320         {BANKS4, T_REFI_7_8, {ROW_13, ROW_13}, {COL_9, COL_10} },/*512M */
321         {BANKS8, T_REFI_7_8, {ROW_13, ROW_13}, {COL_9, COL_10} },/*1GS4 */
322         {BANKS8, T_REFI_3_9, {ROW_14, ROW_14}, {COL_9, COL_10} },/*2GS4 */
323         {BANKS8, T_REFI_3_9, {ROW_14, ROW_14}, {COL_10, COL_11} },/*4G */
324         {BANKS8, T_REFI_3_9, {ROW_15, ROW_15}, {COL_10, COL_11} },/*8G */
325         {BANKS4, T_REFI_7_8, {ROW_14, ROW_14}, {COL_9, COL_10} },/*1GS2 */
326         {BANKS4, T_REFI_3_9, {ROW_15, ROW_15}, {COL_9, COL_10} },/*2GS2 */
327 };
329 static const u32 lpddr2_density_2_size_in_mbytes[] = {
330         8,                      /* 64Mb */
331         16,                     /* 128Mb */
332         32,                     /* 256Mb */
333         64,                     /* 512Mb */
334         128,                    /* 1Gb   */
335         256,                    /* 2Gb   */
336         512,                    /* 4Gb   */
337         1024,                   /* 8Gb   */
338         2048,                   /* 16Gb  */
339         4096                    /* 32Gb  */
340 };
342 /*
343  * Calculate the period of DDR clock from frequency value and set the
344  * denominator and numerator in global variables for easy access later
345  */
346 static void set_ddr_clk_period(u32 freq)
348         /*
349          * period = 1/freq
350          * period_in_ns = 10^9/freq
351          */
352         *T_num = 1000000000;
353         *T_den = freq;
354         cancel_out(T_num, T_den, 200);
358 /*
359  * Convert time in nano seconds to number of cycles of DDR clock
360  */
361 static inline u32 ns_2_cycles(u32 ns)
363         return ((ns * (*T_den)) + (*T_num) - 1) / (*T_num);
366 /*
367  * ns_2_cycles with the difference that the time passed is 2 times the actual
368  * value(to avoid fractions). The cycles returned is for the original value of
369  * the timing parameter
370  */
371 static inline u32 ns_x2_2_cycles(u32 ns)
373         return ((ns * (*T_den)) + (*T_num) * 2 - 1) / ((*T_num) * 2);
376 /*
377  * Find addressing table index based on the device's type(S2 or S4) and
378  * density
379  */
380 s8 addressing_table_index(u8 type, u8 density, u8 width)
382         u8 index;
383         if ((density > LPDDR2_DENSITY_8Gb) || (width == LPDDR2_IO_WIDTH_8))
384                 return -1;
386         /*
387          * Look at the way ADDR_TABLE_INDEX* values have been defined
388          * in emif.h compared to LPDDR2_DENSITY_* values
389          * The table is layed out in the increasing order of density
390          * (ignoring type). The exceptions 1GS2 and 2GS2 have been placed
391          * at the end
392          */
393         if ((type == LPDDR2_TYPE_S2) && (density == LPDDR2_DENSITY_1Gb))
394                 index = ADDR_TABLE_INDEX1GS2;
395         else if ((type == LPDDR2_TYPE_S2) && (density == LPDDR2_DENSITY_2Gb))
396                 index = ADDR_TABLE_INDEX2GS2;
397         else
398                 index = density;
400         debug("emif: addressing table index %d\n", index);
402         return index;
405 /*
406  * Find the the right timing table from the array of timing
407  * tables of the device using DDR clock frequency
408  */
409 static const struct lpddr2_ac_timings *get_timings_table(const struct
410                         lpddr2_ac_timings const *const *device_timings,
411                         u32 freq)
413         u32 i, temp, freq_nearest;
414         const struct lpddr2_ac_timings *timings = 0;
416         emif_assert(freq <= MAX_LPDDR2_FREQ);
417         emif_assert(device_timings);
419         /*
420          * Start with the maximum allowed frequency - that is always safe
421          */
422         freq_nearest = MAX_LPDDR2_FREQ;
423         /*
424          * Find the timings table that has the max frequency value:
425          *   i.  Above or equal to the DDR frequency - safe
426          *   ii. The lowest that satisfies condition (i) - optimal
427          */
428         for (i = 0; (i < MAX_NUM_SPEEDBINS) && device_timings[i]; i++) {
429                 temp = device_timings[i]->max_freq;
430                 if ((temp >= freq) && (temp <= freq_nearest)) {
431                         freq_nearest = temp;
432                         timings = device_timings[i];
433                 }
434         }
435         debug("emif: timings table: %d\n", freq_nearest);
436         return timings;
439 /*
440  * Finds the value of emif_sdram_config_reg
441  * All parameters are programmed based on the device on CS0.
442  * If there is a device on CS1, it will be same as that on CS0 or
443  * it will be NVM. We don't support NVM yet.
444  * If cs1_device pointer is NULL it is assumed that there is no device
445  * on CS1
446  */
447 static u32 get_sdram_config_reg(const struct lpddr2_device_details *cs0_device,
448                                 const struct lpddr2_device_details *cs1_device,
449                                 const struct lpddr2_addressing *addressing,
450                                 u8 RL)
452         u32 config_reg = 0;
454         config_reg |=  (cs0_device->type + 4) << EMIF_REG_SDRAM_TYPE_SHIFT;
455         config_reg |=  EMIF_INTERLEAVING_POLICY_MAX_INTERLEAVING <<
456                         EMIF_REG_IBANK_POS_SHIFT;
458         config_reg |= cs0_device->io_width << EMIF_REG_NARROW_MODE_SHIFT;
460         config_reg |= RL << EMIF_REG_CL_SHIFT;
462         config_reg |= addressing->row_sz[cs0_device->io_width] <<
463                         EMIF_REG_ROWSIZE_SHIFT;
465         config_reg |= addressing->num_banks << EMIF_REG_IBANK_SHIFT;
467         config_reg |= (cs1_device ? EBANK_CS1_EN : EBANK_CS1_DIS) <<
468                         EMIF_REG_EBANK_SHIFT;
470         config_reg |= addressing->col_sz[cs0_device->io_width] <<
471                         EMIF_REG_PAGESIZE_SHIFT;
473         return config_reg;
476 static u32 get_sdram_ref_ctrl(u32 freq,
477                               const struct lpddr2_addressing *addressing)
479         u32 ref_ctrl = 0, val = 0, freq_khz;
480         freq_khz = freq / 1000;
481         /*
482          * refresh rate to be set is 'tREFI * freq in MHz
483          * division by 10000 to account for khz and x10 in t_REFI_us_x10
484          */
485         val = addressing->t_REFI_us_x10 * freq_khz / 10000;
486         ref_ctrl |= val << EMIF_REG_REFRESH_RATE_SHIFT;
488         return ref_ctrl;
491 static u32 get_sdram_tim_1_reg(const struct lpddr2_ac_timings *timings,
492                                const struct lpddr2_min_tck *min_tck,
493                                const struct lpddr2_addressing *addressing)
495         u32 tim1 = 0, val = 0;
496         val = max(min_tck->tWTR, ns_x2_2_cycles(timings->tWTRx2)) - 1;
497         tim1 |= val << EMIF_REG_T_WTR_SHIFT;
499         if (addressing->num_banks == BANKS8)
500                 val = (timings->tFAW * (*T_den) + 4 * (*T_num) - 1) /
501                                                         (4 * (*T_num)) - 1;
502         else
503                 val = max(min_tck->tRRD, ns_2_cycles(timings->tRRD)) - 1;
505         tim1 |= val << EMIF_REG_T_RRD_SHIFT;
507         val = ns_2_cycles(timings->tRASmin + timings->tRPab) - 1;
508         tim1 |= val << EMIF_REG_T_RC_SHIFT;
510         val = max(min_tck->tRAS_MIN, ns_2_cycles(timings->tRASmin)) - 1;
511         tim1 |= val << EMIF_REG_T_RAS_SHIFT;
513         val = max(min_tck->tWR, ns_2_cycles(timings->tWR)) - 1;
514         tim1 |= val << EMIF_REG_T_WR_SHIFT;
516         val = max(min_tck->tRCD, ns_2_cycles(timings->tRCD)) - 1;
517         tim1 |= val << EMIF_REG_T_RCD_SHIFT;
519         val = max(min_tck->tRP_AB, ns_2_cycles(timings->tRPab)) - 1;
520         tim1 |= val << EMIF_REG_T_RP_SHIFT;
522         return tim1;
525 static u32 get_sdram_tim_2_reg(const struct lpddr2_ac_timings *timings,
526                                const struct lpddr2_min_tck *min_tck)
528         u32 tim2 = 0, val = 0;
529         val = max(min_tck->tCKE, timings->tCKE) - 1;
530         tim2 |= val << EMIF_REG_T_CKE_SHIFT;
532         val = max(min_tck->tRTP, ns_x2_2_cycles(timings->tRTPx2)) - 1;
533         tim2 |= val << EMIF_REG_T_RTP_SHIFT;
535         /*
536          * tXSRD = tRFCab + 10 ns. XSRD and XSNR should have the
537          * same value
538          */
539         val = ns_2_cycles(timings->tXSR) - 1;
540         tim2 |= val << EMIF_REG_T_XSRD_SHIFT;
541         tim2 |= val << EMIF_REG_T_XSNR_SHIFT;
543         val = max(min_tck->tXP, ns_x2_2_cycles(timings->tXPx2)) - 1;
544         tim2 |= val << EMIF_REG_T_XP_SHIFT;
546         return tim2;
549 static u32 get_sdram_tim_3_reg(const struct lpddr2_ac_timings *timings,
550                                const struct lpddr2_min_tck *min_tck,
551                                const struct lpddr2_addressing *addressing)
553         u32 tim3 = 0, val = 0;
554         val = min(timings->tRASmax * 10 / addressing->t_REFI_us_x10 - 1, 0xF);
555         tim3 |= val << EMIF_REG_T_RAS_MAX_SHIFT;
557         val = ns_2_cycles(timings->tRFCab) - 1;
558         tim3 |= val << EMIF_REG_T_RFC_SHIFT;
560         val = ns_x2_2_cycles(timings->tDQSCKMAXx2) - 1;
561         tim3 |= val << EMIF_REG_T_TDQSCKMAX_SHIFT;
563         val = ns_2_cycles(timings->tZQCS) - 1;
564         tim3 |= val << EMIF_REG_ZQ_ZQCS_SHIFT;
566         val = max(min_tck->tCKESR, ns_2_cycles(timings->tCKESR)) - 1;
567         tim3 |= val << EMIF_REG_T_CKESR_SHIFT;
569         return tim3;
572 static u32 get_zq_config_reg(const struct lpddr2_device_details *cs1_device,
573                              const struct lpddr2_addressing *addressing,
574                              u8 volt_ramp)
576         u32 zq = 0, val = 0;
577         if (volt_ramp)
578                 val =
579                     EMIF_ZQCS_INTERVAL_DVFS_IN_US * 10 /
580                     addressing->t_REFI_us_x10;
581         else
582                 val =
583                     EMIF_ZQCS_INTERVAL_NORMAL_IN_US * 10 /
584                     addressing->t_REFI_us_x10;
585         zq |= val << EMIF_REG_ZQ_REFINTERVAL_SHIFT;
587         zq |= (REG_ZQ_ZQCL_MULT - 1) << EMIF_REG_ZQ_ZQCL_MULT_SHIFT;
589         zq |= (REG_ZQ_ZQINIT_MULT - 1) << EMIF_REG_ZQ_ZQINIT_MULT_SHIFT;
591         zq |= REG_ZQ_SFEXITEN_ENABLE << EMIF_REG_ZQ_SFEXITEN_SHIFT;
593         /*
594          * Assuming that two chipselects have a single calibration resistor
595          * If there are indeed two calibration resistors, then this flag should
596          * be enabled to take advantage of dual calibration feature.
597          * This data should ideally come from board files. But considering
598          * that none of the boards today have calibration resistors per CS,
599          * it would be an unnecessary overhead.
600          */
601         zq |= REG_ZQ_DUALCALEN_DISABLE << EMIF_REG_ZQ_DUALCALEN_SHIFT;
603         zq |= REG_ZQ_CS0EN_ENABLE << EMIF_REG_ZQ_CS0EN_SHIFT;
605         zq |= (cs1_device ? 1 : 0) << EMIF_REG_ZQ_CS1EN_SHIFT;
607         return zq;
610 static u32 get_temp_alert_config(const struct lpddr2_device_details *cs1_device,
611                                  const struct lpddr2_addressing *addressing,
612                                  u8 is_derated)
614         u32 alert = 0, interval;
615         interval =
616             TEMP_ALERT_POLL_INTERVAL_MS * 10000 / addressing->t_REFI_us_x10;
617         if (is_derated)
618                 interval *= 4;
619         alert |= interval << EMIF_REG_TA_REFINTERVAL_SHIFT;
621         alert |= TEMP_ALERT_CONFIG_DEVCT_1 << EMIF_REG_TA_DEVCNT_SHIFT;
623         alert |= TEMP_ALERT_CONFIG_DEVWDT_32 << EMIF_REG_TA_DEVWDT_SHIFT;
625         alert |= 1 << EMIF_REG_TA_SFEXITEN_SHIFT;
627         alert |= 1 << EMIF_REG_TA_CS0EN_SHIFT;
629         alert |= (cs1_device ? 1 : 0) << EMIF_REG_TA_CS1EN_SHIFT;
631         return alert;
634 static u32 get_read_idle_ctrl_reg(u8 volt_ramp)
636         u32 idle = 0, val = 0;
637         if (volt_ramp)
638                 val = ns_2_cycles(READ_IDLE_INTERVAL_DVFS) / 64 - 1;
639         else
640                 /*Maximum value in normal conditions - suggested by hw team */
641                 val = 0x1FF;
642         idle |= val << EMIF_REG_READ_IDLE_INTERVAL_SHIFT;
644         idle |= EMIF_REG_READ_IDLE_LEN_VAL << EMIF_REG_READ_IDLE_LEN_SHIFT;
646         return idle;
649 static u32 get_ddr_phy_ctrl_1(u32 freq, u8 RL)
651         u32 phy = 0, val = 0;
653         phy |= (RL + 2) << EMIF_REG_READ_LATENCY_SHIFT;
655         if (freq <= 100000000)
656                 val = EMIF_DLL_SLAVE_DLY_CTRL_100_MHZ_AND_LESS;
657         else if (freq <= 200000000)
658                 val = EMIF_DLL_SLAVE_DLY_CTRL_200_MHZ;
659         else
660                 val = EMIF_DLL_SLAVE_DLY_CTRL_400_MHZ;
661         phy |= val << EMIF_REG_DLL_SLAVE_DLY_CTRL_SHIFT;
663         /* Other fields are constant magic values. Hardcode them together */
664         phy |= EMIF_DDR_PHY_CTRL_1_BASE_VAL <<
665                 EMIF_EMIF_DDR_PHY_CTRL_1_BASE_VAL_SHIFT;
667         return phy;
670 static u32 get_emif_mem_size(struct emif_device_details *devices)
672         u32 size_mbytes = 0, temp;
674         if (!devices)
675                 return 0;
677         if (devices->cs0_device_details) {
678                 temp = devices->cs0_device_details->density;
679                 size_mbytes += lpddr2_density_2_size_in_mbytes[temp];
680         }
682         if (devices->cs1_device_details) {
683                 temp = devices->cs1_device_details->density;
684                 size_mbytes += lpddr2_density_2_size_in_mbytes[temp];
685         }
686         /* convert to bytes */
687         return size_mbytes << 20;
690 /* Gets the encoding corresponding to a given DMM section size */
691 u32 get_dmm_section_size_map(u32 section_size)
693         /*
694          * Section size mapping:
695          * 0x0: 16-MiB section
696          * 0x1: 32-MiB section
697          * 0x2: 64-MiB section
698          * 0x3: 128-MiB section
699          * 0x4: 256-MiB section
700          * 0x5: 512-MiB section
701          * 0x6: 1-GiB section
702          * 0x7: 2-GiB section
703          */
704         section_size >>= 24; /* divide by 16 MB */
705         return log_2_n_round_down(section_size);
708 static void emif_calculate_regs(
709                 const struct emif_device_details *emif_dev_details,
710                 u32 freq, struct emif_regs *regs)
712         u32 temp, sys_freq;
713         const struct lpddr2_addressing *addressing;
714         const struct lpddr2_ac_timings *timings;
715         const struct lpddr2_min_tck *min_tck;
716         const struct lpddr2_device_details *cs0_dev_details =
717                                         emif_dev_details->cs0_device_details;
718         const struct lpddr2_device_details *cs1_dev_details =
719                                         emif_dev_details->cs1_device_details;
720         const struct lpddr2_device_timings *cs0_dev_timings =
721                                         emif_dev_details->cs0_device_timings;
723         emif_assert(emif_dev_details);
724         emif_assert(regs);
725         /*
726          * You can not have a device on CS1 without one on CS0
727          * So configuring EMIF without a device on CS0 doesn't
728          * make sense
729          */
730         emif_assert(cs0_dev_details);
731         emif_assert(cs0_dev_details->type != LPDDR2_TYPE_NVM);
732         /*
733          * If there is a device on CS1 it should be same type as CS0
734          * (or NVM. But NVM is not supported in this driver yet)
735          */
736         emif_assert((cs1_dev_details == NULL) ||
737                     (cs1_dev_details->type == LPDDR2_TYPE_NVM) ||
738                     (cs0_dev_details->type == cs1_dev_details->type));
739         emif_assert(freq <= MAX_LPDDR2_FREQ);
741         set_ddr_clk_period(freq);
743         /*
744          * The device on CS0 is used for all timing calculations
745          * There is only one set of registers for timings per EMIF. So, if the
746          * second CS(CS1) has a device, it should have the same timings as the
747          * device on CS0
748          */
749         timings = get_timings_table(cs0_dev_timings->ac_timings, freq);
750         emif_assert(timings);
751         min_tck = cs0_dev_timings->min_tck;
753         temp = addressing_table_index(cs0_dev_details->type,
754                                       cs0_dev_details->density,
755                                       cs0_dev_details->io_width);
757         emif_assert((temp >= 0));
758         addressing = &(addressing_table[temp]);
759         emif_assert(addressing);
761         sys_freq = get_sys_clk_freq();
763         regs->sdram_config_init = get_sdram_config_reg(cs0_dev_details,
764                                                         cs1_dev_details,
765                                                         addressing, RL_BOOT);
767         regs->sdram_config = get_sdram_config_reg(cs0_dev_details,
768                                                 cs1_dev_details,
769                                                 addressing, RL_FINAL);
771         regs->ref_ctrl = get_sdram_ref_ctrl(freq, addressing);
773         regs->sdram_tim1 = get_sdram_tim_1_reg(timings, min_tck, addressing);
775         regs->sdram_tim2 = get_sdram_tim_2_reg(timings, min_tck);
777         regs->sdram_tim3 = get_sdram_tim_3_reg(timings, min_tck, addressing);
779         regs->read_idle_ctrl = get_read_idle_ctrl_reg(LPDDR2_VOLTAGE_STABLE);
781         regs->temp_alert_config =
782             get_temp_alert_config(cs1_dev_details, addressing, 0);
784         regs->zq_config = get_zq_config_reg(cs1_dev_details, addressing,
785                                             LPDDR2_VOLTAGE_STABLE);
787         regs->emif_ddr_phy_ctlr_1_init =
788                         get_ddr_phy_ctrl_1(sys_freq / 2, RL_BOOT);
790         regs->emif_ddr_phy_ctlr_1 =
791                         get_ddr_phy_ctrl_1(freq, RL_FINAL);
793         regs->freq = freq;
795         print_timing_reg(regs->sdram_config_init);
796         print_timing_reg(regs->sdram_config);
797         print_timing_reg(regs->ref_ctrl);
798         print_timing_reg(regs->sdram_tim1);
799         print_timing_reg(regs->sdram_tim2);
800         print_timing_reg(regs->sdram_tim3);
801         print_timing_reg(regs->read_idle_ctrl);
802         print_timing_reg(regs->temp_alert_config);
803         print_timing_reg(regs->zq_config);
804         print_timing_reg(regs->emif_ddr_phy_ctlr_1);
805         print_timing_reg(regs->emif_ddr_phy_ctlr_1_init);
807 #endif /* CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS */
809 #ifdef CONFIG_SYS_AUTOMATIC_SDRAM_DETECTION
810 const char *get_lpddr2_type(u8 type_id)
812         switch (type_id) {
813         case LPDDR2_TYPE_S4:
814                 return "LPDDR2-S4";
815         case LPDDR2_TYPE_S2:
816                 return "LPDDR2-S2";
817         default:
818                 return NULL;
819         }
822 const char *get_lpddr2_io_width(u8 width_id)
824         switch (width_id) {
825         case LPDDR2_IO_WIDTH_8:
826                 return "x8";
827         case LPDDR2_IO_WIDTH_16:
828                 return "x16";
829         case LPDDR2_IO_WIDTH_32:
830                 return "x32";
831         default:
832                 return NULL;
833         }
836 const char *get_lpddr2_manufacturer(u32 manufacturer)
838         switch (manufacturer) {
839         case LPDDR2_MANUFACTURER_SAMSUNG:
840                 return "Samsung";
841         case LPDDR2_MANUFACTURER_QIMONDA:
842                 return "Qimonda";
843         case LPDDR2_MANUFACTURER_ELPIDA:
844                 return "Elpida";
845         case LPDDR2_MANUFACTURER_ETRON:
846                 return "Etron";
847         case LPDDR2_MANUFACTURER_NANYA:
848                 return "Nanya";
849         case LPDDR2_MANUFACTURER_HYNIX:
850                 return "Hynix";
851         case LPDDR2_MANUFACTURER_MOSEL:
852                 return "Mosel";
853         case LPDDR2_MANUFACTURER_WINBOND:
854                 return "Winbond";
855         case LPDDR2_MANUFACTURER_ESMT:
856                 return "ESMT";
857         case LPDDR2_MANUFACTURER_SPANSION:
858                 return "Spansion";
859         case LPDDR2_MANUFACTURER_SST:
860                 return "SST";
861         case LPDDR2_MANUFACTURER_ZMOS:
862                 return "ZMOS";
863         case LPDDR2_MANUFACTURER_INTEL:
864                 return "Intel";
865         case LPDDR2_MANUFACTURER_NUMONYX:
866                 return "Numonyx";
867         case LPDDR2_MANUFACTURER_MICRON:
868                 return "Micron";
869         default:
870                 return NULL;
871         }
874 static void display_sdram_details(u32 emif_nr, u32 cs,
875                                   struct lpddr2_device_details *device)
877         const char *mfg_str;
878         const char *type_str;
879         char density_str[10];
880         u32 density;
882         debug("EMIF%d CS%d\t", emif_nr, cs);
884         if (!device) {
885                 debug("None\n");
886                 return;
887         }
889         mfg_str = get_lpddr2_manufacturer(device->manufacturer);
890         type_str = get_lpddr2_type(device->type);
892         density = lpddr2_density_2_size_in_mbytes[device->density];
893         if ((density / 1024 * 1024) == density) {
894                 density /= 1024;
895                 sprintf(density_str, "%d GB", density);
896         } else
897                 sprintf(density_str, "%d MB", density);
898         if (mfg_str && type_str)
899                 debug("%s\t\t%s\t%s\n", mfg_str, type_str, density_str);
902 static u8 is_lpddr2_sdram_present(u32 base, u32 cs,
903                                   struct lpddr2_device_details *lpddr2_device)
905         u32 mr = 0, temp;
907         mr = get_mr(base, cs, LPDDR2_MR0);
908         if (mr > 0xFF) {
909                 /* Mode register value bigger than 8 bit */
910                 return 0;
911         }
913         temp = (mr & LPDDR2_MR0_DI_MASK) >> LPDDR2_MR0_DI_SHIFT;
914         if (temp) {
915                 /* Not SDRAM */
916                 return 0;
917         }
918         temp = (mr & LPDDR2_MR0_DNVI_MASK) >> LPDDR2_MR0_DNVI_SHIFT;
920         if (temp) {
921                 /* DNV supported - But DNV is only supported for NVM */
922                 return 0;
923         }
925         mr = get_mr(base, cs, LPDDR2_MR4);
926         if (mr > 0xFF) {
927                 /* Mode register value bigger than 8 bit */
928                 return 0;
929         }
931         mr = get_mr(base, cs, LPDDR2_MR5);
932         if (mr > 0xFF) {
933                 /* Mode register value bigger than 8 bit */
934                 return 0;
935         }
937         if (!get_lpddr2_manufacturer(mr)) {
938                 /* Manufacturer not identified */
939                 return 0;
940         }
941         lpddr2_device->manufacturer = mr;
943         mr = get_mr(base, cs, LPDDR2_MR6);
944         if (mr >= 0xFF) {
945                 /* Mode register value bigger than 8 bit */
946                 return 0;
947         }
949         mr = get_mr(base, cs, LPDDR2_MR7);
950         if (mr >= 0xFF) {
951                 /* Mode register value bigger than 8 bit */
952                 return 0;
953         }
955         mr = get_mr(base, cs, LPDDR2_MR8);
956         if (mr >= 0xFF) {
957                 /* Mode register value bigger than 8 bit */
958                 return 0;
959         }
961         temp = (mr & MR8_TYPE_MASK) >> MR8_TYPE_SHIFT;
962         if (!get_lpddr2_type(temp)) {
963                 /* Not SDRAM */
964                 return 0;
965         }
966         lpddr2_device->type = temp;
968         temp = (mr & MR8_DENSITY_MASK) >> MR8_DENSITY_SHIFT;
969         if (temp > LPDDR2_DENSITY_32Gb) {
970                 /* Density not supported */
971                 return 0;
972         }
973         lpddr2_device->density = temp;
975         temp = (mr & MR8_IO_WIDTH_MASK) >> MR8_IO_WIDTH_SHIFT;
976         if (!get_lpddr2_io_width(temp)) {
977                 /* IO width unsupported value */
978                 return 0;
979         }
980         lpddr2_device->io_width = temp;
982         /*
983          * If all the above tests pass we should
984          * have a device on this chip-select
985          */
986         return 1;
989 struct lpddr2_device_details *emif_get_device_details(u32 emif_nr, u8 cs,
990                         struct lpddr2_device_details *lpddr2_dev_details)
992         u32 phy;
993         u32 base = (emif_nr == 1) ? EMIF1_BASE : EMIF2_BASE;
995         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
997         if (!lpddr2_dev_details)
998                 return NULL;
1000         /* Do the minimum init for mode register accesses */
1001         if (!(running_from_sdram() || warm_reset())) {
1002                 phy = get_ddr_phy_ctrl_1(get_sys_clk_freq() / 2, RL_BOOT);
1003                 writel(phy, &emif->emif_ddr_phy_ctrl_1);
1004         }
1006         if (!(is_lpddr2_sdram_present(base, cs, lpddr2_dev_details)))
1007                 return NULL;
1009         display_sdram_details(emif_num(base), cs, lpddr2_dev_details);
1011         return lpddr2_dev_details;
1013 #endif /* CONFIG_SYS_AUTOMATIC_SDRAM_DETECTION */
1015 static void do_sdram_init(u32 base)
1017         const struct emif_regs *regs;
1018         u32 in_sdram, emif_nr;
1020         debug(">>do_sdram_init() %x\n", base);
1022         in_sdram = running_from_sdram();
1023         emif_nr = (base == EMIF1_BASE) ? 1 : 2;
1025 #ifdef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
1026         emif_get_reg_dump(emif_nr, &regs);
1027         if (!regs) {
1028                 debug("EMIF: reg dump not provided\n");
1029                 return;
1030         }
1031 #else
1032         /*
1033          * The user has not provided the register values. We need to
1034          * calculate it based on the timings and the DDR frequency
1035          */
1036         struct emif_device_details dev_details;
1037         struct emif_regs calculated_regs;
1039         /*
1040          * Get device details:
1041          * - Discovered if CONFIG_SYS_AUTOMATIC_SDRAM_DETECTION is set
1042          * - Obtained from user otherwise
1043          */
1044         struct lpddr2_device_details cs0_dev_details, cs1_dev_details;
1045         emif_reset_phy(base);
1046         dev_details.cs0_device_details = emif_get_device_details(emif_nr, CS0,
1047                                                 &cs0_dev_details);
1048         dev_details.cs1_device_details = emif_get_device_details(emif_nr, CS1,
1049                                                 &cs1_dev_details);
1050         emif_reset_phy(base);
1052         /* Return if no devices on this EMIF */
1053         if (!dev_details.cs0_device_details &&
1054             !dev_details.cs1_device_details) {
1055                 emif_sizes[emif_nr - 1] = 0;
1056                 return;
1057         }
1059         if (!in_sdram)
1060                 emif_sizes[emif_nr - 1] = get_emif_mem_size(&dev_details);
1062         /*
1063          * Get device timings:
1064          * - Default timings specified by JESD209-2 if
1065          *   CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS is set
1066          * - Obtained from user otherwise
1067          */
1068         emif_get_device_timings(emif_nr, &dev_details.cs0_device_timings,
1069                                 &dev_details.cs1_device_timings);
1071         /* Calculate the register values */
1072         emif_calculate_regs(&dev_details, omap_ddr_clk(), &calculated_regs);
1073         regs = &calculated_regs;
1074 #endif /* CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS */
1076         /*
1077          * Initializing the LPDDR2 device can not happen from SDRAM.
1078          * Changing the timing registers in EMIF can happen(going from one
1079          * OPP to another)
1080          */
1081         if (!(in_sdram || warm_reset())) {
1082                 if (omap_revision() != OMAP5432_ES1_0)
1083                         lpddr2_init(base, regs);
1084                 else
1085                         ddr3_init(base, regs);
1086         }
1088         /* Write to the shadow registers */
1089         emif_update_timings(base, regs);
1091         debug("<<do_sdram_init() %x\n", base);
1094 void emif_post_init_config(u32 base)
1096         struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
1097         u32 omap_rev = omap_revision();
1099         if (omap_rev == OMAP5430_ES1_0)
1100                 return;
1102         /* reset phy on ES2.0 */
1103         if (omap_rev == OMAP4430_ES2_0)
1104                 emif_reset_phy(base);
1106         /* Put EMIF back in smart idle on ES1.0 */
1107         if (omap_rev == OMAP4430_ES1_0)
1108                 writel(0x80000000, &emif->emif_pwr_mgmt_ctrl);
1111 void dmm_init(u32 base)
1113         const struct dmm_lisa_map_regs *lisa_map_regs;
1114         u32 i, section, valid;
1116 #ifdef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
1117         emif_get_dmm_regs(&lisa_map_regs);
1118 #else
1119         u32 emif1_size, emif2_size, mapped_size, section_map = 0;
1120         u32 section_cnt, sys_addr;
1121         struct dmm_lisa_map_regs lis_map_regs_calculated = {0};
1123         mapped_size = 0;
1124         section_cnt = 3;
1125         sys_addr = CONFIG_SYS_SDRAM_BASE;
1126         emif1_size = emif_sizes[0];
1127         emif2_size = emif_sizes[1];
1128         debug("emif1_size 0x%x emif2_size 0x%x\n", emif1_size, emif2_size);
1130         if (!emif1_size && !emif2_size)
1131                 return;
1133         /* symmetric interleaved section */
1134         if (emif1_size && emif2_size) {
1135                 mapped_size = min(emif1_size, emif2_size);
1136                 section_map = DMM_LISA_MAP_INTERLEAVED_BASE_VAL;
1137                 section_map |= 0 << EMIF_SDRC_ADDR_SHIFT;
1138                 /* only MSB */
1139                 section_map |= (sys_addr >> 24) <<
1140                                 EMIF_SYS_ADDR_SHIFT;
1141                 section_map |= get_dmm_section_size_map(mapped_size * 2)
1142                                 << EMIF_SYS_SIZE_SHIFT;
1143                 lis_map_regs_calculated.dmm_lisa_map_3 = section_map;
1144                 emif1_size -= mapped_size;
1145                 emif2_size -= mapped_size;
1146                 sys_addr += (mapped_size * 2);
1147                 section_cnt--;
1148         }
1150         /*
1151          * Single EMIF section(we can have a maximum of 1 single EMIF
1152          * section- either EMIF1 or EMIF2 or none, but not both)
1153          */
1154         if (emif1_size) {
1155                 section_map = DMM_LISA_MAP_EMIF1_ONLY_BASE_VAL;
1156                 section_map |= get_dmm_section_size_map(emif1_size)
1157                                 << EMIF_SYS_SIZE_SHIFT;
1158                 /* only MSB */
1159                 section_map |= (mapped_size >> 24) <<
1160                                 EMIF_SDRC_ADDR_SHIFT;
1161                 /* only MSB */
1162                 section_map |= (sys_addr >> 24) << EMIF_SYS_ADDR_SHIFT;
1163                 section_cnt--;
1164         }
1165         if (emif2_size) {
1166                 section_map = DMM_LISA_MAP_EMIF2_ONLY_BASE_VAL;
1167                 section_map |= get_dmm_section_size_map(emif2_size) <<
1168                                 EMIF_SYS_SIZE_SHIFT;
1169                 /* only MSB */
1170                 section_map |= mapped_size >> 24 << EMIF_SDRC_ADDR_SHIFT;
1171                 /* only MSB */
1172                 section_map |= sys_addr >> 24 << EMIF_SYS_ADDR_SHIFT;
1173                 section_cnt--;
1174         }
1176         if (section_cnt == 2) {
1177                 /* Only 1 section - either symmetric or single EMIF */
1178                 lis_map_regs_calculated.dmm_lisa_map_3 = section_map;
1179                 lis_map_regs_calculated.dmm_lisa_map_2 = 0;
1180                 lis_map_regs_calculated.dmm_lisa_map_1 = 0;
1181         } else {
1182                 /* 2 sections - 1 symmetric, 1 single EMIF */
1183                 lis_map_regs_calculated.dmm_lisa_map_2 = section_map;
1184                 lis_map_regs_calculated.dmm_lisa_map_1 = 0;
1185         }
1187         /* TRAP for invalid TILER mappings in section 0 */
1188         lis_map_regs_calculated.dmm_lisa_map_0 = DMM_LISA_MAP_0_INVAL_ADDR_TRAP;
1190         lisa_map_regs = &lis_map_regs_calculated;
1191 #endif
1192         struct dmm_lisa_map_regs *hw_lisa_map_regs =
1193             (struct dmm_lisa_map_regs *)base;
1195         writel(0, &hw_lisa_map_regs->dmm_lisa_map_3);
1196         writel(0, &hw_lisa_map_regs->dmm_lisa_map_2);
1197         writel(0, &hw_lisa_map_regs->dmm_lisa_map_1);
1198         writel(0, &hw_lisa_map_regs->dmm_lisa_map_0);
1200         writel(lisa_map_regs->dmm_lisa_map_3,
1201                 &hw_lisa_map_regs->dmm_lisa_map_3);
1202         writel(lisa_map_regs->dmm_lisa_map_2,
1203                 &hw_lisa_map_regs->dmm_lisa_map_2);
1204         writel(lisa_map_regs->dmm_lisa_map_1,
1205                 &hw_lisa_map_regs->dmm_lisa_map_1);
1206         writel(lisa_map_regs->dmm_lisa_map_0,
1207                 &hw_lisa_map_regs->dmm_lisa_map_0);
1209         if (omap_revision() >= OMAP4460_ES1_0) {
1210                 hw_lisa_map_regs =
1211                     (struct dmm_lisa_map_regs *)MA_BASE;
1213                 writel(lisa_map_regs->dmm_lisa_map_3,
1214                         &hw_lisa_map_regs->dmm_lisa_map_3);
1215                 writel(lisa_map_regs->dmm_lisa_map_2,
1216                         &hw_lisa_map_regs->dmm_lisa_map_2);
1217                 writel(lisa_map_regs->dmm_lisa_map_1,
1218                         &hw_lisa_map_regs->dmm_lisa_map_1);
1219                 writel(lisa_map_regs->dmm_lisa_map_0,
1220                         &hw_lisa_map_regs->dmm_lisa_map_0);
1221         }
1223         /*
1224          * EMIF should be configured only when
1225          * memory is mapped on it. Using emif1_enabled
1226          * and emif2_enabled variables for this.
1227          */
1228         emif1_enabled = 0;
1229         emif2_enabled = 0;
1230         for (i = 0; i < 4; i++) {
1231                 section = __raw_readl(DMM_BASE + i*4);
1232                 valid = (section & EMIF_SDRC_MAP_MASK) >>
1233                         (EMIF_SDRC_MAP_SHIFT);
1234                 if (valid == 3) {
1235                         emif1_enabled = 1;
1236                         emif2_enabled = 1;
1237                         break;
1238                 } else if (valid == 1) {
1239                         emif1_enabled = 1;
1240                 } else if (valid == 2) {
1241                         emif2_enabled = 1;
1242                 }
1243         }
1247 /*
1248  * SDRAM initialization:
1249  * SDRAM initialization has two parts:
1250  * 1. Configuring the SDRAM device
1251  * 2. Update the AC timings related parameters in the EMIF module
1252  * (1) should be done only once and should not be done while we are
1253  * running from SDRAM.
1254  * (2) can and should be done more than once if OPP changes.
1255  * Particularly, this may be needed when we boot without SPL and
1256  * and using Configuration Header(CH). ROM code supports only at 50% OPP
1257  * at boot (low power boot). So u-boot has to switch to OPP100 and update
1258  * the frequency. So,
1259  * Doing (1) and (2) makes sense - first time initialization
1260  * Doing (2) and not (1) makes sense - OPP change (when using CH)
1261  * Doing (1) and not (2) doen't make sense
1262  * See do_sdram_init() for the details
1263  */
1264 void sdram_init(void)
1266         u32 in_sdram, size_prog, size_detect;
1267         u32 omap_rev = omap_revision();
1269         debug(">>sdram_init()\n");
1271         if (omap_hw_init_context() == OMAP_INIT_CONTEXT_UBOOT_AFTER_SPL)
1272                 return;
1274         in_sdram = running_from_sdram();
1275         debug("in_sdram = %d\n", in_sdram);
1277         if (!(in_sdram || warm_reset())) {
1278                 if (omap_rev != OMAP5432_ES1_0)
1279                         bypass_dpll(&prcm->cm_clkmode_dpll_core);
1280                 else
1281                         writel(CM_DLL_CTRL_NO_OVERRIDE, &prcm->cm_dll_ctrl);
1282         }
1284         if (!in_sdram)
1285                 dmm_init(DMM_BASE);
1287         if (emif1_enabled)
1288                 do_sdram_init(EMIF1_BASE);
1290         if (emif2_enabled)
1291                 do_sdram_init(EMIF2_BASE);
1293         if (!(in_sdram || warm_reset())) {
1294                 if (emif1_enabled)
1295                         emif_post_init_config(EMIF1_BASE);
1296                 if (emif2_enabled)
1297                         emif_post_init_config(EMIF2_BASE);
1298         }
1300         /* for the shadow registers to take effect */
1301         if (omap_rev != OMAP5432_ES1_0)
1302                 freq_update_core();
1304         /* Do some testing after the init */
1305         if (!in_sdram) {
1306                 size_prog = omap_sdram_size();
1307                 size_prog = log_2_n_round_down(size_prog);
1308                 size_prog = (1 << size_prog);
1310                 size_detect = get_ram_size((long *)CONFIG_SYS_SDRAM_BASE,
1311                                                 size_prog);
1312                 /* Compare with the size programmed */
1313                 if (size_detect != size_prog) {
1314                         printf("SDRAM: identified size not same as expected"
1315                                 " size identified: %x expected: %x\n",
1316                                 size_detect,
1317                                 size_prog);
1318                 } else
1319                         debug("get_ram_size() successful");
1320         }
1322         debug("<<sdram_init()\n");