1 /*
2 *
3 * Clock initialization for OMAP4
4 *
5 * (C) Copyright 2010
6 * Texas Instruments, <www.ti.com>
7 *
8 * Aneesh V <aneesh@ti.com>
9 *
10 * Based on previous work by:
11 * Santosh Shilimkar <santosh.shilimkar@ti.com>
12 * Rajendra Nayak <rnayak@ti.com>
13 *
14 * See file CREDITS for list of people who contributed to this
15 * project.
16 *
17 * This program is free software; you can redistribute it and/or
18 * modify it under the terms of the GNU General Public License as
19 * published by the Free Software Foundation; either version 2 of
20 * the License, or (at your option) any later version.
21 *
22 * This program is distributed in the hope that it will be useful,
23 * but WITHOUT ANY WARRANTY; without even the implied warranty of
24 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
25 * GNU General Public License for more details.
26 *
27 * You should have received a copy of the GNU General Public License
28 * along with this program; if not, write to the Free Software
29 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
30 * MA 02111-1307 USA
31 */
32 #include <common.h>
33 #include <asm/omap_common.h>
34 #include <asm/arch/clocks.h>
35 #include <asm/arch/sys_proto.h>
36 #include <asm/utils.h>
38 #ifndef CONFIG_SPL_BUILD
39 /*
40 * printing to console doesn't work unless
41 * this code is executed from SPL
42 */
43 #define printf(fmt, args...)
44 #define puts(s)
45 #endif
47 #define abs(x) (((x) < 0) ? ((x)*-1) : (x))
49 struct omap4_prcm_regs *const prcm = (struct omap4_prcm_regs *)0x4A004100;
51 static const u32 sys_clk_array[8] = {
52 12000000, /* 12 MHz */
53 13000000, /* 13 MHz */
54 16800000, /* 16.8 MHz */
55 19200000, /* 19.2 MHz */
56 26000000, /* 26 MHz */
57 27000000, /* 27 MHz */
58 38400000, /* 38.4 MHz */
59 };
61 /*
62 * The M & N values in the following tables are created using the
63 * following tool:
64 * tools/omap/clocks_get_m_n.c
65 * Please use this tool for creating the table for any new frequency.
66 */
68 /* dpll locked at 1584 MHz - MPU clk at 792 MHz(OPP Turbo) */
69 static const struct dpll_params mpu_dpll_params_1584mhz[NUM_SYS_CLKS] = {
70 {66, 0, 1, -1, -1, -1, -1, -1}, /* 12 MHz */
71 {792, 12, 1, -1, -1, -1, -1, -1}, /* 13 MHz */
72 {330, 6, 1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
73 {165, 3, 1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
74 {396, 12, 1, -1, -1, -1, -1, -1}, /* 26 MHz */
75 {88, 2, 1, -1, -1, -1, -1, -1}, /* 27 MHz */
76 {165, 7, 1, -1, -1, -1, -1, -1} /* 38.4 MHz */
77 };
79 /* dpll locked at 1200 MHz - MPU clk at 600 MHz */
80 static const struct dpll_params mpu_dpll_params_1200mhz[NUM_SYS_CLKS] = {
81 {50, 0, 1, -1, -1, -1, -1, -1}, /* 12 MHz */
82 {600, 12, 1, -1, -1, -1, -1, -1}, /* 13 MHz */
83 {250, 6, 1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
84 {125, 3, 1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
85 {300, 12, 1, -1, -1, -1, -1, -1}, /* 26 MHz */
86 {200, 8, 1, -1, -1, -1, -1, -1}, /* 27 MHz */
87 {125, 7, 1, -1, -1, -1, -1, -1} /* 38.4 MHz */
88 };
90 static const struct dpll_params core_dpll_params_1600mhz[NUM_SYS_CLKS] = {
91 {200, 2, 1, 5, 8, 4, 6, 5}, /* 12 MHz */
92 {800, 12, 1, 5, 8, 4, 6, 5}, /* 13 MHz */
93 {619, 12, 1, 5, 8, 4, 6, 5}, /* 16.8 MHz */
94 {125, 2, 1, 5, 8, 4, 6, 5}, /* 19.2 MHz */
95 {400, 12, 1, 5, 8, 4, 6, 5}, /* 26 MHz */
96 {800, 26, 1, 5, 8, 4, 6, 5}, /* 27 MHz */
97 {125, 5, 1, 5, 8, 4, 6, 5} /* 38.4 MHz */
98 };
100 static const struct dpll_params core_dpll_params_es1_1524mhz[NUM_SYS_CLKS] = {
101 {127, 1, 1, 5, 8, 4, 6, 5}, /* 12 MHz */
102 {762, 12, 1, 5, 8, 4, 6, 5}, /* 13 MHz */
103 {635, 13, 1, 5, 8, 4, 6, 5}, /* 16.8 MHz */
104 {635, 15, 1, 5, 8, 4, 6, 5}, /* 19.2 MHz */
105 {381, 12, 1, 5, 8, 4, 6, 5}, /* 26 MHz */
106 {254, 8, 1, 5, 8, 4, 6, 5}, /* 27 MHz */
107 {496, 24, 1, 5, 8, 4, 6, 5} /* 38.4 MHz */
108 };
110 static const struct dpll_params
111 core_dpll_params_es2_1600mhz_ddr200mhz[NUM_SYS_CLKS] = {
112 {200, 2, 2, 5, 8, 4, 6, 5}, /* 12 MHz */
113 {800, 12, 2, 5, 8, 4, 6, 5}, /* 13 MHz */
114 {619, 12, 2, 5, 8, 4, 6, 5}, /* 16.8 MHz */
115 {125, 2, 2, 5, 8, 4, 6, 5}, /* 19.2 MHz */
116 {400, 12, 2, 5, 8, 4, 6, 5}, /* 26 MHz */
117 {800, 26, 2, 5, 8, 4, 6, 5}, /* 27 MHz */
118 {125, 5, 2, 5, 8, 4, 6, 5} /* 38.4 MHz */
119 };
121 static const struct dpll_params per_dpll_params_1536mhz[NUM_SYS_CLKS] = {
122 {64, 0, 8, 6, 12, 9, 4, 5}, /* 12 MHz */
123 {768, 12, 8, 6, 12, 9, 4, 5}, /* 13 MHz */
124 {320, 6, 8, 6, 12, 9, 4, 5}, /* 16.8 MHz */
125 {40, 0, 8, 6, 12, 9, 4, 5}, /* 19.2 MHz */
126 {384, 12, 8, 6, 12, 9, 4, 5}, /* 26 MHz */
127 {256, 8, 8, 6, 12, 9, 4, 5}, /* 27 MHz */
128 {20, 0, 8, 6, 12, 9, 4, 5} /* 38.4 MHz */
129 };
131 static const struct dpll_params iva_dpll_params_1862mhz[NUM_SYS_CLKS] = {
132 {931, 11, -1, -1, 4, 7, -1, -1}, /* 12 MHz */
133 {931, 12, -1, -1, 4, 7, -1, -1}, /* 13 MHz */
134 {665, 11, -1, -1, 4, 7, -1, -1}, /* 16.8 MHz */
135 {727, 14, -1, -1, 4, 7, -1, -1}, /* 19.2 MHz */
136 {931, 25, -1, -1, 4, 7, -1, -1}, /* 26 MHz */
137 {931, 26, -1, -1, 4, 7, -1, -1}, /* 27 MHz */
138 {412, 16, -1, -1, 4, 7, -1, -1} /* 38.4 MHz */
139 };
141 /* ABE M & N values with sys_clk as source */
142 static const struct dpll_params
143 abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
144 {49, 5, 1, 1, -1, -1, -1, -1}, /* 12 MHz */
145 {68, 8, 1, 1, -1, -1, -1, -1}, /* 13 MHz */
146 {35, 5, 1, 1, -1, -1, -1, -1}, /* 16.8 MHz */
147 {46, 8, 1, 1, -1, -1, -1, -1}, /* 19.2 MHz */
148 {34, 8, 1, 1, -1, -1, -1, -1}, /* 26 MHz */
149 {29, 7, 1, 1, -1, -1, -1, -1}, /* 27 MHz */
150 {64, 24, 1, 1, -1, -1, -1, -1} /* 38.4 MHz */
151 };
153 /* ABE M & N values with 32K clock as source */
154 static const struct dpll_params abe_dpll_params_32k_196608khz = {
155 750, 0, 1, 1, -1, -1, -1, -1
156 };
159 static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
160 {80, 0, 2, -1, -1, -1, -1, -1}, /* 12 MHz */
161 {960, 12, 2, -1, -1, -1, -1, -1}, /* 13 MHz */
162 {400, 6, 2, -1, -1, -1, -1, -1}, /* 16.8 MHz */
163 {50, 0, 2, -1, -1, -1, -1, -1}, /* 19.2 MHz */
164 {480, 12, 2, -1, -1, -1, -1, -1}, /* 26 MHz */
165 {320, 8, 2, -1, -1, -1, -1, -1}, /* 27 MHz */
166 {25, 0, 2, -1, -1, -1, -1, -1} /* 38.4 MHz */
167 };
169 static inline u32 __get_sys_clk_index(void)
170 {
171 u32 ind;
172 /*
173 * For ES1 the ROM code calibration of sys clock is not reliable
174 * due to hw issue. So, use hard-coded value. If this value is not
175 * correct for any board over-ride this function in board file
176 * From ES2.0 onwards you will get this information from
177 * CM_SYS_CLKSEL
178 */
179 if (omap_revision() == OMAP4430_ES1_0)
180 ind = OMAP_SYS_CLK_IND_38_4_MHZ;
181 else {
182 /* SYS_CLKSEL - 1 to match the dpll param array indices */
183 ind = (readl(&prcm->cm_sys_clksel) &
184 CM_SYS_CLKSEL_SYS_CLKSEL_MASK) - 1;
185 }
186 return ind;
187 }
189 u32 get_sys_clk_index(void)
190 __attribute__ ((weak, alias("__get_sys_clk_index")));
192 u32 get_sys_clk_freq(void)
193 {
194 u8 index = get_sys_clk_index();
195 return sys_clk_array[index];
196 }
198 static inline void do_bypass_dpll(u32 *const base)
199 {
200 struct dpll_regs *dpll_regs = (struct dpll_regs *)base;
202 clrsetbits_le32(&dpll_regs->cm_clkmode_dpll,
203 CM_CLKMODE_DPLL_DPLL_EN_MASK,
204 DPLL_EN_FAST_RELOCK_BYPASS <<
205 CM_CLKMODE_DPLL_EN_SHIFT);
206 }
208 static inline void wait_for_bypass(u32 *const base)
209 {
210 struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
212 if (!wait_on_value(ST_DPLL_CLK_MASK, 0, &dpll_regs->cm_idlest_dpll,
213 LDELAY)) {
214 printf("Bypassing DPLL failed %p\n", base);
215 }
216 }
218 static inline void do_lock_dpll(u32 *const base)
219 {
220 struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
222 clrsetbits_le32(&dpll_regs->cm_clkmode_dpll,
223 CM_CLKMODE_DPLL_DPLL_EN_MASK,
224 DPLL_EN_LOCK << CM_CLKMODE_DPLL_EN_SHIFT);
225 }
227 static inline void wait_for_lock(u32 *const base)
228 {
229 struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
231 if (!wait_on_value(ST_DPLL_CLK_MASK, ST_DPLL_CLK_MASK,
232 &dpll_regs->cm_idlest_dpll, LDELAY)) {
233 printf("DPLL locking failed for %p\n", base);
234 hang();
235 }
236 }
238 static void do_setup_dpll(u32 *const base, const struct dpll_params *params,
239 u8 lock)
240 {
241 u32 temp;
242 struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
244 bypass_dpll(base);
246 /* Set M & N */
247 temp = readl(&dpll_regs->cm_clksel_dpll);
249 temp &= ~CM_CLKSEL_DPLL_M_MASK;
250 temp |= (params->m << CM_CLKSEL_DPLL_M_SHIFT) & CM_CLKSEL_DPLL_M_MASK;
252 temp &= ~CM_CLKSEL_DPLL_N_MASK;
253 temp |= (params->n << CM_CLKSEL_DPLL_N_SHIFT) & CM_CLKSEL_DPLL_N_MASK;
255 writel(temp, &dpll_regs->cm_clksel_dpll);
257 /* Lock */
258 if (lock)
259 do_lock_dpll(base);
261 /* Setup post-dividers */
262 if (params->m2 >= 0)
263 writel(params->m2, &dpll_regs->cm_div_m2_dpll);
264 if (params->m3 >= 0)
265 writel(params->m3, &dpll_regs->cm_div_m3_dpll);
266 if (params->m4 >= 0)
267 writel(params->m4, &dpll_regs->cm_div_m4_dpll);
268 if (params->m5 >= 0)
269 writel(params->m5, &dpll_regs->cm_div_m5_dpll);
270 if (params->m6 >= 0)
271 writel(params->m6, &dpll_regs->cm_div_m6_dpll);
272 if (params->m7 >= 0)
273 writel(params->m7, &dpll_regs->cm_div_m7_dpll);
275 /* Wait till the DPLL locks */
276 if (lock)
277 wait_for_lock(base);
278 }
280 const struct dpll_params *get_core_dpll_params(void)
281 {
282 u32 sysclk_ind = get_sys_clk_index();
284 switch (omap_revision()) {
285 case OMAP4430_ES1_0:
286 return &core_dpll_params_es1_1524mhz[sysclk_ind];
287 case OMAP4430_ES2_0:
288 case OMAP4430_SILICON_ID_INVALID:
289 /* safest */
290 return &core_dpll_params_es2_1600mhz_ddr200mhz[sysclk_ind];
291 default:
292 return &core_dpll_params_1600mhz[sysclk_ind];
293 }
294 }
296 u32 omap4_ddr_clk(void)
297 {
298 u32 ddr_clk, sys_clk_khz;
299 const struct dpll_params *core_dpll_params;
301 sys_clk_khz = get_sys_clk_freq() / 1000;
303 core_dpll_params = get_core_dpll_params();
305 debug("sys_clk %d\n ", sys_clk_khz * 1000);
307 /* Find Core DPLL locked frequency first */
308 ddr_clk = sys_clk_khz * 2 * core_dpll_params->m /
309 (core_dpll_params->n + 1);
310 /*
311 * DDR frequency is PHY_ROOT_CLK/2
312 * PHY_ROOT_CLK = Fdpll/2/M2
313 */
314 ddr_clk = ddr_clk / 4 / core_dpll_params->m2;
316 ddr_clk *= 1000; /* convert to Hz */
317 debug("ddr_clk %d\n ", ddr_clk);
319 return ddr_clk;
320 }
322 static void setup_dplls(void)
323 {
324 u32 sysclk_ind, temp;
325 const struct dpll_params *params;
326 debug("setup_dplls\n");
328 sysclk_ind = get_sys_clk_index();
330 /* CORE dpll */
331 params = get_core_dpll_params(); /* default - safest */
332 /*
333 * Do not lock the core DPLL now. Just set it up.
334 * Core DPLL will be locked after setting up EMIF
335 * using the FREQ_UPDATE method(freq_update_core())
336 */
337 do_setup_dpll(&prcm->cm_clkmode_dpll_core, params, DPLL_NO_LOCK);
338 /* Set the ratios for CORE_CLK, L3_CLK, L4_CLK */
339 temp = (CLKSEL_CORE_X2_DIV_1 << CLKSEL_CORE_SHIFT) |
340 (CLKSEL_L3_CORE_DIV_2 << CLKSEL_L3_SHIFT) |
341 (CLKSEL_L4_L3_DIV_2 << CLKSEL_L4_SHIFT);
342 writel(temp, &prcm->cm_clksel_core);
343 debug("Core DPLL configured\n");
345 /* lock PER dpll */
346 do_setup_dpll(&prcm->cm_clkmode_dpll_per,
347 &per_dpll_params_1536mhz[sysclk_ind], DPLL_LOCK);
348 debug("PER DPLL locked\n");
350 /* MPU dpll */
351 if (omap_revision() == OMAP4430_ES1_0)
352 params = &mpu_dpll_params_1200mhz[sysclk_ind];
353 else
354 params = &mpu_dpll_params_1584mhz[sysclk_ind];
355 do_setup_dpll(&prcm->cm_clkmode_dpll_mpu, params, DPLL_LOCK);
356 debug("MPU DPLL locked\n");
357 }
359 static void setup_non_essential_dplls(void)
360 {
361 u32 sys_clk_khz, abe_ref_clk;
362 u32 sysclk_ind, sd_div, num, den;
363 const struct dpll_params *params;
365 sysclk_ind = get_sys_clk_index();
366 sys_clk_khz = get_sys_clk_freq() / 1000;
368 /* IVA */
369 clrsetbits_le32(&prcm->cm_bypclk_dpll_iva,
370 CM_BYPCLK_DPLL_IVA_CLKSEL_MASK, DPLL_IVA_CLKSEL_CORE_X2_DIV_2);
372 do_setup_dpll(&prcm->cm_clkmode_dpll_iva,
373 &iva_dpll_params_1862mhz[sysclk_ind], DPLL_LOCK);
375 /*
376 * USB:
377 * USB dpll is J-type. Need to set DPLL_SD_DIV for jitter correction
378 * DPLL_SD_DIV = CEILING ([DPLL_MULT/(DPLL_DIV+1)]* CLKINP / 250)
379 * - where CLKINP is sys_clk in MHz
380 * Use CLKINP in KHz and adjust the denominator accordingly so
381 * that we have enough accuracy and at the same time no overflow
382 */
383 params = &usb_dpll_params_1920mhz[sysclk_ind];
384 num = params->m * sys_clk_khz;
385 den = (params->n + 1) * 250 * 1000;
386 num += den - 1;
387 sd_div = num / den;
388 clrsetbits_le32(&prcm->cm_clksel_dpll_usb,
389 CM_CLKSEL_DPLL_DPLL_SD_DIV_MASK,
390 sd_div << CM_CLKSEL_DPLL_DPLL_SD_DIV_SHIFT);
392 /* Now setup the dpll with the regular function */
393 do_setup_dpll(&prcm->cm_clkmode_dpll_usb, params, DPLL_LOCK);
395 #ifdef CONFIG_SYS_OMAP4_ABE_SYSCK
396 params = &abe_dpll_params_sysclk_196608khz[sysclk_ind];
397 abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_SYSCLK;
398 #else
399 params = &abe_dpll_params_32k_196608khz;
400 abe_ref_clk = CM_ABE_PLL_REF_CLKSEL_CLKSEL_32KCLK;
401 /*
402 * We need to enable some additional options to achieve
403 * 196.608MHz from 32768 Hz
404 */
405 setbits_le32(&prcm->cm_clkmode_dpll_abe,
406 CM_CLKMODE_DPLL_DRIFTGUARD_EN_MASK|
407 CM_CLKMODE_DPLL_RELOCK_RAMP_EN_MASK|
408 CM_CLKMODE_DPLL_LPMODE_EN_MASK|
409 CM_CLKMODE_DPLL_REGM4XEN_MASK);
410 /* Spend 4 REFCLK cycles at each stage */
411 clrsetbits_le32(&prcm->cm_clkmode_dpll_abe,
412 CM_CLKMODE_DPLL_RAMP_RATE_MASK,
413 1 << CM_CLKMODE_DPLL_RAMP_RATE_SHIFT);
414 #endif
416 /* Select the right reference clk */
417 clrsetbits_le32(&prcm->cm_abe_pll_ref_clksel,
418 CM_ABE_PLL_REF_CLKSEL_CLKSEL_MASK,
419 abe_ref_clk << CM_ABE_PLL_REF_CLKSEL_CLKSEL_SHIFT);
420 /* Lock the dpll */
421 do_setup_dpll(&prcm->cm_clkmode_dpll_abe, params, DPLL_LOCK);
422 }
424 static void do_scale_vcore(u32 vcore_reg, u32 volt_mv)
425 {
426 u32 temp, offset_code;
427 u32 step = 12660; /* 12.66 mV represented in uV */
428 u32 offset = volt_mv;
430 /* convert to uV for better accuracy in the calculations */
431 offset *= 1000;
433 if (omap_revision() == OMAP4430_ES1_0)
434 offset -= PHOENIX_SMPS_BASE_VOLT_STD_MODE_UV;
435 else
436 offset -= PHOENIX_SMPS_BASE_VOLT_STD_MODE_WITH_OFFSET_UV;
438 offset_code = (offset + step - 1) / step;
439 /* The code starts at 1 not 0 */
440 offset_code++;
442 debug("do_scale_vcore: volt - %d offset_code - 0x%x\n", volt_mv,
443 offset_code);
445 temp = SMPS_I2C_SLAVE_ADDR |
446 (vcore_reg << PRM_VC_VAL_BYPASS_REGADDR_SHIFT) |
447 (offset_code << PRM_VC_VAL_BYPASS_DATA_SHIFT) |
448 PRM_VC_VAL_BYPASS_VALID_BIT;
449 writel(temp, &prcm->prm_vc_val_bypass);
450 if (!wait_on_value(PRM_VC_VAL_BYPASS_VALID_BIT, 0,
451 &prcm->prm_vc_val_bypass, LDELAY)) {
452 printf("Scaling voltage failed for 0x%x\n", vcore_reg);
453 }
454 }
456 /*
457 * Setup the voltages for vdd_mpu, vdd_core, and vdd_iva
458 * We set the maximum voltages allowed here because Smart-Reflex is not
459 * enabled in bootloader. Voltage initialization in the kernel will set
460 * these to the nominal values after enabling Smart-Reflex
461 */
462 static void scale_vcores(void)
463 {
464 u32 volt, sys_clk_khz, cycles_hi, cycles_low, temp;
466 sys_clk_khz = get_sys_clk_freq() / 1000;
468 /*
469 * Setup the dedicated I2C controller for Voltage Control
470 * I2C clk - high period 40% low period 60%
471 */
472 cycles_hi = sys_clk_khz * 4 / PRM_VC_I2C_CHANNEL_FREQ_KHZ / 10;
473 cycles_low = sys_clk_khz * 6 / PRM_VC_I2C_CHANNEL_FREQ_KHZ / 10;
474 /* values to be set in register - less by 5 & 7 respectively */
475 cycles_hi -= 5;
476 cycles_low -= 7;
477 temp = (cycles_hi << PRM_VC_CFG_I2C_CLK_SCLH_SHIFT) |
478 (cycles_low << PRM_VC_CFG_I2C_CLK_SCLL_SHIFT);
479 writel(temp, &prcm->prm_vc_cfg_i2c_clk);
481 /* Disable high speed mode and all advanced features */
482 writel(0x0, &prcm->prm_vc_cfg_i2c_mode);
484 /*
485 * VCORE 1 - 4430 : supplies vdd_mpu
486 * Setting a high voltage for Nitro mode as smart reflex is not enabled.
487 * We use the maximum possible value in the AVS range because the next
488 * higher voltage in the discrete range (code >= 0b111010) is way too
489 * high
490 */
491 volt = 1417;
492 do_scale_vcore(SMPS_REG_ADDR_VCORE1, volt);
494 /* VCORE 2 - supplies vdd_iva */
495 volt = 1200;
496 do_scale_vcore(SMPS_REG_ADDR_VCORE2, volt);
498 /* VCORE 3 - supplies vdd_core */
499 volt = 1200;
500 do_scale_vcore(SMPS_REG_ADDR_VCORE3, volt);
501 }
503 static inline void enable_clock_domain(u32 *const clkctrl_reg, u32 enable_mode)
504 {
505 clrsetbits_le32(clkctrl_reg, CD_CLKCTRL_CLKTRCTRL_MASK,
506 enable_mode << CD_CLKCTRL_CLKTRCTRL_SHIFT);
507 debug("Enable clock domain - 0x%08x\n", clkctrl_reg);
508 }
510 static inline void wait_for_clk_enable(u32 *clkctrl_addr)
511 {
512 u32 clkctrl, idlest = MODULE_CLKCTRL_IDLEST_DISABLED;
513 u32 bound = LDELAY;
515 while ((idlest == MODULE_CLKCTRL_IDLEST_DISABLED) ||
516 (idlest == MODULE_CLKCTRL_IDLEST_TRANSITIONING)) {
518 clkctrl = readl(clkctrl_addr);
519 idlest = (clkctrl & MODULE_CLKCTRL_IDLEST_MASK) >>
520 MODULE_CLKCTRL_IDLEST_SHIFT;
521 if (--bound == 0) {
522 printf("Clock enable failed for 0x%p idlest 0x%x\n",
523 clkctrl_addr, clkctrl);
524 return;
525 }
526 }
527 }
529 static inline void enable_clock_module(u32 *const clkctrl_addr, u32 enable_mode,
530 u32 wait_for_enable)
531 {
532 clrsetbits_le32(clkctrl_addr, MODULE_CLKCTRL_MODULEMODE_MASK,
533 enable_mode << MODULE_CLKCTRL_MODULEMODE_SHIFT);
534 debug("Enable clock module - 0x%08x\n", clkctrl_addr);
535 if (wait_for_enable)
536 wait_for_clk_enable(clkctrl_addr);
537 }
539 /*
540 * Enable essential clock domains, modules and
541 * do some additional special settings needed
542 */
543 static void enable_basic_clocks(void)
544 {
545 u32 i, max = 100, wait_for_enable = 1;
546 u32 *const clk_domains_essential[] = {
547 &prcm->cm_l4per_clkstctrl,
548 &prcm->cm_l3init_clkstctrl,
549 &prcm->cm_memif_clkstctrl,
550 &prcm->cm_l4cfg_clkstctrl,
551 0
552 };
554 u32 *const clk_modules_hw_auto_essential[] = {
555 &prcm->cm_wkup_gpio1_clkctrl,
556 &prcm->cm_l4per_gpio2_clkctrl,
557 &prcm->cm_l4per_gpio3_clkctrl,
558 &prcm->cm_l4per_gpio4_clkctrl,
559 &prcm->cm_l4per_gpio5_clkctrl,
560 &prcm->cm_l4per_gpio6_clkctrl,
561 &prcm->cm_memif_emif_1_clkctrl,
562 &prcm->cm_memif_emif_2_clkctrl,
563 &prcm->cm_l3init_hsusbotg_clkctrl,
564 &prcm->cm_l3init_usbphy_clkctrl,
565 &prcm->cm_l4cfg_l4_cfg_clkctrl,
566 0
567 };
569 u32 *const clk_modules_explicit_en_essential[] = {
570 &prcm->cm_l4per_gptimer2_clkctrl,
571 &prcm->cm_l3init_hsmmc1_clkctrl,
572 &prcm->cm_l3init_hsmmc2_clkctrl,
573 &prcm->cm_l4per_mcspi1_clkctrl,
574 &prcm->cm_wkup_gptimer1_clkctrl,
575 &prcm->cm_l4per_i2c1_clkctrl,
576 &prcm->cm_l4per_i2c2_clkctrl,
577 &prcm->cm_l4per_i2c3_clkctrl,
578 &prcm->cm_l4per_i2c4_clkctrl,
579 &prcm->cm_wkup_wdtimer2_clkctrl,
580 &prcm->cm_l4per_uart3_clkctrl,
581 0
582 };
584 /* Enable optional additional functional clock for GPIO4 */
585 setbits_le32(&prcm->cm_l4per_gpio4_clkctrl,
586 GPIO4_CLKCTRL_OPTFCLKEN_MASK);
588 /* Enable 96 MHz clock for MMC1 & MMC2 */
589 setbits_le32(&prcm->cm_l3init_hsmmc1_clkctrl,
590 HSMMC_CLKCTRL_CLKSEL_MASK);
591 setbits_le32(&prcm->cm_l3init_hsmmc2_clkctrl,
592 HSMMC_CLKCTRL_CLKSEL_MASK);
594 /* Select 32KHz clock as the source of GPTIMER1 */
595 setbits_le32(&prcm->cm_wkup_gptimer1_clkctrl,
596 GPTIMER1_CLKCTRL_CLKSEL_MASK);
598 /* Enable optional 48M functional clock for USB PHY */
599 setbits_le32(&prcm->cm_l3init_usbphy_clkctrl,
600 USBPHY_CLKCTRL_OPTFCLKEN_PHY_48M_MASK);
602 /* Put the clock domains in SW_WKUP mode */
603 for (i = 0; (i < max) && clk_domains_essential[i]; i++) {
604 enable_clock_domain(clk_domains_essential[i],
605 CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
606 }
608 /* Clock modules that need to be put in HW_AUTO */
609 for (i = 0; (i < max) && clk_modules_hw_auto_essential[i]; i++) {
610 enable_clock_module(clk_modules_hw_auto_essential[i],
611 MODULE_CLKCTRL_MODULEMODE_HW_AUTO,
612 wait_for_enable);
613 };
615 /* Clock modules that need to be put in SW_EXPLICIT_EN mode */
616 for (i = 0; (i < max) && clk_modules_explicit_en_essential[i]; i++) {
617 enable_clock_module(clk_modules_explicit_en_essential[i],
618 MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN,
619 wait_for_enable);
620 };
622 /* Put the clock domains in HW_AUTO mode now */
623 for (i = 0; (i < max) && clk_domains_essential[i]; i++) {
624 enable_clock_domain(clk_domains_essential[i],
625 CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
626 }
627 }
629 /*
630 * Enable non-essential clock domains, modules and
631 * do some additional special settings needed
632 */
633 static void enable_non_essential_clocks(void)
634 {
635 u32 i, max = 100, wait_for_enable = 0;
636 u32 *const clk_domains_non_essential[] = {
637 &prcm->cm_mpu_m3_clkstctrl,
638 &prcm->cm_ivahd_clkstctrl,
639 &prcm->cm_dsp_clkstctrl,
640 &prcm->cm_dss_clkstctrl,
641 &prcm->cm_sgx_clkstctrl,
642 &prcm->cm1_abe_clkstctrl,
643 &prcm->cm_c2c_clkstctrl,
644 &prcm->cm_cam_clkstctrl,
645 &prcm->cm_dss_clkstctrl,
646 &prcm->cm_sdma_clkstctrl,
647 0
648 };
650 u32 *const clk_modules_hw_auto_non_essential[] = {
651 &prcm->cm_mpu_m3_mpu_m3_clkctrl,
652 &prcm->cm_ivahd_ivahd_clkctrl,
653 &prcm->cm_ivahd_sl2_clkctrl,
654 &prcm->cm_dsp_dsp_clkctrl,
655 &prcm->cm_l3_2_gpmc_clkctrl,
656 &prcm->cm_l3instr_l3_3_clkctrl,
657 &prcm->cm_l3instr_l3_instr_clkctrl,
658 &prcm->cm_l3instr_intrconn_wp1_clkctrl,
659 &prcm->cm_l3init_hsi_clkctrl,
660 &prcm->cm_l3init_hsusbtll_clkctrl,
661 0
662 };
664 u32 *const clk_modules_explicit_en_non_essential[] = {
665 &prcm->cm1_abe_aess_clkctrl,
666 &prcm->cm1_abe_pdm_clkctrl,
667 &prcm->cm1_abe_dmic_clkctrl,
668 &prcm->cm1_abe_mcasp_clkctrl,
669 &prcm->cm1_abe_mcbsp1_clkctrl,
670 &prcm->cm1_abe_mcbsp2_clkctrl,
671 &prcm->cm1_abe_mcbsp3_clkctrl,
672 &prcm->cm1_abe_slimbus_clkctrl,
673 &prcm->cm1_abe_timer5_clkctrl,
674 &prcm->cm1_abe_timer6_clkctrl,
675 &prcm->cm1_abe_timer7_clkctrl,
676 &prcm->cm1_abe_timer8_clkctrl,
677 &prcm->cm1_abe_wdt3_clkctrl,
678 &prcm->cm_l4per_gptimer9_clkctrl,
679 &prcm->cm_l4per_gptimer10_clkctrl,
680 &prcm->cm_l4per_gptimer11_clkctrl,
681 &prcm->cm_l4per_gptimer3_clkctrl,
682 &prcm->cm_l4per_gptimer4_clkctrl,
683 &prcm->cm_l4per_hdq1w_clkctrl,
684 &prcm->cm_l4per_mcbsp4_clkctrl,
685 &prcm->cm_l4per_mcspi2_clkctrl,
686 &prcm->cm_l4per_mcspi3_clkctrl,
687 &prcm->cm_l4per_mcspi4_clkctrl,
688 &prcm->cm_l4per_mmcsd3_clkctrl,
689 &prcm->cm_l4per_mmcsd4_clkctrl,
690 &prcm->cm_l4per_mmcsd5_clkctrl,
691 &prcm->cm_l4per_uart1_clkctrl,
692 &prcm->cm_l4per_uart2_clkctrl,
693 &prcm->cm_l4per_uart4_clkctrl,
694 &prcm->cm_wkup_keyboard_clkctrl,
695 &prcm->cm_wkup_wdtimer2_clkctrl,
696 &prcm->cm_cam_iss_clkctrl,
697 &prcm->cm_cam_fdif_clkctrl,
698 &prcm->cm_dss_dss_clkctrl,
699 &prcm->cm_sgx_sgx_clkctrl,
700 &prcm->cm_l3init_hsusbhost_clkctrl,
701 &prcm->cm_l3init_fsusb_clkctrl,
702 0
703 };
705 /* Enable optional functional clock for ISS */
706 setbits_le32(&prcm->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK);
708 /* Enable all optional functional clocks of DSS */
709 setbits_le32(&prcm->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK);
712 /* Put the clock domains in SW_WKUP mode */
713 for (i = 0; (i < max) && clk_domains_non_essential[i]; i++) {
714 enable_clock_domain(clk_domains_non_essential[i],
715 CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
716 }
718 /* Clock modules that need to be put in HW_AUTO */
719 for (i = 0; (i < max) && clk_modules_hw_auto_non_essential[i]; i++) {
720 enable_clock_module(clk_modules_hw_auto_non_essential[i],
721 MODULE_CLKCTRL_MODULEMODE_HW_AUTO,
722 wait_for_enable);
723 };
725 /* Clock modules that need to be put in SW_EXPLICIT_EN mode */
726 for (i = 0; (i < max) && clk_modules_explicit_en_non_essential[i];
727 i++) {
728 enable_clock_module(clk_modules_explicit_en_non_essential[i],
729 MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN,
730 wait_for_enable);
731 };
733 /* Put the clock domains in HW_AUTO mode now */
734 for (i = 0; (i < max) && clk_domains_non_essential[i]; i++) {
735 enable_clock_domain(clk_domains_non_essential[i],
736 CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
737 }
739 /* Put camera module in no sleep mode */
740 clrsetbits_le32(&prcm->cm_cam_clkstctrl, MODULE_CLKCTRL_MODULEMODE_MASK,
741 CD_CLKCTRL_CLKTRCTRL_NO_SLEEP <<
742 MODULE_CLKCTRL_MODULEMODE_SHIFT);
743 }
746 void freq_update_core(void)
747 {
748 u32 freq_config1 = 0;
749 const struct dpll_params *core_dpll_params;
751 core_dpll_params = get_core_dpll_params();
752 /* Put EMIF clock domain in sw wakeup mode */
753 enable_clock_domain(&prcm->cm_memif_clkstctrl,
754 CD_CLKCTRL_CLKTRCTRL_SW_WKUP);
755 wait_for_clk_enable(&prcm->cm_memif_emif_1_clkctrl);
756 wait_for_clk_enable(&prcm->cm_memif_emif_2_clkctrl);
758 freq_config1 = SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK |
759 SHADOW_FREQ_CONFIG1_DLL_RESET_MASK;
761 freq_config1 |= (DPLL_EN_LOCK << SHADOW_FREQ_CONFIG1_DPLL_EN_SHIFT) &
762 SHADOW_FREQ_CONFIG1_DPLL_EN_MASK;
764 freq_config1 |= (core_dpll_params->m2 <<
765 SHADOW_FREQ_CONFIG1_M2_DIV_SHIFT) &
766 SHADOW_FREQ_CONFIG1_M2_DIV_MASK;
768 writel(freq_config1, &prcm->cm_shadow_freq_config1);
769 if (!wait_on_value(SHADOW_FREQ_CONFIG1_FREQ_UPDATE_MASK, 0,
770 &prcm->cm_shadow_freq_config1, LDELAY)) {
771 puts("FREQ UPDATE procedure failed!!");
772 hang();
773 }
775 /* Put EMIF clock domain back in hw auto mode */
776 enable_clock_domain(&prcm->cm_memif_clkstctrl,
777 CD_CLKCTRL_CLKTRCTRL_HW_AUTO);
778 wait_for_clk_enable(&prcm->cm_memif_emif_1_clkctrl);
779 wait_for_clk_enable(&prcm->cm_memif_emif_2_clkctrl);
780 }
782 void bypass_dpll(u32 *const base)
783 {
784 do_bypass_dpll(base);
785 wait_for_bypass(base);
786 }
788 void lock_dpll(u32 *const base)
789 {
790 do_lock_dpll(base);
791 wait_for_lock(base);
792 }
794 void setup_clocks_for_console(void)
795 {
796 /* Do not add any spl_debug prints in this function */
797 clrsetbits_le32(&prcm->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
798 CD_CLKCTRL_CLKTRCTRL_SW_WKUP <<
799 CD_CLKCTRL_CLKTRCTRL_SHIFT);
801 /* Enable all UARTs - console will be on one of them */
802 clrsetbits_le32(&prcm->cm_l4per_uart1_clkctrl,
803 MODULE_CLKCTRL_MODULEMODE_MASK,
804 MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
805 MODULE_CLKCTRL_MODULEMODE_SHIFT);
807 clrsetbits_le32(&prcm->cm_l4per_uart2_clkctrl,
808 MODULE_CLKCTRL_MODULEMODE_MASK,
809 MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
810 MODULE_CLKCTRL_MODULEMODE_SHIFT);
812 clrsetbits_le32(&prcm->cm_l4per_uart3_clkctrl,
813 MODULE_CLKCTRL_MODULEMODE_MASK,
814 MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
815 MODULE_CLKCTRL_MODULEMODE_SHIFT);
817 clrsetbits_le32(&prcm->cm_l4per_uart3_clkctrl,
818 MODULE_CLKCTRL_MODULEMODE_MASK,
819 MODULE_CLKCTRL_MODULEMODE_SW_EXPLICIT_EN <<
820 MODULE_CLKCTRL_MODULEMODE_SHIFT);
822 clrsetbits_le32(&prcm->cm_l4per_clkstctrl, CD_CLKCTRL_CLKTRCTRL_MASK,
823 CD_CLKCTRL_CLKTRCTRL_HW_AUTO <<
824 CD_CLKCTRL_CLKTRCTRL_SHIFT);
825 }
827 void prcm_init(void)
828 {
829 switch (omap4_hw_init_context()) {
830 case OMAP_INIT_CONTEXT_SPL:
831 case OMAP_INIT_CONTEXT_UBOOT_FROM_NOR:
832 case OMAP_INIT_CONTEXT_UBOOT_AFTER_CH:
833 enable_basic_clocks();
834 scale_vcores();
835 setup_dplls();
836 setup_non_essential_dplls();
837 enable_non_essential_clocks();
838 break;
839 default:
840 break;
841 }
842 }