18efa6c828a3395b5ecbe6f7a860378f7f0bf2aa
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap4 / hw_data.c
1 /*
2  *
3  * HW data initialization for OMAP4
4  *
5  * (C) Copyright 2013
6  * Texas Instruments, <www.ti.com>
7  *
8  * Sricharan R <r.sricharan@ti.com>
9  *
10  * See file CREDITS for list of people who contributed to this
11  * project.
12  *
13  * This program is free software; you can redistribute it and/or
14  * modify it under the terms of the GNU General Public License as
15  * published by the Free Software Foundation; either version 2 of
16  * the License, or (at your option) any later version.
17  *
18  * This program is distributed in the hope that it will be useful,
19  * but WITHOUT ANY WARRANTY; without even the implied warranty of
20  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
21  * GNU General Public License for more details.
22  *
23  * You should have received a copy of the GNU General Public License
24  * along with this program; if not, write to the Free Software
25  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
26  * MA 02111-1307 USA
27  */
28 #include <common.h>
29 #include <asm/arch/omap.h>
30 #include <asm/arch/sys_proto.h>
31 #include <asm/omap_common.h>
32 #include <asm/arch/clocks.h>
33 #include <asm/omap_gpio.h>
34 #include <asm/io.h>
36 struct prcm_regs const **prcm =
37                         (struct prcm_regs const **) OMAP_SRAM_SCRATCH_PRCM_PTR;
38 struct dplls const **dplls_data =
39                         (struct dplls const **) OMAP_SRAM_SCRATCH_DPLLS_PTR;
40 struct vcores_data const **omap_vcores =
41                 (struct vcores_data const **) OMAP_SRAM_SCRATCH_VCORES_PTR;
43 /*
44  * The M & N values in the following tables are created using the
45  * following tool:
46  * tools/omap/clocks_get_m_n.c
47  * Please use this tool for creating the table for any new frequency.
48  */
50 /* dpll locked at 1400 MHz MPU clk at 700 MHz(OPP100) - DCC OFF */
51 static const struct dpll_params mpu_dpll_params_1400mhz[NUM_SYS_CLKS] = {
52         {175, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
53         {700, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
54         {125, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
55         {401, 10, 1, -1, -1, -1, -1, -1, -1, -1},       /* 19.2 MHz */
56         {350, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
57         {700, 26, 1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
58         {638, 34, 1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
59 };
61 /* dpll locked at 1584 MHz - MPU clk at 792 MHz(OPP Turbo 4430) */
62 static const struct dpll_params mpu_dpll_params_1600mhz[NUM_SYS_CLKS] = {
63         {200, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
64         {800, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
65         {619, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 16.8 MHz */
66         {125, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
67         {400, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
68         {800, 26, 1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
69         {125, 5, 1, -1, -1, -1, -1, -1, -1, -1}         /* 38.4 MHz */
70 };
72 /* dpll locked at 1200 MHz - MPU clk at 600 MHz */
73 static const struct dpll_params mpu_dpll_params_1200mhz[NUM_SYS_CLKS] = {
74         {50, 0, 1, -1, -1, -1, -1, -1, -1, -1},         /* 12 MHz   */
75         {600, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
76         {250, 6, 1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
77         {125, 3, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
78         {300, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
79         {200, 8, 1, -1, -1, -1, -1, -1, -1, -1},        /* 27 MHz   */
80         {125, 7, 1, -1, -1, -1, -1, -1, -1, -1}         /* 38.4 MHz */
81 };
83 static const struct dpll_params core_dpll_params_1600mhz[NUM_SYS_CLKS] = {
84         {200, 2, 1, 5, 8, 4, 6, 5, -1, -1},     /* 12 MHz   */
85         {800, 12, 1, 5, 8, 4, 6, 5, -1, -1},    /* 13 MHz   */
86         {619, 12, 1, 5, 8, 4, 6, 5, -1, -1},    /* 16.8 MHz */
87         {125, 2, 1, 5, 8, 4, 6, 5, -1, -1},     /* 19.2 MHz */
88         {400, 12, 1, 5, 8, 4, 6, 5, -1, -1},    /* 26 MHz   */
89         {800, 26, 1, 5, 8, 4, 6, 5, -1, -1},    /* 27 MHz   */
90         {125, 5, 1, 5, 8, 4, 6, 5, -1, -1}      /* 38.4 MHz */
91 };
93 static const struct dpll_params core_dpll_params_es1_1524mhz[NUM_SYS_CLKS] = {
94         {127, 1, 1, 5, 8, 4, 6, 5, -1, -1},     /* 12 MHz   */
95         {762, 12, 1, 5, 8, 4, 6, 5, -1, -1},    /* 13 MHz   */
96         {635, 13, 1, 5, 8, 4, 6, 5, -1, -1},    /* 16.8 MHz */
97         {635, 15, 1, 5, 8, 4, 6, 5, -1, -1},    /* 19.2 MHz */
98         {381, 12, 1, 5, 8, 4, 6, 5, -1, -1},    /* 26 MHz   */
99         {254, 8, 1, 5, 8, 4, 6, 5, -1, -1},     /* 27 MHz   */
100         {496, 24, 1, 5, 8, 4, 6, 5, -1, -1}     /* 38.4 MHz */
101 };
103 static const struct dpll_params
104                 core_dpll_params_es2_1600mhz_ddr200mhz[NUM_SYS_CLKS] = {
105         {200, 2, 2, 5, 8, 4, 6, 5, -1, -1},     /* 12 MHz   */
106         {800, 12, 2, 5, 8, 4, 6, 5, -1, -1},    /* 13 MHz   */
107         {619, 12, 2, 5, 8, 4, 6, 5, -1, -1},    /* 16.8 MHz */
108         {125, 2, 2, 5, 8, 4, 6, 5, -1, -1},     /* 19.2 MHz */
109         {400, 12, 2, 5, 8, 4, 6, 5, -1, -1},    /* 26 MHz   */
110         {800, 26, 2, 5, 8, 4, 6, 5, -1, -1},    /* 27 MHz   */
111         {125, 5, 2, 5, 8, 4, 6, 5, -1, -1}      /* 38.4 MHz */
112 };
114 static const struct dpll_params per_dpll_params_1536mhz[NUM_SYS_CLKS] = {
115         {64, 0, 8, 6, 12, 9, 4, 5, -1, -1},     /* 12 MHz   */
116         {768, 12, 8, 6, 12, 9, 4, 5, -1, -1},   /* 13 MHz   */
117         {320, 6, 8, 6, 12, 9, 4, 5, -1, -1},    /* 16.8 MHz */
118         {40, 0, 8, 6, 12, 9, 4, 5, -1, -1},     /* 19.2 MHz */
119         {384, 12, 8, 6, 12, 9, 4, 5, -1, -1},   /* 26 MHz   */
120         {256, 8, 8, 6, 12, 9, 4, 5, -1, -1},    /* 27 MHz   */
121         {20, 0, 8, 6, 12, 9, 4, 5, -1, -1}      /* 38.4 MHz */
122 };
124 static const struct dpll_params iva_dpll_params_1862mhz[NUM_SYS_CLKS] = {
125         {931, 11, -1, -1, 4, 7, -1, -1, -1, -1},        /* 12 MHz   */
126         {931, 12, -1, -1, 4, 7, -1, -1, -1, -1},        /* 13 MHz   */
127         {665, 11, -1, -1, 4, 7, -1, -1, -1, -1},        /* 16.8 MHz */
128         {727, 14, -1, -1, 4, 7, -1, -1, -1, -1},        /* 19.2 MHz */
129         {931, 25, -1, -1, 4, 7, -1, -1, -1, -1},        /* 26 MHz   */
130         {931, 26, -1, -1, 4, 7, -1, -1, -1, -1},        /* 27 MHz   */
131         {291, 11, -1, -1, 4, 7, -1, -1, -1, -1}         /* 38.4 MHz */
132 };
134 /* ABE M & N values with sys_clk as source */
135 static const struct dpll_params
136                 abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
137         {49, 5, 1, 1, -1, -1, -1, -1, -1, -1},  /* 12 MHz   */
138         {68, 8, 1, 1, -1, -1, -1, -1, -1, -1},  /* 13 MHz   */
139         {35, 5, 1, 1, -1, -1, -1, -1, -1, -1},  /* 16.8 MHz */
140         {46, 8, 1, 1, -1, -1, -1, -1, -1, -1},  /* 19.2 MHz */
141         {34, 8, 1, 1, -1, -1, -1, -1, -1, -1},  /* 26 MHz   */
142         {29, 7, 1, 1, -1, -1, -1, -1, -1, -1},  /* 27 MHz   */
143         {64, 24, 1, 1, -1, -1, -1, -1, -1, -1}  /* 38.4 MHz */
144 };
146 /* ABE M & N values with 32K clock as source */
147 static const struct dpll_params abe_dpll_params_32k_196608khz = {
148         750, 0, 1, 1, -1, -1, -1, -1, -1, -1
149 };
151 static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
152         {80, 0, 2, -1, -1, -1, -1, -1, -1, -1},         /* 12 MHz   */
153         {960, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
154         {400, 6, 2, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
155         {50, 0, 2, -1, -1, -1, -1, -1, -1, -1},         /* 19.2 MHz */
156         {480, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
157         {320, 8, 2, -1, -1, -1, -1, -1, -1, -1},        /* 27 MHz   */
158         {25, 0, 2, -1, -1, -1, -1, -1, -1, -1}          /* 38.4 MHz */
159 };
161 struct dplls omap4430_dplls_es1 = {
162         .mpu = mpu_dpll_params_1200mhz,
163         .core = core_dpll_params_es1_1524mhz,
164         .per = per_dpll_params_1536mhz,
165         .iva = iva_dpll_params_1862mhz,
166 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
167         .abe = abe_dpll_params_sysclk_196608khz,
168 #else
169         .abe = &abe_dpll_params_32k_196608khz,
170 #endif
171         .usb = usb_dpll_params_1920mhz
172 };
174 struct dplls omap4430_dplls = {
175         .mpu = mpu_dpll_params_1600mhz,
176         .core = core_dpll_params_es2_1600mhz_ddr200mhz,
177         .per = per_dpll_params_1536mhz,
178         .iva = iva_dpll_params_1862mhz,
179 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
180         .abe = abe_dpll_params_sysclk_196608khz,
181 #else
182         .abe = &abe_dpll_params_32k_196608khz,
183 #endif
184         .usb = usb_dpll_params_1920mhz
185 };
187 struct dplls omap4460_dplls = {
188         .mpu = mpu_dpll_params_1400mhz,
189         .core = core_dpll_params_1600mhz,
190         .per = per_dpll_params_1536mhz,
191         .iva = iva_dpll_params_1862mhz,
192 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
193         .abe = abe_dpll_params_sysclk_196608khz,
194 #else
195         .abe = &abe_dpll_params_32k_196608khz,
196 #endif
197         .usb = usb_dpll_params_1920mhz
198 };
200 struct pmic_data twl6030_4430es1 = {
201         .base_offset = PHOENIX_SMPS_BASE_VOLT_STD_MODE_UV,
202         .step = 12660, /* 10 mV represented in uV */
203         /* The code starts at 1 not 0 */
204         .start_code = 1,
205 };
207 struct pmic_data twl6030 = {
208         .base_offset = PHOENIX_SMPS_BASE_VOLT_STD_MODE_WITH_OFFSET_UV,
209         .step = 12660, /* 10 mV represented in uV */
210         /* The code starts at 1 not 0 */
211         .start_code = 1,
212 };
214 struct pmic_data tps62361 = {
215         .base_offset = TPS62361_BASE_VOLT_MV,
216         .step = 10000, /* 10 mV represented in uV */
217         .start_code = 0,
218         .gpio = TPS62361_VSEL0_GPIO,
219         .gpio_en = 1
220 };
222 struct vcores_data omap4430_volts_es1 = {
223         .mpu.value = 1325,
224         .mpu.addr = SMPS_REG_ADDR_VCORE1,
225         .mpu.pmic = &twl6030_4430es1,
227         .core.value = 1200,
228         .core.addr = SMPS_REG_ADDR_VCORE3,
229         .core.pmic = &twl6030_4430es1,
231         .mm.value = 1200,
232         .mm.addr = SMPS_REG_ADDR_VCORE2,
233         .mm.pmic = &twl6030_4430es1,
234 };
236 struct vcores_data omap4430_volts = {
237         .mpu.value = 1325,
238         .mpu.addr = SMPS_REG_ADDR_VCORE1,
239         .mpu.pmic = &twl6030,
241         .core.value = 1200,
242         .core.addr = SMPS_REG_ADDR_VCORE3,
243         .core.pmic = &twl6030,
245         .mm.value = 1200,
246         .mm.addr = SMPS_REG_ADDR_VCORE2,
247         .mm.pmic = &twl6030,
248 };
250 struct vcores_data omap4460_volts = {
251         .mpu.value = 1203,
252         .mpu.addr = TPS62361_REG_ADDR_SET1,
253         .mpu.pmic = &tps62361,
255         .core.value = 1200,
256         .core.addr = SMPS_REG_ADDR_VCORE1,
257         .core.pmic = &tps62361,
259         .mm.value = 1200,
260         .mm.addr = SMPS_REG_ADDR_VCORE2,
261         .mm.pmic = &tps62361,
262 };
264 /*
265  * Enable essential clock domains, modules and
266  * do some additional special settings needed
267  */
268 void enable_basic_clocks(void)
270         u32 const clk_domains_essential[] = {
271                 (*prcm)->cm_l4per_clkstctrl,
272                 (*prcm)->cm_l3init_clkstctrl,
273                 (*prcm)->cm_memif_clkstctrl,
274                 (*prcm)->cm_l4cfg_clkstctrl,
275                 0
276         };
278         u32 const clk_modules_hw_auto_essential[] = {
279                 (*prcm)->cm_l3_2_gpmc_clkctrl,
280                 (*prcm)->cm_memif_emif_1_clkctrl,
281                 (*prcm)->cm_memif_emif_2_clkctrl,
282                 (*prcm)->cm_l4cfg_l4_cfg_clkctrl,
283                 (*prcm)->cm_wkup_gpio1_clkctrl,
284                 (*prcm)->cm_l4per_gpio2_clkctrl,
285                 (*prcm)->cm_l4per_gpio3_clkctrl,
286                 (*prcm)->cm_l4per_gpio4_clkctrl,
287                 (*prcm)->cm_l4per_gpio5_clkctrl,
288                 (*prcm)->cm_l4per_gpio6_clkctrl,
289                 0
290         };
292         u32 const clk_modules_explicit_en_essential[] = {
293                 (*prcm)->cm_wkup_gptimer1_clkctrl,
294                 (*prcm)->cm_l3init_hsmmc1_clkctrl,
295                 (*prcm)->cm_l3init_hsmmc2_clkctrl,
296                 (*prcm)->cm_l4per_gptimer2_clkctrl,
297                 (*prcm)->cm_wkup_wdtimer2_clkctrl,
298                 (*prcm)->cm_l4per_uart3_clkctrl,
299                 0
300         };
302         /* Enable optional additional functional clock for GPIO4 */
303         setbits_le32((*prcm)->cm_l4per_gpio4_clkctrl,
304                         GPIO4_CLKCTRL_OPTFCLKEN_MASK);
306         /* Enable 96 MHz clock for MMC1 & MMC2 */
307         setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl,
308                         HSMMC_CLKCTRL_CLKSEL_MASK);
309         setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl,
310                         HSMMC_CLKCTRL_CLKSEL_MASK);
312         /* Select 32KHz clock as the source of GPTIMER1 */
313         setbits_le32((*prcm)->cm_wkup_gptimer1_clkctrl,
314                         GPTIMER1_CLKCTRL_CLKSEL_MASK);
316         /* Enable optional 48M functional clock for USB  PHY */
317         setbits_le32((*prcm)->cm_l3init_usbphy_clkctrl,
318                         USBPHY_CLKCTRL_OPTFCLKEN_PHY_48M_MASK);
320         do_enable_clocks(clk_domains_essential,
321                          clk_modules_hw_auto_essential,
322                          clk_modules_explicit_en_essential,
323                          1);
326 void enable_basic_uboot_clocks(void)
328         u32 const clk_domains_essential[] = {
329                 0
330         };
332         u32 const clk_modules_hw_auto_essential[] = {
333                 (*prcm)->cm_l3init_hsusbotg_clkctrl,
334                 (*prcm)->cm_l3init_usbphy_clkctrl,
335                 (*prcm)->cm_l3init_usbphy_clkctrl,
336                 (*prcm)->cm_clksel_usb_60mhz,
337                 (*prcm)->cm_l3init_hsusbtll_clkctrl,
338                 0
339         };
341         u32 const clk_modules_explicit_en_essential[] = {
342                 (*prcm)->cm_l4per_mcspi1_clkctrl,
343                 (*prcm)->cm_l4per_i2c1_clkctrl,
344                 (*prcm)->cm_l4per_i2c2_clkctrl,
345                 (*prcm)->cm_l4per_i2c3_clkctrl,
346                 (*prcm)->cm_l4per_i2c4_clkctrl,
347                 (*prcm)->cm_l3init_hsusbhost_clkctrl,
348                 0
349         };
351         do_enable_clocks(clk_domains_essential,
352                          clk_modules_hw_auto_essential,
353                          clk_modules_explicit_en_essential,
354                          1);
357 /*
358  * Enable non-essential clock domains, modules and
359  * do some additional special settings needed
360  */
361 void enable_non_essential_clocks(void)
363         u32 const clk_domains_non_essential[] = {
364                 (*prcm)->cm_mpu_m3_clkstctrl,
365                 (*prcm)->cm_ivahd_clkstctrl,
366                 (*prcm)->cm_dsp_clkstctrl,
367                 (*prcm)->cm_dss_clkstctrl,
368                 (*prcm)->cm_sgx_clkstctrl,
369                 (*prcm)->cm1_abe_clkstctrl,
370                 (*prcm)->cm_c2c_clkstctrl,
371                 (*prcm)->cm_cam_clkstctrl,
372                 (*prcm)->cm_dss_clkstctrl,
373                 (*prcm)->cm_sdma_clkstctrl,
374                 0
375         };
377         u32 const clk_modules_hw_auto_non_essential[] = {
378                 (*prcm)->cm_l3instr_l3_3_clkctrl,
379                 (*prcm)->cm_l3instr_l3_instr_clkctrl,
380                 (*prcm)->cm_l3instr_intrconn_wp1_clkctrl,
381                 (*prcm)->cm_l3init_hsi_clkctrl,
382                 0
383         };
385         u32 const clk_modules_explicit_en_non_essential[] = {
386                 (*prcm)->cm1_abe_aess_clkctrl,
387                 (*prcm)->cm1_abe_pdm_clkctrl,
388                 (*prcm)->cm1_abe_dmic_clkctrl,
389                 (*prcm)->cm1_abe_mcasp_clkctrl,
390                 (*prcm)->cm1_abe_mcbsp1_clkctrl,
391                 (*prcm)->cm1_abe_mcbsp2_clkctrl,
392                 (*prcm)->cm1_abe_mcbsp3_clkctrl,
393                 (*prcm)->cm1_abe_slimbus_clkctrl,
394                 (*prcm)->cm1_abe_timer5_clkctrl,
395                 (*prcm)->cm1_abe_timer6_clkctrl,
396                 (*prcm)->cm1_abe_timer7_clkctrl,
397                 (*prcm)->cm1_abe_timer8_clkctrl,
398                 (*prcm)->cm1_abe_wdt3_clkctrl,
399                 (*prcm)->cm_l4per_gptimer9_clkctrl,
400                 (*prcm)->cm_l4per_gptimer10_clkctrl,
401                 (*prcm)->cm_l4per_gptimer11_clkctrl,
402                 (*prcm)->cm_l4per_gptimer3_clkctrl,
403                 (*prcm)->cm_l4per_gptimer4_clkctrl,
404                 (*prcm)->cm_l4per_hdq1w_clkctrl,
405                 (*prcm)->cm_l4per_mcbsp4_clkctrl,
406                 (*prcm)->cm_l4per_mcspi2_clkctrl,
407                 (*prcm)->cm_l4per_mcspi3_clkctrl,
408                 (*prcm)->cm_l4per_mcspi4_clkctrl,
409                 (*prcm)->cm_l4per_mmcsd3_clkctrl,
410                 (*prcm)->cm_l4per_mmcsd4_clkctrl,
411                 (*prcm)->cm_l4per_mmcsd5_clkctrl,
412                 (*prcm)->cm_l4per_uart1_clkctrl,
413                 (*prcm)->cm_l4per_uart2_clkctrl,
414                 (*prcm)->cm_l4per_uart4_clkctrl,
415                 (*prcm)->cm_wkup_keyboard_clkctrl,
416                 (*prcm)->cm_wkup_wdtimer2_clkctrl,
417                 (*prcm)->cm_cam_iss_clkctrl,
418                 (*prcm)->cm_cam_fdif_clkctrl,
419                 (*prcm)->cm_dss_dss_clkctrl,
420                 (*prcm)->cm_sgx_sgx_clkctrl,
421                 0
422         };
424         /* Enable optional functional clock for ISS */
425         setbits_le32((*prcm)->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK);
427         /* Enable all optional functional clocks of DSS */
428         setbits_le32((*prcm)->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK);
430         do_enable_clocks(clk_domains_non_essential,
431                          clk_modules_hw_auto_non_essential,
432                          clk_modules_explicit_en_non_essential,
433                          0);
435         /* Put camera module in no sleep mode */
436         clrsetbits_le32((*prcm)->cm_cam_clkstctrl,
437                         MODULE_CLKCTRL_MODULEMODE_MASK,
438                         CD_CLKCTRL_CLKTRCTRL_NO_SLEEP <<
439                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
442 void hw_data_init(void)
444         u32 omap_rev = omap_revision();
446         (*prcm) = &omap4_prcm;
448         switch (omap_rev) {
450         case OMAP4430_ES1_0:
451         *dplls_data = &omap4430_dplls_es1;
452         *omap_vcores = &omap4430_volts_es1;
453         break;
455         case OMAP4430_ES2_0:
456         case OMAP4430_ES2_1:
457         case OMAP4430_ES2_2:
458         case OMAP4430_ES2_3:
459         *dplls_data = &omap4430_dplls;
460         *omap_vcores = &omap4430_volts;
461         break;
463         case OMAP4460_ES1_0:
464         case OMAP4460_ES1_1:
465         *dplls_data = &omap4460_dplls;
466         *omap_vcores = &omap4460_volts;
467         break;
469         default:
470                 printf("\n INVALID OMAP REVISION ");
471         }