892d0162cc4c951579fd81158db9ea0ceb3a50ec
1 /*
2 *
3 * HW data initialization for OMAP4
4 *
5 * (C) Copyright 2013
6 * Texas Instruments, <www.ti.com>
7 *
8 * Sricharan R <r.sricharan@ti.com>
9 *
10 * See file CREDITS for list of people who contributed to this
11 * project.
12 *
13 * This program is free software; you can redistribute it and/or
14 * modify it under the terms of the GNU General Public License as
15 * published by the Free Software Foundation; either version 2 of
16 * the License, or (at your option) any later version.
17 *
18 * This program is distributed in the hope that it will be useful,
19 * but WITHOUT ANY WARRANTY; without even the implied warranty of
20 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
21 * GNU General Public License for more details.
22 *
23 * You should have received a copy of the GNU General Public License
24 * along with this program; if not, write to the Free Software
25 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
26 * MA 02111-1307 USA
27 */
28 #include <common.h>
29 #include <asm/arch/omap.h>
30 #include <asm/arch/sys_proto.h>
31 #include <asm/omap_common.h>
32 #include <asm/arch/clocks.h>
33 #include <asm/omap_gpio.h>
34 #include <asm/io.h>
36 struct prcm_regs const **prcm =
37 (struct prcm_regs const **) OMAP_SRAM_SCRATCH_PRCM_PTR;
38 struct dplls const **dplls_data =
39 (struct dplls const **) OMAP_SRAM_SCRATCH_DPLLS_PTR;
40 struct vcores_data const **omap_vcores =
41 (struct vcores_data const **) OMAP_SRAM_SCRATCH_VCORES_PTR;
42 struct omap_sys_ctrl_regs const **ctrl =
43 (struct omap_sys_ctrl_regs const **)OMAP4_SRAM_SCRATCH_SYS_CTRL;
45 /*
46 * The M & N values in the following tables are created using the
47 * following tool:
48 * tools/omap/clocks_get_m_n.c
49 * Please use this tool for creating the table for any new frequency.
50 */
52 /* dpll locked at 1400 MHz MPU clk at 700 MHz(OPP100) - DCC OFF */
53 static const struct dpll_params mpu_dpll_params_1400mhz[NUM_SYS_CLKS] = {
54 {175, 2, 1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
55 {700, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
56 {125, 2, 1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
57 {401, 10, 1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
58 {350, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
59 {700, 26, 1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
60 {638, 34, 1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
61 };
63 /* dpll locked at 1584 MHz - MPU clk at 792 MHz(OPP Turbo 4430) */
64 static const struct dpll_params mpu_dpll_params_1600mhz[NUM_SYS_CLKS] = {
65 {200, 2, 1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
66 {800, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
67 {619, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
68 {125, 2, 1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
69 {400, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
70 {800, 26, 1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
71 {125, 5, 1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
72 };
74 /* dpll locked at 1200 MHz - MPU clk at 600 MHz */
75 static const struct dpll_params mpu_dpll_params_1200mhz[NUM_SYS_CLKS] = {
76 {50, 0, 1, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
77 {600, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
78 {250, 6, 1, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
79 {125, 3, 1, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
80 {300, 12, 1, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
81 {200, 8, 1, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
82 {125, 7, 1, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
83 };
85 static const struct dpll_params core_dpll_params_1600mhz[NUM_SYS_CLKS] = {
86 {200, 2, 1, 5, 8, 4, 6, 5, -1, -1}, /* 12 MHz */
87 {800, 12, 1, 5, 8, 4, 6, 5, -1, -1}, /* 13 MHz */
88 {619, 12, 1, 5, 8, 4, 6, 5, -1, -1}, /* 16.8 MHz */
89 {125, 2, 1, 5, 8, 4, 6, 5, -1, -1}, /* 19.2 MHz */
90 {400, 12, 1, 5, 8, 4, 6, 5, -1, -1}, /* 26 MHz */
91 {800, 26, 1, 5, 8, 4, 6, 5, -1, -1}, /* 27 MHz */
92 {125, 5, 1, 5, 8, 4, 6, 5, -1, -1} /* 38.4 MHz */
93 };
95 static const struct dpll_params core_dpll_params_es1_1524mhz[NUM_SYS_CLKS] = {
96 {127, 1, 1, 5, 8, 4, 6, 5, -1, -1}, /* 12 MHz */
97 {762, 12, 1, 5, 8, 4, 6, 5, -1, -1}, /* 13 MHz */
98 {635, 13, 1, 5, 8, 4, 6, 5, -1, -1}, /* 16.8 MHz */
99 {635, 15, 1, 5, 8, 4, 6, 5, -1, -1}, /* 19.2 MHz */
100 {381, 12, 1, 5, 8, 4, 6, 5, -1, -1}, /* 26 MHz */
101 {254, 8, 1, 5, 8, 4, 6, 5, -1, -1}, /* 27 MHz */
102 {496, 24, 1, 5, 8, 4, 6, 5, -1, -1} /* 38.4 MHz */
103 };
105 static const struct dpll_params
106 core_dpll_params_es2_1600mhz_ddr200mhz[NUM_SYS_CLKS] = {
107 {200, 2, 2, 5, 8, 4, 6, 5, -1, -1}, /* 12 MHz */
108 {800, 12, 2, 5, 8, 4, 6, 5, -1, -1}, /* 13 MHz */
109 {619, 12, 2, 5, 8, 4, 6, 5, -1, -1}, /* 16.8 MHz */
110 {125, 2, 2, 5, 8, 4, 6, 5, -1, -1}, /* 19.2 MHz */
111 {400, 12, 2, 5, 8, 4, 6, 5, -1, -1}, /* 26 MHz */
112 {800, 26, 2, 5, 8, 4, 6, 5, -1, -1}, /* 27 MHz */
113 {125, 5, 2, 5, 8, 4, 6, 5, -1, -1} /* 38.4 MHz */
114 };
116 static const struct dpll_params per_dpll_params_1536mhz[NUM_SYS_CLKS] = {
117 {64, 0, 8, 6, 12, 9, 4, 5, -1, -1}, /* 12 MHz */
118 {768, 12, 8, 6, 12, 9, 4, 5, -1, -1}, /* 13 MHz */
119 {320, 6, 8, 6, 12, 9, 4, 5, -1, -1}, /* 16.8 MHz */
120 {40, 0, 8, 6, 12, 9, 4, 5, -1, -1}, /* 19.2 MHz */
121 {384, 12, 8, 6, 12, 9, 4, 5, -1, -1}, /* 26 MHz */
122 {256, 8, 8, 6, 12, 9, 4, 5, -1, -1}, /* 27 MHz */
123 {20, 0, 8, 6, 12, 9, 4, 5, -1, -1} /* 38.4 MHz */
124 };
126 static const struct dpll_params iva_dpll_params_1862mhz[NUM_SYS_CLKS] = {
127 {931, 11, -1, -1, 4, 7, -1, -1, -1, -1}, /* 12 MHz */
128 {931, 12, -1, -1, 4, 7, -1, -1, -1, -1}, /* 13 MHz */
129 {665, 11, -1, -1, 4, 7, -1, -1, -1, -1}, /* 16.8 MHz */
130 {727, 14, -1, -1, 4, 7, -1, -1, -1, -1}, /* 19.2 MHz */
131 {931, 25, -1, -1, 4, 7, -1, -1, -1, -1}, /* 26 MHz */
132 {931, 26, -1, -1, 4, 7, -1, -1, -1, -1}, /* 27 MHz */
133 {291, 11, -1, -1, 4, 7, -1, -1, -1, -1} /* 38.4 MHz */
134 };
136 /* ABE M & N values with sys_clk as source */
137 static const struct dpll_params
138 abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
139 {49, 5, 1, 1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
140 {68, 8, 1, 1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
141 {35, 5, 1, 1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
142 {46, 8, 1, 1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
143 {34, 8, 1, 1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
144 {29, 7, 1, 1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
145 {64, 24, 1, 1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
146 };
148 /* ABE M & N values with 32K clock as source */
149 static const struct dpll_params abe_dpll_params_32k_196608khz = {
150 750, 0, 1, 1, -1, -1, -1, -1, -1, -1
151 };
153 static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
154 {80, 0, 2, -1, -1, -1, -1, -1, -1, -1}, /* 12 MHz */
155 {960, 12, 2, -1, -1, -1, -1, -1, -1, -1}, /* 13 MHz */
156 {400, 6, 2, -1, -1, -1, -1, -1, -1, -1}, /* 16.8 MHz */
157 {50, 0, 2, -1, -1, -1, -1, -1, -1, -1}, /* 19.2 MHz */
158 {480, 12, 2, -1, -1, -1, -1, -1, -1, -1}, /* 26 MHz */
159 {320, 8, 2, -1, -1, -1, -1, -1, -1, -1}, /* 27 MHz */
160 {25, 0, 2, -1, -1, -1, -1, -1, -1, -1} /* 38.4 MHz */
161 };
163 struct dplls omap4430_dplls_es1 = {
164 .mpu = mpu_dpll_params_1200mhz,
165 .core = core_dpll_params_es1_1524mhz,
166 .per = per_dpll_params_1536mhz,
167 .iva = iva_dpll_params_1862mhz,
168 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
169 .abe = abe_dpll_params_sysclk_196608khz,
170 #else
171 .abe = &abe_dpll_params_32k_196608khz,
172 #endif
173 .usb = usb_dpll_params_1920mhz
174 };
176 struct dplls omap4430_dplls = {
177 .mpu = mpu_dpll_params_1600mhz,
178 .core = core_dpll_params_es2_1600mhz_ddr200mhz,
179 .per = per_dpll_params_1536mhz,
180 .iva = iva_dpll_params_1862mhz,
181 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
182 .abe = abe_dpll_params_sysclk_196608khz,
183 #else
184 .abe = &abe_dpll_params_32k_196608khz,
185 #endif
186 .usb = usb_dpll_params_1920mhz
187 };
189 struct dplls omap4460_dplls = {
190 .mpu = mpu_dpll_params_1400mhz,
191 .core = core_dpll_params_1600mhz,
192 .per = per_dpll_params_1536mhz,
193 .iva = iva_dpll_params_1862mhz,
194 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
195 .abe = abe_dpll_params_sysclk_196608khz,
196 #else
197 .abe = &abe_dpll_params_32k_196608khz,
198 #endif
199 .usb = usb_dpll_params_1920mhz
200 };
202 struct pmic_data twl6030_4430es1 = {
203 .base_offset = PHOENIX_SMPS_BASE_VOLT_STD_MODE_UV,
204 .step = 12660, /* 10 mV represented in uV */
205 /* The code starts at 1 not 0 */
206 .start_code = 1,
207 };
209 struct pmic_data twl6030 = {
210 .base_offset = PHOENIX_SMPS_BASE_VOLT_STD_MODE_WITH_OFFSET_UV,
211 .step = 12660, /* 10 mV represented in uV */
212 /* The code starts at 1 not 0 */
213 .start_code = 1,
214 };
216 struct pmic_data tps62361 = {
217 .base_offset = TPS62361_BASE_VOLT_MV,
218 .step = 10000, /* 10 mV represented in uV */
219 .start_code = 0,
220 .gpio = TPS62361_VSEL0_GPIO,
221 .gpio_en = 1
222 };
224 struct vcores_data omap4430_volts_es1 = {
225 .mpu.value = 1325,
226 .mpu.addr = SMPS_REG_ADDR_VCORE1,
227 .mpu.pmic = &twl6030_4430es1,
229 .core.value = 1200,
230 .core.addr = SMPS_REG_ADDR_VCORE3,
231 .core.pmic = &twl6030_4430es1,
233 .mm.value = 1200,
234 .mm.addr = SMPS_REG_ADDR_VCORE2,
235 .mm.pmic = &twl6030_4430es1,
236 };
238 struct vcores_data omap4430_volts = {
239 .mpu.value = 1325,
240 .mpu.addr = SMPS_REG_ADDR_VCORE1,
241 .mpu.pmic = &twl6030,
243 .core.value = 1200,
244 .core.addr = SMPS_REG_ADDR_VCORE3,
245 .core.pmic = &twl6030,
247 .mm.value = 1200,
248 .mm.addr = SMPS_REG_ADDR_VCORE2,
249 .mm.pmic = &twl6030,
250 };
252 struct vcores_data omap4460_volts = {
253 .mpu.value = 1203,
254 .mpu.addr = TPS62361_REG_ADDR_SET1,
255 .mpu.pmic = &tps62361,
257 .core.value = 1200,
258 .core.addr = SMPS_REG_ADDR_VCORE1,
259 .core.pmic = &tps62361,
261 .mm.value = 1200,
262 .mm.addr = SMPS_REG_ADDR_VCORE2,
263 .mm.pmic = &tps62361,
264 };
266 /*
267 * Enable essential clock domains, modules and
268 * do some additional special settings needed
269 */
270 void enable_basic_clocks(void)
271 {
272 u32 const clk_domains_essential[] = {
273 (*prcm)->cm_l4per_clkstctrl,
274 (*prcm)->cm_l3init_clkstctrl,
275 (*prcm)->cm_memif_clkstctrl,
276 (*prcm)->cm_l4cfg_clkstctrl,
277 0
278 };
280 u32 const clk_modules_hw_auto_essential[] = {
281 (*prcm)->cm_l3_2_gpmc_clkctrl,
282 (*prcm)->cm_memif_emif_1_clkctrl,
283 (*prcm)->cm_memif_emif_2_clkctrl,
284 (*prcm)->cm_l4cfg_l4_cfg_clkctrl,
285 (*prcm)->cm_wkup_gpio1_clkctrl,
286 (*prcm)->cm_l4per_gpio2_clkctrl,
287 (*prcm)->cm_l4per_gpio3_clkctrl,
288 (*prcm)->cm_l4per_gpio4_clkctrl,
289 (*prcm)->cm_l4per_gpio5_clkctrl,
290 (*prcm)->cm_l4per_gpio6_clkctrl,
291 0
292 };
294 u32 const clk_modules_explicit_en_essential[] = {
295 (*prcm)->cm_wkup_gptimer1_clkctrl,
296 (*prcm)->cm_l3init_hsmmc1_clkctrl,
297 (*prcm)->cm_l3init_hsmmc2_clkctrl,
298 (*prcm)->cm_l4per_gptimer2_clkctrl,
299 (*prcm)->cm_wkup_wdtimer2_clkctrl,
300 (*prcm)->cm_l4per_uart3_clkctrl,
301 0
302 };
304 /* Enable optional additional functional clock for GPIO4 */
305 setbits_le32((*prcm)->cm_l4per_gpio4_clkctrl,
306 GPIO4_CLKCTRL_OPTFCLKEN_MASK);
308 /* Enable 96 MHz clock for MMC1 & MMC2 */
309 setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl,
310 HSMMC_CLKCTRL_CLKSEL_MASK);
311 setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl,
312 HSMMC_CLKCTRL_CLKSEL_MASK);
314 /* Select 32KHz clock as the source of GPTIMER1 */
315 setbits_le32((*prcm)->cm_wkup_gptimer1_clkctrl,
316 GPTIMER1_CLKCTRL_CLKSEL_MASK);
318 /* Enable optional 48M functional clock for USB PHY */
319 setbits_le32((*prcm)->cm_l3init_usbphy_clkctrl,
320 USBPHY_CLKCTRL_OPTFCLKEN_PHY_48M_MASK);
322 do_enable_clocks(clk_domains_essential,
323 clk_modules_hw_auto_essential,
324 clk_modules_explicit_en_essential,
325 1);
326 }
328 void enable_basic_uboot_clocks(void)
329 {
330 u32 const clk_domains_essential[] = {
331 0
332 };
334 u32 const clk_modules_hw_auto_essential[] = {
335 (*prcm)->cm_l3init_hsusbotg_clkctrl,
336 (*prcm)->cm_l3init_usbphy_clkctrl,
337 (*prcm)->cm_l3init_usbphy_clkctrl,
338 (*prcm)->cm_clksel_usb_60mhz,
339 (*prcm)->cm_l3init_hsusbtll_clkctrl,
340 0
341 };
343 u32 const clk_modules_explicit_en_essential[] = {
344 (*prcm)->cm_l4per_mcspi1_clkctrl,
345 (*prcm)->cm_l4per_i2c1_clkctrl,
346 (*prcm)->cm_l4per_i2c2_clkctrl,
347 (*prcm)->cm_l4per_i2c3_clkctrl,
348 (*prcm)->cm_l4per_i2c4_clkctrl,
349 (*prcm)->cm_l3init_hsusbhost_clkctrl,
350 0
351 };
353 do_enable_clocks(clk_domains_essential,
354 clk_modules_hw_auto_essential,
355 clk_modules_explicit_en_essential,
356 1);
357 }
359 /*
360 * Enable non-essential clock domains, modules and
361 * do some additional special settings needed
362 */
363 void enable_non_essential_clocks(void)
364 {
365 u32 const clk_domains_non_essential[] = {
366 (*prcm)->cm_mpu_m3_clkstctrl,
367 (*prcm)->cm_ivahd_clkstctrl,
368 (*prcm)->cm_dsp_clkstctrl,
369 (*prcm)->cm_dss_clkstctrl,
370 (*prcm)->cm_sgx_clkstctrl,
371 (*prcm)->cm1_abe_clkstctrl,
372 (*prcm)->cm_c2c_clkstctrl,
373 (*prcm)->cm_cam_clkstctrl,
374 (*prcm)->cm_dss_clkstctrl,
375 (*prcm)->cm_sdma_clkstctrl,
376 0
377 };
379 u32 const clk_modules_hw_auto_non_essential[] = {
380 (*prcm)->cm_l3instr_l3_3_clkctrl,
381 (*prcm)->cm_l3instr_l3_instr_clkctrl,
382 (*prcm)->cm_l3instr_intrconn_wp1_clkctrl,
383 (*prcm)->cm_l3init_hsi_clkctrl,
384 0
385 };
387 u32 const clk_modules_explicit_en_non_essential[] = {
388 (*prcm)->cm1_abe_aess_clkctrl,
389 (*prcm)->cm1_abe_pdm_clkctrl,
390 (*prcm)->cm1_abe_dmic_clkctrl,
391 (*prcm)->cm1_abe_mcasp_clkctrl,
392 (*prcm)->cm1_abe_mcbsp1_clkctrl,
393 (*prcm)->cm1_abe_mcbsp2_clkctrl,
394 (*prcm)->cm1_abe_mcbsp3_clkctrl,
395 (*prcm)->cm1_abe_slimbus_clkctrl,
396 (*prcm)->cm1_abe_timer5_clkctrl,
397 (*prcm)->cm1_abe_timer6_clkctrl,
398 (*prcm)->cm1_abe_timer7_clkctrl,
399 (*prcm)->cm1_abe_timer8_clkctrl,
400 (*prcm)->cm1_abe_wdt3_clkctrl,
401 (*prcm)->cm_l4per_gptimer9_clkctrl,
402 (*prcm)->cm_l4per_gptimer10_clkctrl,
403 (*prcm)->cm_l4per_gptimer11_clkctrl,
404 (*prcm)->cm_l4per_gptimer3_clkctrl,
405 (*prcm)->cm_l4per_gptimer4_clkctrl,
406 (*prcm)->cm_l4per_hdq1w_clkctrl,
407 (*prcm)->cm_l4per_mcbsp4_clkctrl,
408 (*prcm)->cm_l4per_mcspi2_clkctrl,
409 (*prcm)->cm_l4per_mcspi3_clkctrl,
410 (*prcm)->cm_l4per_mcspi4_clkctrl,
411 (*prcm)->cm_l4per_mmcsd3_clkctrl,
412 (*prcm)->cm_l4per_mmcsd4_clkctrl,
413 (*prcm)->cm_l4per_mmcsd5_clkctrl,
414 (*prcm)->cm_l4per_uart1_clkctrl,
415 (*prcm)->cm_l4per_uart2_clkctrl,
416 (*prcm)->cm_l4per_uart4_clkctrl,
417 (*prcm)->cm_wkup_keyboard_clkctrl,
418 (*prcm)->cm_wkup_wdtimer2_clkctrl,
419 (*prcm)->cm_cam_iss_clkctrl,
420 (*prcm)->cm_cam_fdif_clkctrl,
421 (*prcm)->cm_dss_dss_clkctrl,
422 (*prcm)->cm_sgx_sgx_clkctrl,
423 0
424 };
426 /* Enable optional functional clock for ISS */
427 setbits_le32((*prcm)->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK);
429 /* Enable all optional functional clocks of DSS */
430 setbits_le32((*prcm)->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK);
432 do_enable_clocks(clk_domains_non_essential,
433 clk_modules_hw_auto_non_essential,
434 clk_modules_explicit_en_non_essential,
435 0);
437 /* Put camera module in no sleep mode */
438 clrsetbits_le32((*prcm)->cm_cam_clkstctrl,
439 MODULE_CLKCTRL_MODULEMODE_MASK,
440 CD_CLKCTRL_CLKTRCTRL_NO_SLEEP <<
441 MODULE_CLKCTRL_MODULEMODE_SHIFT);
442 }
444 void hw_data_init(void)
445 {
446 u32 omap_rev = omap_revision();
448 (*prcm) = &omap4_prcm;
450 switch (omap_rev) {
452 case OMAP4430_ES1_0:
453 *dplls_data = &omap4430_dplls_es1;
454 *omap_vcores = &omap4430_volts_es1;
455 break;
457 case OMAP4430_ES2_0:
458 case OMAP4430_ES2_1:
459 case OMAP4430_ES2_2:
460 case OMAP4430_ES2_3:
461 *dplls_data = &omap4430_dplls;
462 *omap_vcores = &omap4430_volts;
463 break;
465 case OMAP4460_ES1_0:
466 case OMAP4460_ES1_1:
467 *dplls_data = &omap4460_dplls;
468 *omap_vcores = &omap4460_volts;
469 break;
471 default:
472 printf("\n INVALID OMAP REVISION ");
473 }
475 *ctrl = &omap4_ctrl;
476 }