ARM: OMAP4/5: clocks: Add the required OPP settings as per the latest addendum
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap4 / hw_data.c
1 /*
2  *
3  * HW data initialization for OMAP4
4  *
5  * (C) Copyright 2013
6  * Texas Instruments, <www.ti.com>
7  *
8  * Sricharan R <r.sricharan@ti.com>
9  *
10  * See file CREDITS for list of people who contributed to this
11  * project.
12  *
13  * This program is free software; you can redistribute it and/or
14  * modify it under the terms of the GNU General Public License as
15  * published by the Free Software Foundation; either version 2 of
16  * the License, or (at your option) any later version.
17  *
18  * This program is distributed in the hope that it will be useful,
19  * but WITHOUT ANY WARRANTY; without even the implied warranty of
20  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
21  * GNU General Public License for more details.
22  *
23  * You should have received a copy of the GNU General Public License
24  * along with this program; if not, write to the Free Software
25  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
26  * MA 02111-1307 USA
27  */
28 #include <common.h>
29 #include <asm/arch/omap.h>
30 #include <asm/arch/sys_proto.h>
31 #include <asm/omap_common.h>
32 #include <asm/arch/clocks.h>
33 #include <asm/omap_gpio.h>
34 #include <asm/io.h>
36 struct prcm_regs const **prcm =
37                         (struct prcm_regs const **) OMAP_SRAM_SCRATCH_PRCM_PTR;
38 struct dplls const **dplls_data =
39                         (struct dplls const **) OMAP_SRAM_SCRATCH_DPLLS_PTR;
40 struct vcores_data const **omap_vcores =
41                 (struct vcores_data const **) OMAP_SRAM_SCRATCH_VCORES_PTR;
42 struct omap_sys_ctrl_regs const **ctrl =
43         (struct omap_sys_ctrl_regs const **)OMAP4_SRAM_SCRATCH_SYS_CTRL;
45 /*
46  * The M & N values in the following tables are created using the
47  * following tool:
48  * tools/omap/clocks_get_m_n.c
49  * Please use this tool for creating the table for any new frequency.
50  */
52 /*
53  * dpll locked at 1400 MHz MPU clk at 700 MHz(OPP100) - DCC OFF
54  * OMAP4460 OPP_NOM frequency
55  */
56 static const struct dpll_params mpu_dpll_params_1400mhz[NUM_SYS_CLKS] = {
57         {175, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
58         {700, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
59         {125, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
60         {401, 10, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 19.2 MHz */
61         {350, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
62         {700, 26, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
63         {638, 34, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
64 };
66 /*
67  * dpll locked at 1600 MHz - MPU clk at 800 MHz(OPP Turbo 4430)
68  * OMAP4430 OPP_TURBO frequency
69  */
70 static const struct dpll_params mpu_dpll_params_1600mhz[NUM_SYS_CLKS] = {
71         {200, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
72         {800, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
73         {619, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 16.8 MHz */
74         {125, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
75         {400, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
76         {800, 26, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
77         {125, 5, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}         /* 38.4 MHz */
78 };
80 /*
81  * dpll locked at 1200 MHz - MPU clk at 600 MHz
82  * OMAP4430 OPP_NOM frequency
83  */
84 static const struct dpll_params mpu_dpll_params_1200mhz[NUM_SYS_CLKS] = {
85         {50, 0, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},         /* 12 MHz   */
86         {600, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
87         {250, 6, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
88         {125, 3, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
89         {300, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
90         {200, 8, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 27 MHz   */
91         {125, 7, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}         /* 38.4 MHz */
92 };
94 /* OMAP4460 OPP_NOM frequency */
95 static const struct dpll_params core_dpll_params_1600mhz[NUM_SYS_CLKS] = {
96         {200, 2, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1},     /* 12 MHz   */
97         {800, 12, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1},    /* 13 MHz   */
98         {619, 12, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1},    /* 16.8 MHz */
99         {125, 2, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1},     /* 19.2 MHz */
100         {400, 12, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1},    /* 26 MHz   */
101         {800, 26, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1},    /* 27 MHz   */
102         {125, 5, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}      /* 38.4 MHz */
103 };
105 /* OMAP4430 ES1 OPP_NOM frequency */
106 static const struct dpll_params core_dpll_params_es1_1524mhz[NUM_SYS_CLKS] = {
107         {127, 1, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1},     /* 12 MHz   */
108         {762, 12, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1},    /* 13 MHz   */
109         {635, 13, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1},    /* 16.8 MHz */
110         {635, 15, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1},    /* 19.2 MHz */
111         {381, 12, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1},    /* 26 MHz   */
112         {254, 8, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1},     /* 27 MHz   */
113         {496, 24, 1, 5, 8, 4, 6, 5, -1, -1, -1, -1}     /* 38.4 MHz */
114 };
116 /* OMAP4430 ES2.X OPP_NOM frequency */
117 static const struct dpll_params
118                 core_dpll_params_es2_1600mhz_ddr200mhz[NUM_SYS_CLKS] = {
119         {200, 2, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1},     /* 12 MHz   */
120         {800, 12, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1},    /* 13 MHz   */
121         {619, 12, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1},    /* 16.8 MHz */
122         {125, 2, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1},     /* 19.2 MHz */
123         {400, 12, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1},    /* 26 MHz   */
124         {800, 26, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1},    /* 27 MHz   */
125         {125, 5, 2, 5, 8, 4, 6, 5, -1, -1, -1, -1}      /* 38.4 MHz */
126 };
128 static const struct dpll_params per_dpll_params_1536mhz[NUM_SYS_CLKS] = {
129         {64, 0, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1},     /* 12 MHz   */
130         {768, 12, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1},   /* 13 MHz   */
131         {320, 6, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1},    /* 16.8 MHz */
132         {40, 0, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1},     /* 19.2 MHz */
133         {384, 12, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1},   /* 26 MHz   */
134         {256, 8, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1},    /* 27 MHz   */
135         {20, 0, 8, 6, 12, 9, 4, 5, -1, -1, -1, -1}      /* 38.4 MHz */
136 };
138 static const struct dpll_params iva_dpll_params_1862mhz[NUM_SYS_CLKS] = {
139         {931, 11, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
140         {931, 12, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1},        /* 13 MHz   */
141         {665, 11, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
142         {727, 14, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
143         {931, 25, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1},        /* 26 MHz   */
144         {931, 26, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1},        /* 27 MHz   */
145         {291, 11, -1, -1, 4, 7, -1, -1, -1, -1, -1, -1}         /* 38.4 MHz */
146 };
148 /* ABE M & N values with sys_clk as source */
149 static const struct dpll_params
150                 abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
151         {49, 5, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},  /* 12 MHz   */
152         {68, 8, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},  /* 13 MHz   */
153         {35, 5, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},  /* 16.8 MHz */
154         {46, 8, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},  /* 19.2 MHz */
155         {34, 8, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},  /* 26 MHz   */
156         {29, 7, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},  /* 27 MHz   */
157         {64, 24, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}  /* 38.4 MHz */
158 };
160 /* ABE M & N values with 32K clock as source */
161 static const struct dpll_params abe_dpll_params_32k_196608khz = {
162         750, 0, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1
163 };
165 static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
166         {80, 0, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},         /* 12 MHz   */
167         {960, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
168         {400, 6, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
169         {50, 0, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},         /* 19.2 MHz */
170         {480, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
171         {320, 8, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 27 MHz   */
172         {25, 0, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}          /* 38.4 MHz */
173 };
175 struct dplls omap4430_dplls_es1 = {
176         .mpu = mpu_dpll_params_1200mhz,
177         .core = core_dpll_params_es1_1524mhz,
178         .per = per_dpll_params_1536mhz,
179         .iva = iva_dpll_params_1862mhz,
180 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
181         .abe = abe_dpll_params_sysclk_196608khz,
182 #else
183         .abe = &abe_dpll_params_32k_196608khz,
184 #endif
185         .usb = usb_dpll_params_1920mhz
186 };
188 struct dplls omap4430_dplls = {
189         .mpu = mpu_dpll_params_1200mhz,
190         .core = core_dpll_params_1600mhz,
191         .per = per_dpll_params_1536mhz,
192         .iva = iva_dpll_params_1862mhz,
193 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
194         .abe = abe_dpll_params_sysclk_196608khz,
195 #else
196         .abe = &abe_dpll_params_32k_196608khz,
197 #endif
198         .usb = usb_dpll_params_1920mhz
199 };
201 struct dplls omap4460_dplls = {
202         .mpu = mpu_dpll_params_1400mhz,
203         .core = core_dpll_params_1600mhz,
204         .per = per_dpll_params_1536mhz,
205         .iva = iva_dpll_params_1862mhz,
206 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
207         .abe = abe_dpll_params_sysclk_196608khz,
208 #else
209         .abe = &abe_dpll_params_32k_196608khz,
210 #endif
211         .usb = usb_dpll_params_1920mhz
212 };
214 struct pmic_data twl6030_4430es1 = {
215         .base_offset = PHOENIX_SMPS_BASE_VOLT_STD_MODE_UV,
216         .step = 12660, /* 10 mV represented in uV */
217         /* The code starts at 1 not 0 */
218         .start_code = 1,
219 };
221 struct pmic_data twl6030 = {
222         .base_offset = PHOENIX_SMPS_BASE_VOLT_STD_MODE_WITH_OFFSET_UV,
223         .step = 12660, /* 10 mV represented in uV */
224         /* The code starts at 1 not 0 */
225         .start_code = 1,
226 };
228 struct pmic_data tps62361 = {
229         .base_offset = TPS62361_BASE_VOLT_MV,
230         .step = 10000, /* 10 mV represented in uV */
231         .start_code = 0,
232         .gpio = TPS62361_VSEL0_GPIO,
233         .gpio_en = 1
234 };
236 struct vcores_data omap4430_volts_es1 = {
237         .mpu.value = 1325,
238         .mpu.addr = SMPS_REG_ADDR_VCORE1,
239         .mpu.pmic = &twl6030_4430es1,
241         .core.value = 1200,
242         .core.addr = SMPS_REG_ADDR_VCORE3,
243         .core.pmic = &twl6030_4430es1,
245         .mm.value = 1200,
246         .mm.addr = SMPS_REG_ADDR_VCORE2,
247         .mm.pmic = &twl6030_4430es1,
248 };
250 struct vcores_data omap4430_volts = {
251         .mpu.value = 1325,
252         .mpu.addr = SMPS_REG_ADDR_VCORE1,
253         .mpu.pmic = &twl6030,
255         .core.value = 1200,
256         .core.addr = SMPS_REG_ADDR_VCORE3,
257         .core.pmic = &twl6030,
259         .mm.value = 1200,
260         .mm.addr = SMPS_REG_ADDR_VCORE2,
261         .mm.pmic = &twl6030,
262 };
264 struct vcores_data omap4460_volts = {
265         .mpu.value = 1203,
266         .mpu.addr = TPS62361_REG_ADDR_SET1,
267         .mpu.pmic = &tps62361,
269         .core.value = 1200,
270         .core.addr = SMPS_REG_ADDR_VCORE1,
271         .core.pmic = &tps62361,
273         .mm.value = 1200,
274         .mm.addr = SMPS_REG_ADDR_VCORE2,
275         .mm.pmic = &tps62361,
276 };
278 /*
279  * Enable essential clock domains, modules and
280  * do some additional special settings needed
281  */
282 void enable_basic_clocks(void)
284         u32 const clk_domains_essential[] = {
285                 (*prcm)->cm_l4per_clkstctrl,
286                 (*prcm)->cm_l3init_clkstctrl,
287                 (*prcm)->cm_memif_clkstctrl,
288                 (*prcm)->cm_l4cfg_clkstctrl,
289                 0
290         };
292         u32 const clk_modules_hw_auto_essential[] = {
293                 (*prcm)->cm_l3_2_gpmc_clkctrl,
294                 (*prcm)->cm_memif_emif_1_clkctrl,
295                 (*prcm)->cm_memif_emif_2_clkctrl,
296                 (*prcm)->cm_l4cfg_l4_cfg_clkctrl,
297                 (*prcm)->cm_wkup_gpio1_clkctrl,
298                 (*prcm)->cm_l4per_gpio2_clkctrl,
299                 (*prcm)->cm_l4per_gpio3_clkctrl,
300                 (*prcm)->cm_l4per_gpio4_clkctrl,
301                 (*prcm)->cm_l4per_gpio5_clkctrl,
302                 (*prcm)->cm_l4per_gpio6_clkctrl,
303                 0
304         };
306         u32 const clk_modules_explicit_en_essential[] = {
307                 (*prcm)->cm_wkup_gptimer1_clkctrl,
308                 (*prcm)->cm_l3init_hsmmc1_clkctrl,
309                 (*prcm)->cm_l3init_hsmmc2_clkctrl,
310                 (*prcm)->cm_l4per_gptimer2_clkctrl,
311                 (*prcm)->cm_wkup_wdtimer2_clkctrl,
312                 (*prcm)->cm_l4per_uart3_clkctrl,
313                 0
314         };
316         /* Enable optional additional functional clock for GPIO4 */
317         setbits_le32((*prcm)->cm_l4per_gpio4_clkctrl,
318                         GPIO4_CLKCTRL_OPTFCLKEN_MASK);
320         /* Enable 96 MHz clock for MMC1 & MMC2 */
321         setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl,
322                         HSMMC_CLKCTRL_CLKSEL_MASK);
323         setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl,
324                         HSMMC_CLKCTRL_CLKSEL_MASK);
326         /* Select 32KHz clock as the source of GPTIMER1 */
327         setbits_le32((*prcm)->cm_wkup_gptimer1_clkctrl,
328                         GPTIMER1_CLKCTRL_CLKSEL_MASK);
330         /* Enable optional 48M functional clock for USB  PHY */
331         setbits_le32((*prcm)->cm_l3init_usbphy_clkctrl,
332                         USBPHY_CLKCTRL_OPTFCLKEN_PHY_48M_MASK);
334         do_enable_clocks(clk_domains_essential,
335                          clk_modules_hw_auto_essential,
336                          clk_modules_explicit_en_essential,
337                          1);
340 void enable_basic_uboot_clocks(void)
342         u32 const clk_domains_essential[] = {
343                 0
344         };
346         u32 const clk_modules_hw_auto_essential[] = {
347                 (*prcm)->cm_l3init_hsusbotg_clkctrl,
348                 (*prcm)->cm_l3init_usbphy_clkctrl,
349                 (*prcm)->cm_l3init_usbphy_clkctrl,
350                 (*prcm)->cm_clksel_usb_60mhz,
351                 (*prcm)->cm_l3init_hsusbtll_clkctrl,
352                 0
353         };
355         u32 const clk_modules_explicit_en_essential[] = {
356                 (*prcm)->cm_l4per_mcspi1_clkctrl,
357                 (*prcm)->cm_l4per_i2c1_clkctrl,
358                 (*prcm)->cm_l4per_i2c2_clkctrl,
359                 (*prcm)->cm_l4per_i2c3_clkctrl,
360                 (*prcm)->cm_l4per_i2c4_clkctrl,
361                 (*prcm)->cm_l3init_hsusbhost_clkctrl,
362                 0
363         };
365         do_enable_clocks(clk_domains_essential,
366                          clk_modules_hw_auto_essential,
367                          clk_modules_explicit_en_essential,
368                          1);
371 /*
372  * Enable non-essential clock domains, modules and
373  * do some additional special settings needed
374  */
375 void enable_non_essential_clocks(void)
377         u32 const clk_domains_non_essential[] = {
378                 (*prcm)->cm_mpu_m3_clkstctrl,
379                 (*prcm)->cm_ivahd_clkstctrl,
380                 (*prcm)->cm_dsp_clkstctrl,
381                 (*prcm)->cm_dss_clkstctrl,
382                 (*prcm)->cm_sgx_clkstctrl,
383                 (*prcm)->cm1_abe_clkstctrl,
384                 (*prcm)->cm_c2c_clkstctrl,
385                 (*prcm)->cm_cam_clkstctrl,
386                 (*prcm)->cm_dss_clkstctrl,
387                 (*prcm)->cm_sdma_clkstctrl,
388                 0
389         };
391         u32 const clk_modules_hw_auto_non_essential[] = {
392                 (*prcm)->cm_l3instr_l3_3_clkctrl,
393                 (*prcm)->cm_l3instr_l3_instr_clkctrl,
394                 (*prcm)->cm_l3instr_intrconn_wp1_clkctrl,
395                 (*prcm)->cm_l3init_hsi_clkctrl,
396                 0
397         };
399         u32 const clk_modules_explicit_en_non_essential[] = {
400                 (*prcm)->cm1_abe_aess_clkctrl,
401                 (*prcm)->cm1_abe_pdm_clkctrl,
402                 (*prcm)->cm1_abe_dmic_clkctrl,
403                 (*prcm)->cm1_abe_mcasp_clkctrl,
404                 (*prcm)->cm1_abe_mcbsp1_clkctrl,
405                 (*prcm)->cm1_abe_mcbsp2_clkctrl,
406                 (*prcm)->cm1_abe_mcbsp3_clkctrl,
407                 (*prcm)->cm1_abe_slimbus_clkctrl,
408                 (*prcm)->cm1_abe_timer5_clkctrl,
409                 (*prcm)->cm1_abe_timer6_clkctrl,
410                 (*prcm)->cm1_abe_timer7_clkctrl,
411                 (*prcm)->cm1_abe_timer8_clkctrl,
412                 (*prcm)->cm1_abe_wdt3_clkctrl,
413                 (*prcm)->cm_l4per_gptimer9_clkctrl,
414                 (*prcm)->cm_l4per_gptimer10_clkctrl,
415                 (*prcm)->cm_l4per_gptimer11_clkctrl,
416                 (*prcm)->cm_l4per_gptimer3_clkctrl,
417                 (*prcm)->cm_l4per_gptimer4_clkctrl,
418                 (*prcm)->cm_l4per_hdq1w_clkctrl,
419                 (*prcm)->cm_l4per_mcbsp4_clkctrl,
420                 (*prcm)->cm_l4per_mcspi2_clkctrl,
421                 (*prcm)->cm_l4per_mcspi3_clkctrl,
422                 (*prcm)->cm_l4per_mcspi4_clkctrl,
423                 (*prcm)->cm_l4per_mmcsd3_clkctrl,
424                 (*prcm)->cm_l4per_mmcsd4_clkctrl,
425                 (*prcm)->cm_l4per_mmcsd5_clkctrl,
426                 (*prcm)->cm_l4per_uart1_clkctrl,
427                 (*prcm)->cm_l4per_uart2_clkctrl,
428                 (*prcm)->cm_l4per_uart4_clkctrl,
429                 (*prcm)->cm_wkup_keyboard_clkctrl,
430                 (*prcm)->cm_wkup_wdtimer2_clkctrl,
431                 (*prcm)->cm_cam_iss_clkctrl,
432                 (*prcm)->cm_cam_fdif_clkctrl,
433                 (*prcm)->cm_dss_dss_clkctrl,
434                 (*prcm)->cm_sgx_sgx_clkctrl,
435                 0
436         };
438         /* Enable optional functional clock for ISS */
439         setbits_le32((*prcm)->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK);
441         /* Enable all optional functional clocks of DSS */
442         setbits_le32((*prcm)->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK);
444         do_enable_clocks(clk_domains_non_essential,
445                          clk_modules_hw_auto_non_essential,
446                          clk_modules_explicit_en_non_essential,
447                          0);
449         /* Put camera module in no sleep mode */
450         clrsetbits_le32((*prcm)->cm_cam_clkstctrl,
451                         MODULE_CLKCTRL_MODULEMODE_MASK,
452                         CD_CLKCTRL_CLKTRCTRL_NO_SLEEP <<
453                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
456 void hw_data_init(void)
458         u32 omap_rev = omap_revision();
460         (*prcm) = &omap4_prcm;
462         switch (omap_rev) {
464         case OMAP4430_ES1_0:
465         *dplls_data = &omap4430_dplls_es1;
466         *omap_vcores = &omap4430_volts_es1;
467         break;
469         case OMAP4430_ES2_0:
470         case OMAP4430_ES2_1:
471         case OMAP4430_ES2_2:
472         case OMAP4430_ES2_3:
473         *dplls_data = &omap4430_dplls;
474         *omap_vcores = &omap4430_volts;
475         break;
477         case OMAP4460_ES1_0:
478         case OMAP4460_ES1_1:
479         *dplls_data = &omap4460_dplls;
480         *omap_vcores = &omap4460_volts;
481         break;
483         default:
484                 printf("\n INVALID OMAP REVISION ");
485         }
487         *ctrl = &omap4_ctrl;