arm: dra7xx: clock: Add the dplls data
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / Makefile
1 #
2 # (C) Copyright 2000-2010
3 # Wolfgang Denk, DENX Software Engineering, wd@denx.de.
4 #
5 # See file CREDITS for list of people who contributed to this
6 # project.
7 #
8 # This program is free software; you can redistribute it and/or
9 # modify it under the terms of the GNU General Public License as
10 # published by the Free Software Foundation; either version 2 of
11 # the License, or (at your option) any later version.
12 #
13 # This program is distributed in the hope that it will be useful,
14 # but WITHOUT ANY WARRANTY; without even the implied warranty of
15 # MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
16 # GNU General Public License for more details.
17 #
18 # You should have received a copy of the GNU General Public License
19 # along with this program; if not, write to the Free Software
20 # Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 # MA 02111-1307 USA
22 #
24 include $(TOPDIR)/config.mk
26 LIB     =  $(obj)lib$(SOC).o
28 COBJS   += hwinit.o
29 COBJS   += emif.o
30 COBJS   += sdram.o
31 COBJS   += prcm-regs.o
32 COBJS   += hw_data.o
34 SRCS    := $(SOBJS:.o=.S) $(COBJS:.o=.c)
35 OBJS    := $(addprefix $(obj),$(COBJS) $(SOBJS))
37 all:     $(obj).depend $(LIB)
39 $(LIB): $(OBJS)
40         $(call cmd_link_o_target, $(OBJS))
42 #########################################################################
44 # defines $(obj).depend target
45 include $(SRCTREE)/rules.mk
47 sinclude $(obj).depend
49 #########################################################################