OMAP5: Change voltages for omap5432
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / clocks.c
1 /*
2  *
3  * Clock initialization for OMAP5
4  *
5  * (C) Copyright 2010
6  * Texas Instruments, <www.ti.com>
7  *
8  * Aneesh V <aneesh@ti.com>
9  * Sricharan R <r.sricharan@ti.com>
10  *
11  * Based on previous work by:
12  *      Santosh Shilimkar <santosh.shilimkar@ti.com>
13  *      Rajendra Nayak <rnayak@ti.com>
14  *
15  * See file CREDITS for list of people who contributed to this
16  * project.
17  *
18  * This program is free software; you can redistribute it and/or
19  * modify it under the terms of the GNU General Public License as
20  * published by the Free Software Foundation; either version 2 of
21  * the License, or (at your option) any later version.
22  *
23  * This program is distributed in the hope that it will be useful,
24  * but WITHOUT ANY WARRANTY; without even the implied warranty of
25  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
26  * GNU General Public License for more details.
27  *
28  * You should have received a copy of the GNU General Public License
29  * along with this program; if not, write to the Free Software
30  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
31  * MA 02111-1307 USA
32  */
33 #include <common.h>
34 #include <asm/omap_common.h>
35 #include <asm/arch/clocks.h>
36 #include <asm/arch/sys_proto.h>
37 #include <asm/utils.h>
38 #include <asm/omap_gpio.h>
40 #ifndef CONFIG_SPL_BUILD
41 /*
42  * printing to console doesn't work unless
43  * this code is executed from SPL
44  */
45 #define printf(fmt, args...)
46 #define puts(s)
47 #endif
49 struct omap5_prcm_regs *const prcm = (struct omap5_prcm_regs *)0x4A004100;
51 const u32 sys_clk_array[8] = {
52         12000000,              /* 12 MHz */
53         0,                     /* NA */
54         16800000,              /* 16.8 MHz */
55         19200000,              /* 19.2 MHz */
56         26000000,              /* 26 MHz */
57         0,                     /* NA */
58         38400000,              /* 38.4 MHz */
59 };
61 static const struct dpll_params mpu_dpll_params_1_5ghz[NUM_SYS_CLKS] = {
62         {125, 0, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
63         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
64         {625, 6, 1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
65         {625, 7, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
66         {750, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
67         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
68         {625, 15, 1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
69 };
71 static const struct dpll_params mpu_dpll_params_2ghz[NUM_SYS_CLKS] = {
72         {500, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
73         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
74         {2024, 16, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
75         {625, 5, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
76         {1000, 12, 1, -1, -1, -1, -1, -1, -1, -1},      /* 26 MHz   */
77         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
78         {625, 11, 1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
79 };
81 static const struct dpll_params mpu_dpll_params_1100mhz[NUM_SYS_CLKS] = {
82         {275, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
83         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
84         {1375, 20, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
85         {1375, 23, 1, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
86         {550, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
87         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
88         {1375, 47, 1, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
89 };
91 static const struct dpll_params mpu_dpll_params_800mhz[NUM_SYS_CLKS] = {
92         {200, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
93         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
94         {1000, 20, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
95         {375, 8, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
96         {400, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
97         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
98         {375, 17, 1, -1, -1, -1, -1, -1, -1, -1}                /* 38.4 MHz */
99 };
101 static const struct dpll_params mpu_dpll_params_400mhz[NUM_SYS_CLKS] = {
102         {200, 2, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
103         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
104         {1000, 20, 2, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
105         {375, 8, 2, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
106         {400, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
107         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
108         {375, 17, 2, -1, -1, -1, -1, -1, -1, -1}                /* 38.4 MHz */
109 };
111 static const struct dpll_params mpu_dpll_params_550mhz[NUM_SYS_CLKS] = {
112         {275, 2, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
113         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
114         {1375, 20, 2, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
115         {1375, 23, 2, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
116         {550, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
117         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
118         {1375, 47, 2, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
119 };
121 static const struct dpll_params
122                         core_dpll_params_2128mhz_ddr532[NUM_SYS_CLKS] = {
123         {266, 2, 2, 5, 8, 4, 62, 5, 5, 7},              /* 12 MHz   */
124         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
125         {570, 8, 2, 5, 8, 4, 62, 5, 5, 7},              /* 16.8 MHz */
126         {665, 11, 2, 5, 8, 4, 62, 5, 5, 7},             /* 19.2 MHz */
127         {532, 12, 2, 5, 8, 4, 62, 5, 5, 7},             /* 26 MHz   */
128         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
129         {665, 23, 2, 5, 8, 4, 62, 5, 5, 7}              /* 38.4 MHz */
130 };
132 static const struct dpll_params
133                         core_dpll_params_2128mhz_ddr266[NUM_SYS_CLKS] = {
134         {266, 2, 4, 5, 8, 8, 62, 10, 10, 14},           /* 12 MHz   */
135         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
136         {570, 8, 4, 5, 8, 8, 62, 10, 10, 14},           /* 16.8 MHz */
137         {665, 11, 4, 5, 8, 8, 62, 10, 10, 14},          /* 19.2 MHz */
138         {532, 12, 4, 8, 8, 8, 62, 10, 10, 14},          /* 26 MHz   */
139         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
140         {665, 23, 4, 8, 8, 8, 62, 10, 10, 14}           /* 38.4 MHz */
141 };
143 static const struct dpll_params per_dpll_params_768mhz[NUM_SYS_CLKS] = {
144         {32, 0, 4, 3, 6, 4, -1, 2, -1, -1},             /* 12 MHz   */
145         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
146         {160, 6, 4, 3, 6, 4, -1, 2, -1, -1},            /* 16.8 MHz */
147         {20, 0, 4, 3, 6, 4, -1, 2, -1, -1},             /* 19.2 MHz */
148         {192, 12, 4, 3, 6, 4, -1, 2, -1, -1},           /* 26 MHz   */
149         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
150         {10, 0, 4, 3, 6, 4, -1, 2, -1, -1}              /* 38.4 MHz */
151 };
153 static const struct dpll_params iva_dpll_params_2330mhz[NUM_SYS_CLKS] = {
154         {1165, 11, -1, -1, 5, 6, -1, -1, -1, -1},       /* 12 MHz   */
155         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
156         {2011, 28, -1, -1, 5, 6, -1, -1, -1, -1},       /* 16.8 MHz */
157         {1881, 30, -1, -1, 5, 6, -1, -1, -1, -1},       /* 19.2 MHz */
158         {1165, 25, -1, -1, 5, 6, -1, -1, -1, -1},       /* 26 MHz   */
159         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
160         {1972, 64, -1, -1, 5, 6, -1, -1, -1, -1}        /* 38.4 MHz */
161 };
163 /* ABE M & N values with sys_clk as source */
164 static const struct dpll_params
165                 abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
166         {49, 5, 1, -1, -1, -1, -1, -1, -1, -1},         /* 12 MHz   */
167         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
168         {35, 5, 1, 1, -1, -1, -1, -1, -1, -1},          /* 16.8 MHz */
169         {46, 8, 1, 1, -1, -1, -1, -1, -1, -1},          /* 19.2 MHz */
170         {34, 8, 1, 1, -1, -1, -1, -1, -1, -1},          /* 26 MHz   */
171         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
172         {64, 24, 1, 1, -1, -1, -1, -1, -1, -1}          /* 38.4 MHz */
173 };
175 /* ABE M & N values with 32K clock as source */
176 static const struct dpll_params abe_dpll_params_32k_196608khz = {
177         750, 0, 1, 1, -1, -1, -1, -1, -1, -1
178 };
180 static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
181         {400, 4, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
182         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
183         {400, 6, 2, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
184         {400, 7, 2, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
185         {480, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
186         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
187         {400, 15, 2, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
188 };
190 void setup_post_dividers(u32 *const base, const struct dpll_params *params)
192         struct dpll_regs *const dpll_regs = (struct dpll_regs *)base;
194         /* Setup post-dividers */
195         if (params->m2 >= 0)
196                 writel(params->m2, &dpll_regs->cm_div_m2_dpll);
197         if (params->m3 >= 0)
198                 writel(params->m3, &dpll_regs->cm_div_m3_dpll);
199         if (params->h11 >= 0)
200                 writel(params->h11, &dpll_regs->cm_div_h11_dpll);
201         if (params->h12 >= 0)
202                 writel(params->h12, &dpll_regs->cm_div_h12_dpll);
203         if (params->h13 >= 0)
204                 writel(params->h13, &dpll_regs->cm_div_h13_dpll);
205         if (params->h14 >= 0)
206                 writel(params->h14, &dpll_regs->cm_div_h14_dpll);
207         if (params->h22 >= 0)
208                 writel(params->h22, &dpll_regs->cm_div_h22_dpll);
209         if (params->h23 >= 0)
210                 writel(params->h23, &dpll_regs->cm_div_h23_dpll);
213 const struct dpll_params *get_mpu_dpll_params(void)
215         u32 sysclk_ind = get_sys_clk_index();
216         return &mpu_dpll_params_800mhz[sysclk_ind];
219 const struct dpll_params *get_core_dpll_params(void)
221         u32 sysclk_ind = get_sys_clk_index();
223         /* Configuring the DDR to be at 532mhz */
224         return &core_dpll_params_2128mhz_ddr532[sysclk_ind];
227 const struct dpll_params *get_per_dpll_params(void)
229         u32 sysclk_ind = get_sys_clk_index();
230         return &per_dpll_params_768mhz[sysclk_ind];
233 const struct dpll_params *get_iva_dpll_params(void)
235         u32 sysclk_ind = get_sys_clk_index();
236         return &iva_dpll_params_2330mhz[sysclk_ind];
239 const struct dpll_params *get_usb_dpll_params(void)
241         u32 sysclk_ind = get_sys_clk_index();
242         return &usb_dpll_params_1920mhz[sysclk_ind];
245 const struct dpll_params *get_abe_dpll_params(void)
247 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
248         u32 sysclk_ind = get_sys_clk_index();
249         return &abe_dpll_params_sysclk_196608khz[sysclk_ind];
250 #else
251         return &abe_dpll_params_32k_196608khz;
252 #endif
255 /*
256  * Setup the voltages for vdd_mpu, vdd_core, and vdd_iva
257  * We set the maximum voltages allowed here because Smart-Reflex is not
258  * enabled in bootloader. Voltage initialization in the kernel will set
259  * these to the nominal values after enabling Smart-Reflex
260  */
261 void scale_vcores(void)
263         u32 volt_core, volt_mpu, volt_mm;
265         omap_vc_init(PRM_VC_I2C_CHANNEL_FREQ_KHZ);
267         /* Palmas settings */
268         if (omap_revision() != OMAP5432_ES1_0) {
269                 volt_core = VDD_CORE;
270                 volt_mpu = VDD_MPU;
271                 volt_mm = VDD_MM;
272         } else {
273                 volt_core = VDD_CORE_5432;
274                 volt_mpu = VDD_MPU_5432;
275                 volt_mm = VDD_MM_5432;
276         }
278         do_scale_vcore(SMPS_REG_ADDR_8_CORE, volt_core);
279         do_scale_vcore(SMPS_REG_ADDR_12_MPU, volt_mpu);
280         do_scale_vcore(SMPS_REG_ADDR_45_IVA, volt_mm);
282         if (omap_revision() == OMAP5432_ES1_0) {
283                 /* Configure LDO SRAM "magic" bits */
284                 writel(2, &prcm->prm_sldo_core_setup);
285                 writel(2, &prcm->prm_sldo_mpu_setup);
286                 writel(2, &prcm->prm_sldo_mm_setup);
287         }
290 u32 get_offset_code(u32 volt_offset)
292         u32 offset_code, step = 10000; /* 10 mV represented in uV */
294         volt_offset -= PALMAS_SMPS_BASE_VOLT_UV;
296         offset_code = (volt_offset + step - 1) / step;
298         /*
299          * Offset codes 1-6 all give the base voltage in Palmas
300          * Offset code 0 switches OFF the SMPS
301          */
302         return offset_code + 6;
305 /*
306  * Enable essential clock domains, modules and
307  * do some additional special settings needed
308  */
309 void enable_basic_clocks(void)
311         u32 *const clk_domains_essential[] = {
312                 &prcm->cm_l4per_clkstctrl,
313                 &prcm->cm_l3init_clkstctrl,
314                 &prcm->cm_memif_clkstctrl,
315                 &prcm->cm_l4cfg_clkstctrl,
316                 0
317         };
319         u32 *const clk_modules_hw_auto_essential[] = {
320                 &prcm->cm_memif_emif_1_clkctrl,
321                 &prcm->cm_memif_emif_2_clkctrl,
322                 &prcm->cm_l4cfg_l4_cfg_clkctrl,
323                 &prcm->cm_wkup_gpio1_clkctrl,
324                 &prcm->cm_l4per_gpio2_clkctrl,
325                 &prcm->cm_l4per_gpio3_clkctrl,
326                 &prcm->cm_l4per_gpio4_clkctrl,
327                 &prcm->cm_l4per_gpio5_clkctrl,
328                 &prcm->cm_l4per_gpio6_clkctrl,
329                 0
330         };
332         u32 *const clk_modules_explicit_en_essential[] = {
333                 &prcm->cm_wkup_gptimer1_clkctrl,
334                 &prcm->cm_l3init_hsmmc1_clkctrl,
335                 &prcm->cm_l3init_hsmmc2_clkctrl,
336                 &prcm->cm_l4per_gptimer2_clkctrl,
337                 &prcm->cm_wkup_wdtimer2_clkctrl,
338                 &prcm->cm_l4per_uart3_clkctrl,
339                 &prcm->cm_l4per_i2c1_clkctrl,
340                 0
341         };
343         /* Enable optional additional functional clock for GPIO4 */
344         setbits_le32(&prcm->cm_l4per_gpio4_clkctrl,
345                         GPIO4_CLKCTRL_OPTFCLKEN_MASK);
347         /* Enable 96 MHz clock for MMC1 & MMC2 */
348         setbits_le32(&prcm->cm_l3init_hsmmc1_clkctrl,
349                         HSMMC_CLKCTRL_CLKSEL_MASK);
350         setbits_le32(&prcm->cm_l3init_hsmmc2_clkctrl,
351                         HSMMC_CLKCTRL_CLKSEL_MASK);
353         /* Set the correct clock dividers for mmc */
354         setbits_le32(&prcm->cm_l3init_hsmmc1_clkctrl,
355                         HSMMC_CLKCTRL_CLKSEL_DIV_MASK);
356         setbits_le32(&prcm->cm_l3init_hsmmc2_clkctrl,
357                         HSMMC_CLKCTRL_CLKSEL_DIV_MASK);
359         /* Select 32KHz clock as the source of GPTIMER1 */
360         setbits_le32(&prcm->cm_wkup_gptimer1_clkctrl,
361                         GPTIMER1_CLKCTRL_CLKSEL_MASK);
363         do_enable_clocks(clk_domains_essential,
364                          clk_modules_hw_auto_essential,
365                          clk_modules_explicit_en_essential,
366                          1);
368         /* Select 384Mhz for GPU as its the POR for ES1.0 */
369         setbits_le32(&prcm->cm_sgx_sgx_clkctrl,
370                         CLKSEL_GPU_HYD_GCLK_MASK);
371         setbits_le32(&prcm->cm_sgx_sgx_clkctrl,
372                         CLKSEL_GPU_CORE_GCLK_MASK);
374         /* Enable SCRM OPT clocks for PER and CORE dpll */
375         setbits_le32(&prcm->cm_wkupaon_scrm_clkctrl,
376                         OPTFCLKEN_SCRM_PER_MASK);
377         setbits_le32(&prcm->cm_wkupaon_scrm_clkctrl,
378                         OPTFCLKEN_SCRM_CORE_MASK);
381 void enable_basic_uboot_clocks(void)
383         u32 *const clk_domains_essential[] = {
384                 0
385         };
387         u32 *const clk_modules_hw_auto_essential[] = {
388                 0
389         };
391         u32 *const clk_modules_explicit_en_essential[] = {
392                 &prcm->cm_l4per_mcspi1_clkctrl,
393                 &prcm->cm_l4per_i2c2_clkctrl,
394                 &prcm->cm_l4per_i2c3_clkctrl,
395                 &prcm->cm_l4per_i2c4_clkctrl,
396                 0
397         };
399         do_enable_clocks(clk_domains_essential,
400                          clk_modules_hw_auto_essential,
401                          clk_modules_explicit_en_essential,
402                          1);
405 /*
406  * Enable non-essential clock domains, modules and
407  * do some additional special settings needed
408  */
409 void enable_non_essential_clocks(void)
411         u32 *const clk_domains_non_essential[] = {
412                 &prcm->cm_mpu_m3_clkstctrl,
413                 &prcm->cm_ivahd_clkstctrl,
414                 &prcm->cm_dsp_clkstctrl,
415                 &prcm->cm_dss_clkstctrl,
416                 &prcm->cm_sgx_clkstctrl,
417                 &prcm->cm1_abe_clkstctrl,
418                 &prcm->cm_c2c_clkstctrl,
419                 &prcm->cm_cam_clkstctrl,
420                 &prcm->cm_dss_clkstctrl,
421                 &prcm->cm_sdma_clkstctrl,
422                 0
423         };
425         u32 *const clk_modules_hw_auto_non_essential[] = {
426                 &prcm->cm_mpu_m3_mpu_m3_clkctrl,
427                 &prcm->cm_ivahd_ivahd_clkctrl,
428                 &prcm->cm_ivahd_sl2_clkctrl,
429                 &prcm->cm_dsp_dsp_clkctrl,
430                 &prcm->cm_l3_2_gpmc_clkctrl,
431                 &prcm->cm_l3instr_l3_3_clkctrl,
432                 &prcm->cm_l3instr_l3_instr_clkctrl,
433                 &prcm->cm_l3instr_intrconn_wp1_clkctrl,
434                 &prcm->cm_l3init_hsi_clkctrl,
435                 &prcm->cm_l3init_hsusbtll_clkctrl,
436                 &prcm->cm_l4per_hdq1w_clkctrl,
437                 0
438         };
440         u32 *const clk_modules_explicit_en_non_essential[] = {
441                 &prcm->cm1_abe_aess_clkctrl,
442                 &prcm->cm1_abe_pdm_clkctrl,
443                 &prcm->cm1_abe_dmic_clkctrl,
444                 &prcm->cm1_abe_mcasp_clkctrl,
445                 &prcm->cm1_abe_mcbsp1_clkctrl,
446                 &prcm->cm1_abe_mcbsp2_clkctrl,
447                 &prcm->cm1_abe_mcbsp3_clkctrl,
448                 &prcm->cm1_abe_slimbus_clkctrl,
449                 &prcm->cm1_abe_timer5_clkctrl,
450                 &prcm->cm1_abe_timer6_clkctrl,
451                 &prcm->cm1_abe_timer7_clkctrl,
452                 &prcm->cm1_abe_timer8_clkctrl,
453                 &prcm->cm1_abe_wdt3_clkctrl,
454                 &prcm->cm_l4per_gptimer9_clkctrl,
455                 &prcm->cm_l4per_gptimer10_clkctrl,
456                 &prcm->cm_l4per_gptimer11_clkctrl,
457                 &prcm->cm_l4per_gptimer3_clkctrl,
458                 &prcm->cm_l4per_gptimer4_clkctrl,
459                 &prcm->cm_l4per_mcspi2_clkctrl,
460                 &prcm->cm_l4per_mcspi3_clkctrl,
461                 &prcm->cm_l4per_mcspi4_clkctrl,
462                 &prcm->cm_l4per_mmcsd3_clkctrl,
463                 &prcm->cm_l4per_mmcsd4_clkctrl,
464                 &prcm->cm_l4per_mmcsd5_clkctrl,
465                 &prcm->cm_l4per_uart1_clkctrl,
466                 &prcm->cm_l4per_uart2_clkctrl,
467                 &prcm->cm_l4per_uart4_clkctrl,
468                 &prcm->cm_wkup_keyboard_clkctrl,
469                 &prcm->cm_wkup_wdtimer2_clkctrl,
470                 &prcm->cm_cam_iss_clkctrl,
471                 &prcm->cm_cam_fdif_clkctrl,
472                 &prcm->cm_dss_dss_clkctrl,
473                 &prcm->cm_sgx_sgx_clkctrl,
474                 &prcm->cm_l3init_hsusbhost_clkctrl,
475                 &prcm->cm_l3init_fsusb_clkctrl,
476                 0
477         };
479         /* Enable optional functional clock for ISS */
480         setbits_le32(&prcm->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK);
482         /* Enable all optional functional clocks of DSS */
483         setbits_le32(&prcm->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK);
485         do_enable_clocks(clk_domains_non_essential,
486                          clk_modules_hw_auto_non_essential,
487                          clk_modules_explicit_en_non_essential,
488                          0);
490         /* Put camera module in no sleep mode */
491         clrsetbits_le32(&prcm->cm_cam_clkstctrl, MODULE_CLKCTRL_MODULEMODE_MASK,
492                         CD_CLKCTRL_CLKTRCTRL_NO_SLEEP <<
493                         MODULE_CLKCTRL_MODULEMODE_SHIFT);