Merge branch 'sr@denx.de' of git://git.denx.de/u-boot-staging
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / emif.c
1 /*
2  * EMIF programming
3  *
4  * (C) Copyright 2010
5  * Texas Instruments, <www.ti.com>
6  *
7  * Aneesh V <aneesh@ti.com> for OMAP4
8  *
9  * See file CREDITS for list of people who contributed to this
10  * project.
11  *
12  * This program is free software; you can redistribute it and/or
13  * modify it under the terms of the GNU General Public License as
14  * published by the Free Software Foundation; either version 2 of
15  * the License, or (at your option) any later version.
16  *
17  * This program is distributed in the hope that it will be useful,
18  * but WITHOUT ANY WARRANTY; without even the implied warranty of
19  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
20  * GNU General Public License for more details.
21  *
22  * You should have received a copy of the GNU General Public License
23  * along with this program; if not, write to the Free Software
24  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
25  * MA 02111-1307 USA
26  */
28 #include <common.h>
29 #include <asm/emif.h>
30 #include <asm/arch/sys_proto.h>
31 #include <asm/utils.h>
33 #ifndef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
34 #define print_timing_reg(reg) debug(#reg" - 0x%08x\n", (reg))
35 static u32 *const T_num = (u32 *)OMAP5_SRAM_SCRATCH_EMIF_T_NUM;
36 static u32 *const T_den = (u32 *)OMAP5_SRAM_SCRATCH_EMIF_T_DEN;
37 static u32 *const emif_sizes = (u32 *)OMAP5_SRAM_SCRATCH_EMIF_SIZE;
38 #endif
40 #ifdef CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS
41 /* Base AC Timing values specified by JESD209-2 for 532MHz operation */
42 static const struct lpddr2_ac_timings timings_jedec_532_mhz = {
43         .max_freq = 532000000,
44         .RL = 8,
45         .tRPab = 21,
46         .tRCD = 18,
47         .tWR = 15,
48         .tRASmin = 42,
49         .tRRD = 10,
50         .tWTRx2 = 15,
51         .tXSR = 140,
52         .tXPx2 = 15,
53         .tRFCab = 130,
54         .tRTPx2 = 15,
55         .tCKE = 3,
56         .tCKESR = 15,
57         .tZQCS = 90,
58         .tZQCL = 360,
59         .tZQINIT = 1000,
60         .tDQSCKMAXx2 = 11,
61         .tRASmax = 70,
62         .tFAW = 50
63 };
65 /*
66  * Min tCK values specified by JESD209-2
67  * Min tCK specifies the minimum duration of some AC timing parameters in terms
68  * of the number of cycles. If the calculated number of cycles based on the
69  * absolute time value is less than the min tCK value, min tCK value should
70  * be used instead. This typically happens at low frequencies.
71  */
72 static const struct lpddr2_min_tck min_tck_jedec = {
73         .tRL = 3,
74         .tRP_AB = 3,
75         .tRCD = 3,
76         .tWR = 3,
77         .tRAS_MIN = 3,
78         .tRRD = 2,
79         .tWTR = 2,
80         .tXP = 2,
81         .tRTP = 2,
82         .tCKE = 3,
83         .tCKESR = 3,
84         .tFAW = 8
85 };
87 static const struct lpddr2_ac_timings const*
88                         jedec_ac_timings[MAX_NUM_SPEEDBINS] = {
89         &timings_jedec_532_mhz
90 };
92 static const struct lpddr2_device_timings jedec_default_timings = {
93         .ac_timings = jedec_ac_timings,
94         .min_tck = &min_tck_jedec
95 };
97 void emif_get_device_timings(u32 emif_nr,
98                 const struct lpddr2_device_timings **cs0_device_timings,
99                 const struct lpddr2_device_timings **cs1_device_timings)
101         /* Assume Identical devices on EMIF1 & EMIF2 */
102         *cs0_device_timings = &jedec_default_timings;
103         *cs1_device_timings = NULL;
105 #endif /* CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS */