13e618d3427628075506174fc5a1e6442ea33061
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / hw_data.c
1 /*
2  *
3  * HW data initialization for OMAP5
4  *
5  * (C) Copyright 2013
6  * Texas Instruments, <www.ti.com>
7  *
8  * Sricharan R <r.sricharan@ti.com>
9  *
10  * See file CREDITS for list of people who contributed to this
11  * project.
12  *
13  * This program is free software; you can redistribute it and/or
14  * modify it under the terms of the GNU General Public License as
15  * published by the Free Software Foundation; either version 2 of
16  * the License, or (at your option) any later version.
17  *
18  * This program is distributed in the hope that it will be useful,
19  * but WITHOUT ANY WARRANTY; without even the implied warranty of
20  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
21  * GNU General Public License for more details.
22  *
23  * You should have received a copy of the GNU General Public License
24  * along with this program; if not, write to the Free Software
25  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
26  * MA 02111-1307 USA
27  */
28 #include <common.h>
29 #include <asm/arch/omap.h>
30 #include <asm/arch/sys_proto.h>
31 #include <asm/omap_common.h>
32 #include <asm/arch/clocks.h>
33 #include <asm/omap_gpio.h>
34 #include <asm/io.h>
36 struct prcm_regs const **prcm =
37                         (struct prcm_regs const **) OMAP_SRAM_SCRATCH_PRCM_PTR;
38 struct dplls const **dplls_data =
39                         (struct dplls const **) OMAP_SRAM_SCRATCH_DPLLS_PTR;
40 struct vcores_data const **omap_vcores =
41                 (struct vcores_data const **) OMAP_SRAM_SCRATCH_VCORES_PTR;
43 static const struct dpll_params mpu_dpll_params_1_5ghz[NUM_SYS_CLKS] = {
44         {125, 0, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
45         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
46         {625, 6, 1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
47         {625, 7, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
48         {750, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
49         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
50         {625, 15, 1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
51 };
53 static const struct dpll_params mpu_dpll_params_2ghz[NUM_SYS_CLKS] = {
54         {500, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
55         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
56         {2024, 16, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
57         {625, 5, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
58         {1000, 12, 1, -1, -1, -1, -1, -1, -1, -1},      /* 26 MHz   */
59         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
60         {625, 11, 1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
61 };
63 static const struct dpll_params mpu_dpll_params_1100mhz[NUM_SYS_CLKS] = {
64         {275, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
65         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
66         {1375, 20, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
67         {1375, 23, 1, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
68         {550, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
69         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
70         {1375, 47, 1, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
71 };
73 static const struct dpll_params mpu_dpll_params_800mhz[NUM_SYS_CLKS] = {
74         {200, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
75         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
76         {1000, 20, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
77         {375, 8, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
78         {400, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
79         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
80         {375, 17, 1, -1, -1, -1, -1, -1, -1, -1}                /* 38.4 MHz */
81 };
83 static const struct dpll_params mpu_dpll_params_400mhz[NUM_SYS_CLKS] = {
84         {200, 2, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
85         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
86         {1000, 20, 2, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
87         {375, 8, 2, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
88         {400, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
89         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
90         {375, 17, 2, -1, -1, -1, -1, -1, -1, -1}                /* 38.4 MHz */
91 };
93 static const struct dpll_params mpu_dpll_params_550mhz[NUM_SYS_CLKS] = {
94         {275, 2, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
95         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
96         {1375, 20, 2, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
97         {1375, 23, 2, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
98         {550, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
99         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
100         {1375, 47, 2, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
101 };
103 static const struct dpll_params
104                         core_dpll_params_2128mhz_ddr532[NUM_SYS_CLKS] = {
105         {266, 2, 2, 5, 8, 4, 62, 5, 5, 7},              /* 12 MHz   */
106         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
107         {570, 8, 2, 5, 8, 4, 62, 5, 5, 7},              /* 16.8 MHz */
108         {665, 11, 2, 5, 8, 4, 62, 5, 5, 7},             /* 19.2 MHz */
109         {532, 12, 2, 5, 8, 4, 62, 5, 5, 7},             /* 26 MHz   */
110         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
111         {665, 23, 2, 5, 8, 4, 62, 5, 5, 7}              /* 38.4 MHz */
112 };
114 static const struct dpll_params
115                         core_dpll_params_2128mhz_ddr266[NUM_SYS_CLKS] = {
116         {266, 2, 4, 5, 8, 8, 62, 10, 10, 14},           /* 12 MHz   */
117         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
118         {570, 8, 4, 5, 8, 8, 62, 10, 10, 14},           /* 16.8 MHz */
119         {665, 11, 4, 5, 8, 8, 62, 10, 10, 14},          /* 19.2 MHz */
120         {532, 12, 4, 8, 8, 8, 62, 10, 10, 14},          /* 26 MHz   */
121         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
122         {665, 23, 4, 8, 8, 8, 62, 10, 10, 14}           /* 38.4 MHz */
123 };
125 static const struct dpll_params per_dpll_params_768mhz[NUM_SYS_CLKS] = {
126         {32, 0, 4, 3, 6, 4, -1, 2, -1, -1},             /* 12 MHz   */
127         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
128         {160, 6, 4, 3, 6, 4, -1, 2, -1, -1},            /* 16.8 MHz */
129         {20, 0, 4, 3, 6, 4, -1, 2, -1, -1},             /* 19.2 MHz */
130         {192, 12, 4, 3, 6, 4, -1, 2, -1, -1},           /* 26 MHz   */
131         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
132         {10, 0, 4, 3, 6, 4, -1, 2, -1, -1}              /* 38.4 MHz */
133 };
135 static const struct dpll_params iva_dpll_params_2330mhz[NUM_SYS_CLKS] = {
136         {1165, 11, -1, -1, 5, 6, -1, -1, -1, -1},       /* 12 MHz   */
137         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
138         {2011, 28, -1, -1, 5, 6, -1, -1, -1, -1},       /* 16.8 MHz */
139         {1881, 30, -1, -1, 5, 6, -1, -1, -1, -1},       /* 19.2 MHz */
140         {1165, 25, -1, -1, 5, 6, -1, -1, -1, -1},       /* 26 MHz   */
141         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
142         {1972, 64, -1, -1, 5, 6, -1, -1, -1, -1}        /* 38.4 MHz */
143 };
145 /* ABE M & N values with sys_clk as source */
146 static const struct dpll_params
147                 abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
148         {49, 5, 1, -1, -1, -1, -1, -1, -1, -1},         /* 12 MHz   */
149         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
150         {35, 5, 1, 1, -1, -1, -1, -1, -1, -1},          /* 16.8 MHz */
151         {46, 8, 1, 1, -1, -1, -1, -1, -1, -1},          /* 19.2 MHz */
152         {34, 8, 1, 1, -1, -1, -1, -1, -1, -1},          /* 26 MHz   */
153         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
154         {64, 24, 1, 1, -1, -1, -1, -1, -1, -1}          /* 38.4 MHz */
155 };
157 /* ABE M & N values with 32K clock as source */
158 static const struct dpll_params abe_dpll_params_32k_196608khz = {
159         750, 0, 1, 1, -1, -1, -1, -1, -1, -1
160 };
162 static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
163         {400, 4, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
164         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
165         {400, 6, 2, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
166         {400, 7, 2, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
167         {480, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
168         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
169         {400, 15, 2, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
170 };
172 struct dplls omap5_dplls_es1 = {
173         .mpu = mpu_dpll_params_800mhz,
174         .core = core_dpll_params_2128mhz_ddr532,
175         .per = per_dpll_params_768mhz,
176         .iva = iva_dpll_params_2330mhz,
177 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
178         .abe = abe_dpll_params_sysclk_196608khz,
179 #else
180         .abe = &abe_dpll_params_32k_196608khz,
181 #endif
182         .usb = usb_dpll_params_1920mhz
183 };
185 struct pmic_data palmas = {
186         .base_offset = PALMAS_SMPS_BASE_VOLT_UV,
187         .step = 10000, /* 10 mV represented in uV */
188         /*
189          * Offset codes 1-6 all give the base voltage in Palmas
190          * Offset code 0 switches OFF the SMPS
191          */
192         .start_code = 6,
193 };
195 struct vcores_data omap5430_volts = {
196         .mpu.value = VDD_MPU,
197         .mpu.addr = SMPS_REG_ADDR_12_MPU,
198         .mpu.pmic = &palmas,
200         .core.value = VDD_CORE,
201         .core.addr = SMPS_REG_ADDR_8_CORE,
202         .core.pmic = &palmas,
204         .mm.value = VDD_MM,
205         .mm.addr = SMPS_REG_ADDR_45_IVA,
206         .mm.pmic = &palmas,
207 };
209 struct vcores_data omap5432_volts = {
210         .mpu.value = VDD_MPU_5432,
211         .mpu.addr = SMPS_REG_ADDR_12_MPU,
212         .mpu.pmic = &palmas,
214         .core.value = VDD_CORE_5432,
215         .core.addr = SMPS_REG_ADDR_8_CORE,
216         .core.pmic = &palmas,
218         .mm.value = VDD_MM_5432,
219         .mm.addr = SMPS_REG_ADDR_45_IVA,
220         .mm.pmic = &palmas,
221 };
223 /*
224  * Enable essential clock domains, modules and
225  * do some additional special settings needed
226  */
227 void enable_basic_clocks(void)
229         u32 const clk_domains_essential[] = {
230                 (*prcm)->cm_l4per_clkstctrl,
231                 (*prcm)->cm_l3init_clkstctrl,
232                 (*prcm)->cm_memif_clkstctrl,
233                 (*prcm)->cm_l4cfg_clkstctrl,
234                 0
235         };
237         u32 const clk_modules_hw_auto_essential[] = {
238                 (*prcm)->cm_l3_2_gpmc_clkctrl,
239                 (*prcm)->cm_memif_emif_1_clkctrl,
240                 (*prcm)->cm_memif_emif_2_clkctrl,
241                 (*prcm)->cm_l4cfg_l4_cfg_clkctrl,
242                 (*prcm)->cm_wkup_gpio1_clkctrl,
243                 (*prcm)->cm_l4per_gpio2_clkctrl,
244                 (*prcm)->cm_l4per_gpio3_clkctrl,
245                 (*prcm)->cm_l4per_gpio4_clkctrl,
246                 (*prcm)->cm_l4per_gpio5_clkctrl,
247                 (*prcm)->cm_l4per_gpio6_clkctrl,
248                 0
249         };
251         u32 const clk_modules_explicit_en_essential[] = {
252                 (*prcm)->cm_wkup_gptimer1_clkctrl,
253                 (*prcm)->cm_l3init_hsmmc1_clkctrl,
254                 (*prcm)->cm_l3init_hsmmc2_clkctrl,
255                 (*prcm)->cm_l4per_gptimer2_clkctrl,
256                 (*prcm)->cm_wkup_wdtimer2_clkctrl,
257                 (*prcm)->cm_l4per_uart3_clkctrl,
258                 (*prcm)->cm_l4per_i2c1_clkctrl,
259                 0
260         };
262         /* Enable optional additional functional clock for GPIO4 */
263         setbits_le32((*prcm)->cm_l4per_gpio4_clkctrl,
264                         GPIO4_CLKCTRL_OPTFCLKEN_MASK);
266         /* Enable 96 MHz clock for MMC1 & MMC2 */
267         setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl,
268                         HSMMC_CLKCTRL_CLKSEL_MASK);
269         setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl,
270                         HSMMC_CLKCTRL_CLKSEL_MASK);
272         /* Set the correct clock dividers for mmc */
273         setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl,
274                         HSMMC_CLKCTRL_CLKSEL_DIV_MASK);
275         setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl,
276                         HSMMC_CLKCTRL_CLKSEL_DIV_MASK);
278         /* Select 32KHz clock as the source of GPTIMER1 */
279         setbits_le32((*prcm)->cm_wkup_gptimer1_clkctrl,
280                         GPTIMER1_CLKCTRL_CLKSEL_MASK);
282         do_enable_clocks(clk_domains_essential,
283                          clk_modules_hw_auto_essential,
284                          clk_modules_explicit_en_essential,
285                          1);
287         /* Select 384Mhz for GPU as its the POR for ES1.0 */
288         setbits_le32((*prcm)->cm_sgx_sgx_clkctrl,
289                         CLKSEL_GPU_HYD_GCLK_MASK);
290         setbits_le32((*prcm)->cm_sgx_sgx_clkctrl,
291                         CLKSEL_GPU_CORE_GCLK_MASK);
293         /* Enable SCRM OPT clocks for PER and CORE dpll */
294         setbits_le32((*prcm)->cm_wkupaon_scrm_clkctrl,
295                         OPTFCLKEN_SCRM_PER_MASK);
296         setbits_le32((*prcm)->cm_wkupaon_scrm_clkctrl,
297                         OPTFCLKEN_SCRM_CORE_MASK);
300 void enable_basic_uboot_clocks(void)
302         u32 const clk_domains_essential[] = {
303                 0
304         };
306         u32 const clk_modules_hw_auto_essential[] = {
307                 0
308         };
310         u32 const clk_modules_explicit_en_essential[] = {
311                 (*prcm)->cm_l4per_mcspi1_clkctrl,
312                 (*prcm)->cm_l4per_i2c2_clkctrl,
313                 (*prcm)->cm_l4per_i2c3_clkctrl,
314                 (*prcm)->cm_l4per_i2c4_clkctrl,
315                 (*prcm)->cm_l3init_hsusbtll_clkctrl,
316                 (*prcm)->cm_l3init_hsusbhost_clkctrl,
317                 (*prcm)->cm_l3init_fsusb_clkctrl,
318                 0
319         };
321         do_enable_clocks(clk_domains_essential,
322                          clk_modules_hw_auto_essential,
323                          clk_modules_explicit_en_essential,
324                          1);
327 /*
328  * Enable non-essential clock domains, modules and
329  * do some additional special settings needed
330  */
331 void enable_non_essential_clocks(void)
333         u32 const clk_domains_non_essential[] = {
334                 (*prcm)->cm_mpu_m3_clkstctrl,
335                 (*prcm)->cm_ivahd_clkstctrl,
336                 (*prcm)->cm_dsp_clkstctrl,
337                 (*prcm)->cm_dss_clkstctrl,
338                 (*prcm)->cm_sgx_clkstctrl,
339                 (*prcm)->cm1_abe_clkstctrl,
340                 (*prcm)->cm_c2c_clkstctrl,
341                 (*prcm)->cm_cam_clkstctrl,
342                 (*prcm)->cm_dss_clkstctrl,
343                 (*prcm)->cm_sdma_clkstctrl,
344                 0
345         };
347         u32 const clk_modules_hw_auto_non_essential[] = {
348                 (*prcm)->cm_mpu_m3_mpu_m3_clkctrl,
349                 (*prcm)->cm_ivahd_ivahd_clkctrl,
350                 (*prcm)->cm_ivahd_sl2_clkctrl,
351                 (*prcm)->cm_dsp_dsp_clkctrl,
352                 (*prcm)->cm_l3instr_l3_3_clkctrl,
353                 (*prcm)->cm_l3instr_l3_instr_clkctrl,
354                 (*prcm)->cm_l3instr_intrconn_wp1_clkctrl,
355                 (*prcm)->cm_l3init_hsi_clkctrl,
356                 (*prcm)->cm_l4per_hdq1w_clkctrl,
357                 0
358         };
360         u32 const clk_modules_explicit_en_non_essential[] = {
361                 (*prcm)->cm1_abe_aess_clkctrl,
362                 (*prcm)->cm1_abe_pdm_clkctrl,
363                 (*prcm)->cm1_abe_dmic_clkctrl,
364                 (*prcm)->cm1_abe_mcasp_clkctrl,
365                 (*prcm)->cm1_abe_mcbsp1_clkctrl,
366                 (*prcm)->cm1_abe_mcbsp2_clkctrl,
367                 (*prcm)->cm1_abe_mcbsp3_clkctrl,
368                 (*prcm)->cm1_abe_slimbus_clkctrl,
369                 (*prcm)->cm1_abe_timer5_clkctrl,
370                 (*prcm)->cm1_abe_timer6_clkctrl,
371                 (*prcm)->cm1_abe_timer7_clkctrl,
372                 (*prcm)->cm1_abe_timer8_clkctrl,
373                 (*prcm)->cm1_abe_wdt3_clkctrl,
374                 (*prcm)->cm_l4per_gptimer9_clkctrl,
375                 (*prcm)->cm_l4per_gptimer10_clkctrl,
376                 (*prcm)->cm_l4per_gptimer11_clkctrl,
377                 (*prcm)->cm_l4per_gptimer3_clkctrl,
378                 (*prcm)->cm_l4per_gptimer4_clkctrl,
379                 (*prcm)->cm_l4per_mcspi2_clkctrl,
380                 (*prcm)->cm_l4per_mcspi3_clkctrl,
381                 (*prcm)->cm_l4per_mcspi4_clkctrl,
382                 (*prcm)->cm_l4per_mmcsd3_clkctrl,
383                 (*prcm)->cm_l4per_mmcsd4_clkctrl,
384                 (*prcm)->cm_l4per_mmcsd5_clkctrl,
385                 (*prcm)->cm_l4per_uart1_clkctrl,
386                 (*prcm)->cm_l4per_uart2_clkctrl,
387                 (*prcm)->cm_l4per_uart4_clkctrl,
388                 (*prcm)->cm_wkup_keyboard_clkctrl,
389                 (*prcm)->cm_wkup_wdtimer2_clkctrl,
390                 (*prcm)->cm_cam_iss_clkctrl,
391                 (*prcm)->cm_cam_fdif_clkctrl,
392                 (*prcm)->cm_dss_dss_clkctrl,
393                 (*prcm)->cm_sgx_sgx_clkctrl,
394                 0
395         };
397         /* Enable optional functional clock for ISS */
398         setbits_le32((*prcm)->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK);
400         /* Enable all optional functional clocks of DSS */
401         setbits_le32((*prcm)->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK);
403         do_enable_clocks(clk_domains_non_essential,
404                          clk_modules_hw_auto_non_essential,
405                          clk_modules_explicit_en_non_essential,
406                          0);
408         /* Put camera module in no sleep mode */
409         clrsetbits_le32((*prcm)->cm_cam_clkstctrl,
410                         MODULE_CLKCTRL_MODULEMODE_MASK,
411                         CD_CLKCTRL_CLKTRCTRL_NO_SLEEP <<
412                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
415 void hw_data_init(void)
417         u32 omap_rev = omap_revision();
419         switch (omap_rev) {
421         case OMAP5430_ES1_0:
422         *prcm = &omap5_es1_prcm;
423         *dplls_data = &omap5_dplls_es1;
424         *omap_vcores = &omap5430_volts;
425         break;
427         case OMAP5432_ES1_0:
428         *prcm = &omap5_es1_prcm;
429         *dplls_data = &omap5_dplls_es1;
430         *omap_vcores = &omap5432_volts;
431         break;
433         default:
434                 printf("\n INVALID OMAP REVISION ");
435         }