ARM: OMAP4/5: clocks: Add the required OPP settings as per the latest addendum
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / hw_data.c
1 /*
2  *
3  * HW data initialization for OMAP5
4  *
5  * (C) Copyright 2013
6  * Texas Instruments, <www.ti.com>
7  *
8  * Sricharan R <r.sricharan@ti.com>
9  *
10  * See file CREDITS for list of people who contributed to this
11  * project.
12  *
13  * This program is free software; you can redistribute it and/or
14  * modify it under the terms of the GNU General Public License as
15  * published by the Free Software Foundation; either version 2 of
16  * the License, or (at your option) any later version.
17  *
18  * This program is distributed in the hope that it will be useful,
19  * but WITHOUT ANY WARRANTY; without even the implied warranty of
20  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
21  * GNU General Public License for more details.
22  *
23  * You should have received a copy of the GNU General Public License
24  * along with this program; if not, write to the Free Software
25  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
26  * MA 02111-1307 USA
27  */
28 #include <common.h>
29 #include <asm/arch/omap.h>
30 #include <asm/arch/sys_proto.h>
31 #include <asm/omap_common.h>
32 #include <asm/arch/clocks.h>
33 #include <asm/omap_gpio.h>
34 #include <asm/io.h>
35 #include <asm/emif.h>
37 struct prcm_regs const **prcm =
38                         (struct prcm_regs const **) OMAP_SRAM_SCRATCH_PRCM_PTR;
39 struct dplls const **dplls_data =
40                         (struct dplls const **) OMAP_SRAM_SCRATCH_DPLLS_PTR;
41 struct vcores_data const **omap_vcores =
42                 (struct vcores_data const **) OMAP_SRAM_SCRATCH_VCORES_PTR;
43 struct omap_sys_ctrl_regs const **ctrl =
44         (struct omap_sys_ctrl_regs const **)OMAP5_SRAM_SCRATCH_SYS_CTRL;
46 /* OPP HIGH FREQUENCY for ES2.0 */
47 static const struct dpll_params mpu_dpll_params_1_5ghz[NUM_SYS_CLKS] = {
48         {125, 0, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
49         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
50         {625, 6, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
51         {625, 7, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
52         {750, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
53         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
54         {625, 15, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
55 };
57 /* OPP NOM FREQUENCY for ES2.0, OPP HIGH for ES1.0 */
58 static const struct dpll_params mpu_dpll_params_1100mhz[NUM_SYS_CLKS] = {
59         {275, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
60         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
61         {1375, 20, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
62         {1375, 23, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
63         {550, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
64         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
65         {1375, 47, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
66 };
68 /* OPP NOM FREQUENCY for ES1.0 */
69 static const struct dpll_params mpu_dpll_params_800mhz[NUM_SYS_CLKS] = {
70         {200, 2, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
71         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
72         {1000, 20, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
73         {375, 8, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
74         {400, 12, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
75         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
76         {375, 17, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
77 };
79 /* OPP LOW FREQUENCY for ES1.0 */
80 static const struct dpll_params mpu_dpll_params_400mhz[NUM_SYS_CLKS] = {
81         {200, 2, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
82         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
83         {1000, 20, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
84         {375, 8, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
85         {400, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
86         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
87         {375, 17, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
88 };
90 /* OPP LOW FREQUENCY for ES2.0 */
91 static const struct dpll_params mpu_dpll_params_499mhz[NUM_SYS_CLKS] = {
92         {499, 11, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 12 MHz   */
93         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
94         {297, 9, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
95         {493, 18, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 19.2 MHz */
96         {499, 25, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
97         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
98         {493, 37, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
99 };
101 static const struct dpll_params
102                         core_dpll_params_2128mhz_ddr532[NUM_SYS_CLKS] = {
103         {266, 2, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 12 MHz   */
104         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
105         {443, 6, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 16.8 MHz */
106         {277, 4, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 19.2 MHz */
107         {368, 8, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1},              /* 26 MHz   */
108         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
109         {277, 9, 2, 5, 8, 4, 62, 5, -1, 5, 7, -1}               /* 38.4 MHz */
110 };
112 static const struct dpll_params
113                         core_dpll_params_2128mhz_ddr532_es2[NUM_SYS_CLKS] = {
114         {266, 2, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6},               /* 12 MHz   */
115         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
116         {443, 6, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6},               /* 16.8 MHz */
117         {277, 4, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6},               /* 19.2 MHz */
118         {368, 8, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6},               /* 26 MHz   */
119         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
120         {277, 9, 2, 5, 8, 4, 62, 63, 6, 5, 7, 6}                /* 38.4 MHz */
121 };
123 static const struct dpll_params
124                         core_dpll_params_2128mhz_ddr266[NUM_SYS_CLKS] = {
125         {266, 2, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 12 MHz   */
126         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
127         {443, 6, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 16.8 MHz */
128         {277, 4, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 19.2 MHz */
129         {368, 8, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1},           /* 26 MHz   */
130         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
131         {277, 9, 4, 8, 8, 8, 62, 10, -1, 10, 14, -1}            /* 38.4 MHz */
132 };
134 static const struct dpll_params
135                         core_dpll_params_2128mhz_ddr266_es2[NUM_SYS_CLKS] = {
136         {266, 2, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12},            /* 12 MHz   */
137         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
138         {443, 6, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12},            /* 16.8 MHz */
139         {277, 4, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12},            /* 19.2 MHz */
140         {368, 8, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12},            /* 26 MHz   */
141         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
142         {277, 9, 4, 8, 8, 8, 62, 5, 12, 10, 14, 12}             /* 38.4 MHz */
143 };
145 static const struct dpll_params per_dpll_params_768mhz[NUM_SYS_CLKS] = {
146         {32, 0, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1},             /* 12 MHz   */
147         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
148         {160, 6, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1},            /* 16.8 MHz */
149         {20, 0, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1},             /* 19.2 MHz */
150         {192, 12, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1},           /* 26 MHz   */
151         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
152         {10, 0, 4, 3, 6, 4, -1, 2, -1, -1, -1, -1}              /* 38.4 MHz */
153 };
155 static const struct dpll_params per_dpll_params_768mhz_es2[NUM_SYS_CLKS] = {
156         {32, 0, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1},             /* 12 MHz   */
157         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
158         {160, 6, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1},            /* 16.8 MHz */
159         {20, 0, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1},             /* 19.2 MHz */
160         {192, 12, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1},           /* 26 MHz   */
161         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
162         {10, 0, 4, 3, 3, 4, -1, 2, -1, -1, -1, -1}              /* 38.4 MHz */
163 };
165 static const struct dpll_params iva_dpll_params_2330mhz[NUM_SYS_CLKS] = {
166         {1165, 11, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},       /* 12 MHz   */
167         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
168         {208, 2, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},         /* 16.8 MHz */
169         {182, 2, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},         /* 19.2 MHz */
170         {224, 4, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1},         /* 26 MHz   */
171         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
172         {91, 2, -1, -1, 5, 6, -1, -1, -1, -1, -1, -1}           /* 38.4 MHz */
173 };
175 /* ABE M & N values with sys_clk as source */
176 static const struct dpll_params
177                 abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
178         {49, 5, 1, -1, -1, -1, -1, -1, -1, -1, -1, -1},         /* 12 MHz   */
179         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
180         {35, 5, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},          /* 16.8 MHz */
181         {46, 8, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},          /* 19.2 MHz */
182         {34, 8, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1},          /* 26 MHz   */
183         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
184         {64, 24, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1}          /* 38.4 MHz */
185 };
187 /* ABE M & N values with 32K clock as source */
188 static const struct dpll_params abe_dpll_params_32k_196608khz = {
189         750, 0, 1, 1, -1, -1, -1, -1, -1, -1, -1, -1
190 };
192 static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
193         {400, 4, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
194         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
195         {400, 6, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
196         {400, 7, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
197         {480, 12, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
198         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
199         {400, 15, 2, -1, -1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
200 };
202 struct dplls omap5_dplls_es1 = {
203         .mpu = mpu_dpll_params_800mhz,
204         .core = core_dpll_params_2128mhz_ddr532,
205         .per = per_dpll_params_768mhz,
206         .iva = iva_dpll_params_2330mhz,
207 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
208         .abe = abe_dpll_params_sysclk_196608khz,
209 #else
210         .abe = &abe_dpll_params_32k_196608khz,
211 #endif
212         .usb = usb_dpll_params_1920mhz
213 };
215 struct dplls omap5_dplls_es2 = {
216         .mpu = mpu_dpll_params_1100mhz,
217         .core = core_dpll_params_2128mhz_ddr532_es2,
218         .per = per_dpll_params_768mhz_es2,
219         .iva = iva_dpll_params_2330mhz,
220 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
221         .abe = abe_dpll_params_sysclk_196608khz,
222 #else
223         .abe = &abe_dpll_params_32k_196608khz,
224 #endif
225         .usb = usb_dpll_params_1920mhz
226 };
228 struct pmic_data palmas = {
229         .base_offset = PALMAS_SMPS_BASE_VOLT_UV,
230         .step = 10000, /* 10 mV represented in uV */
231         /*
232          * Offset codes 1-6 all give the base voltage in Palmas
233          * Offset code 0 switches OFF the SMPS
234          */
235         .start_code = 6,
236 };
238 struct vcores_data omap5430_volts = {
239         .mpu.value = VDD_MPU,
240         .mpu.addr = SMPS_REG_ADDR_12_MPU,
241         .mpu.pmic = &palmas,
243         .core.value = VDD_CORE,
244         .core.addr = SMPS_REG_ADDR_8_CORE,
245         .core.pmic = &palmas,
247         .mm.value = VDD_MM,
248         .mm.addr = SMPS_REG_ADDR_45_IVA,
249         .mm.pmic = &palmas,
250 };
252 struct vcores_data omap5430_volts_es2 = {
253         .mpu.value = VDD_MPU_ES2,
254         .mpu.addr = SMPS_REG_ADDR_12_MPU,
255         .mpu.pmic = &palmas,
257         .core.value = VDD_CORE_ES2,
258         .core.addr = SMPS_REG_ADDR_8_CORE,
259         .core.pmic = &palmas,
261         .mm.value = VDD_MM_ES2,
262         .mm.addr = SMPS_REG_ADDR_45_IVA,
263         .mm.pmic = &palmas,
264 };
266 /*
267  * Enable essential clock domains, modules and
268  * do some additional special settings needed
269  */
270 void enable_basic_clocks(void)
272         u32 const clk_domains_essential[] = {
273                 (*prcm)->cm_l4per_clkstctrl,
274                 (*prcm)->cm_l3init_clkstctrl,
275                 (*prcm)->cm_memif_clkstctrl,
276                 (*prcm)->cm_l4cfg_clkstctrl,
277                 0
278         };
280         u32 const clk_modules_hw_auto_essential[] = {
281                 (*prcm)->cm_l3_2_gpmc_clkctrl,
282                 (*prcm)->cm_memif_emif_1_clkctrl,
283                 (*prcm)->cm_memif_emif_2_clkctrl,
284                 (*prcm)->cm_l4cfg_l4_cfg_clkctrl,
285                 (*prcm)->cm_wkup_gpio1_clkctrl,
286                 (*prcm)->cm_l4per_gpio2_clkctrl,
287                 (*prcm)->cm_l4per_gpio3_clkctrl,
288                 (*prcm)->cm_l4per_gpio4_clkctrl,
289                 (*prcm)->cm_l4per_gpio5_clkctrl,
290                 (*prcm)->cm_l4per_gpio6_clkctrl,
291                 0
292         };
294         u32 const clk_modules_explicit_en_essential[] = {
295                 (*prcm)->cm_wkup_gptimer1_clkctrl,
296                 (*prcm)->cm_l3init_hsmmc1_clkctrl,
297                 (*prcm)->cm_l3init_hsmmc2_clkctrl,
298                 (*prcm)->cm_l4per_gptimer2_clkctrl,
299                 (*prcm)->cm_wkup_wdtimer2_clkctrl,
300                 (*prcm)->cm_l4per_uart3_clkctrl,
301                 (*prcm)->cm_l4per_i2c1_clkctrl,
302                 0
303         };
305         /* Enable optional additional functional clock for GPIO4 */
306         setbits_le32((*prcm)->cm_l4per_gpio4_clkctrl,
307                         GPIO4_CLKCTRL_OPTFCLKEN_MASK);
309         /* Enable 96 MHz clock for MMC1 & MMC2 */
310         setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl,
311                         HSMMC_CLKCTRL_CLKSEL_MASK);
312         setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl,
313                         HSMMC_CLKCTRL_CLKSEL_MASK);
315         /* Set the correct clock dividers for mmc */
316         setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl,
317                         HSMMC_CLKCTRL_CLKSEL_DIV_MASK);
318         setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl,
319                         HSMMC_CLKCTRL_CLKSEL_DIV_MASK);
321         /* Select 32KHz clock as the source of GPTIMER1 */
322         setbits_le32((*prcm)->cm_wkup_gptimer1_clkctrl,
323                         GPTIMER1_CLKCTRL_CLKSEL_MASK);
325         do_enable_clocks(clk_domains_essential,
326                          clk_modules_hw_auto_essential,
327                          clk_modules_explicit_en_essential,
328                          1);
330         /* Select 384Mhz for GPU as its the POR for ES1.0 */
331         setbits_le32((*prcm)->cm_sgx_sgx_clkctrl,
332                         CLKSEL_GPU_HYD_GCLK_MASK);
333         setbits_le32((*prcm)->cm_sgx_sgx_clkctrl,
334                         CLKSEL_GPU_CORE_GCLK_MASK);
336         /* Enable SCRM OPT clocks for PER and CORE dpll */
337         setbits_le32((*prcm)->cm_wkupaon_scrm_clkctrl,
338                         OPTFCLKEN_SCRM_PER_MASK);
339         setbits_le32((*prcm)->cm_wkupaon_scrm_clkctrl,
340                         OPTFCLKEN_SCRM_CORE_MASK);
343 void enable_basic_uboot_clocks(void)
345         u32 const clk_domains_essential[] = {
346                 0
347         };
349         u32 const clk_modules_hw_auto_essential[] = {
350                 0
351         };
353         u32 const clk_modules_explicit_en_essential[] = {
354                 (*prcm)->cm_l4per_mcspi1_clkctrl,
355                 (*prcm)->cm_l4per_i2c2_clkctrl,
356                 (*prcm)->cm_l4per_i2c3_clkctrl,
357                 (*prcm)->cm_l4per_i2c4_clkctrl,
358                 (*prcm)->cm_l3init_hsusbtll_clkctrl,
359                 (*prcm)->cm_l3init_hsusbhost_clkctrl,
360                 (*prcm)->cm_l3init_fsusb_clkctrl,
361                 0
362         };
364         do_enable_clocks(clk_domains_essential,
365                          clk_modules_hw_auto_essential,
366                          clk_modules_explicit_en_essential,
367                          1);
370 /*
371  * Enable non-essential clock domains, modules and
372  * do some additional special settings needed
373  */
374 void enable_non_essential_clocks(void)
376         u32 const clk_domains_non_essential[] = {
377                 (*prcm)->cm_mpu_m3_clkstctrl,
378                 (*prcm)->cm_ivahd_clkstctrl,
379                 (*prcm)->cm_dsp_clkstctrl,
380                 (*prcm)->cm_dss_clkstctrl,
381                 (*prcm)->cm_sgx_clkstctrl,
382                 (*prcm)->cm1_abe_clkstctrl,
383                 (*prcm)->cm_c2c_clkstctrl,
384                 (*prcm)->cm_cam_clkstctrl,
385                 (*prcm)->cm_dss_clkstctrl,
386                 (*prcm)->cm_sdma_clkstctrl,
387                 0
388         };
390         u32 const clk_modules_hw_auto_non_essential[] = {
391                 (*prcm)->cm_mpu_m3_mpu_m3_clkctrl,
392                 (*prcm)->cm_ivahd_ivahd_clkctrl,
393                 (*prcm)->cm_ivahd_sl2_clkctrl,
394                 (*prcm)->cm_dsp_dsp_clkctrl,
395                 (*prcm)->cm_l3instr_l3_3_clkctrl,
396                 (*prcm)->cm_l3instr_l3_instr_clkctrl,
397                 (*prcm)->cm_l3instr_intrconn_wp1_clkctrl,
398                 (*prcm)->cm_l3init_hsi_clkctrl,
399                 (*prcm)->cm_l4per_hdq1w_clkctrl,
400                 0
401         };
403         u32 const clk_modules_explicit_en_non_essential[] = {
404                 (*prcm)->cm1_abe_aess_clkctrl,
405                 (*prcm)->cm1_abe_pdm_clkctrl,
406                 (*prcm)->cm1_abe_dmic_clkctrl,
407                 (*prcm)->cm1_abe_mcasp_clkctrl,
408                 (*prcm)->cm1_abe_mcbsp1_clkctrl,
409                 (*prcm)->cm1_abe_mcbsp2_clkctrl,
410                 (*prcm)->cm1_abe_mcbsp3_clkctrl,
411                 (*prcm)->cm1_abe_slimbus_clkctrl,
412                 (*prcm)->cm1_abe_timer5_clkctrl,
413                 (*prcm)->cm1_abe_timer6_clkctrl,
414                 (*prcm)->cm1_abe_timer7_clkctrl,
415                 (*prcm)->cm1_abe_timer8_clkctrl,
416                 (*prcm)->cm1_abe_wdt3_clkctrl,
417                 (*prcm)->cm_l4per_gptimer9_clkctrl,
418                 (*prcm)->cm_l4per_gptimer10_clkctrl,
419                 (*prcm)->cm_l4per_gptimer11_clkctrl,
420                 (*prcm)->cm_l4per_gptimer3_clkctrl,
421                 (*prcm)->cm_l4per_gptimer4_clkctrl,
422                 (*prcm)->cm_l4per_mcspi2_clkctrl,
423                 (*prcm)->cm_l4per_mcspi3_clkctrl,
424                 (*prcm)->cm_l4per_mcspi4_clkctrl,
425                 (*prcm)->cm_l4per_mmcsd3_clkctrl,
426                 (*prcm)->cm_l4per_mmcsd4_clkctrl,
427                 (*prcm)->cm_l4per_mmcsd5_clkctrl,
428                 (*prcm)->cm_l4per_uart1_clkctrl,
429                 (*prcm)->cm_l4per_uart2_clkctrl,
430                 (*prcm)->cm_l4per_uart4_clkctrl,
431                 (*prcm)->cm_wkup_keyboard_clkctrl,
432                 (*prcm)->cm_wkup_wdtimer2_clkctrl,
433                 (*prcm)->cm_cam_iss_clkctrl,
434                 (*prcm)->cm_cam_fdif_clkctrl,
435                 (*prcm)->cm_dss_dss_clkctrl,
436                 (*prcm)->cm_sgx_sgx_clkctrl,
437                 0
438         };
440         /* Enable optional functional clock for ISS */
441         setbits_le32((*prcm)->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK);
443         /* Enable all optional functional clocks of DSS */
444         setbits_le32((*prcm)->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK);
446         do_enable_clocks(clk_domains_non_essential,
447                          clk_modules_hw_auto_non_essential,
448                          clk_modules_explicit_en_non_essential,
449                          0);
451         /* Put camera module in no sleep mode */
452         clrsetbits_le32((*prcm)->cm_cam_clkstctrl,
453                         MODULE_CLKCTRL_MODULEMODE_MASK,
454                         CD_CLKCTRL_CLKTRCTRL_NO_SLEEP <<
455                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
458 const struct ctrl_ioregs ioregs_omap5430 = {
459         .ctrl_ddrch = DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
460         .ctrl_lpddr2ch = DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
461         .ctrl_ddrio_0 = DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL,
462         .ctrl_ddrio_1 = DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL,
463         .ctrl_ddrio_2 = DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL,
464 };
466 const struct ctrl_ioregs ioregs_omap5432_es1 = {
467         .ctrl_ddrch = DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
468         .ctrl_lpddr2ch = 0x0,
469         .ctrl_ddr3ch = DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL,
470         .ctrl_ddrio_0 = DDR_IO_0_VREF_CELLS_DDR3_VALUE,
471         .ctrl_ddrio_1 = DDR_IO_1_VREF_CELLS_DDR3_VALUE,
472         .ctrl_ddrio_2 = DDR_IO_2_VREF_CELLS_DDR3_VALUE,
473         .ctrl_emif_sdram_config_ext = SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
474 };
476 void hw_data_init(void)
478         u32 omap_rev = omap_revision();
480         switch (omap_rev) {
482         case OMAP5430_ES1_0:
483         case OMAP5432_ES1_0:
484         *prcm = &omap5_es1_prcm;
485         *dplls_data = &omap5_dplls_es1;
486         *omap_vcores = &omap5430_volts;
487         break;
489         case OMAP5430_ES2_0:
490         case OMAP5432_ES2_0:
491         *prcm = &omap5_es2_prcm;
492         *dplls_data = &omap5_dplls_es2;
493         *omap_vcores = &omap5430_volts_es2;
494         break;
496         default:
497                 printf("\n INVALID OMAP REVISION ");
498         }
500         *ctrl = &omap5_ctrl;
503 void get_ioregs(const struct ctrl_ioregs **regs)
505         u32 omap_rev = omap_revision();
507         switch (omap_rev) {
508         case OMAP5430_ES1_0:
509                 *regs = &ioregs_omap5430;
510         break;
511         case OMAP5432_ES1_0:
512                 *regs = &ioregs_omap5432_es1;
513         break;
515         default:
516                 printf("\n INVALID OMAP REVISION ");
517         }