]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/glsdk-u-boot.git/blob - arch/arm/cpu/armv7/omap5/hw_data.c
ARM: OMAP5: clock: Add the prcm register changes required for ES2.0
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / hw_data.c
1 /*
2  *
3  * HW data initialization for OMAP5
4  *
5  * (C) Copyright 2013
6  * Texas Instruments, <www.ti.com>
7  *
8  * Sricharan R <r.sricharan@ti.com>
9  *
10  * See file CREDITS for list of people who contributed to this
11  * project.
12  *
13  * This program is free software; you can redistribute it and/or
14  * modify it under the terms of the GNU General Public License as
15  * published by the Free Software Foundation; either version 2 of
16  * the License, or (at your option) any later version.
17  *
18  * This program is distributed in the hope that it will be useful,
19  * but WITHOUT ANY WARRANTY; without even the implied warranty of
20  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
21  * GNU General Public License for more details.
22  *
23  * You should have received a copy of the GNU General Public License
24  * along with this program; if not, write to the Free Software
25  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
26  * MA 02111-1307 USA
27  */
28 #include <common.h>
29 #include <asm/arch/omap.h>
30 #include <asm/arch/sys_proto.h>
31 #include <asm/omap_common.h>
32 #include <asm/arch/clocks.h>
33 #include <asm/omap_gpio.h>
34 #include <asm/io.h>
35 #include <asm/emif.h>
37 struct prcm_regs const **prcm =
38                         (struct prcm_regs const **) OMAP_SRAM_SCRATCH_PRCM_PTR;
39 struct dplls const **dplls_data =
40                         (struct dplls const **) OMAP_SRAM_SCRATCH_DPLLS_PTR;
41 struct vcores_data const **omap_vcores =
42                 (struct vcores_data const **) OMAP_SRAM_SCRATCH_VCORES_PTR;
43 struct omap_sys_ctrl_regs const **ctrl =
44         (struct omap_sys_ctrl_regs const **)OMAP5_SRAM_SCRATCH_SYS_CTRL;
46 static const struct dpll_params mpu_dpll_params_1_5ghz[NUM_SYS_CLKS] = {
47         {125, 0, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
48         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
49         {625, 6, 1, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
50         {625, 7, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
51         {750, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
52         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
53         {625, 15, 1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
54 };
56 static const struct dpll_params mpu_dpll_params_2ghz[NUM_SYS_CLKS] = {
57         {500, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
58         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
59         {2024, 16, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
60         {625, 5, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
61         {1000, 12, 1, -1, -1, -1, -1, -1, -1, -1},      /* 26 MHz   */
62         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
63         {625, 11, 1, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
64 };
66 static const struct dpll_params mpu_dpll_params_1100mhz[NUM_SYS_CLKS] = {
67         {275, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
68         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
69         {1375, 20, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
70         {1375, 23, 1, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
71         {550, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
72         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
73         {1375, 47, 1, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
74 };
76 static const struct dpll_params mpu_dpll_params_800mhz[NUM_SYS_CLKS] = {
77         {200, 2, 1, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
78         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
79         {1000, 20, 1, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
80         {375, 8, 1, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
81         {400, 12, 1, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
82         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
83         {375, 17, 1, -1, -1, -1, -1, -1, -1, -1}                /* 38.4 MHz */
84 };
86 static const struct dpll_params mpu_dpll_params_400mhz[NUM_SYS_CLKS] = {
87         {200, 2, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
88         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
89         {1000, 20, 2, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
90         {375, 8, 2, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
91         {400, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
92         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
93         {375, 17, 2, -1, -1, -1, -1, -1, -1, -1}                /* 38.4 MHz */
94 };
96 static const struct dpll_params mpu_dpll_params_550mhz[NUM_SYS_CLKS] = {
97         {275, 2, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
98         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
99         {1375, 20, 2, -1, -1, -1, -1, -1, -1, -1},      /* 16.8 MHz */
100         {1375, 23, 2, -1, -1, -1, -1, -1, -1, -1},      /* 19.2 MHz */
101         {550, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
102         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
103         {1375, 47, 2, -1, -1, -1, -1, -1, -1, -1}       /* 38.4 MHz */
104 };
106 static const struct dpll_params
107                         core_dpll_params_2128mhz_ddr532[NUM_SYS_CLKS] = {
108         {266, 2, 2, 5, 8, 4, 62, 5, 5, 7},              /* 12 MHz   */
109         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
110         {570, 8, 2, 5, 8, 4, 62, 5, 5, 7},              /* 16.8 MHz */
111         {665, 11, 2, 5, 8, 4, 62, 5, 5, 7},             /* 19.2 MHz */
112         {532, 12, 2, 5, 8, 4, 62, 5, 5, 7},             /* 26 MHz   */
113         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
114         {665, 23, 2, 5, 8, 4, 62, 5, 5, 7}              /* 38.4 MHz */
115 };
117 static const struct dpll_params
118                         core_dpll_params_2128mhz_ddr266[NUM_SYS_CLKS] = {
119         {266, 2, 4, 5, 8, 8, 62, 10, 10, 14},           /* 12 MHz   */
120         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
121         {570, 8, 4, 5, 8, 8, 62, 10, 10, 14},           /* 16.8 MHz */
122         {665, 11, 4, 5, 8, 8, 62, 10, 10, 14},          /* 19.2 MHz */
123         {532, 12, 4, 8, 8, 8, 62, 10, 10, 14},          /* 26 MHz   */
124         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
125         {665, 23, 4, 8, 8, 8, 62, 10, 10, 14}           /* 38.4 MHz */
126 };
128 static const struct dpll_params per_dpll_params_768mhz[NUM_SYS_CLKS] = {
129         {32, 0, 4, 3, 6, 4, -1, 2, -1, -1},             /* 12 MHz   */
130         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
131         {160, 6, 4, 3, 6, 4, -1, 2, -1, -1},            /* 16.8 MHz */
132         {20, 0, 4, 3, 6, 4, -1, 2, -1, -1},             /* 19.2 MHz */
133         {192, 12, 4, 3, 6, 4, -1, 2, -1, -1},           /* 26 MHz   */
134         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
135         {10, 0, 4, 3, 6, 4, -1, 2, -1, -1}              /* 38.4 MHz */
136 };
138 static const struct dpll_params iva_dpll_params_2330mhz[NUM_SYS_CLKS] = {
139         {1165, 11, -1, -1, 5, 6, -1, -1, -1, -1},       /* 12 MHz   */
140         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
141         {2011, 28, -1, -1, 5, 6, -1, -1, -1, -1},       /* 16.8 MHz */
142         {1881, 30, -1, -1, 5, 6, -1, -1, -1, -1},       /* 19.2 MHz */
143         {1165, 25, -1, -1, 5, 6, -1, -1, -1, -1},       /* 26 MHz   */
144         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
145         {1972, 64, -1, -1, 5, 6, -1, -1, -1, -1}        /* 38.4 MHz */
146 };
148 /* ABE M & N values with sys_clk as source */
149 static const struct dpll_params
150                 abe_dpll_params_sysclk_196608khz[NUM_SYS_CLKS] = {
151         {49, 5, 1, -1, -1, -1, -1, -1, -1, -1},         /* 12 MHz   */
152         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
153         {35, 5, 1, 1, -1, -1, -1, -1, -1, -1},          /* 16.8 MHz */
154         {46, 8, 1, 1, -1, -1, -1, -1, -1, -1},          /* 19.2 MHz */
155         {34, 8, 1, 1, -1, -1, -1, -1, -1, -1},          /* 26 MHz   */
156         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
157         {64, 24, 1, 1, -1, -1, -1, -1, -1, -1}          /* 38.4 MHz */
158 };
160 /* ABE M & N values with 32K clock as source */
161 static const struct dpll_params abe_dpll_params_32k_196608khz = {
162         750, 0, 1, 1, -1, -1, -1, -1, -1, -1
163 };
165 static const struct dpll_params usb_dpll_params_1920mhz[NUM_SYS_CLKS] = {
166         {400, 4, 2, -1, -1, -1, -1, -1, -1, -1},        /* 12 MHz   */
167         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 13 MHz   */
168         {400, 6, 2, -1, -1, -1, -1, -1, -1, -1},        /* 16.8 MHz */
169         {400, 7, 2, -1, -1, -1, -1, -1, -1, -1},        /* 19.2 MHz */
170         {480, 12, 2, -1, -1, -1, -1, -1, -1, -1},       /* 26 MHz   */
171         {-1, -1, -1, -1, -1, -1, -1, -1, -1, -1},       /* 27 MHz   */
172         {400, 15, 2, -1, -1, -1, -1, -1, -1, -1}        /* 38.4 MHz */
173 };
175 struct dplls omap5_dplls_es1 = {
176         .mpu = mpu_dpll_params_800mhz,
177         .core = core_dpll_params_2128mhz_ddr532,
178         .per = per_dpll_params_768mhz,
179         .iva = iva_dpll_params_2330mhz,
180 #ifdef CONFIG_SYS_OMAP_ABE_SYSCK
181         .abe = abe_dpll_params_sysclk_196608khz,
182 #else
183         .abe = &abe_dpll_params_32k_196608khz,
184 #endif
185         .usb = usb_dpll_params_1920mhz
186 };
188 struct pmic_data palmas = {
189         .base_offset = PALMAS_SMPS_BASE_VOLT_UV,
190         .step = 10000, /* 10 mV represented in uV */
191         /*
192          * Offset codes 1-6 all give the base voltage in Palmas
193          * Offset code 0 switches OFF the SMPS
194          */
195         .start_code = 6,
196 };
198 struct vcores_data omap5430_volts = {
199         .mpu.value = VDD_MPU,
200         .mpu.addr = SMPS_REG_ADDR_12_MPU,
201         .mpu.pmic = &palmas,
203         .core.value = VDD_CORE,
204         .core.addr = SMPS_REG_ADDR_8_CORE,
205         .core.pmic = &palmas,
207         .mm.value = VDD_MM,
208         .mm.addr = SMPS_REG_ADDR_45_IVA,
209         .mm.pmic = &palmas,
210 };
212 struct vcores_data omap5432_volts = {
213         .mpu.value = VDD_MPU_5432,
214         .mpu.addr = SMPS_REG_ADDR_12_MPU,
215         .mpu.pmic = &palmas,
217         .core.value = VDD_CORE_5432,
218         .core.addr = SMPS_REG_ADDR_8_CORE,
219         .core.pmic = &palmas,
221         .mm.value = VDD_MM_5432,
222         .mm.addr = SMPS_REG_ADDR_45_IVA,
223         .mm.pmic = &palmas,
224 };
226 /*
227  * Enable essential clock domains, modules and
228  * do some additional special settings needed
229  */
230 void enable_basic_clocks(void)
232         u32 const clk_domains_essential[] = {
233                 (*prcm)->cm_l4per_clkstctrl,
234                 (*prcm)->cm_l3init_clkstctrl,
235                 (*prcm)->cm_memif_clkstctrl,
236                 (*prcm)->cm_l4cfg_clkstctrl,
237                 0
238         };
240         u32 const clk_modules_hw_auto_essential[] = {
241                 (*prcm)->cm_l3_2_gpmc_clkctrl,
242                 (*prcm)->cm_memif_emif_1_clkctrl,
243                 (*prcm)->cm_memif_emif_2_clkctrl,
244                 (*prcm)->cm_l4cfg_l4_cfg_clkctrl,
245                 (*prcm)->cm_wkup_gpio1_clkctrl,
246                 (*prcm)->cm_l4per_gpio2_clkctrl,
247                 (*prcm)->cm_l4per_gpio3_clkctrl,
248                 (*prcm)->cm_l4per_gpio4_clkctrl,
249                 (*prcm)->cm_l4per_gpio5_clkctrl,
250                 (*prcm)->cm_l4per_gpio6_clkctrl,
251                 0
252         };
254         u32 const clk_modules_explicit_en_essential[] = {
255                 (*prcm)->cm_wkup_gptimer1_clkctrl,
256                 (*prcm)->cm_l3init_hsmmc1_clkctrl,
257                 (*prcm)->cm_l3init_hsmmc2_clkctrl,
258                 (*prcm)->cm_l4per_gptimer2_clkctrl,
259                 (*prcm)->cm_wkup_wdtimer2_clkctrl,
260                 (*prcm)->cm_l4per_uart3_clkctrl,
261                 (*prcm)->cm_l4per_i2c1_clkctrl,
262                 0
263         };
265         /* Enable optional additional functional clock for GPIO4 */
266         setbits_le32((*prcm)->cm_l4per_gpio4_clkctrl,
267                         GPIO4_CLKCTRL_OPTFCLKEN_MASK);
269         /* Enable 96 MHz clock for MMC1 & MMC2 */
270         setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl,
271                         HSMMC_CLKCTRL_CLKSEL_MASK);
272         setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl,
273                         HSMMC_CLKCTRL_CLKSEL_MASK);
275         /* Set the correct clock dividers for mmc */
276         setbits_le32((*prcm)->cm_l3init_hsmmc1_clkctrl,
277                         HSMMC_CLKCTRL_CLKSEL_DIV_MASK);
278         setbits_le32((*prcm)->cm_l3init_hsmmc2_clkctrl,
279                         HSMMC_CLKCTRL_CLKSEL_DIV_MASK);
281         /* Select 32KHz clock as the source of GPTIMER1 */
282         setbits_le32((*prcm)->cm_wkup_gptimer1_clkctrl,
283                         GPTIMER1_CLKCTRL_CLKSEL_MASK);
285         do_enable_clocks(clk_domains_essential,
286                          clk_modules_hw_auto_essential,
287                          clk_modules_explicit_en_essential,
288                          1);
290         /* Select 384Mhz for GPU as its the POR for ES1.0 */
291         setbits_le32((*prcm)->cm_sgx_sgx_clkctrl,
292                         CLKSEL_GPU_HYD_GCLK_MASK);
293         setbits_le32((*prcm)->cm_sgx_sgx_clkctrl,
294                         CLKSEL_GPU_CORE_GCLK_MASK);
296         /* Enable SCRM OPT clocks for PER and CORE dpll */
297         setbits_le32((*prcm)->cm_wkupaon_scrm_clkctrl,
298                         OPTFCLKEN_SCRM_PER_MASK);
299         setbits_le32((*prcm)->cm_wkupaon_scrm_clkctrl,
300                         OPTFCLKEN_SCRM_CORE_MASK);
303 void enable_basic_uboot_clocks(void)
305         u32 const clk_domains_essential[] = {
306                 0
307         };
309         u32 const clk_modules_hw_auto_essential[] = {
310                 0
311         };
313         u32 const clk_modules_explicit_en_essential[] = {
314                 (*prcm)->cm_l4per_mcspi1_clkctrl,
315                 (*prcm)->cm_l4per_i2c2_clkctrl,
316                 (*prcm)->cm_l4per_i2c3_clkctrl,
317                 (*prcm)->cm_l4per_i2c4_clkctrl,
318                 (*prcm)->cm_l3init_hsusbtll_clkctrl,
319                 (*prcm)->cm_l3init_hsusbhost_clkctrl,
320                 (*prcm)->cm_l3init_fsusb_clkctrl,
321                 0
322         };
324         do_enable_clocks(clk_domains_essential,
325                          clk_modules_hw_auto_essential,
326                          clk_modules_explicit_en_essential,
327                          1);
330 /*
331  * Enable non-essential clock domains, modules and
332  * do some additional special settings needed
333  */
334 void enable_non_essential_clocks(void)
336         u32 const clk_domains_non_essential[] = {
337                 (*prcm)->cm_mpu_m3_clkstctrl,
338                 (*prcm)->cm_ivahd_clkstctrl,
339                 (*prcm)->cm_dsp_clkstctrl,
340                 (*prcm)->cm_dss_clkstctrl,
341                 (*prcm)->cm_sgx_clkstctrl,
342                 (*prcm)->cm1_abe_clkstctrl,
343                 (*prcm)->cm_c2c_clkstctrl,
344                 (*prcm)->cm_cam_clkstctrl,
345                 (*prcm)->cm_dss_clkstctrl,
346                 (*prcm)->cm_sdma_clkstctrl,
347                 0
348         };
350         u32 const clk_modules_hw_auto_non_essential[] = {
351                 (*prcm)->cm_mpu_m3_mpu_m3_clkctrl,
352                 (*prcm)->cm_ivahd_ivahd_clkctrl,
353                 (*prcm)->cm_ivahd_sl2_clkctrl,
354                 (*prcm)->cm_dsp_dsp_clkctrl,
355                 (*prcm)->cm_l3instr_l3_3_clkctrl,
356                 (*prcm)->cm_l3instr_l3_instr_clkctrl,
357                 (*prcm)->cm_l3instr_intrconn_wp1_clkctrl,
358                 (*prcm)->cm_l3init_hsi_clkctrl,
359                 (*prcm)->cm_l4per_hdq1w_clkctrl,
360                 0
361         };
363         u32 const clk_modules_explicit_en_non_essential[] = {
364                 (*prcm)->cm1_abe_aess_clkctrl,
365                 (*prcm)->cm1_abe_pdm_clkctrl,
366                 (*prcm)->cm1_abe_dmic_clkctrl,
367                 (*prcm)->cm1_abe_mcasp_clkctrl,
368                 (*prcm)->cm1_abe_mcbsp1_clkctrl,
369                 (*prcm)->cm1_abe_mcbsp2_clkctrl,
370                 (*prcm)->cm1_abe_mcbsp3_clkctrl,
371                 (*prcm)->cm1_abe_slimbus_clkctrl,
372                 (*prcm)->cm1_abe_timer5_clkctrl,
373                 (*prcm)->cm1_abe_timer6_clkctrl,
374                 (*prcm)->cm1_abe_timer7_clkctrl,
375                 (*prcm)->cm1_abe_timer8_clkctrl,
376                 (*prcm)->cm1_abe_wdt3_clkctrl,
377                 (*prcm)->cm_l4per_gptimer9_clkctrl,
378                 (*prcm)->cm_l4per_gptimer10_clkctrl,
379                 (*prcm)->cm_l4per_gptimer11_clkctrl,
380                 (*prcm)->cm_l4per_gptimer3_clkctrl,
381                 (*prcm)->cm_l4per_gptimer4_clkctrl,
382                 (*prcm)->cm_l4per_mcspi2_clkctrl,
383                 (*prcm)->cm_l4per_mcspi3_clkctrl,
384                 (*prcm)->cm_l4per_mcspi4_clkctrl,
385                 (*prcm)->cm_l4per_mmcsd3_clkctrl,
386                 (*prcm)->cm_l4per_mmcsd4_clkctrl,
387                 (*prcm)->cm_l4per_mmcsd5_clkctrl,
388                 (*prcm)->cm_l4per_uart1_clkctrl,
389                 (*prcm)->cm_l4per_uart2_clkctrl,
390                 (*prcm)->cm_l4per_uart4_clkctrl,
391                 (*prcm)->cm_wkup_keyboard_clkctrl,
392                 (*prcm)->cm_wkup_wdtimer2_clkctrl,
393                 (*prcm)->cm_cam_iss_clkctrl,
394                 (*prcm)->cm_cam_fdif_clkctrl,
395                 (*prcm)->cm_dss_dss_clkctrl,
396                 (*prcm)->cm_sgx_sgx_clkctrl,
397                 0
398         };
400         /* Enable optional functional clock for ISS */
401         setbits_le32((*prcm)->cm_cam_iss_clkctrl, ISS_CLKCTRL_OPTFCLKEN_MASK);
403         /* Enable all optional functional clocks of DSS */
404         setbits_le32((*prcm)->cm_dss_dss_clkctrl, DSS_CLKCTRL_OPTFCLKEN_MASK);
406         do_enable_clocks(clk_domains_non_essential,
407                          clk_modules_hw_auto_non_essential,
408                          clk_modules_explicit_en_non_essential,
409                          0);
411         /* Put camera module in no sleep mode */
412         clrsetbits_le32((*prcm)->cm_cam_clkstctrl,
413                         MODULE_CLKCTRL_MODULEMODE_MASK,
414                         CD_CLKCTRL_CLKTRCTRL_NO_SLEEP <<
415                         MODULE_CLKCTRL_MODULEMODE_SHIFT);
418 const struct ctrl_ioregs ioregs_omap5430 = {
419         .ctrl_ddrch = DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
420         .ctrl_lpddr2ch = DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
421         .ctrl_ddrio_0 = DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL,
422         .ctrl_ddrio_1 = DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL,
423         .ctrl_ddrio_2 = DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL,
424 };
426 const struct ctrl_ioregs ioregs_omap5432_es1 = {
427         .ctrl_ddrch = DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
428         .ctrl_lpddr2ch = 0x0,
429         .ctrl_ddr3ch = DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL,
430         .ctrl_ddrio_0 = DDR_IO_0_VREF_CELLS_DDR3_VALUE,
431         .ctrl_ddrio_1 = DDR_IO_1_VREF_CELLS_DDR3_VALUE,
432         .ctrl_ddrio_2 = DDR_IO_2_VREF_CELLS_DDR3_VALUE,
433         .ctrl_emif_sdram_config_ext = SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
434 };
436 void hw_data_init(void)
438         u32 omap_rev = omap_revision();
440         switch (omap_rev) {
442         case OMAP5430_ES1_0:
443         *prcm = &omap5_es1_prcm;
444         *dplls_data = &omap5_dplls_es1;
445         *omap_vcores = &omap5430_volts;
446         break;
448         case OMAP5432_ES1_0:
449         *prcm = &omap5_es1_prcm;
450         *dplls_data = &omap5_dplls_es1;
451         *omap_vcores = &omap5432_volts;
452         break;
454         case OMAP5430_ES2_0:
455         case OMAP5432_ES2_0:
456         *prcm = &omap5_es2_prcm;
457         break;
459         default:
460                 printf("\n INVALID OMAP REVISION ");
461         }
463         *ctrl = &omap5_ctrl;
466 void get_ioregs(const struct ctrl_ioregs **regs)
468         u32 omap_rev = omap_revision();
470         switch (omap_rev) {
471         case OMAP5430_ES1_0:
472                 *regs = &ioregs_omap5430;
473         break;
474         case OMAP5432_ES1_0:
475                 *regs = &ioregs_omap5432_es1;
476         break;
478         default:
479                 printf("\n INVALID OMAP REVISION ");
480         }