1 /*
2 *
3 * Functions for omap5 based boards.
4 *
5 * (C) Copyright 2011
6 * Texas Instruments, <www.ti.com>
7 *
8 * Author :
9 * Aneesh V <aneesh@ti.com>
10 * Steve Sakoman <steve@sakoman.com>
11 * Sricharan <r.sricharan@ti.com>
12 *
13 * See file CREDITS for list of people who contributed to this
14 * project.
15 *
16 * This program is free software; you can redistribute it and/or
17 * modify it under the terms of the GNU General Public License as
18 * published by the Free Software Foundation; either version 2 of
19 * the License, or (at your option) any later version.
20 *
21 * This program is distributed in the hope that it will be useful,
22 * but WITHOUT ANY WARRANTY; without even the implied warranty of
23 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
24 * GNU General Public License for more details.
25 *
26 * You should have received a copy of the GNU General Public License
27 * along with this program; if not, write to the Free Software
28 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
29 * MA 02111-1307 USA
30 */
31 #include <common.h>
32 #include <asm/armv7.h>
33 #include <asm/arch/cpu.h>
34 #include <asm/arch/sys_proto.h>
35 #include <asm/sizes.h>
36 #include <asm/utils.h>
37 #include <asm/arch/gpio.h>
38 #include <asm/emif.h>
40 DECLARE_GLOBAL_DATA_PTR;
42 u32 *const omap_si_rev = (u32 *)OMAP5_SRAM_SCRATCH_OMAP5_REV;
44 static struct gpio_bank gpio_bank_54xx[6] = {
45 { (void *)OMAP54XX_GPIO1_BASE, METHOD_GPIO_24XX },
46 { (void *)OMAP54XX_GPIO2_BASE, METHOD_GPIO_24XX },
47 { (void *)OMAP54XX_GPIO3_BASE, METHOD_GPIO_24XX },
48 { (void *)OMAP54XX_GPIO4_BASE, METHOD_GPIO_24XX },
49 { (void *)OMAP54XX_GPIO5_BASE, METHOD_GPIO_24XX },
50 { (void *)OMAP54XX_GPIO6_BASE, METHOD_GPIO_24XX },
51 };
53 const struct gpio_bank *const omap_gpio_bank = gpio_bank_54xx;
55 #ifdef CONFIG_SPL_BUILD
56 /* LPDDR2 specific IO settings */
57 static void io_settings_lpddr2(void)
58 {
59 writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
60 (*ctrl)->control_ddrch1_0);
61 writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
62 (*ctrl)->control_ddrch1_1);
63 writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
64 (*ctrl)->control_ddrch2_0);
65 writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
66 (*ctrl)->control_ddrch2_1);
67 writel(DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
68 (*ctrl)->control_lpddr2ch1_0);
69 writel(DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
70 (*ctrl)->control_lpddr2ch1_1);
71 writel(DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL,
72 (*ctrl)->control_ddrio_0);
73 writel(DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL,
74 (*ctrl)->control_ddrio_1);
75 writel(DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL,
76 (*ctrl)->control_ddrio_2);
77 }
79 /* DDR3 specific IO settings */
80 static void io_settings_ddr3(void)
81 {
82 u32 io_settings = 0;
84 writel(DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL,
85 (*ctrl)->control_ddr3ch1_0);
86 writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
87 (*ctrl)->control_ddrch1_0);
88 writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
89 (*ctrl)->control_ddrch1_1);
91 writel(DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL,
92 (*ctrl)->control_ddr3ch2_0);
93 writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
94 (*ctrl)->control_ddrch2_0);
95 writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
96 (*ctrl)->control_ddrch2_1);
98 writel(DDR_IO_0_VREF_CELLS_DDR3_VALUE,
99 (*ctrl)->control_ddrio_0);
100 writel(DDR_IO_1_VREF_CELLS_DDR3_VALUE,
101 (*ctrl)->control_ddrio_1);
102 writel(DDR_IO_2_VREF_CELLS_DDR3_VALUE,
103 (*ctrl)->control_ddrio_2);
105 /* omap5432 does not use lpddr2 */
106 writel(0x0, (*ctrl)->control_lpddr2ch1_0);
107 writel(0x0, (*ctrl)->control_lpddr2ch1_1);
109 writel(SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
110 (*ctrl)->control_emif1_sdram_config_ext);
111 writel(SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
112 (*ctrl)->control_emif2_sdram_config_ext);
114 /* Disable DLL select */
115 io_settings = (readl((*ctrl)->control_port_emif1_sdram_config)
116 & 0xFFEFFFFF);
117 writel(io_settings,
118 (*ctrl)->control_port_emif1_sdram_config);
120 io_settings = (readl((*ctrl)->control_port_emif2_sdram_config)
121 & 0xFFEFFFFF);
122 writel(io_settings,
123 (*ctrl)->control_port_emif2_sdram_config);
124 }
126 /*
127 * Some tuning of IOs for optimal power and performance
128 */
129 void do_io_settings(void)
130 {
131 u32 io_settings = 0, mask = 0;
133 /* Impedance settings EMMC, C2C 1,2, hsi2 */
134 mask = (ds_mask << 2) | (ds_mask << 8) |
135 (ds_mask << 16) | (ds_mask << 18);
136 io_settings = readl((*ctrl)->control_smart1io_padconf_0) &
137 (~mask);
138 io_settings |= (ds_60_ohm << 8) | (ds_45_ohm << 16) |
139 (ds_45_ohm << 18) | (ds_60_ohm << 2);
140 writel(io_settings, (*ctrl)->control_smart1io_padconf_0);
142 /* Impedance settings Mcspi2 */
143 mask = (ds_mask << 30);
144 io_settings = readl((*ctrl)->control_smart1io_padconf_1) &
145 (~mask);
146 io_settings |= (ds_60_ohm << 30);
147 writel(io_settings, (*ctrl)->control_smart1io_padconf_1);
149 /* Impedance settings C2C 3,4 */
150 mask = (ds_mask << 14) | (ds_mask << 16);
151 io_settings = readl((*ctrl)->control_smart1io_padconf_2) &
152 (~mask);
153 io_settings |= (ds_45_ohm << 14) | (ds_45_ohm << 16);
154 writel(io_settings, (*ctrl)->control_smart1io_padconf_2);
156 /* Slew rate settings EMMC, C2C 1,2 */
157 mask = (sc_mask << 8) | (sc_mask << 16) | (sc_mask << 18);
158 io_settings = readl((*ctrl)->control_smart2io_padconf_0) &
159 (~mask);
160 io_settings |= (sc_fast << 8) | (sc_na << 16) | (sc_na << 18);
161 writel(io_settings, (*ctrl)->control_smart2io_padconf_0);
163 /* Slew rate settings hsi2, Mcspi2 */
164 mask = (sc_mask << 24) | (sc_mask << 28);
165 io_settings = readl((*ctrl)->control_smart2io_padconf_1) &
166 (~mask);
167 io_settings |= (sc_fast << 28) | (sc_fast << 24);
168 writel(io_settings, (*ctrl)->control_smart2io_padconf_1);
170 /* Slew rate settings C2C 3,4 */
171 mask = (sc_mask << 16) | (sc_mask << 18);
172 io_settings = readl((*ctrl)->control_smart2io_padconf_2) &
173 (~mask);
174 io_settings |= (sc_na << 16) | (sc_na << 18);
175 writel(io_settings, (*ctrl)->control_smart2io_padconf_2);
177 /* impedance and slew rate settings for usb */
178 mask = (usb_i_mask << 29) | (usb_i_mask << 26) | (usb_i_mask << 23) |
179 (usb_i_mask << 20) | (usb_i_mask << 17) | (usb_i_mask << 14);
180 io_settings = readl((*ctrl)->control_smart3io_padconf_1) &
181 (~mask);
182 io_settings |= (ds_60_ohm << 29) | (ds_60_ohm << 26) |
183 (ds_60_ohm << 23) | (sc_fast << 20) |
184 (sc_fast << 17) | (sc_fast << 14);
185 writel(io_settings, (*ctrl)->control_smart3io_padconf_1);
187 if (emif_sdram_type() == EMIF_SDRAM_TYPE_LPDDR2)
188 io_settings_lpddr2();
189 else
190 io_settings_ddr3();
192 /* Efuse settings */
193 writel(EFUSE_1, (*ctrl)->control_efuse_1);
194 writel(EFUSE_2, (*ctrl)->control_efuse_2);
195 writel(EFUSE_3, (*ctrl)->control_efuse_3);
196 writel(EFUSE_4, (*ctrl)->control_efuse_4);
197 }
198 #endif
200 void config_data_eye_leveling_samples(u32 emif_base)
201 {
202 /*EMIF_SDRAM_CONFIG_EXT-Read data eye leveling no of samples =4*/
203 if (emif_base == EMIF1_BASE)
204 writel(SDRAM_CONFIG_EXT_RD_LVL_4_SAMPLES,
205 (*ctrl)->control_emif1_sdram_config_ext);
206 else if (emif_base == EMIF2_BASE)
207 writel(SDRAM_CONFIG_EXT_RD_LVL_4_SAMPLES,
208 (*ctrl)->control_emif2_sdram_config_ext);
209 }
211 void init_omap_revision(void)
212 {
213 /*
214 * For some of the ES2/ES1 boards ID_CODE is not reliable:
215 * Also, ES1 and ES2 have different ARM revisions
216 * So use ARM revision for identification
217 */
218 unsigned int rev = cortex_rev();
220 switch (rev) {
221 case MIDR_CORTEX_A15_R0P0:
222 switch (readl(CONTROL_ID_CODE)) {
223 case OMAP5430_CONTROL_ID_CODE_ES1_0:
224 *omap_si_rev = OMAP5430_ES1_0;
225 break;
226 case OMAP5432_CONTROL_ID_CODE_ES1_0:
227 default:
228 *omap_si_rev = OMAP5432_ES1_0;
229 break;
230 }
231 break;
232 default:
233 *omap_si_rev = OMAP5430_SILICON_ID_INVALID;
234 }
235 }
237 void reset_cpu(ulong ignored)
238 {
239 u32 omap_rev = omap_revision();
241 /*
242 * WARM reset is not functional in case of OMAP5430 ES1.0 soc.
243 * So use cold reset in case instead.
244 */
245 if (omap_rev == OMAP5430_ES1_0)
246 writel(PRM_RSTCTRL_RESET << 0x1, PRM_RSTCTRL);
247 else
248 writel(PRM_RSTCTRL_RESET, PRM_RSTCTRL);
249 }