d0c3ff70218d9a51c2cd5d79a183a889073a61f3
[glsdk/glsdk-u-boot.git] / arch / arm / cpu / armv7 / omap5 / hwinit.c
1 /*
2  *
3  * Functions for omap5 based boards.
4  *
5  * (C) Copyright 2011
6  * Texas Instruments, <www.ti.com>
7  *
8  * Author :
9  *      Aneesh V        <aneesh@ti.com>
10  *      Steve Sakoman   <steve@sakoman.com>
11  *      Sricharan       <r.sricharan@ti.com>
12  *
13  * See file CREDITS for list of people who contributed to this
14  * project.
15  *
16  * This program is free software; you can redistribute it and/or
17  * modify it under the terms of the GNU General Public License as
18  * published by the Free Software Foundation; either version 2 of
19  * the License, or (at your option) any later version.
20  *
21  * This program is distributed in the hope that it will be useful,
22  * but WITHOUT ANY WARRANTY; without even the implied warranty of
23  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
24  * GNU General Public License for more details.
25  *
26  * You should have received a copy of the GNU General Public License
27  * along with this program; if not, write to the Free Software
28  * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
29  * MA 02111-1307 USA
30  */
31 #include <common.h>
32 #include <asm/armv7.h>
33 #include <asm/arch/cpu.h>
34 #include <asm/arch/sys_proto.h>
35 #include <asm/sizes.h>
36 #include <asm/utils.h>
37 #include <asm/arch/gpio.h>
38 #include <asm/emif.h>
40 DECLARE_GLOBAL_DATA_PTR;
42 u32 *const omap_si_rev = (u32 *)OMAP5_SRAM_SCRATCH_OMAP5_REV;
44 static struct gpio_bank gpio_bank_54xx[6] = {
45         { (void *)OMAP54XX_GPIO1_BASE, METHOD_GPIO_24XX },
46         { (void *)OMAP54XX_GPIO2_BASE, METHOD_GPIO_24XX },
47         { (void *)OMAP54XX_GPIO3_BASE, METHOD_GPIO_24XX },
48         { (void *)OMAP54XX_GPIO4_BASE, METHOD_GPIO_24XX },
49         { (void *)OMAP54XX_GPIO5_BASE, METHOD_GPIO_24XX },
50         { (void *)OMAP54XX_GPIO6_BASE, METHOD_GPIO_24XX },
51 };
53 const struct gpio_bank *const omap_gpio_bank = gpio_bank_54xx;
55 #ifdef CONFIG_SPL_BUILD
56 /* LPDDR2 specific IO settings */
57 static void io_settings_lpddr2(void)
58 {
59         struct omap_sys_ctrl_regs *ioregs_base =
60                       (struct omap_sys_ctrl_regs *) SYSCTRL_GENERAL_CORE_BASE;
62         writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
63                                 &(ioregs_base->control_ddrch1_0));
64         writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
65                                 &(ioregs_base->control_ddrch1_1));
66         writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
67                                 &(ioregs_base->control_ddrch2_0));
68         writel(DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN,
69                                 &(ioregs_base->control_ddrch2_1));
70         writel(DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
71                                 &(ioregs_base->control_lpddr2ch1_0));
72         writel(DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN,
73                                 &(ioregs_base->control_lpddr2ch1_1));
74         writel(DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL,
75                                 &(ioregs_base->control_ddrio_0));
76         writel(DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL,
77                                 &(ioregs_base->control_ddrio_1));
78         writel(DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL,
79                                 &(ioregs_base->control_ddrio_2));
80 }
82 /* DDR3 specific IO settings */
83 static void io_settings_ddr3(void)
84 {
85         u32 io_settings = 0;
86         struct omap_sys_ctrl_regs *ioregs_base =
87                       (struct omap_sys_ctrl_regs *) SYSCTRL_GENERAL_CORE_BASE;
89         writel(DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL,
90                                 &(ioregs_base->control_ddr3ch1_0));
91         writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
92                                 &(ioregs_base->control_ddrch1_0));
93         writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
94                                 &(ioregs_base->control_ddrch1_1));
96         writel(DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL,
97                                 &(ioregs_base->control_ddr3ch2_0));
98         writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
99                                 &(ioregs_base->control_ddrch2_0));
100         writel(DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL,
101                                 &(ioregs_base->control_ddrch2_1));
103         writel(DDR_IO_0_VREF_CELLS_DDR3_VALUE,
104                                 &(ioregs_base->control_ddrio_0));
105         writel(DDR_IO_1_VREF_CELLS_DDR3_VALUE,
106                                 &(ioregs_base->control_ddrio_1));
107         writel(DDR_IO_2_VREF_CELLS_DDR3_VALUE,
108                                 &(ioregs_base->control_ddrio_2));
110         /* omap5432 does not use lpddr2 */
111         writel(0x0, &(ioregs_base->control_lpddr2ch1_0));
112         writel(0x0, &(ioregs_base->control_lpddr2ch1_1));
114         writel(SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
115                         &(ioregs_base->control_emif1_sdram_config_ext));
116         writel(SDRAM_CONFIG_EXT_RD_LVL_11_SAMPLES,
117                         &(ioregs_base->control_emif2_sdram_config_ext));
119         /* Disable DLL select */
120         io_settings = (readl(&(ioregs_base->control_port_emif1_sdram_config))
121                                                         & 0xFFEFFFFF);
122         writel(io_settings,
123                 &(ioregs_base->control_port_emif1_sdram_config));
125         io_settings = (readl(&(ioregs_base->control_port_emif2_sdram_config))
126                                                         & 0xFFEFFFFF);
127         writel(io_settings,
128                 &(ioregs_base->control_port_emif2_sdram_config));
131 /*
132  * Some tuning of IOs for optimal power and performance
133  */
134 void do_io_settings(void)
136         u32 io_settings = 0, mask = 0;
137         struct omap_sys_ctrl_regs *ioregs_base =
138                       (struct omap_sys_ctrl_regs *) SYSCTRL_GENERAL_CORE_BASE;
140         /* Impedance settings EMMC, C2C 1,2, hsi2 */
141         mask = (ds_mask << 2) | (ds_mask << 8) |
142                 (ds_mask << 16) | (ds_mask << 18);
143         io_settings = readl(&(ioregs_base->control_smart1io_padconf_0)) &
144                                 (~mask);
145         io_settings |= (ds_60_ohm << 8) | (ds_45_ohm << 16) |
146                         (ds_45_ohm << 18) | (ds_60_ohm << 2);
147         writel(io_settings, &(ioregs_base->control_smart1io_padconf_0));
149         /* Impedance settings Mcspi2 */
150         mask = (ds_mask << 30);
151         io_settings = readl(&(ioregs_base->control_smart1io_padconf_1)) &
152                         (~mask);
153         io_settings |= (ds_60_ohm << 30);
154         writel(io_settings, &(ioregs_base->control_smart1io_padconf_1));
156         /* Impedance settings C2C 3,4 */
157         mask = (ds_mask << 14) | (ds_mask << 16);
158         io_settings = readl(&(ioregs_base->control_smart1io_padconf_2)) &
159                         (~mask);
160         io_settings |= (ds_45_ohm << 14) | (ds_45_ohm << 16);
161         writel(io_settings, &(ioregs_base->control_smart1io_padconf_2));
163         /* Slew rate settings EMMC, C2C 1,2 */
164         mask = (sc_mask << 8) | (sc_mask << 16) | (sc_mask << 18);
165         io_settings = readl(&(ioregs_base->control_smart2io_padconf_0)) &
166                         (~mask);
167         io_settings |= (sc_fast << 8) | (sc_na << 16) | (sc_na << 18);
168         writel(io_settings, &(ioregs_base->control_smart2io_padconf_0));
170         /* Slew rate settings hsi2, Mcspi2 */
171         mask = (sc_mask << 24) | (sc_mask << 28);
172         io_settings = readl(&(ioregs_base->control_smart2io_padconf_1)) &
173                         (~mask);
174         io_settings |= (sc_fast << 28) | (sc_fast << 24);
175         writel(io_settings, &(ioregs_base->control_smart2io_padconf_1));
177         /* Slew rate settings C2C 3,4 */
178         mask = (sc_mask << 16) | (sc_mask << 18);
179         io_settings = readl(&(ioregs_base->control_smart2io_padconf_2)) &
180                         (~mask);
181         io_settings |= (sc_na << 16) | (sc_na << 18);
182         writel(io_settings, &(ioregs_base->control_smart2io_padconf_2));
184         /* impedance and slew rate settings for usb */
185         mask = (usb_i_mask << 29) | (usb_i_mask << 26) | (usb_i_mask << 23) |
186                 (usb_i_mask << 20) | (usb_i_mask << 17) | (usb_i_mask << 14);
187         io_settings = readl(&(ioregs_base->control_smart3io_padconf_1)) &
188                         (~mask);
189         io_settings |= (ds_60_ohm << 29) | (ds_60_ohm << 26) |
190                        (ds_60_ohm << 23) | (sc_fast << 20) |
191                        (sc_fast << 17) | (sc_fast << 14);
192         writel(io_settings, &(ioregs_base->control_smart3io_padconf_1));
194         if (omap_revision() <= OMAP5430_ES1_0)
195                 io_settings_lpddr2();
196         else
197                 io_settings_ddr3();
199         /* Efuse settings */
200         writel(EFUSE_1, &(ioregs_base->control_efuse_1));
201         writel(EFUSE_2, &(ioregs_base->control_efuse_2));
202         writel(EFUSE_3, &(ioregs_base->control_efuse_3));
203         writel(EFUSE_4, &(ioregs_base->control_efuse_4));
205 #endif
207 void config_data_eye_leveling_samples(u32 emif_base)
209         struct omap_sys_ctrl_regs *ioregs_base =
210                 (struct omap_sys_ctrl_regs *) SYSCTRL_GENERAL_CORE_BASE;
212         /*EMIF_SDRAM_CONFIG_EXT-Read data eye leveling no of samples =4*/
213         if (emif_base == EMIF1_BASE)
214                 writel(SDRAM_CONFIG_EXT_RD_LVL_4_SAMPLES,
215                         &(ioregs_base->control_emif1_sdram_config_ext));
216         else if (emif_base == EMIF2_BASE)
217                 writel(SDRAM_CONFIG_EXT_RD_LVL_4_SAMPLES,
218                         &(ioregs_base->control_emif2_sdram_config_ext));
221 void init_omap_revision(void)
223         /*
224          * For some of the ES2/ES1 boards ID_CODE is not reliable:
225          * Also, ES1 and ES2 have different ARM revisions
226          * So use ARM revision for identification
227          */
228         unsigned int rev = cortex_rev();
230         switch (rev) {
231         case MIDR_CORTEX_A15_R0P0:
232                 switch (readl(CONTROL_ID_CODE)) {
233                 case OMAP5430_CONTROL_ID_CODE_ES1_0:
234                         *omap_si_rev = OMAP5430_ES1_0;
235                         break;
236                 case OMAP5432_CONTROL_ID_CODE_ES1_0:
237                 default:
238                         *omap_si_rev = OMAP5432_ES1_0;
239                         break;
240                 }
241                 break;
242         default:
243                 *omap_si_rev = OMAP5430_SILICON_ID_INVALID;
244         }
247 void reset_cpu(ulong ignored)
249         u32 omap_rev = omap_revision();
251         /*
252          * WARM reset is not functional in case of OMAP5430 ES1.0 soc.
253          * So use cold reset in case instead.
254          */
255         if (omap_rev == OMAP5430_ES1_0)
256                 writel(PRM_RSTCTRL_RESET << 0x1, PRM_RSTCTRL);
257         else
258                 writel(PRM_RSTCTRL_RESET, PRM_RSTCTRL);