2ef7fcdf4c68f4bcf33ac4418f792332feb6ee5d
1 /*
2 * Timing and Organization details of the ddr device parts used in OMAP5
3 * EVM
4 *
5 * (C) Copyright 2010
6 * Texas Instruments, <www.ti.com>
7 *
8 * Aneesh V <aneesh@ti.com>
9 * Sricharan R <r.sricharan@ti.com>
10 *
11 * See file CREDITS for list of people who contributed to this
12 * project.
13 *
14 * This program is free software; you can redistribute it and/or
15 * modify it under the terms of the GNU General Public License as
16 * published by the Free Software Foundation; either version 2 of
17 * the License, or (at your option) any later version.
18 *
19 * This program is distributed in the hope that it will be useful,
20 * but WITHOUT ANY WARRANTY; without even the implied warranty of
21 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
22 * GNU General Public License for more details.
23 *
24 * You should have received a copy of the GNU General Public License
25 * along with this program; if not, write to the Free Software
26 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
27 * MA 02111-1307 USA
28 */
30 #include <asm/emif.h>
31 #include <asm/arch/sys_proto.h>
33 /*
34 * This file provides details of the LPDDR2 SDRAM parts used on OMAP5
35 * EVM. Since the parts used and geometry are identical for
36 * evm for a given OMAP5 revision, this information is kept
37 * here instead of being in board directory. However the key functions
38 * exported are weakly linked so that they can be over-ridden in the board
39 * directory if there is a OMAP5 board in the future that uses a different
40 * memory device or geometry.
41 *
42 * For any new board with different memory devices over-ride one or more
43 * of the following functions as per the CONFIG flags you intend to enable:
44 * - emif_get_reg_dump()
45 * - emif_get_dmm_regs()
46 * - emif_get_device_details()
47 * - emif_get_device_timings()
48 */
50 #ifdef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
51 const struct emif_regs emif_regs_532_mhz_2cs = {
52 .sdram_config_init = 0x80800EBA,
53 .sdram_config = 0x808022BA,
54 .ref_ctrl = 0x0000081A,
55 .sdram_tim1 = 0x772F6873,
56 .sdram_tim2 = 0x304a129a,
57 .sdram_tim3 = 0x02f7e45f,
58 .read_idle_ctrl = 0x00050000,
59 .zq_config = 0x000b3215,
60 .temp_alert_config = 0x08000a05,
61 .emif_ddr_phy_ctlr_1_init = 0x0E28420d,
62 .emif_ddr_phy_ctlr_1 = 0x0E28420d,
63 .emif_ddr_ext_phy_ctrl_1 = 0x04020080,
64 .emif_ddr_ext_phy_ctrl_2 = 0x28C518A3,
65 .emif_ddr_ext_phy_ctrl_3 = 0x518A3146,
66 .emif_ddr_ext_phy_ctrl_4 = 0x0014628C,
67 .emif_ddr_ext_phy_ctrl_5 = 0x04010040
68 };
70 const struct emif_regs emif_regs_532_mhz_2cs_es2 = {
71 .sdram_config_init = 0x80800EBA,
72 .sdram_config = 0x808022BA,
73 .ref_ctrl = 0x0000081A,
74 .sdram_tim1 = 0x772F6873,
75 .sdram_tim2 = 0x304a129a,
76 .sdram_tim3 = 0x02f7e45f,
77 .read_idle_ctrl = 0x00050000,
78 .zq_config = 0x100b3215,
79 .temp_alert_config = 0x08000a05,
80 .emif_ddr_phy_ctlr_1_init = 0x0E30400d,
81 .emif_ddr_phy_ctlr_1 = 0x0E30400d,
82 .emif_ddr_ext_phy_ctrl_1 = 0x04020080,
83 .emif_ddr_ext_phy_ctrl_2 = 0x28C518A3,
84 .emif_ddr_ext_phy_ctrl_3 = 0x518A3146,
85 .emif_ddr_ext_phy_ctrl_4 = 0x0014628C,
86 .emif_ddr_ext_phy_ctrl_5 = 0xC330CC33,
87 };
89 const struct emif_regs emif_regs_266_mhz_2cs = {
90 .sdram_config_init = 0x80800EBA,
91 .sdram_config = 0x808022BA,
92 .ref_ctrl = 0x0000040D,
93 .sdram_tim1 = 0x2A86B419,
94 .sdram_tim2 = 0x1025094A,
95 .sdram_tim3 = 0x026BA22F,
96 .read_idle_ctrl = 0x00050000,
97 .zq_config = 0x000b3215,
98 .temp_alert_config = 0x08000a05,
99 .emif_ddr_phy_ctlr_1_init = 0x0E28420d,
100 .emif_ddr_phy_ctlr_1 = 0x0E28420d,
101 .emif_ddr_ext_phy_ctrl_1 = 0x04020080,
102 .emif_ddr_ext_phy_ctrl_2 = 0x0A414829,
103 .emif_ddr_ext_phy_ctrl_3 = 0x14829052,
104 .emif_ddr_ext_phy_ctrl_4 = 0x000520A4,
105 .emif_ddr_ext_phy_ctrl_5 = 0x04010040
106 };
108 const struct emif_regs emif_regs_ddr3_532_mhz_1cs = {
109 .sdram_config_init = 0x61851B32,
110 .sdram_config = 0x61851B32,
111 .ref_ctrl = 0x00001035,
112 .sdram_tim1 = 0xCCCF36B3,
113 .sdram_tim2 = 0x308F7FDA,
114 .sdram_tim3 = 0x027F88A8,
115 .read_idle_ctrl = 0x00050000,
116 .zq_config = 0x0007190B,
117 .temp_alert_config = 0x00000000,
118 .emif_ddr_phy_ctlr_1_init = 0x0020420A,
119 .emif_ddr_phy_ctlr_1 = 0x0024420A,
120 .emif_ddr_ext_phy_ctrl_1 = 0x04040100,
121 .emif_ddr_ext_phy_ctrl_2 = 0x00000000,
122 .emif_ddr_ext_phy_ctrl_3 = 0x00000000,
123 .emif_ddr_ext_phy_ctrl_4 = 0x00000000,
124 .emif_ddr_ext_phy_ctrl_5 = 0x04010040,
125 .emif_rd_wr_lvl_rmp_win = 0x00000000,
126 .emif_rd_wr_lvl_rmp_ctl = 0x80000000,
127 .emif_rd_wr_lvl_ctl = 0x00000000,
128 .emif_rd_wr_exec_thresh = 0x00000305
129 };
131 const struct emif_regs emif_regs_ddr3_532_mhz_1cs_es2 = {
132 .sdram_config_init = 0x61851B32,
133 .sdram_config = 0x61851B32,
134 .ref_ctrl = 0x00001035,
135 .sdram_tim1 = 0xCCCF36B3,
136 .sdram_tim2 = 0x308F7FDA,
137 .sdram_tim3 = 0x027F88A8,
138 .read_idle_ctrl = 0x00050000,
139 .zq_config = 0x1007190B,
140 .temp_alert_config = 0x00000000,
141 .emif_ddr_phy_ctlr_1_init = 0x0030400A,
142 .emif_ddr_phy_ctlr_1 = 0x0034400A,
143 .emif_ddr_ext_phy_ctrl_1 = 0x04040100,
144 .emif_ddr_ext_phy_ctrl_2 = 0x00000000,
145 .emif_ddr_ext_phy_ctrl_3 = 0x00000000,
146 .emif_ddr_ext_phy_ctrl_4 = 0x00000000,
147 .emif_ddr_ext_phy_ctrl_5 = 0x4350D435,
148 .emif_rd_wr_lvl_rmp_win = 0x00000000,
149 .emif_rd_wr_lvl_rmp_ctl = 0x80000000,
150 .emif_rd_wr_lvl_ctl = 0x00000000,
151 .emif_rd_wr_exec_thresh = 0x40000305
152 };
154 const struct dmm_lisa_map_regs lisa_map_4G_x_2_x_2 = {
155 .dmm_lisa_map_0 = 0x0,
156 .dmm_lisa_map_1 = 0x0,
157 .dmm_lisa_map_2 = 0x80740300,
158 .dmm_lisa_map_3 = 0xFF020100
159 };
161 static void emif_get_reg_dump_sdp(u32 emif_nr, const struct emif_regs **regs)
162 {
163 switch (omap_revision()) {
164 case OMAP5430_ES1_0:
165 *regs = &emif_regs_532_mhz_2cs;
166 break;
167 case OMAP5432_ES1_0:
168 *regs = &emif_regs_ddr3_532_mhz_1cs;
169 break;
170 case OMAP5430_ES2_0:
171 *regs = &emif_regs_532_mhz_2cs_es2;
172 break;
173 case OMAP5432_ES2_0:
174 default:
175 *regs = &emif_regs_ddr3_532_mhz_1cs_es2;
176 }
177 }
179 void emif_get_reg_dump(u32 emif_nr, const struct emif_regs **regs)
180 __attribute__((weak, alias("emif_get_reg_dump_sdp")));
182 static void emif_get_dmm_regs_sdp(const struct dmm_lisa_map_regs
183 **dmm_lisa_regs)
184 {
185 *dmm_lisa_regs = &lisa_map_4G_x_2_x_2;
186 }
188 void emif_get_dmm_regs(const struct dmm_lisa_map_regs **dmm_lisa_regs)
189 __attribute__((weak, alias("emif_get_dmm_regs_sdp")));
190 #else
192 static const struct lpddr2_device_details dev_4G_S4_details = {
193 .type = LPDDR2_TYPE_S4,
194 .density = LPDDR2_DENSITY_4Gb,
195 .io_width = LPDDR2_IO_WIDTH_32,
196 .manufacturer = LPDDR2_MANUFACTURER_SAMSUNG
197 };
199 static void emif_get_device_details_sdp(u32 emif_nr,
200 struct lpddr2_device_details *cs0_device_details,
201 struct lpddr2_device_details *cs1_device_details)
202 {
203 /* EMIF1 & EMIF2 have identical configuration */
204 *cs0_device_details = dev_4G_S4_details;
205 *cs1_device_details = dev_4G_S4_details;
206 }
208 void emif_get_device_details(u32 emif_nr,
209 struct lpddr2_device_details *cs0_device_details,
210 struct lpddr2_device_details *cs1_device_details)
211 __attribute__((weak, alias("emif_get_device_details_sdp")));
213 #endif /* CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS */
215 const u32 ext_phy_ctrl_const_base[EMIF_EXT_PHY_CTRL_CONST_REG] = {
216 0x01004010,
217 0x00001004,
218 0x04010040,
219 0x01004010,
220 0x00001004,
221 0x00000000,
222 0x00000000,
223 0x00000000,
224 0x80080080,
225 0x00800800,
226 0x08102040,
227 0x00000001,
228 0x540A8150,
229 0xA81502a0,
230 0x002A0540,
231 0x00000000,
232 0x00000000,
233 0x00000000,
234 0x00000077
235 };
237 const u32 ddr3_ext_phy_ctrl_const_base_es1[EMIF_EXT_PHY_CTRL_CONST_REG] = {
238 0x01004010,
239 0x00001004,
240 0x04010040,
241 0x01004010,
242 0x00001004,
243 0x00000000,
244 0x00000000,
245 0x00000000,
246 0x80080080,
247 0x00800800,
248 0x08102040,
249 0x00000002,
250 0x0,
251 0x0,
252 0x0,
253 0x00000000,
254 0x00000000,
255 0x00000000,
256 0x00000057
257 };
259 const u32 ddr3_ext_phy_ctrl_const_base_es2[EMIF_EXT_PHY_CTRL_CONST_REG] = {
260 0x50D4350D,
261 0x00000D43,
262 0x04010040,
263 0x01004010,
264 0x00001004,
265 0x00000000,
266 0x00000000,
267 0x00000000,
268 0x80080080,
269 0x00800800,
270 0x08102040,
271 0x00000002,
272 0x00000000,
273 0x00000000,
274 0x00000000,
275 0x00000000,
276 0x00000000,
277 0x00000000,
278 0x00000057
279 };
281 const struct lpddr2_mr_regs mr_regs = {
282 .mr1 = MR1_BL_8_BT_SEQ_WRAP_EN_NWR_8,
283 .mr2 = 0x6,
284 .mr3 = 0x1,
285 .mr10 = MR10_ZQ_ZQINIT,
286 .mr16 = MR16_REF_FULL_ARRAY
287 };
289 static void emif_get_ext_phy_ctrl_const_regs(const u32 **regs)
290 {
291 switch (omap_revision()) {
292 case OMAP5430_ES1_0:
293 case OMAP5430_ES2_0:
294 *regs = ext_phy_ctrl_const_base;
295 break;
296 case OMAP5432_ES1_0:
297 *regs = ddr3_ext_phy_ctrl_const_base_es1;
298 break;
299 case OMAP5432_ES2_0:
300 default:
301 *regs = ddr3_ext_phy_ctrl_const_base_es2;
303 }
304 }
306 void get_lpddr2_mr_regs(const struct lpddr2_mr_regs **regs)
307 {
308 *regs = &mr_regs;
309 }
311 void do_ext_phy_settings(u32 base, const struct emif_regs *regs)
312 {
313 u32 *ext_phy_ctrl_base = 0;
314 u32 *emif_ext_phy_ctrl_base = 0;
315 const u32 *ext_phy_ctrl_const_regs;
316 u32 i = 0;
318 struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
320 ext_phy_ctrl_base = (u32 *) &(regs->emif_ddr_ext_phy_ctrl_1);
321 emif_ext_phy_ctrl_base = (u32 *) &(emif->emif_ddr_ext_phy_ctrl_1);
323 /* Configure external phy control timing registers */
324 for (i = 0; i < EMIF_EXT_PHY_CTRL_TIMING_REG; i++) {
325 writel(*ext_phy_ctrl_base, emif_ext_phy_ctrl_base++);
326 /* Update shadow registers */
327 writel(*ext_phy_ctrl_base++, emif_ext_phy_ctrl_base++);
328 }
330 /*
331 * external phy 6-24 registers do not change with
332 * ddr frequency
333 */
334 emif_get_ext_phy_ctrl_const_regs(&ext_phy_ctrl_const_regs);
335 for (i = 0; i < EMIF_EXT_PHY_CTRL_CONST_REG; i++) {
336 writel(ext_phy_ctrl_const_regs[i],
337 emif_ext_phy_ctrl_base++);
338 /* Update shadow registers */
339 writel(ext_phy_ctrl_const_regs[i],
340 emif_ext_phy_ctrl_base++);
341 }
342 }
344 #ifndef CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS
345 static const struct lpddr2_ac_timings timings_jedec_532_mhz = {
346 .max_freq = 532000000,
347 .RL = 8,
348 .tRPab = 21,
349 .tRCD = 18,
350 .tWR = 15,
351 .tRASmin = 42,
352 .tRRD = 10,
353 .tWTRx2 = 15,
354 .tXSR = 140,
355 .tXPx2 = 15,
356 .tRFCab = 130,
357 .tRTPx2 = 15,
358 .tCKE = 3,
359 .tCKESR = 15,
360 .tZQCS = 90,
361 .tZQCL = 360,
362 .tZQINIT = 1000,
363 .tDQSCKMAXx2 = 11,
364 .tRASmax = 70,
365 .tFAW = 50
366 };
368 static const struct lpddr2_min_tck min_tck = {
369 .tRL = 3,
370 .tRP_AB = 3,
371 .tRCD = 3,
372 .tWR = 3,
373 .tRAS_MIN = 3,
374 .tRRD = 2,
375 .tWTR = 2,
376 .tXP = 2,
377 .tRTP = 2,
378 .tCKE = 3,
379 .tCKESR = 3,
380 .tFAW = 8
381 };
383 static const struct lpddr2_ac_timings *ac_timings[MAX_NUM_SPEEDBINS] = {
384 &timings_jedec_532_mhz
385 };
387 static const struct lpddr2_device_timings dev_4G_S4_timings = {
388 .ac_timings = ac_timings,
389 .min_tck = &min_tck,
390 };
392 void emif_get_device_timings_sdp(u32 emif_nr,
393 const struct lpddr2_device_timings **cs0_device_timings,
394 const struct lpddr2_device_timings **cs1_device_timings)
395 {
396 /* Identical devices on EMIF1 & EMIF2 */
397 *cs0_device_timings = &dev_4G_S4_timings;
398 *cs1_device_timings = &dev_4G_S4_timings;
399 }
401 void emif_get_device_timings(u32 emif_nr,
402 const struct lpddr2_device_timings **cs0_device_timings,
403 const struct lpddr2_device_timings **cs1_device_timings)
404 __attribute__((weak, alias("emif_get_device_timings_sdp")));
406 #endif /* CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS */