368b78bf498c06529de158a4786973ae949b69e5
1 /*
2 * Timing and Organization details of the ddr device parts used in OMAP5
3 * EVM
4 *
5 * (C) Copyright 2010
6 * Texas Instruments, <www.ti.com>
7 *
8 * Aneesh V <aneesh@ti.com>
9 * Sricharan R <r.sricharan@ti.com>
10 *
11 * See file CREDITS for list of people who contributed to this
12 * project.
13 *
14 * This program is free software; you can redistribute it and/or
15 * modify it under the terms of the GNU General Public License as
16 * published by the Free Software Foundation; either version 2 of
17 * the License, or (at your option) any later version.
18 *
19 * This program is distributed in the hope that it will be useful,
20 * but WITHOUT ANY WARRANTY; without even the implied warranty of
21 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
22 * GNU General Public License for more details.
23 *
24 * You should have received a copy of the GNU General Public License
25 * along with this program; if not, write to the Free Software
26 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
27 * MA 02111-1307 USA
28 */
30 #include <asm/emif.h>
31 #include <asm/arch/sys_proto.h>
33 /*
34 * This file provides details of the LPDDR2 SDRAM parts used on OMAP5
35 * EVM. Since the parts used and geometry are identical for
36 * evm for a given OMAP5 revision, this information is kept
37 * here instead of being in board directory. However the key functions
38 * exported are weakly linked so that they can be over-ridden in the board
39 * directory if there is a OMAP5 board in the future that uses a different
40 * memory device or geometry.
41 *
42 * For any new board with different memory devices over-ride one or more
43 * of the following functions as per the CONFIG flags you intend to enable:
44 * - emif_get_reg_dump()
45 * - emif_get_dmm_regs()
46 * - emif_get_device_details()
47 * - emif_get_device_timings()
48 */
50 #ifdef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
51 const struct emif_regs emif_regs_532_mhz_2cs = {
52 .sdram_config_init = 0x80800EBA,
53 .sdram_config = 0x808022BA,
54 .ref_ctrl = 0x0000081A,
55 .sdram_tim1 = 0x772F6873,
56 .sdram_tim2 = 0x304a129a,
57 .sdram_tim3 = 0x02f7e45f,
58 .read_idle_ctrl = 0x00050000,
59 .zq_config = 0x000b3215,
60 .temp_alert_config = 0x08000a05,
61 .emif_ddr_phy_ctlr_1_init = 0x0E28420d,
62 .emif_ddr_phy_ctlr_1 = 0x0E28420d,
63 .emif_ddr_ext_phy_ctrl_1 = 0x04020080,
64 .emif_ddr_ext_phy_ctrl_2 = 0x28C518A3,
65 .emif_ddr_ext_phy_ctrl_3 = 0x518A3146,
66 .emif_ddr_ext_phy_ctrl_4 = 0x0014628C,
67 .emif_ddr_ext_phy_ctrl_5 = 0x04010040
68 };
70 const struct emif_regs emif_regs_266_mhz_2cs = {
71 .sdram_config_init = 0x80800EBA,
72 .sdram_config = 0x808022BA,
73 .ref_ctrl = 0x0000040D,
74 .sdram_tim1 = 0x2A86B419,
75 .sdram_tim2 = 0x1025094A,
76 .sdram_tim3 = 0x026BA22F,
77 .read_idle_ctrl = 0x00050000,
78 .zq_config = 0x000b3215,
79 .temp_alert_config = 0x08000a05,
80 .emif_ddr_phy_ctlr_1_init = 0x0E28420d,
81 .emif_ddr_phy_ctlr_1 = 0x0E28420d,
82 .emif_ddr_ext_phy_ctrl_1 = 0x04020080,
83 .emif_ddr_ext_phy_ctrl_2 = 0x0A414829,
84 .emif_ddr_ext_phy_ctrl_3 = 0x14829052,
85 .emif_ddr_ext_phy_ctrl_4 = 0x000520A4,
86 .emif_ddr_ext_phy_ctrl_5 = 0x04010040
87 };
89 const struct dmm_lisa_map_regs lisa_map_4G_x_2_x_2 = {
90 .dmm_lisa_map_0 = 0x0,
91 .dmm_lisa_map_1 = 0x0,
92 .dmm_lisa_map_2 = 0x80740300,
93 .dmm_lisa_map_3 = 0xFF020100
94 };
96 const u32 ext_phy_ctrl_const_base[EMIF_EXT_PHY_CTRL_CONST_REG] = {
97 0x01004010,
98 0x00001004,
99 0x04010040,
100 0x01004010,
101 0x00001004,
102 0x00000000,
103 0x00000000,
104 0x00000000,
105 0x80080080,
106 0x00800800,
107 0x08102040,
108 0x00000001,
109 0x540A8150,
110 0xA81502a0,
111 0x002A0540,
112 0x00000000,
113 0x00000000,
114 0x00000000,
115 0x00000077
116 };
118 static void emif_get_reg_dump_sdp(u32 emif_nr, const struct emif_regs **regs)
119 {
120 *regs = &emif_regs_532_mhz_2cs;
121 }
122 void emif_get_reg_dump(u32 emif_nr, const struct emif_regs **regs)
123 __attribute__((weak, alias("emif_get_reg_dump_sdp")));
125 static void emif_get_dmm_regs_sdp(const struct dmm_lisa_map_regs
126 **dmm_lisa_regs)
127 {
128 *dmm_lisa_regs = &lisa_map_4G_x_2_x_2;
129 }
131 void emif_get_dmm_regs(const struct dmm_lisa_map_regs **dmm_lisa_regs)
132 __attribute__((weak, alias("emif_get_dmm_regs_sdp")));
134 #else
136 static const struct lpddr2_device_details dev_4G_S4_details = {
137 .type = LPDDR2_TYPE_S4,
138 .density = LPDDR2_DENSITY_4Gb,
139 .io_width = LPDDR2_IO_WIDTH_32,
140 .manufacturer = LPDDR2_MANUFACTURER_SAMSUNG
141 };
143 static void emif_get_device_details_sdp(u32 emif_nr,
144 struct lpddr2_device_details *cs0_device_details,
145 struct lpddr2_device_details *cs1_device_details)
146 {
147 /* EMIF1 & EMIF2 have identical configuration */
148 *cs0_device_details = dev_4G_S4_details;
149 *cs1_device_details = dev_4G_S4_details;
150 }
152 void emif_get_device_details(u32 emif_nr,
153 struct lpddr2_device_details *cs0_device_details,
154 struct lpddr2_device_details *cs1_device_details)
155 __attribute__((weak, alias("emif_get_device_details_sdp")));
157 #endif /* CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS */
159 #ifndef CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS
160 static const struct lpddr2_ac_timings timings_jedec_532_mhz = {
161 .max_freq = 532000000,
162 .RL = 8,
163 .tRPab = 21,
164 .tRCD = 18,
165 .tWR = 15,
166 .tRASmin = 42,
167 .tRRD = 10,
168 .tWTRx2 = 15,
169 .tXSR = 140,
170 .tXPx2 = 15,
171 .tRFCab = 130,
172 .tRTPx2 = 15,
173 .tCKE = 3,
174 .tCKESR = 15,
175 .tZQCS = 90,
176 .tZQCL = 360,
177 .tZQINIT = 1000,
178 .tDQSCKMAXx2 = 11,
179 .tRASmax = 70,
180 .tFAW = 50
181 };
183 static const struct lpddr2_min_tck min_tck = {
184 .tRL = 3,
185 .tRP_AB = 3,
186 .tRCD = 3,
187 .tWR = 3,
188 .tRAS_MIN = 3,
189 .tRRD = 2,
190 .tWTR = 2,
191 .tXP = 2,
192 .tRTP = 2,
193 .tCKE = 3,
194 .tCKESR = 3,
195 .tFAW = 8
196 };
198 static const struct lpddr2_ac_timings *ac_timings[MAX_NUM_SPEEDBINS] = {
199 &timings_jedec_532_mhz
200 };
202 static const struct lpddr2_device_timings dev_4G_S4_timings = {
203 .ac_timings = ac_timings,
204 .min_tck = &min_tck,
205 };
207 void emif_get_device_timings_sdp(u32 emif_nr,
208 const struct lpddr2_device_timings **cs0_device_timings,
209 const struct lpddr2_device_timings **cs1_device_timings)
210 {
211 /* Identical devices on EMIF1 & EMIF2 */
212 *cs0_device_timings = &dev_4G_S4_timings;
213 *cs1_device_timings = &dev_4G_S4_timings;
214 }
216 void emif_get_device_timings(u32 emif_nr,
217 const struct lpddr2_device_timings **cs0_device_timings,
218 const struct lpddr2_device_timings **cs1_device_timings)
219 __attribute__((weak, alias("emif_get_device_timings_sdp")));
221 #endif /* CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS */