1 /*
2 * (C) Copyright 2010,2011
3 * NVIDIA Corporation <www.nvidia.com>
4 *
5 * See file CREDITS for list of people who contributed to this
6 * project.
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
21 * MA 02111-1307 USA
22 */
24 #include <common.h>
25 #include <linux/ctype.h>
27 #ifdef CONFIG_DISPLAY_CPUINFO
28 void upstring(char *s)
29 {
30 while (*s) {
31 *s = toupper(*s);
32 s++;
33 }
34 }
36 /* Print CPU information */
37 int print_cpuinfo(void)
38 {
39 char soc_name[10];
41 strncpy(soc_name, CONFIG_SYS_SOC, 10);
42 upstring(soc_name);
43 puts(soc_name);
44 puts("\n");
46 /* TBD: Add printf of major/minor rev info, stepping, etc. */
47 return 0;
48 }
49 #endif /* CONFIG_DISPLAY_CPUINFO */