1 /*
2 * cpu.h
3 *
4 * AM33xx specific header file
5 *
6 * Copyright (C) 2011, Texas Instruments, Incorporated - http://www.ti.com/
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License as
10 * published by the Free Software Foundation; either version 2 of
11 * the License, or (at your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR /PURPOSE. See the
16 * GNU General Public License for more details.
17 */
19 #ifndef _AM33XX_CPU_H
20 #define _AM33XX_CPU_H
22 #if !(defined(__KERNEL_STRICT_NAMES) || defined(__ASSEMBLY__))
23 #include <asm/types.h>
24 #endif /* !(__KERNEL_STRICT_NAMES || __ASSEMBLY__) */
26 #include <asm/arch/hardware.h>
28 #define BIT(x) (1 << x)
29 #define CL_BIT(x) (0 << x)
31 /* Timer register bits */
32 #define TCLR_ST BIT(0) /* Start=1 Stop=0 */
33 #define TCLR_AR BIT(1) /* Auto reload */
34 #define TCLR_PRE BIT(5) /* Pre-scaler enable */
35 #define TCLR_PTV_SHIFT (2) /* Pre-scaler shift value */
36 #define TCLR_PRE_DISABLE CL_BIT(5) /* Pre-scalar disable */
38 /* device type */
39 #define DEVICE_MASK (BIT(8) | BIT(9) | BIT(10))
40 #define TST_DEVICE 0x0
41 #define EMU_DEVICE 0x1
42 #define HS_DEVICE 0x2
43 #define GP_DEVICE 0x3
45 /* cpu-id for AM33XX family */
46 #define AM335X 0xB944
47 #define DEVICE_ID 0x44E10600
49 /* This gives the status of the boot mode pins on the evm */
50 #define SYSBOOT_MASK (BIT(0) | BIT(1) | BIT(2)\
51 | BIT(3) | BIT(4))
53 /* Reset control */
54 #ifdef CONFIG_AM33XX
55 #define PRM_RSTCTRL 0x44E00F00
56 #define PRM_RSTST 0x44E00F08
57 #endif
58 #define PRM_RSTCTRL_RESET 0x01
59 #define PRM_RSTST_WARM_RESET_MASK 0x232
61 #ifndef __KERNEL_STRICT_NAMES
62 #ifndef __ASSEMBLY__
63 struct gpmc_cs {
64 u32 config1; /* 0x00 */
65 u32 config2; /* 0x04 */
66 u32 config3; /* 0x08 */
67 u32 config4; /* 0x0C */
68 u32 config5; /* 0x10 */
69 u32 config6; /* 0x14 */
70 u32 config7; /* 0x18 */
71 u32 nand_cmd; /* 0x1C */
72 u32 nand_adr; /* 0x20 */
73 u32 nand_dat; /* 0x24 */
74 u8 res[8]; /* blow up to 0x30 byte */
75 };
77 struct bch_res_0_3 {
78 u32 bch_result_x[4];
79 };
81 struct gpmc {
82 u8 res1[0x10];
83 u32 sysconfig; /* 0x10 */
84 u8 res2[0x4];
85 u32 irqstatus; /* 0x18 */
86 u32 irqenable; /* 0x1C */
87 u8 res3[0x20];
88 u32 timeout_control; /* 0x40 */
89 u8 res4[0xC];
90 u32 config; /* 0x50 */
91 u32 status; /* 0x54 */
92 u8 res5[0x8]; /* 0x58 */
93 struct gpmc_cs cs[8]; /* 0x60, 0x90, .. */
94 u8 res6[0x14]; /* 0x1E0 */
95 u32 ecc_config; /* 0x1F4 */
96 u32 ecc_control; /* 0x1F8 */
97 u32 ecc_size_config; /* 0x1FC */
98 u32 ecc1_result; /* 0x200 */
99 u32 ecc2_result; /* 0x204 */
100 u32 ecc3_result; /* 0x208 */
101 u32 ecc4_result; /* 0x20C */
102 u32 ecc5_result; /* 0x210 */
103 u32 ecc6_result; /* 0x214 */
104 u32 ecc7_result; /* 0x218 */
105 u32 ecc8_result; /* 0x21C */
106 u32 ecc9_result; /* 0x220 */
107 u8 res7[12]; /* 0x224 */
108 u32 testmomde_ctrl; /* 0x230 */
109 u8 res8[12]; /* 0x234 */
110 struct bch_res_0_3 bch_result_0_3[2]; /* 0x240 */
111 };
113 /* Used for board specific gpmc initialization */
114 extern struct gpmc *gpmc_cfg;
116 /* Encapsulating core pll registers */
117 struct cm_wkuppll {
118 unsigned int wkclkstctrl; /* offset 0x00 */
119 unsigned int wkctrlclkctrl; /* offset 0x04 */
120 unsigned int wkgpio0clkctrl; /* offset 0x08 */
121 unsigned int wkl4wkclkctrl; /* offset 0x0c */
122 unsigned int resv2[4];
123 unsigned int idlestdpllmpu; /* offset 0x20 */
124 unsigned int resv3[2];
125 unsigned int clkseldpllmpu; /* offset 0x2c */
126 unsigned int resv4[1];
127 unsigned int idlestdpllddr; /* offset 0x34 */
128 unsigned int resv5[2];
129 unsigned int clkseldpllddr; /* offset 0x40 */
130 unsigned int resv6[4];
131 unsigned int clkseldplldisp; /* offset 0x54 */
132 unsigned int resv7[1];
133 unsigned int idlestdpllcore; /* offset 0x5c */
134 unsigned int resv8[2];
135 unsigned int clkseldpllcore; /* offset 0x68 */
136 unsigned int resv9[1];
137 unsigned int idlestdpllper; /* offset 0x70 */
138 unsigned int resv10[2];
139 unsigned int clkdcoldodpllper; /* offset 0x7c */
140 unsigned int divm4dpllcore; /* offset 0x80 */
141 unsigned int divm5dpllcore; /* offset 0x84 */
142 unsigned int clkmoddpllmpu; /* offset 0x88 */
143 unsigned int clkmoddpllper; /* offset 0x8c */
144 unsigned int clkmoddpllcore; /* offset 0x90 */
145 unsigned int clkmoddpllddr; /* offset 0x94 */
146 unsigned int clkmoddplldisp; /* offset 0x98 */
147 unsigned int clkseldpllper; /* offset 0x9c */
148 unsigned int divm2dpllddr; /* offset 0xA0 */
149 unsigned int divm2dplldisp; /* offset 0xA4 */
150 unsigned int divm2dpllmpu; /* offset 0xA8 */
151 unsigned int divm2dpllper; /* offset 0xAC */
152 unsigned int resv11[1];
153 unsigned int wkup_uart0ctrl; /* offset 0xB4 */
154 unsigned int wkup_i2c0ctrl; /* offset 0xB8 */
155 unsigned int resv12[7];
156 unsigned int divm6dpllcore; /* offset 0xD8 */
157 };
159 /**
160 * Encapsulating peripheral functional clocks
161 * pll registers
162 */
163 struct cm_perpll {
164 unsigned int l4lsclkstctrl; /* offset 0x00 */
165 unsigned int l3sclkstctrl; /* offset 0x04 */
166 unsigned int l4fwclkstctrl; /* offset 0x08 */
167 unsigned int l3clkstctrl; /* offset 0x0c */
168 unsigned int resv1;
169 unsigned int cpgmac0clkctrl; /* offset 0x14 */
170 unsigned int lcdclkctrl; /* offset 0x18 */
171 unsigned int usb0clkctrl; /* offset 0x1C */
172 unsigned int resv2;
173 unsigned int tptc0clkctrl; /* offset 0x24 */
174 unsigned int emifclkctrl; /* offset 0x28 */
175 unsigned int ocmcramclkctrl; /* offset 0x2c */
176 unsigned int gpmcclkctrl; /* offset 0x30 */
177 unsigned int mcasp0clkctrl; /* offset 0x34 */
178 unsigned int uart5clkctrl; /* offset 0x38 */
179 unsigned int mmc0clkctrl; /* offset 0x3C */
180 unsigned int elmclkctrl; /* offset 0x40 */
181 unsigned int i2c2clkctrl; /* offset 0x44 */
182 unsigned int i2c1clkctrl; /* offset 0x48 */
183 unsigned int spi0clkctrl; /* offset 0x4C */
184 unsigned int spi1clkctrl; /* offset 0x50 */
185 unsigned int resv3[3];
186 unsigned int l4lsclkctrl; /* offset 0x60 */
187 unsigned int l4fwclkctrl; /* offset 0x64 */
188 unsigned int mcasp1clkctrl; /* offset 0x68 */
189 unsigned int uart1clkctrl; /* offset 0x6C */
190 unsigned int uart2clkctrl; /* offset 0x70 */
191 unsigned int uart3clkctrl; /* offset 0x74 */
192 unsigned int uart4clkctrl; /* offset 0x78 */
193 unsigned int timer7clkctrl; /* offset 0x7C */
194 unsigned int timer2clkctrl; /* offset 0x80 */
195 unsigned int timer3clkctrl; /* offset 0x84 */
196 unsigned int timer4clkctrl; /* offset 0x88 */
197 unsigned int resv4[8];
198 unsigned int gpio1clkctrl; /* offset 0xAC */
199 unsigned int gpio2clkctrl; /* offset 0xB0 */
200 unsigned int gpio3clkctrl; /* offset 0xB4 */
201 unsigned int resv5;
202 unsigned int tpccclkctrl; /* offset 0xBC */
203 unsigned int dcan0clkctrl; /* offset 0xC0 */
204 unsigned int dcan1clkctrl; /* offset 0xC4 */
205 unsigned int resv6[2];
206 unsigned int emiffwclkctrl; /* offset 0xD0 */
207 unsigned int resv7[2];
208 unsigned int l3instrclkctrl; /* offset 0xDC */
209 unsigned int l3clkctrl; /* Offset 0xE0 */
210 unsigned int resv8[4];
211 unsigned int mmc1clkctrl; /* offset 0xF4 */
212 unsigned int mmc2clkctrl; /* offset 0xF8 */
213 unsigned int resv9[8];
214 unsigned int l4hsclkstctrl; /* offset 0x11C */
215 unsigned int l4hsclkctrl; /* offset 0x120 */
216 unsigned int resv10[8];
217 unsigned int cpswclkstctrl; /* offset 0x144 */
218 };
220 /* Encapsulating Display pll registers */
221 struct cm_dpll {
222 unsigned int resv1[2];
223 unsigned int clktimer2clk; /* offset 0x08 */
224 };
226 /* Control Module RTC registers */
227 struct cm_rtc {
228 unsigned int rtcclkctrl; /* offset 0x0 */
229 unsigned int clkstctrl; /* offset 0x4 */
230 };
232 /* Watchdog timer registers */
233 struct wd_timer {
234 unsigned int resv1[4];
235 unsigned int wdtwdsc; /* offset 0x010 */
236 unsigned int wdtwdst; /* offset 0x014 */
237 unsigned int wdtwisr; /* offset 0x018 */
238 unsigned int wdtwier; /* offset 0x01C */
239 unsigned int wdtwwer; /* offset 0x020 */
240 unsigned int wdtwclr; /* offset 0x024 */
241 unsigned int wdtwcrr; /* offset 0x028 */
242 unsigned int wdtwldr; /* offset 0x02C */
243 unsigned int wdtwtgr; /* offset 0x030 */
244 unsigned int wdtwwps; /* offset 0x034 */
245 unsigned int resv2[3];
246 unsigned int wdtwdly; /* offset 0x044 */
247 unsigned int wdtwspr; /* offset 0x048 */
248 unsigned int resv3[1];
249 unsigned int wdtwqeoi; /* offset 0x050 */
250 unsigned int wdtwqstar; /* offset 0x054 */
251 unsigned int wdtwqsta; /* offset 0x058 */
252 unsigned int wdtwqens; /* offset 0x05C */
253 unsigned int wdtwqenc; /* offset 0x060 */
254 unsigned int resv4[39];
255 unsigned int wdt_unfr; /* offset 0x100 */
256 };
258 /* Timer 32 bit registers */
259 struct gptimer {
260 unsigned int tidr; /* offset 0x00 */
261 unsigned char res1[12];
262 unsigned int tiocp_cfg; /* offset 0x10 */
263 unsigned char res2[12];
264 unsigned int tier; /* offset 0x20 */
265 unsigned int tistatr; /* offset 0x24 */
266 unsigned int tistat; /* offset 0x28 */
267 unsigned int tisr; /* offset 0x2c */
268 unsigned int tcicr; /* offset 0x30 */
269 unsigned int twer; /* offset 0x34 */
270 unsigned int tclr; /* offset 0x38 */
271 unsigned int tcrr; /* offset 0x3c */
272 unsigned int tldr; /* offset 0x40 */
273 unsigned int ttgr; /* offset 0x44 */
274 unsigned int twpc; /* offset 0x48 */
275 unsigned int tmar; /* offset 0x4c */
276 unsigned int tcar1; /* offset 0x50 */
277 unsigned int tscir; /* offset 0x54 */
278 unsigned int tcar2; /* offset 0x58 */
279 };
281 /* RTC Registers */
282 struct rtc_regs {
283 unsigned int res[21];
284 unsigned int osc; /* offset 0x54 */
285 unsigned int res2[5];
286 unsigned int kick0r; /* offset 0x6c */
287 unsigned int kick1r; /* offset 0x70 */
288 };
290 /* UART Registers */
291 struct uart_sys {
292 unsigned int resv1[21];
293 unsigned int uartsyscfg; /* offset 0x54 */
294 unsigned int uartsyssts; /* offset 0x58 */
295 };
297 /* VTP Registers */
298 struct vtp_reg {
299 unsigned int vtp0ctrlreg;
300 };
302 /* Control Status Register */
303 struct ctrl_stat {
304 unsigned int resv1[16];
305 unsigned int statusreg; /* ofset 0x40 */
306 unsigned int resv2[51];
307 unsigned int secure_emif_sdram_config; /* offset 0x0110 */
308 };
310 /* AM33XX GPIO registers */
311 #define OMAP_GPIO_REVISION 0x0000
312 #define OMAP_GPIO_SYSCONFIG 0x0010
313 #define OMAP_GPIO_SYSSTATUS 0x0114
314 #define OMAP_GPIO_IRQSTATUS1 0x002c
315 #define OMAP_GPIO_IRQSTATUS2 0x0030
316 #define OMAP_GPIO_CTRL 0x0130
317 #define OMAP_GPIO_OE 0x0134
318 #define OMAP_GPIO_DATAIN 0x0138
319 #define OMAP_GPIO_DATAOUT 0x013c
320 #define OMAP_GPIO_LEVELDETECT0 0x0140
321 #define OMAP_GPIO_LEVELDETECT1 0x0144
322 #define OMAP_GPIO_RISINGDETECT 0x0148
323 #define OMAP_GPIO_FALLINGDETECT 0x014c
324 #define OMAP_GPIO_DEBOUNCE_EN 0x0150
325 #define OMAP_GPIO_DEBOUNCE_VAL 0x0154
326 #define OMAP_GPIO_CLEARDATAOUT 0x0190
327 #define OMAP_GPIO_SETDATAOUT 0x0194
329 /* Control Device Register */
330 struct ctrl_dev {
331 unsigned int deviceid; /* offset 0x00 */
332 unsigned int resv1[7];
333 unsigned int usb_ctrl0; /* offset 0x20 */
334 unsigned int resv2;
335 unsigned int usb_ctrl1; /* offset 0x28 */
336 unsigned int resv3;
337 unsigned int macid0l; /* offset 0x30 */
338 unsigned int macid0h; /* offset 0x34 */
339 unsigned int macid1l; /* offset 0x38 */
340 unsigned int macid1h; /* offset 0x3c */
341 unsigned int resv4[4];
342 unsigned int miisel; /* offset 0x50 */
343 };
344 #endif /* __ASSEMBLY__ */
345 #endif /* __KERNEL_STRICT_NAMES */
347 #endif /* _AM33XX_CPU_H */